powered by CADENAS

Social Share

Amazon

International System of Units (4609 views - Architecure & BIM & MEP)

The International System of Units (SI, abbreviated from the French Système international (d'unités)) is the modern form of the metric system, and is the most widely used system of measurement. It comprises a coherent system of units of measurement built on seven base units, which are the second, metre, kilogram, ampere, kelvin, mole, candela, and a set of twenty prefixes to the unit names and unit symbols that may be used when specifying multiples and fractions of the units. The system also specifies names for 22 derived units, such as lumen and watt, for other common physical quantities. The base units are derived from invariant constants of nature, such as the speed of light in vacuum and the charge of the electron, which can be observed and measured with great accuracy. The last artefact to be used for this purpose was the International Prototype of the Kilogram, a cylinder of platinum-iridium. Concern regarding its stability led to a revision of the definition of the base units entirely in terms of constants of nature, which was put into effect on 20 May 2019.Derived units may be defined in terms of base units or other derived units. They are adopted to facilitate measurement of diverse quantities. The SI is intended to be an evolving system; units and prefixes are created and unit definitions are modified through international agreement as the technology of measurement progresses and the precision of measurements improves. The most recent derived unit, the katal, was defined in 1999. The reliability of the SI depends not only on the precise measurement of standards for the base units in terms of various physical constants of nature, but also on precise definition of those constants. The set of underlying constants is modified as more stable constants are found, or may be more precisely measured. For example, in 1983 the metre was redefined as the distance that light propagates in vacuum in a given fraction of a second, thus making the value of the speed of light in terms of the defined units exact. The motivation for the development of the SI was the diversity of units that had sprung up within the centimetre–gram–second (CGS) systems (specifically the inconsistency between the systems of electrostatic units and electromagnetic units) and the lack of coordination between the various disciplines that used them. The General Conference on Weights and Measures (French: Conférence générale des poids et mesures – CGPM), which was established by the Metre Convention of 1875, brought together many international organisations to establish the definitions and standards of a new system and standardise the rules for writing and presenting measurements. The system was published in 1960 as a result of an initiative that began in 1948. It is based on the metre–kilogram–second system of units (MKS) rather than any variant of the CGS. Since then, the SI has officially been adopted by all countries except the United States, Liberia and Myanmar. Both Myanmar and Liberia make substantial use of SI units, as do the scientific and medical communities in the US. Countries such as the United Kingdom, Canada, and certain islands in the Caribbean have partially metricated, currently employing a mixture of SI, imperial, and US Customary units. For instance, road signs in the United Kingdom continue to use miles whilst produce in Canada and the United Kingdom continue to, in certain context, be advertised in pounds rather than kilograms. The incomplete processes of metrication in Canada and the United Kingdom illustrate the complex status of metrication internationally beyond the three countries (US, Myanmar, and Liberia) commonly cited as not having adopted the SI.
Go to Article

Explanation by Hotspot Model

Youtube


    

International System of Units

International System of Units

The International System of Units (SI, abbreviated from the French Système international (d'unités)) is the modern form of the metric system, and is the most widely used system of measurement. It comprises a coherent system of units of measurement built on seven base units, which are the second, metre, kilogram, ampere, kelvin, mole, candela, and a set of twenty prefixes to the unit names and unit symbols that may be used when specifying multiples and fractions of the units. The system also specifies names for 22 derived units, such as lumen and watt, for other common physical quantities.

The base units are derived from invariant constants of nature, such as the speed of light in vacuum and the charge of the electron, which can be observed and measured with great accuracy. The last artefact to be used for this purpose was the International Prototype of the Kilogram, a cylinder of platinum-iridium. Concern regarding its stability led to a revision of the definition of the base units entirely in terms of constants of nature, which was put into effect on 20 May 2019.[1]

Derived units may be defined in terms of base units or other derived units. They are adopted to facilitate measurement of diverse quantities. The SI is intended to be an evolving system; units and prefixes are created and unit definitions are modified through international agreement as the technology of measurement progresses and the precision of measurements improves. The most recent derived unit, the katal, was defined in 1999.

The reliability of the SI depends not only on the precise measurement of standards for the base units in terms of various physical constants of nature, but also on precise definition of those constants. The set of underlying constants is modified as more stable constants are found, or may be more precisely measured. For example, in 1983 the metre was redefined as the distance that light propagates in vacuum in a given fraction of a second, thus making the value of the speed of light in terms of the defined units exact.

The motivation for the development of the SI was the diversity of units that had sprung up within the centimetre–gram–second (CGS) systems (specifically the inconsistency between the systems of electrostatic units and electromagnetic units) and the lack of coordination between the various disciplines that used them. The General Conference on Weights and Measures (French: Conférence générale des poids et mesures – CGPM), which was established by the Metre Convention of 1875, brought together many international organisations to establish the definitions and standards of a new system and standardise the rules for writing and presenting measurements. The system was published in 1960 as a result of an initiative that began in 1948. It is based on the metre–kilogram–second system of units (MKS) rather than any variant of the CGS.

Since then, the SI has officially been adopted by all countries except the United States, Liberia and Myanmar.[2] Both Myanmar and Liberia make substantial use of SI units, as do the scientific and medical communities in the US. Countries such as the United Kingdom, Canada, and certain islands in the Caribbean have partially metricated, currently employing a mixture of SI, imperial, and US Customary units. For instance, road signs in the United Kingdom continue to use miles whilst produce in Canada and the United Kingdom continue to, in certain context, be advertised in pounds rather than kilograms. The incomplete processes of metrication in Canada and the United Kingdom illustrate the complex status of metrication internationally beyond the three countries (US, Myanmar, and Liberia) commonly cited as not having adopted the SI.

Units and prefixes

The International System of Units consists of a set of base units, derived units, and a set of decimal-based multipliers that are used as prefixes.[3]:103–106 The units, excluding prefixed units,[Note 1] form a coherent system of units, which is based on a system of quantities in such a way that the equations between the numerical values expressed in coherent units have exactly the same form, including numerical factors, as the corresponding equations between the quantities. For example, 1 N = 1 kg × 1 m/s2 says that one newton is the force required to accelerate a mass of one kilogram at one metre per second squared, as related through the principle of coherence to the equation relating the corresponding quantities: F = m × a.

Derived units apply to derived quantities, which may by definition be expressed in terms of base quantities, and thus are not independent; for example, electrical conductance is the inverse of electrical resistance, with the consequence that the siemens is the inverse of the ohm, and similarly, the ohm and siemens can be replaced with a ratio of an ampere and a volt, because those quantities bear a defined relationship to each other.[Note 2] Other useful derived quantities can be specified in terms of the SI base and derived units that have no named units in the SI system, such as acceleration, which is defined in SI units as m/s2.

Base units

The SI base units are the building blocks of the system and all the other units are derived from them. When Maxwell first introduced the concept of a coherent system, he identified three quantities that could be used as base units: mass, length and time. Giorgi later identified the need for an electrical base unit, for which the unit of electric current was chosen for SI. Another three base units (for temperature, amount of substance and luminous intensity) were added later.

SI base units[4]:23[5][6]
Unit
name
Unit
symbol
Dimension
symbol
Quantity
name
Definition[n 1]
second s T time
  • Prior: 1/86400 of a day of 24 hours of 60 minutes of 60 seconds
  • Interim (1956): 1/31556925.9747 of the tropical year for 1900 January 0 at 12 hours ephemeris time.
  • Current (1967): The duration of 9192631770 periods of the radiation corresponding to the transition between the two hyperfine levels of the ground state of the caesium-133 atom.
metre m L length
  • Prior (1793): 1/10000000 of the meridian through Paris between the North Pole and the Equator.FG
  • Interim (1889): The Prototype of the metre chosen by the CIPM, at the temperature of melting ice, represents the metric unit of length.
  • Interim (1960): 1650763.73 wavelengths in a vacuum of the radiation corresponding to the transition between the 2p10 and 5d5 quantum levels of the krypton-86 atom.
  • Current (1983): The distance travelled by light in vacuum in 1/299792458 second.
kilogram
[n 2]
kg M mass
  • Prior (1793): The grave was defined as being the mass (then called weight) of one litre of pure water at its freezing point.FG
  • Interim (1889): The mass of a small squat cylinder of ~47 cubic centimetres of platinum-iridium alloy kept in the Pavillon de Breteuil[citation needed], France. Also, in practice, any of numerous official replicas of it.[Note 3][7]
  • Current (2019): The kilogram is defined by setting the Planck constant h exactly to 6.62607015×10−34 J⋅s (J = kg⋅m2⋅s−2), given the definitions of the metre and the second.[1] Then the formula would be kg = h/6.62607015×10−34⋅m2⋅s−1
ampere A I electric current
  • Prior (1881): A tenth of the electromagnetic CGS unit of current. The [CGS] electromagnetic unit of current is that current, flowing in an arc 1 cm long of a circle 1 cm in radius, that creates a field of one oersted at the centre.[8] IEC
  • Interim (1946): The constant current which, if maintained in two straight parallel conductors of infinite length, of negligible circular cross-section, and placed 1 m apart in vacuum, would produce between these conductors a force equal to 2×10−7 newtons per metre of length.
  • Current (2019): The flow of 1/1.602176634×10−19 times the elementary charge e per second.
kelvin K Θ thermodynamic
temperature
  • Prior (1743): The centigrade scale is obtained by assigning 0 °C to the freezing point of water and 100 °C to the boiling point of water.
  • Interim (1954): The triple point of water (0.01 °C) defined to be exactly 273.16 K.[n 3]
  • Previous (1967): 1/273.16 of the thermodynamic temperature of the triple point of water
  • Current (2019): The kelvin is defined by setting the fixed numerical value of the Boltzmann constant k to 1.380649×10−23 J⋅K−1, (J = kg⋅m2⋅s−2), given the definition of the kilogram, the metre and the second.
mole mol N amount of
substance
  • Prior (1900): A stoichiometric quantity which is the equivalent mass in grams of Avogadro's number of molecules of a substance.ICAW
  • Interim (1967): The amount of substance of a system which contains as many elementary entities[n 4] as there are atoms in 0.012 kilogram of carbon-12.
  • Current (2019): The amount of substance of exactly 6.02214076×1023 elementary entities. This number is the fixed numerical value of the Avogadro constant, NA, when expressed in the unit mol−1 and is called the Avogadro number.
candela cd J luminous
intensity
  • Prior (1946): The value of the new candle (early name for the candela) is such that the brightness of the full radiator at the temperature of solidification of platinum is 60 new candles per square centimetre.
  • Current (1979): The luminous intensity, in a given direction, of a source that emits monochromatic radiation of frequency 5.4×1014 hertz and that has a radiant intensity in that direction of 1/683 watt per steradian.
Note: both old and new definitions are approximately the luminous intensity of a whale blubber candle burning modestly bright, in the late 19th century called a "candlepower" or a "candle".
Notes
  1. ^ Interim definitions are given here only when there has been a significant difference in the definition.
  2. ^ Despite the prefix "kilo-", the kilogram is the coherent base unit of mass, and is used in the definitions of derived units. Nonetheless, prefixes for the unit of mass are determined as if the gram were the base unit.
  3. ^ In 1954 the unit of thermodynamic temperature was known as the "degree Kelvin" (symbol °K; "Kelvin" spelt with an upper-case "K"). It was renamed the "kelvin" (symbol "K"; "kelvin" spelt with a lower case "k") in 1967.
  4. ^ When the mole is used, the elementary entities must be specified and may be atoms, molecules, ions, electrons, other particles, or specified groups of such particles.

The Prior definitions of the various base units in the above table were made by the following authorities:

All other definitions result from resolutions by either CGPM or the CIPM and are catalogued in the SI Brochure.

The early metric systems defined a unit of weight as a base unit, while the SI defines an analogous unit of mass. In everyday use, these are mostly interchangeable, but in scientific contexts the difference matters. Mass, strictly the inertial mass, represents a quantity of matter. It relates the acceleration of a body to the applied force via Newton's law, F = m × a: force equals mass times acceleration. A force of 1 N (newton) applied to a mass of 1 kg will accelerate it at 1 m/s2. This is true whether the object is floating in space or in a gravity field e.g. at the Earth's surface. Weight is the force exerted on a body by a gravitational field, and hence its weight depends on the strength of the gravitational field. Weight of a 1 kg mass at the Earth's surface is m × g; mass times the acceleration due to gravity, which is 9.81 newtons at the Earth's surface and is about 3.5 newtons at the surface of Mars. Since the acceleration due to gravity is local and varies by location and altitude on the Earth, weight is unsuitable for precision measurements of a property of a body, and this makes a unit of weight unsuitable as a base unit.

Derived units

The derived units in the SI are formed by powers, products or quotients of the base units and are potentially unlimited in number.[3]:103[4]:9 Derived units are associated with derived quantities; for example, velocity is a quantity that is derived from the base quantities of time and length, and thus the SI derived unit is metre per second (symbol m/s). The dimensions of derived units can be expressed in terms of the dimensions of the base units.

Combinations of base and derived units may be used to express other derived units. For example, the SI unit of force is the newton (N), the SI unit of pressure is the pascal (Pa)—and the pascal can be defined as one newton per square metre (N/m2).[9]

SI derived units with special names and symbols[4]:25
Name Symbol Quantity In SI base units In other SI units
radiannote 1 rad plane angle m/m 1
steradiannote 1 sr solid angle m2/m2 1
hertz Hz frequency s−1
newton N force, weight kg⋅m⋅s−2
pascal Pa pressure, stress kg⋅m−1⋅s−2 N/m2
joule J energy, work, heat kg⋅m2⋅s−2 N⋅m = Pa⋅m3
watt W power, radiant flux kg⋅m2⋅s−3 J/s
coulomb C electric charge or quantity of electricity s⋅A
volt V voltage (electrical potential), emf kg⋅m2⋅s−3⋅A−1 W/A = J/C
farad F capacitance kg−1⋅m−2⋅s4⋅A2 C/V
ohm Ω resistance, impedance, reactance kg⋅m2⋅s−3⋅A−2 V/A
siemens S electrical conductance kg−1⋅m−2⋅s3⋅A2 Ω−1
weber Wb magnetic flux kg⋅m2⋅s−2⋅A−1 V⋅s
tesla T magnetic flux density kg⋅s−2⋅A−1 Wb/m2
henry H inductance kg⋅m2⋅s−2⋅A−2 Wb/A
degree Celsius °C temperature relative to 273.15 K K
lumen lm luminous flux cd⋅sr cd⋅sr
lux lx illuminance m−2⋅cd lm/m2
becquerel Bq radioactivity (decays per unit time) s−1
gray Gy absorbed dose (of ionising radiation) m2⋅s−2 J/kg
sievert Sv equivalent dose (of ionising radiation) m2⋅s−2 J/kg
katal kat catalytic activity mol⋅s−1
Notes
1. The radian and steradian are defined as dimensionless derived units.
Examples of coherent derived units in terms of base units[4]:24
SI derived unit Symbol Derived quantity Typical symbol
square metre m2 area A
cubic metre m3 volume V
metre per second m/s speed, velocity v
metre per second squared m/s2 acceleration a
reciprocal metre m−1 wavenumber σ,
kilogram per cubic metre kg/m3 density ρ
kilogram per square metre kg/m2 surface density ρA
cubic metre per kilogram m3/kg specific volume v
ampere per square metre A/m2 current density j
ampere per metre A/m magnetic field strength H
mole per cubic metre mol/m3 concentration c
kilogram per cubic metre kg/m3 mass concentration ρ, γ
candela per square metre cd/m2 luminance Lv
Examples of derived units that include units with special names[4]:26
Name Symbol Quantity In SI base units
pascal second Pa⋅s dynamic viscosity m−1⋅kg⋅s−1
newton metre N⋅m moment of force m−2⋅kg⋅s−2
newton per metre N/m surface tension kg⋅s−2
radian per second rad/s angular velocity m⋅m−1⋅s−1 = s−1
radian per second squared rad/s2 angular acceleration m⋅m−1⋅s−2 = s−2
watt per square metre W/m2 heat flux density kg⋅s−3
joule per kelvin J/K heat capacity, entropy m−2⋅kg⋅s−2⋅K−1
joule per kilogram kelvin J/(kg⋅K) specific heat capacity, specific entropy m−2⋅s−2⋅K−1
joule per kilogram J/kg specific energy m2⋅s−2
watt per metre kelvin W/(m⋅K) thermal conductivity m⋅kg⋅s−3⋅K−1
joule per cubic metre J/m3 energy density m−1⋅kg⋅s−2
volt per metre V/m electric field strength m⋅kg⋅s−3⋅A−1
coulomb per cubic metre C/m3 electric charge density m−3⋅s⋅A
coulomb per square metre C/m2 surface charge density, electric flux density m−2⋅s⋅A
farad per metre F/m permittivity m−3⋅kg−1⋅s4⋅A2
henry per metre H/m permeability m⋅kg⋅s−2⋅A−2
joule per mole J/mol molar energy m2⋅kg⋅s−2⋅mol−1
joule per mole kelvin J/(mol⋅K) molar heat capacity, molar entropy m2⋅kg⋅s−2⋅K−1⋅mol−1
coulomb per kilogram C/kg exposure kg−1⋅s⋅A
gray per second Gy/s absorbed dose rate m2⋅s−3
watt per steradian W/Sr radiant intensity m4⋅m−2⋅kg⋅s−3 = m2⋅kg⋅s−3
watt per square metre steradian W/(m2⋅Sr) radiance m2⋅m−2⋅kg⋅s−3 = kg⋅s−3
katal per cubic metre kat/m3 catalytic activity concentration m−3⋅s−1⋅mol

Prefixes

Prefixes are added to unit names to produce multiples and sub-multiples of the original unit. All of these are integer powers of ten, and above a hundred or below a hundredth all are integer powers of a thousand. For example, kilo- denotes a multiple of a thousand and milli- denotes a multiple of a thousandth, so there are one thousand millimetres to the metre and one thousand metres to the kilometre. The prefixes are never combined, so for example a millionth of a metre is a micrometre, not a millimillimetre. Multiples of the kilogram are named as if the gram were the base unit, so a millionth of a kilogram is a milligram, not a microkilogram.[3]:122[10]:14 When prefixes are used to form multiples and submultiples of SI base and derived units, the resulting units are no longer coherent.[3]:7

The BIPM specifies 20 prefixes for the International System of Units (SI):

Prefix Base 1000 Base 10 Decimal English word Adoption[nb 1]
Name Symbol Short scale Long scale
yotta Y  10008  1024 1000000000000000000000000  septillion  quadrillion 1991
zetta Z  10007  1021 1000000000000000000000  sextillion  trilliard 1991
exa E  10006  1018 1000000000000000000  quintillion  trillion 1975
peta P  10005  1015 1000000000000000  quadrillion  billiard 1975
tera T  10004  1012 1000000000000  trillion  billion 1960
giga G  10003  109 1000000000  billion  milliard 1960
mega M  10002  106 1000000  million 1873
kilo k  10001  103 1000  thousand 1795
hecto h  10002/3  102 100  hundred 1795
deca da  10001/3  101 10  ten 1795
 10000  100 1  one
deci d  1000−1/3  10−1 0.1  tenth 1795
centi c  1000−2/3   10−2 0.01  hundredth 1795
milli m  1000−1  10−3 0.001  thousandth 1795
micro μ  1000−2  10−6 0.000001  millionth 1873
nano n  1000−3  10−9 0.000000001  billionth  milliardth 1960
pico p  1000−4  10−12 0.000000000001  trillionth  billionth 1960
femto f  1000−5  10−15 0.000000000000001  quadrillionth  billiardth 1964
atto a  1000−6  10−18 0.000000000000000001  quintillionth  trillionth 1964
zepto z  1000−7  10−21 0.000000000000000000001  sextillionth  trilliardth 1991
yocto y  1000−8  10−24  0.000000000000000000000001  septillionth  quadrillionth 1991
  1. ^ Prefixes adopted before 1960 already existed before SI. 1873 was the introduction of the CGS system.

Non-SI units accepted for use with SI

Many non-SI units continue to be used in the scientific, technical, and commercial literature. Some units are deeply embedded in history and culture, and their use has not been entirely replaced by their SI alternatives. The CIPM recognised and acknowledged such traditions by compiling a list of non-SI units accepted for use with SI:[3]

Some units of time, angle, and legacy non-SI units have a long history of use. Most societies have used the solar day and its non-decimal subdivisions as a basis of time and, unlike the foot or the pound, these were the same regardless of where they were being measured. The radian, being 1/ of a revolution, has mathematical advantages but is rarely used for navigation. Further, the units used in navigation around the world are similar. The tonne, litre, and hectare were adopted by the CGPM in 1879 and have been retained as units that may be used alongside SI units, having been given unique symbols. The catalogued units are given below:

Non-SI units accepted for use with the SI units
Quantity Name Symbol Value in SI units
time minute min 1 min = 60 s
hour h 1 h = 60 min = 3600 s
day d 1 d = 24 h = 86400 s
length astronomical unit au 1 au = 149597870700 m
plane and
phase angle
degree ° 1° = (π/180) rad
minute 1′ = (1/60)° = (π/10800) rad
second 1″ = (1/60)′ = (π/648000) rad
area hectare ha 1 ha = 1 hm2 = 104 m2
volume litre l, L 1 l = 1 L = 1 dm3 = 103 cm3 = 10−3 m3
mass tonne (metric ton) t 1 t = 1000 kg
dalton Da 1 Da = 1.660539040(20)×10−27 kg
energy electronvolt eV 1 eV = 1.602176634×10−19 J
logarithmic
ratio quantities
neper Np In using these units it is important that the
nature of the quantity be specified and that
any reference value used be specified.
bel B
decibel dB

Common notions of the metric units

The basic units of the metric system, as originally defined, represented common quantities or relationships in nature. They still do – the modern precisely defined quantities are refinements of definition and methodology, but still with the same magnitudes. In cases where laboratory precision may not be required or available, or where approximations are good enough, the original definitions may suffice.[Note 4]

  • A second is 1/60 of a minute, which is 1/60 of an hour, which is 1/24 of a day, so a second is 1/86400 of a day; a second is the time it takes a dense object to freely fall 4.9 metres from rest.
  • The metre is close to the length of a pendulum that has a period of 2 seconds; most dining tabletops are about 0.75 metre high; a very tall human (basketball forward) is about 2 metres tall.
  • The kilogram is the mass of a litre of cold water; a cubic centimetre or millilitre of water has a mass of one gram; a 1-euro coin, 7.5 g; a Sacagawea US 1-dollar coin, 8.1 g; a UK 50-pence coin, 8.0 g.
  • A candela is about the luminous intensity of a moderately bright candle, or 1 candle power; a 60 W tungsten-filament incandescent light bulb has a luminous intensity of about 64 candela.
  • A mole of a substance has a mass that is its molecular mass expressed in units of grams; the mass of a mole of table salt is 58.4 g.
  • A temperature difference of one kelvin is the same as one degree Celsius: 1/100 of the temperature differential between the freezing and boiling points of water at sea level; the absolute temperature in kelvins is the temperature in degrees Celsius plus about 273; human body temperature is about 37 °C or 310 K.
  • A 60 W incandescent light bulb consumes 0.5 amperes at 120 V (US mains voltage) and about 0.25 amperes at 240 V (European mains voltage).

Lexicographic conventions

Unit names

The symbols for the SI units are intended to be identical, regardless of the language used,[3]:130–135 but unit names are ordinary nouns and use the character set and follow the grammatical rules of the language concerned. Names of units follow the grammatical rules associated with common nouns: in English and in French they start with a lowercase letter (e.g., newton, hertz, pascal), even when the symbol for the unit begins with a capital letter. This also applies to "degrees Celsius", since "degree" is the unit.[11][12] The official British and American spellings for certain SI units differ – British English, as well as Australian, Canadian and New Zealand English, uses the spelling deca-, metre, and litre whereas American English uses the spelling deka-, meter, and liter, respectively.[4]:3

Unit symbols and the values of quantities

Although the writing of unit names is language-specific, the writing of unit symbols and the values of quantities is consistent across all languages and therefore the SI Brochure has specific rules in respect of writing them.[3]:130–135 The guideline produced by the National Institute of Standards and Technology (NIST)[13] clarifies language-specific areas in respect of American English that were left open by the SI Brochure, but is otherwise identical to the SI Brochure.[14]

General rules

General rules[Note 5] for writing SI units and quantities apply to text that is either handwritten or produced using an automated process:

  • The value of a quantity is written as a number followed by a space (representing a multiplication sign) and a unit symbol; e.g., 2.21 kg, 7.3×102 m2, 22 K. This rule explicitly includes the percent sign (%)[3]:134 and the symbol for degrees Celsius (°C).[3]:133 Exceptions are the symbols for plane angular degrees, minutes, and seconds (°, ′, and ″), which are placed immediately after the number with no intervening space.
  • Symbols are mathematical entities, not abbreviations, and as such do not have an appended period/full stop (.), unless the rules of grammar demand one for another reason, such as denoting the end of a sentence.
  • A prefix is part of the unit, and its symbol is prepended to a unit symbol without a separator (e.g., k in km, M in MPa, G in GHz, μ in μg). Compound prefixes are not allowed. A prefixed unit is atomic in expressions (e.g., km2 is equivalent to (km)2).
  • Unit symbols are written using roman (upright) type, regardless of the type used in the surrounding text.
  • Symbols for derived units formed by multiplication are joined with a centre dot (⋅) or a non-breaking space; e.g., N⋅m or N m.
  • Symbols for derived units formed by division are joined with a solidus (/), or given as a negative exponent. E.g., the "metre per second" can be written m/s, m s−1, m⋅s−1, or m/s. A solidus must not be used more than once in a given expression without parentheses to remove ambiguities; e.g., kg/(m⋅s2) and kg⋅m−1⋅s−2 are acceptable, but kg/m/s2 is ambiguous and unacceptable.
  • The first letter of symbols for units derived from the name of a person is written in upper case; otherwise, they are written in lower case. E.g., the unit of pressure is named after Blaise Pascal, so its symbol is written "Pa", but the symbol for mole is written "mol". Thus, "T" is the symbol for tesla, a measure of magnetic field strength, and "t" the symbol for tonne, a measure of mass. Since 1979, the litre may exceptionally be written using either an uppercase "L" or a lowercase "l", a decision prompted by the similarity of the lowercase letter "l" to the numeral "1", especially with certain typefaces or English-style handwriting. The American NIST recommends that within the United States "L" be used rather than "l".
  • Symbols do not have a plural form, e.g., 25 kg, but not 25 kgs.
  • Uppercase and lowercase prefixes are not interchangeable. E.g., the quantities 1 mW and 1 MW represent two different quantities (milliwatt and megawatt).
  • The symbol for the decimal marker is either a point or comma on the line. In practice, the decimal point is used in most English-speaking countries and most of Asia, and the comma in most of Latin America and in continental European countries.[15]
  • Spaces should be used as a thousands separator (1000000) in contrast to commas or periods (1,000,000 or 1.000.000) to reduce confusion resulting from the variation between these forms in different countries.
  • Any line-break inside a number, inside a compound unit, or between number and unit should be avoided. Where this is not possible, line breaks should coincide with thousands separators.
  • Because the value of "billion" and "trillion" varies between languages, the dimensionless terms "ppb" (parts per billion) and "ppt" (parts per trillion) should be avoided. The SI Brochure does not suggest alternatives.

Printing SI symbols

The rules covering printing of quantities and units are part of ISO 80000-1:2009.[16]

Further rules[Note 5] are specified in respect of production of text using printing presses, word processors, typewriters and the like.

Examples of the variety of symbols in use around the world for kilometres per hour

The denominator "hour" (h) is often translated to the country language:

Countries with historical ties to the United States often mix up the international "km/h" with the American "MPH":

International System of Quantities

SI Brochure

The CGPM publishes a brochure that defines and presents the SI.[3] Its official version is in French, in line with the Metre Convention.[3]:102 It leaves some scope for local interpretation, particularly regarding names and terms in different languages.[Note 6][4]

The writing and maintenance of the CGPM brochure is carried out by one of the committees of the International Committee for Weights and Measures (CIPM). The definitions of the terms "quantity", "unit", "dimension" etc. that are used in the SI Brochure are those given in the International vocabulary of metrology.[17]

The quantities and equations that provide the context in which the SI units are defined are now referred to as the International System of Quantities (ISQ). The system is based on the quantities underlying each of the seven base units of the SI. Other quantities, such as area, pressure, and electrical resistance, are derived from these base quantities by clear non-contradictory equations. The ISQ defines the quantities that are measured with the SI units.[18] The ISQ is defined in the international standard ISO/IEC 80000, and was finalised in 2009 with the publication of ISO 80000-1.[19]

Realisation of units

Metrologists carefully distinguish between the definition of a unit and its realisation. The definition of each base unit of the SI is drawn up so that it is unique and provides a sound theoretical basis on which the most accurate and reproducible measurements can be made. The realisation of the definition of a unit is the procedure by which the definition may be used to establish the value and associated uncertainty of a quantity of the same kind as the unit. A description of the mise en pratique[Note 7] of the base units is given in an electronic appendix to the SI Brochure.[21][3]:168–169

The published mise en pratique is not the only way in which a base unit can be determined: the SI Brochure states that "any method consistent with the laws of physics could be used to realise any SI unit."[3]:111 In the current (2016) exercise to overhaul the definitions of the base units, various consultative committees of the CIPM have required that more than one mise en pratique shall be developed for determining the value of each unit.[citation needed] In particular:

  • At least three separate experiments be carried out yielding values having a relative standard uncertainty in the determination of the kilogram of no more than 5×10−8 and at least one of these values should be better than 2×10−8. Both the Kibble balance and the Avogadro project should be included in the experiments and any differences between these be reconciled.[22][23]
  • When the kelvin is being determined, the relative uncertainty of the Boltzmann constant derived from two fundamentally different methods such as acoustic gas thermometry and dielectric constant gas thermometry be better than one part in 10−6 and that these values be corroborated by other measurements.[24]

Evolution of the SI

Changes to the SI

The International Bureau of Weights and Measures (BIPM) has described SI as "the modern metric system".[3]:95 Changing technology has led to an evolution of the definitions and standards that has followed two principal strands – changes to SI itself, and clarification of how to use units of measure that are not part of SI but are still nevertheless used on a worldwide basis.

Since 1960 the CGPM has made a number of changes to the SI to meet the needs of specific fields, notably chemistry and radiometry. These are mostly additions to the list of named derived units, and include the mole (symbol mol) for an amount of substance, the pascal (symbol Pa) for pressure, the siemens (symbol S) for electrical conductance, the becquerel (symbol Bq) for "activity referred to a radionuclide", the gray (symbol Gy) for ionising radiation, the sievert (symbol Sv) as the unit of dose equivalent radiation, and the katal (symbol kat) for catalytic activity.[3]:156[25][3]:156[3]:158[3]:159[3]:165

Acknowledging the advancement of precision science at both large and small scales, the range of defined prefixes pico- (10−12) to tera- (1012) was extended to 10−24 to 1024.[3]:152[3]:158[3]:164

The 1960 definition of the standard metre in terms of wavelengths of a specific emission of the krypton 86 atom was replaced with the distance that light travels in a vacuum in exactly 1/299792458 second, so that the speed of light is now an exactly specified constant of nature.

A few changes to notation conventions have also been made to alleviate lexicographic ambiguities. An analysis under the aegis of CSIRO, published in 2009 by the Royal Society, has pointed out the opportunities to finish the realisation of that goal, to the point of universal zero-ambiguity machine readability.[26]

2019 redefinitions

After the metre was redefined in 1960, the kilogram remained the only SI base unit directly based on a specific physical artefact, the International Prototype of the Kilogram (IPK), for its definition and thus the only unit that was still subject to periodic comparisons of national standard kilograms with the IPK.[27] During the 2nd and 3rd Periodic Verification of National Prototypes of the Kilogram, a significant divergence had occurred between the mass of the IPK and all of its official copies stored around the world: the copies had all noticeably increased in mass with respect to the IPK. During extraordinary verifications carried out in 2014 preparatory to redefinition of metric standards, continuing divergence was not confirmed. Nonetheless, the residual and irreducible instability of a physical IPK undermined the reliability of the entire metric system to precision measurement from small (atomic) to large (astrophysical) scales.

A proposal was made that:

  • In addition to the speed of light, four constants of nature – the Planck constant, an elementary charge, the Boltzmann constant and the Avogadro number – be defined to have exact values
  • The International Prototype Kilogram be retired
  • The current definitions of the kilogram, ampere, kelvin and mole be revised
  • The wording of base unit definitions should change emphasis from explicit unit to explicit constant definitions.

In 2015, the CODATA task group on fundamental constants announced special submission deadlines for data to compute the final values for the new definitions.[28]

The new definitions were adopted at the 26th CGPM on 16 November 2018, and came into effect on 20 May 2019.[29]

History

The improvisation of units

The units and unit magnitudes of the metric system which became the SI were improvised piecemeal from everyday physical quantities starting in the mid-18th century. Only later were they moulded into an orthogonal coherent decimal system of measurement.

The degree centigrade as a unit of temperature resulted from the scale devised by Swedish astronomer Anders Celsius in 1742. His scale counter-intuitively designated 100 as the freezing point of water and 0 as the boiling point. Independently, in 1743, the French physicist Jean-Pierre Christin described a scale with 0 as the freezing point of water and 100 the boiling point. The scale became known as the centi-grade, or 100 gradations of temperature, scale.

The metric system was developed from 1791 onwards by a committee of the French Academy of Sciences, commissioned to create a unified and rational system of measures.[31] The group, which included preeminent French men of science,[32]:89 used the same principles for relating length, volume, and mass that had been proposed by the English clergyman John Wilkins in 1668[33][34] and the concept of using the Earth's meridian as the basis of the definition of length, originally proposed in 1670 by the French abbot Mouton.[35][36]

In March 1791, the Assembly adopted the committee's proposed principles for the new decimal system of measure including the metre defined to be 1/10,000,000th of the length of the quadrant of earth's meridian passing through Paris, and authorised a survey to precisely establish the length of the meridian. In July 1792, the committee proposed the names metre, are, litre and grave for the units of length, area, capacity, and mass, respectively. The committee also proposed that multiples and submultiples of these units were to be denoted by decimal-based prefixes such as centi for a hundredth and kilo for a thousand.[37]:82

William Thomson (Lord Kelvin) and James Clerk Maxwell played a prominent role in the development of the principle of coherence and in the naming of many units of measure.[38][39][40][41][42]

Later, during the process of adoption of the metric system, the Latin gramme and kilogramme, replaced the former provincial terms gravet (1/1000 grave) and grave. In June 1799, based on the results of the meridian survey, the standard mètre des Archives and kilogramme des Archives were deposited in the French National Archives. Subsequently, that year, the metric system was adopted by law in France.[43] [44] The French system was short-lived due to its unpopularity. Napoleon ridiculed it, and in 1812, introduced a replacement system, the mesures usuelles or "customary measures" which restored many of the old units, but redefined in terms of the metric system.

During the first half of the 19th century there was little consistency in the choice of preferred multiples of the base units: typically the myriametre (10000 metres) was in widespread use in both France and parts of Germany, while the kilogram (1000 grams) rather than the myriagram was used for mass.[30]

In 1832, the German mathematician Carl Friedrich Gauss, assisted by Wilhelm Weber, implicitly defined the second as a base unit when he quoted the Earth's magnetic field in terms of millimetres, grams, and seconds.[38] Prior to this, the strength of the Earth's magnetic field had only been described in relative terms. The technique used by Gauss was to equate the torque induced on a suspended magnet of known mass by the Earth's magnetic field with the torque induced on an equivalent system under gravity. The resultant calculations enabled him to assign dimensions based on mass, length and time to the magnetic field.[Note 8][45]

A candlepower as a unit of illuminance was originally defined by an 1860 English law as the light produced by a pure spermaceti candle weighing ​16 pound (76 grams) and burning at a specified rate. Spermaceti, a waxy substance found in the heads of sperm whales, was once used to make high-quality candles. At this time the French standard of light was based upon the illumination from a Carcel oil lamp. The unit was defined as that illumination emanating from a lamp burning pure rapeseed oil at a defined rate. It was accepted that ten standard candles were about equal to one Carcel lamp.

Metre Convention

CGPM vocabulary
French English Pages[3]
étalons [Technical] standard 5, 95
prototype prototype [kilogram/metre] 5,95
noms spéciaux [Some derived units have]
special names
16,106
mise en pratique mise en pratique
[Practical realisation][Note 9]
82, 171

A French-inspired initiative for international cooperation in metrology led to the signing in 1875 of the Metre Convention, also called Treaty of the Metre, by 17 nations.[Note 10][32]:353–354 Initially the convention only covered standards for the metre and the kilogram. In 1921, the Metre Convention was extended to include all physical units, including the ampere and others thereby enabling the CGPM to address inconsistencies in the way that the metric system had been used.[39][3]:96

A set of 30 prototypes of the metre and 40 prototypes of the kilogram,[Note 11] in each case made of a 90% platinum-10% iridium alloy, were manufactured by British metallurgy specialty firm and accepted by the CGPM in 1889. One of each was selected at random to become the International prototype metre and International prototype kilogram that replaced the mètre des Archives and kilogramme des Archives respectively. Each member state was entitled to one of each of the remaining prototypes to serve as the national prototype for that country.[46]

The treaty also established a number of international organisations to oversee the keeping of international standards of measurement:[47] [48]

The cgs and MKS systems

In the 1860s, James Clerk Maxwell, William Thomson (later Lord Kelvin) and others working under the auspices of the British Association for the Advancement of Science, built on Gauss' work and formalised the concept of a coherent system of units with base units and derived units christened the centimetre–gram–second system of units in 1874. The principle of coherence was successfully used to define a number of units of measure based on the CGS, including the erg for energy, the dyne for force, the barye for pressure, the poise for dynamic viscosity and the stokes for kinematic viscosity.[41]

In 1879, the CIPM published recommendations for writing the symbols for length, area, volume and mass, but it was outside its domain to publish recommendations for other quantities. Beginning in about 1900, physicists who had been using the symbol "μ" (mu) for "micrometre" or "micron", "λ" (lambda) for "microlitre", and "γ" (gamma) for "microgram" started to use the symbols "μm", "μL" and "μg".[49]

At the close of the 19th century three different systems of units of measure existed for electrical measurements: a CGS-based system for electrostatic units, also known as the Gaussian or ESU system, a CGS-based system for electromechanical units (EMU) and an International system based on units defined by the Metre Convention.[50] for electrical distribution systems. Attempts to resolve the electrical units in terms of length, mass, and time using dimensional analysis was beset with difficulties—the dimensions depended on whether one used the ESU or EMU systems.[42] This anomaly was resolved in 1901 when Giovanni Giorgi published a paper in which he advocated using a fourth base unit alongside the existing three base units. The fourth unit could be chosen to be electric current, voltage, or electrical resistance.[51] Electric current with named unit 'ampere' was chosen as the base unit, and the other electrical quantities derived from it according to the laws of physics. This became the foundation of the MKS system of units.

In the late 19th and early 20th centuries, a number of non-coherent units of measure based on the gram/kilogram, centimetre/metre and second, such as the Pferdestärke (metric horsepower) for power,[52][Note 12] the darcy for permeability[53] and "millimetres of mercury" for barometric and blood pressure were developed or propagated, some of which incorporated standard gravity in their definitions.[Note 13]

At the end of the Second World War, a number of different systems of measurement were in use throughout the world. Some of these systems were metric system variations; others were based on customary systems of measure, like the U.S customary system and Imperial system of the UK and British Empire.

The Practical system of units

In 1948, the 9th CGPM commissioned a study to assess the measurement needs of the scientific, technical, and educational communities and "to make recommendations for a single practical system of units of measurement, suitable for adoption by all countries adhering to the Metre Convention".[54] This working document was Practical system of units of measurement. Based on this study, the 10th CGPM in 1954 defined an international system derived from six base units including units of temperature and optical radiation in addition to those for the MKS system mass, length, and time units and Giorgi's current unit. Six base units were recommended: the metre, kilogram, second, ampere, degree Kelvin, and candela.

The 9th CGPM also approved the first formal recommendation for the writing of symbols in the metric system when the basis of the rules as they are now known was laid down.[55] These rules were subsequently extended and now cover unit symbols and names, prefix symbols and names, how quantity symbols should be written and used and how the values of quantities should be expressed.[3]:104,130

Birth of the SI

In 1960, the 11th CGPM synthesised the results of the 12-year study into a set of 16 resolutions. The system was named the International System of Units, abbreviated SI from the French name, Le Système International d'Unités.[3]:110[56]

Redefinition of the SI system

On 20 May 2019, the redefinition of the SI system in measurement by major countries came into its effect.

See also

Organisations

Standards and conventions



This article uses material from the Wikipedia article "International System of Units", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia

Architecure & BIM & MEP

Autodesk Revit, Nemetschek ArchiCAD, Nemetschek Allplan, Vectorworks, Bentley AECOMSIM, Bentley Microstation, Trimble Tekla, Trimble Sketchup, EliteCAD, Ascon Renga, BricsCAD, Hexagon, Rhinoceros CAD, Sweet Home 3D, BIM Object, BIM component, BIM library, BIM family, BIM catalog, GIS, Advanced Steel, AutoCAD MEP, linear, MagiCAD, Relux, TGA, VDI 3805, Lod100, Lod200, Lod300, Lod350, Lod400, Lod500, Loi, IFC, BuildingSmart, BIM family creation, 3D, Download, MEP BIM product library