Licensed under Creative Commons Attribution-Share Alike 4.0 (7leumas).
The Wanda Metropolitano in Madrid hosted the final | |
Tournament details | |
---|---|
Dates | Qualifying: 26 June – 29 August 2018 Competition proper: 18 September 2018 – 1 June 2019 |
Teams | Main Tournament: 32 Total: 79 (from 54 associations) |
Final positions | |
Champions | Liverpool (6th title) |
Runners-up | Tottenham Hotspur |
Tournament statistics | |
Matches played | 125 |
Goals scored | 366 (2.93 per match) |
Attendance | 6,163,044 (49,304 per match) |
Top scorer(s) | Lionel Messi (12 goals) |
← 2017–18 2019–20 → |
The 2018–19 UEFA Champions League was the 64th season of Europe's premier club football tournament organised by UEFA, and the 27th season since it was renamed from the European Champion Clubs' Cup to the UEFA Champions League.
The final was played at the Wanda Metropolitano in Madrid, Spain, between Tottenham Hotspur and Liverpool. It was the second all-English final after the 2008 final, which was contested between Manchester United and Chelsea in Moscow.[1] Liverpool defeated Tottenham 2–0 and have earned the right to play against Chelsea, the winners of the 2018–19 UEFA Europa League, in the 2019 UEFA Super Cup; they also qualified for the 2019 FIFA Club World Cup in Qatar. They automatically qualified for the 2019–20 UEFA Champions League group stage. As Liverpool had already qualified for the group stage by clinching the second place at domestic league, the berth reserved for the English runner-up was given to the champions of the 2018–19 Austrian Bundesliga – the 11th-ranked association according to next season's access list.[2]
For the first time, the video assistant referee (VAR) system was used in the competition from the round of 16 onward.[3]
Real Madrid were the defending champions, having won each of the last three titles. They were eliminated by Ajax in the round of 16.[4][5]
On 9 December 2016, UEFA confirmed the reforming plan for the UEFA Champions League for the 2018–2021 cycle, which was announced on 26 August 2016.[6][7] As per the new regulations, the previous season's UEFA Europa League winners will qualify automatically for the UEFA Champions League group stage (previously they would qualify for the play-off round, but would be promoted to the group stage only if the Champions League title holder berth was vacated, although this promotion to the group stage had been made in all three seasons since it was established from 2015–16). Meanwhile, the top four teams from the leagues of the four top-ranked national associations in the UEFA country coefficients list will qualify automatically for the group stage as well.[6] Only six teams will qualify for the group stage via the qualification rounds, down from ten in the previous season.[8]
79 teams from 54 of the 55 UEFA member associations participate in the 2018–19 UEFA Champions League (the exception being Liechtenstein, which does not organise a domestic league). The association ranking based on the UEFA country coefficients is used to determine the number of participating teams for each association:[8][9]
For the 2018–19 UEFA Champions League, the associations are allocated places according to their 2017 UEFA country coefficients, which takes into account their performance in European competitions from 2012–13 to 2016–17.[10]
Apart from the allocation based on the country coefficients, associations may have additional teams participating in the Champions League, as noted below:
|
|
|
In the default access list, the Champions League title holders qualify for the group stage.[11][8] However, since Real Madrid already qualified for the group stage via their domestic league (as third place of the 2017–18 La Liga), the following changes to the access list were made:[12]
In addition, the Europa League title holders qualify for the group stage.[11] However, since Atlético Madrid, the Europa League champions, already qualified for the group stage via their domestic league (as second place of the 2017–18 La Liga), the following changes to the access list were made:[12]
Teams entering in this round | Teams advancing from previous round | ||
---|---|---|---|
Preliminary round (4 teams) |
|
||
First qualifying round (32 teams) |
|
| |
Second qualifying round | Champions Path (20 teams) |
|
|
League Path (4 teams) |
|
||
Third qualifying round | Champions Path (12 teams) |
|
|
League Path (8 teams) |
|
| |
Play-off round | Champions Path (8 teams) |
|
|
League Path (4 teams) |
| ||
Group stage (32 teams) |
|
| |
Knockout phase (16 teams) |
|
League positions of the previous season shown in parentheses (TH: Champions League title holders; EL: Europa League title holders).[13]
Real MadridTH (3rd) | Borussia Dortmund (4th) | Roma (3rd) | Porto (1st) |
Atlético MadridEL (2nd) | Manchester City (1st) | Inter Milan (4th) | Shakhtar Donetsk (1st) |
Barcelona (1st) | Manchester United (2nd) | Paris Saint-Germain (1st) | Club Brugge (1st) |
Valencia (4th) | Tottenham Hotspur (3rd) | Monaco (2nd)[Note FRA] | Galatasaray (1st) |
Bayern Munich (1st) | Liverpool (4th) | Lyon (3rd) | Viktoria Plzeň (1st) |
Schalke 04 (2nd) | Juventus (1st) | Lokomotiv Moscow (1st) | |
1899 Hoffenheim (3rd) | Napoli (2nd) | CSKA Moscow (2nd) |
Champions Path | League Path | ||
---|---|---|---|
Young Boys (1st) | PSV Eindhoven (1st) |
Champions Path | League Path | ||
---|---|---|---|
AEK Athens (1st) | Red Bull Salzburg (1st) | Spartak Moscow (3rd) | Standard Liège (2nd) |
Benfica (2nd) | Fenerbahçe (2nd) | ||
Dynamo Kyiv (2nd) | Slavia Prague (2nd) |
Champions Path | League Path | ||
---|---|---|---|
Dinamo Zagreb (1st) | Midtjylland (1st) | Basel (2nd) | PAOK (2nd) |
CFR Cluj (1st) | BATE Borisov (1st) | Ajax (2nd) | Sturm Graz (2nd) |
Legia Warsaw (1st) | Red Star Belgrade (1st) | Kukësi (2nd)[Note ALB] | Alashkert (1st) |
Malmö FF (1st) | Astana (1st) | Cork City (1st) | F91 Dudelange (1st) |
Hapoel Be'er Sheva (1st) | Olimpija Ljubljana (1st) | Zrinjski Mostar (1st) | Crusaders (1st) |
Celtic (1st) | Spartak Trnava (1st) | Torpedo Kutaisi (1st) | Sūduva Marijampolė (1st) |
APOEL (1st) | MOL Vidi (1st) | Spartaks Jūrmala (1st) | Valletta (1st) |
Rosenborg (1st) | Sheriff Tiraspol (1st) | Shkëndija (1st) | The New Saints (1st) |
Qarabağ (1st) | Valur (1st) | Flora Tallinn (1st) | Víkingur Gøta (1st) |
Ludogorets Razgrad (1st) | HJK (1st) | Sutjeska Nikšić (1st) |
Lincoln Red Imps (1st) | FC Santa Coloma (1st) | La Fiorita (1st) | Drita (1st) |
The schedule of the competition is as follows (all draws are held at the UEFA headquarters in Nyon, Switzerland, unless stated otherwise).[15]
Phase | Round | Draw date | First leg | Second leg |
---|---|---|---|---|
Qualifying | Preliminary round | 12 June 2018 | 26 June 2018 (semi-final round) | 29 June 2018 (final round) |
First qualifying round | 19 June 2018 | 10–11 July 2018 | 17–18 July 2018 | |
Second qualifying round | 24–25 July 2018 | 31 July – 1 August 2018 | ||
Third qualifying round | 23 July 2018 | 7–8 August 2018 | 14 August 2018 | |
Play-off | Play-off round | 6 August 2018 | 21–22 August 2018 | 28–29 August 2018 |
Group stage | Matchday 1 | 30 August 2018 (Monaco) |
18–19 September 2018 | |
Matchday 2 | 2–3 October 2018 | |||
Matchday 3 | 23–24 October 2018 | |||
Matchday 4 | 6–7 November 2018 | |||
Matchday 5 | 27–28 November 2018 | |||
Matchday 6 | 11–12 December 2018 | |||
Knockout phase | Round of 16 | 17 December 2018 | 12–13 & 19–20 February 2019 | 5–6 & 12–13 March 2019 |
Quarter-finals | 15 March 2019 | 9–10 April 2019 | 16–17 April 2019 | |
Semi-finals | 30 April – 1 May 2019 | 7–8 May 2019 | ||
Final | 1 June 2019 at Wanda Metropolitano, Madrid |
From this season, there will be staggered kick-off times in the group stage at 18:55 CET and 21:00 CET. Kick-off times starting from the knock-out phase will be 21:00 CET.[11]
In the preliminary round, teams were divided into seeded and unseeded teams based on their 2018 UEFA club coefficients,[16] and then drawn into one-legged semi-final and final ties. The draw for the preliminary round was held on 12 June 2018.[17] The semi-final round was played on 26 June, and the final round was played on 29 June 2018, both at the Victoria Stadium in Gibraltar.[18] The losers of both semi-final and final rounds entered the 2018–19 UEFA Europa League second qualifying round.
Team 1 | Score | Team 2 |
---|---|---|
FC Santa Coloma | 0–2 (a.e.t.) | Drita |
La Fiorita | 0–2 | Lincoln Red Imps |
Team 1 | Score | Team 2 |
---|---|---|
Lincoln Red Imps | 1–4 (a.e.t.) | Drita |
Drita's win on 26 June 2018 was the first time that a team representing Kosovo had won a game in any UEFA competition.
In the qualifying and play-off rounds, teams are divided into seeded and unseeded teams based on their 2018 UEFA club coefficients,[16] and then drawn into two-legged home-and-away ties.
The draw for the first qualifying round was held on 19 June 2018.[19] The first legs were played on 10 and 11 July, and the second legs were played on 17 and 18 July 2018. The losers entered the 2018–19 UEFA Europa League second qualifying round, except for the losers of the Cork City/Legia Warsaw tie who were randomly drawn to receive a bye to the 2018–19 UEFA Europa League third qualifying round.
Team 1 | Agg. | Team 2 | 1st leg | 2nd leg |
---|---|---|---|---|
Torpedo Kutaisi | 2–4 | Sheriff Tiraspol | 2–1 | 0–3 |
Shkëndija | 5–4 | The New Saints | 5–0 | 0–4 |
Sūduva Marijampolė | 3–2 | APOEL | 3–1 | 0–1 |
Olimpija Ljubljana | 0–1 | Qarabağ | 0–1 | 0–0 |
F91 Dudelange | 2–3 | MOL Vidi | 1–1 | 1–2 |
Drita | 0–5 | Malmö FF | 0–3 | 0–2 |
Víkingur Gøta | 2–5[A] | HJK | 1–2 | 1–3 |
Ludogorets Razgrad | 9–0 | Crusaders | 7–0 | 2–0 |
Cork City | 0–4 | Legia Warsaw | 0–1 | 0–3 |
Valur | 2–3 | Rosenborg | 1–0 | 1–3 |
Kukësi | 1–1 (a) | Valletta | 0–0 | 1–1 |
Flora Tallinn | 2–7 | Hapoel Be'er Sheva | 1–4 | 1–3 |
Spartaks Jūrmala | 0–2 | Red Star Belgrade | 0–0 | 0–2 |
Alashkert | 0–6 | Celtic | 0–3 | 0–3 |
Spartak Trnava | 2–1 | Zrinjski Mostar | 1–0 | 1–1 |
Astana | 3–0 | Sutjeska Nikšić | 1–0 | 2–0 |
Notes
The second qualifying round is split into two separate sections: Champions Path (for league champions) and League Path (for league non-champions). The draw for the second qualifying round was held on 19 June 2018.[19] The first legs were played on 24 and 25 July, and the second legs were played on 31 July and 1 August 2018. The losers from both Champions Path and League Path entered the 2018–19 UEFA Europa League third qualifying round.
Team 1 | Agg. | Team 2 | 1st leg | 2nd leg |
---|---|---|---|---|
Astana | 2–1 | Midtjylland | 2–1 | 0–0 |
Ludogorets Razgrad | 0–1 | MOL Vidi | 0–0 | 0–1 |
Kukësi | 0–3 | Qarabağ | 0–0 | 0–3 |
CFR Cluj | 1–2 | Malmö FF | 0–1 | 1–1 |
Dinamo Zagreb | 7–2 | Hapoel Be'er Sheva | 5–0 | 2–2 |
Red Star Belgrade | 5–0 | Sūduva Marijampolė | 3–0 | 2–0 |
BATE Borisov | 2–1 | HJK | 0–0 | 2–1 |
Shkëndija | 1–0 | Sheriff Tiraspol | 1–0 | 0–0 |
Legia Warsaw | 1–2 | Spartak Trnava | 0–2 | 1–0 |
Celtic | 3–1 | Rosenborg | 3–1 | 0–0 |
Team 1 | Agg. | Team 2 | 1st leg | 2nd leg |
---|---|---|---|---|
PAOK | 5–1 | Basel | 2–1 | 3–0 |
Ajax | 5–1 | Sturm Graz | 2–0 | 3–1 |
The third qualifying round is split into two separate sections: Champions Path (for league champions) and League Path (for league non-champions). The draw for the third qualifying round was held on 23 July 2018.[20] The first legs were played on 7 and 8 August, and the second legs were played on 14 August 2018. The losers from Champions Path enter the 2018–19 UEFA Europa League play-off round, while the losers from League Path enter the 2018–19 UEFA Europa League group stage.
Team 1 | Agg. | Team 2 | 1st leg | 2nd leg |
---|---|---|---|---|
Celtic | 2–3 | AEK Athens | 1–1 | 1–2 |
Red Bull Salzburg | 4–0 | Shkëndija | 3–0 | 1–0 |
Red Star Belgrade | 3–2 | Spartak Trnava | 1–1 | 2–1 (a.e.t.) |
Qarabağ | 1–2 | BATE Borisov | 0–1 | 1–1 |
Astana | 0–3 | Dinamo Zagreb | 0–2 | 0–1 |
Malmö FF | 1–1 (a) | MOL Vidi | 1–1 | 0–0 |
Team 1 | Agg. | Team 2 | 1st leg | 2nd leg |
---|---|---|---|---|
Standard Liège | 2–5 | Ajax | 2–2 | 0–3 |
Benfica | 2–1 | Fenerbahçe | 1–0 | 1–1 |
Slavia Prague | 1–3 | Dynamo Kyiv | 1–1 | 0–2 |
PAOK | 3–2 | Spartak Moscow | 3–2 | 0–0 |
The play-off round was split into two separate sections: Champions Path (for league champions) and League Path (for league non-champions). The draw for the play-off round was held on 6 August 2018.[21] The first legs were played on 21 and 22 August, and the second legs were played on 28 and 29 August. The losers from both Champions Path and League Path entered the 2018–19 UEFA Europa League group stage.
Team 1 | Agg. | Team 2 | 1st leg | 2nd leg |
---|---|---|---|---|
Red Star Belgrade | 2–2 (a) | Red Bull Salzburg | 0–0 | 2–2 |
BATE Borisov | 2–6 | PSV Eindhoven | 2–3 | 0–3 |
Young Boys | 3–2 | Dinamo Zagreb | 1–1 | 2–1 |
MOL Vidi | 2–3 | AEK Athens | 1–2 | 1–1 |
Team 1 | Agg. | Team 2 | 1st leg | 2nd leg |
---|---|---|---|---|
Benfica | 5–2 | PAOK | 1–1 | 4–1 |
Ajax | 3–1 | Dynamo Kyiv | 3–1 | 0–0 |
The draw for the group stage was held on 30 August 2018 at the Grimaldi Forum in Monaco.[22] The 32 teams were drawn into eight groups of four, with the restriction that teams from the same association could not be drawn against each other. For the draw, the teams were seeded into four pots based on the following principles (introduced starting this season):[9]
In each group, teams play against each other home-and-away in a round-robin format. The group winners and runners-up advance to the round of 16, while the third-placed teams enter the 2018–19 UEFA Europa League round of 32. The matchdays are 18–19 September, 2–3 October, 23–24 October, 6–7 November, 27–28 November, and 11–12 December 2018.
The youth teams of the clubs that qualify for the group stage also participate in the 2018–19 UEFA Youth League on the same matchdays, where they compete in the UEFA Champions League Path (the youth domestic champions of the top 32 associations compete in a separate Domestic Champions Path until the play-offs).
A total of 15 national associations are represented in the group stage. 1899 Hoffenheim, Red Star Belgrade (1991 European champions) and Young Boys will make their debut appearances in the group stage (although Red Star Belgrade have appeared in the European Cup group stage).
Tiebreakers |
---|
Teams were ranked according to points (3 points for a win, 1 point for a draw, 0 points for a loss), and if tied on points, the following tiebreaking criteria were applied, in the order given, to determine the rankings (Regulations Articles 17.01):[9]
|
Pos | Team | Pld | W | D | L | GF | GA | GD | Pts | Qualification | DOR | ATM | BRU | MON | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | Borussia Dortmund | 6 | 4 | 1 | 1 | 10 | 2 | +8 | 13[a] | Advance to knockout phase | — | 4–0 | 0–0 | 3–0 | |
2 | Atlético Madrid | 6 | 4 | 1 | 1 | 9 | 6 | +3 | 13[a] | 2–0 | — | 3–1 | 2–0 | ||
3 | Club Brugge | 6 | 1 | 3 | 2 | 6 | 5 | +1 | 6 | Transfer to Europa League | 0–1 | 0–0 | — | 1–1 | |
4 | Monaco | 6 | 0 | 1 | 5 | 2 | 14 | −12 | 1 | 0–2 | 1–2 | 0–4 | — |
Pos | Team | Pld | W | D | L | GF | GA | GD | Pts | Qualification | BAR | TOT | INT | PSV | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | Barcelona | 6 | 4 | 2 | 0 | 14 | 5 | +9 | 14 | Advance to knockout phase | — | 1–1 | 2–0 | 4–0 | |
2 | Tottenham Hotspur | 6 | 2 | 2 | 2 | 9 | 10 | −1 | 8[a] | 2–4 | — | 1–0 | 2–1 | ||
3 | Inter Milan | 6 | 2 | 2 | 2 | 6 | 7 | −1 | 8[a] | Transfer to Europa League | 1–1 | 2–1 | — | 1–1 | |
4 | PSV Eindhoven | 6 | 0 | 2 | 4 | 6 | 13 | −7 | 2 | 1–2 | 2–2 | 1–2 | — |
Pos | Team | Pld | W | D | L | GF | GA | GD | Pts | Qualification | PAR | LIV | NAP | ZVE | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | Paris Saint-Germain | 6 | 3 | 2 | 1 | 17 | 9 | +8 | 11 | Advance to knockout phase | — | 2–1 | 2–2 | 6–1 | |
2 | Liverpool | 6 | 3 | 0 | 3 | 9 | 7 | +2 | 9[a] | 3–2 | — | 1–0 | 4–0 | ||
3 | Napoli | 6 | 2 | 3 | 1 | 7 | 5 | +2 | 9[a] | Transfer to Europa League | 1–1 | 1–0 | — | 3–1 | |
4 | Red Star Belgrade | 6 | 1 | 1 | 4 | 5 | 17 | −12 | 4 | 1–4 | 2–0 | 0–0 | — |
Pos | Team | Pld | W | D | L | GF | GA | GD | Pts | Qualification | POR | SCH | GAL | LOM | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | Porto | 6 | 5 | 1 | 0 | 15 | 6 | +9 | 16 | Advance to knockout phase | — | 3–1 | 1–0 | 4–1 | |
2 | Schalke 04 | 6 | 3 | 2 | 1 | 6 | 4 | +2 | 11 | 1–1 | — | 2–0 | 1–0 | ||
3 | Galatasaray | 6 | 1 | 1 | 4 | 5 | 8 | −3 | 4 | Transfer to Europa League | 2–3 | 0–0 | — | 3–0 | |
4 | Lokomotiv Moscow | 6 | 1 | 0 | 5 | 4 | 12 | −8 | 3 | 1–3 | 0–1 | 2–0 | — |
Pos | Team | Pld | W | D | L | GF | GA | GD | Pts | Qualification | BAY | AJX | BEN | AEK | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | Bayern Munich | 6 | 4 | 2 | 0 | 15 | 5 | +10 | 14 | Advance to knockout phase | — | 1–1 | 5–1 | 2–0 | |
2 | Ajax | 6 | 3 | 3 | 0 | 11 | 5 | +6 | 12 | 3–3 | — | 1–0 | 3–0 | ||
3 | Benfica | 6 | 2 | 1 | 3 | 6 | 11 | −5 | 7 | Transfer to Europa League | 0–2 | 1–1 | — | 1–0 | |
4 | AEK Athens | 6 | 0 | 0 | 6 | 2 | 13 | −11 | 0 | 0–2 | 0–2 | 2–3 | — |
Pos | Team | Pld | W | D | L | GF | GA | GD | Pts | Qualification | MC | LYO | SHK | HOF | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | Manchester City | 6 | 4 | 1 | 1 | 16 | 6 | +10 | 13 | Advance to knockout phase | — | 1–2 | 6–0 | 2–1 | |
2 | Lyon | 6 | 1 | 5 | 0 | 12 | 11 | +1 | 8 | 2–2 | — | 2–2 | 2–2 | ||
3 | Shakhtar Donetsk | 6 | 1 | 3 | 2 | 8 | 16 | −8 | 6 | Transfer to Europa League | 0–3 | 1–1 | — | 2–2 | |
4 | 1899 Hoffenheim | 6 | 0 | 3 | 3 | 11 | 14 | −3 | 3 | 1–2 | 3–3 | 2–3 | — |
Pos | Team | Pld | W | D | L | GF | GA | GD | Pts | Qualification | RMA | ROM | PLZ | CSKA | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | Real Madrid | 6 | 4 | 0 | 2 | 12 | 5 | +7 | 12 | Advance to knockout phase | — | 3–0 | 2–1 | 0–3 | |
2 | Roma | 6 | 3 | 0 | 3 | 11 | 8 | +3 | 9 | 0–2 | — | 5–0 | 3–0 | ||
3 | Viktoria Plzeň | 6 | 2 | 1 | 3 | 7 | 16 | −9 | 7[a] | Transfer to Europa League | 0–5 | 2–1 | — | 2–2 | |
4 | CSKA Moscow | 6 | 2 | 1 | 3 | 8 | 9 | −1 | 7[a] | 1–0 | 1–2 | 1–2 | — |
Pos | Team | Pld | W | D | L | GF | GA | GD | Pts | Qualification | JUV | MU | VAL | YB | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | Juventus | 6 | 4 | 0 | 2 | 9 | 4 | +5 | 12 | Advance to knockout phase | — | 1–2 | 1–0 | 3–0 | |
2 | Manchester United | 6 | 3 | 1 | 2 | 7 | 4 | +3 | 10 | 0–1 | — | 0–0 | 1–0 | ||
3 | Valencia | 6 | 2 | 2 | 2 | 6 | 6 | 0 | 8 | Transfer to Europa League | 0–2 | 2–1 | — | 3–1 | |
4 | Young Boys | 6 | 1 | 1 | 4 | 4 | 12 | −8 | 4 | 2–1 | 0–3 | 1–1 | — |
In the knockout phase, teams play against each other over two legs on a home-and-away basis, except for the one-match final.
The mechanism of the draws for each round is as follows:
Round of 16 | Quarter-finals | Semi-finals | Final (1 June – Madrid) | |||||||||||||||||
Tottenham Hotspur | 3 | 1 | 4 | |||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Borussia Dortmund | 0 | 0 | 0 | |||||||||||||||||
Tottenham Hotspur (a) | 1 | 3 | 4 | |||||||||||||||||
Manchester City | 0 | 4 | 4 | |||||||||||||||||
Schalke 04 | 2 | 0 | 2 | |||||||||||||||||
Manchester City | 3 | 7 | 10 | |||||||||||||||||
Tottenham Hotspur (a) | 0 | 3 | 3 | |||||||||||||||||
Ajax | 1 | 2 | 3 | |||||||||||||||||
Ajax | 1 | 4 | 5 | |||||||||||||||||
Real Madrid | 2 | 1 | 3 | |||||||||||||||||
Ajax | 1 | 2 | 3 | |||||||||||||||||
Juventus | 1 | 1 | 2 | |||||||||||||||||
Atlético Madrid | 2 | 0 | 2 | |||||||||||||||||
Juventus | 0 | 3 | 3 | |||||||||||||||||
Tottenham Hotspur | 0 | |||||||||||||||||||
Liverpool | 2 | |||||||||||||||||||
Manchester United (a) | 0 | 3 | 3 | |||||||||||||||||
Paris Saint-Germain | 2 | 1 | 3 | |||||||||||||||||
Manchester United | 0 | 0 | 0 | |||||||||||||||||
Barcelona | 1 | 3 | 4 | |||||||||||||||||
Lyon | 0 | 1 | 1 | |||||||||||||||||
Barcelona | 0 | 5 | 5 | |||||||||||||||||
Barcelona | 3 | 0 | 3 | |||||||||||||||||
Liverpool | 0 | 4 | 4 | |||||||||||||||||
Liverpool | 0 | 3 | 3 | |||||||||||||||||
Bayern Munich | 0 | 1 | 1 | |||||||||||||||||
Liverpool | 2 | 4 | 6 | |||||||||||||||||
Porto | 0 | 1 | 1 | |||||||||||||||||
Roma | 2 | 1 | 3 | |||||||||||||||||
Porto (a.e.t.) | 1 | 3 | 4 |
The draw for the round of 16 was held on 17 December 2018.[23] The first legs were played on 12, 13, 19 and 20 February, and the second legs were played on 5, 6, 12 and 13 March 2019.
Team 1 | Agg. | Team 2 | 1st leg | 2nd leg |
---|---|---|---|---|
Schalke 04 | 2–10 | Manchester City | 2–3 | 0–7 |
Atlético Madrid | 2–3 | Juventus | 2–0 | 0–3 |
Manchester United | 3–3 (a) | Paris Saint-Germain | 0–2 | 3–1 |
Tottenham Hotspur | 4–0 | Borussia Dortmund | 3–0 | 1–0 |
Lyon | 1–5 | Barcelona | 0–0 | 1–5 |
Roma | 3–4 | Porto | 2–1 | 1–3 (a.e.t.) |
Ajax | 5–3 | Real Madrid | 1–2 | 4–1 |
Liverpool | 3–1 | Bayern Munich | 0–0 | 3–1 |
The draw for the quarter-finals was held on 15 March 2019.[24] The first legs were played on 9 and 10 April, and the second legs were played on 16 and 17 April 2019.
Team 1 | Agg. | Team 2 | 1st leg | 2nd leg |
---|---|---|---|---|
Ajax | 3–2 | Juventus | 1–1 | 2–1 |
Liverpool | 6–1 | Porto | 2–0 | 4–1 |
Tottenham Hotspur | 4–4 (a) | Manchester City | 1–0 | 3–4 |
Manchester United | 0–4[A] | Barcelona | 0–1 | 0–3 |
Notes
The draw for the semi-finals was held on 15 March 2019 (after the quarter-final draw).[24] The first legs were played on 30 April and 1 May, and the second legs were played on 7 and 8 May 2019.
Team 1 | Agg. | Team 2 | 1st leg | 2nd leg |
---|---|---|---|---|
Tottenham Hotspur | 3–3 (a) | Ajax | 0–1 | 3–2 |
Barcelona | 3–4 | Liverpool | 3–0 | 0–4 |
The final was played on 1 June 2019 at the Wanda Metropolitano in Madrid. The "home" team (for administrative purposes) was determined by an additional draw held after the quarter-final and semi-final draws.[24]
Statistics exclude qualifying rounds and play-off round.
Rank | Player | Team | Goals | Minutes played |
---|---|---|---|---|
1 | Lionel Messi | Barcelona | 12 | 837 |
2 | Robert Lewandowski | Bayern Munich | 8 | 714 |
3 | Sergio Agüero | Manchester City | 6 | 510 |
Cristiano Ronaldo | Juventus | 749 | ||
Moussa Marega | Porto | 840 | ||
Dušan Tadić | Ajax | 1080 | ||
7 | Andrej Kramarić | 1899 Hoffenheim | 5 | 481 |
Paulo Dybala | Juventus | 518 | ||
Neymar | Paris Saint-Germain | 532 | ||
Edin Džeko | Roma | 570 | ||
Lucas Moura | Tottenham Hotspur | 725 | ||
Harry Kane | Tottenham Hotspur | 778 | ||
Raheem Sterling | Manchester City | 871 | ||
Mohamed Salah | Liverpool | 1058 |
Source:[26]
Rank | Player | Team | Assists | Minutes played |
---|---|---|---|---|
1 | Leroy Sané | Manchester City | 5 | 395 |
Luis Suárez | Barcelona | 900 | ||
Jordi Alba | Barcelona | 990 | ||
Dušan Tadić | Ajax | 1080 | ||
5 | Kevin De Bruyne | Manchester City | 4 | 247 |
Riyad Mahrez | Manchester City | 388 | ||
Carlos Soler | Valencia | 390 | ||
Edin Džeko | Roma | 570 | ||
Kylian Mbappé | Paris Saint-Germain | 701 | ||
Trent Alexander-Arnold | Liverpool | 921 |
On 2 June 2019, the UEFA technical study group selected the following 20 players as the squad of the tournament.[27]
This article uses material from the Wikipedia article "2018–19 UEFA Champions League", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia
Air sports
• Aerobatics
• Air racing
• Cluster ballooning
• Hopper ballooning
Wingsuit flying
• Gliding
• Hang gliding
• Powered hang glider
• Human powered aircraft
• Model aircraft
• Parachuting
• Banzai skydiving
• BASE jumping
• Skydiving
• Skysurfing
• Wingsuit flying
• Paragliding
• Powered paragliding
• Paramotoring
• Ultralight aviation
Archery
• Field archery
• Flight archery
• Gungdo
• Indoor archery
• Kyūdō
• Popinjay
• Target archery
Ball-over-net games
• Badminton
• Ball badminton
• Biribol
• Bossaball
• Fistball
• Footbag net
• Football tennis
• Footvolley
• Hooverball
• Jianzi
• Padel
• Peteca
• Pickleball
• Platform tennis
• Sepak takraw
• Sipa
• Throwball
• Volleyball
• Beach volleyball
• Water volleyball
• Paralympic volleyball
• Wallyball
• Ringo
Basketball family
• Basketball
• Beach basketball
• Deaf basketball
• Streetball
• Water basketball
• Wheelchair basketball
• Cestoball
• Korfball
• Netball
• Fastnet
• Indoor netball
• Ringball
• Slamball
Bat-and-ball (safe haven)
• Baseball
• Softball
• Slow pitch
• Fast-pitch softball
• 16-inch softball
• Bat and trap
• British baseball – four posts
• Brännboll – four bases
• Corkball – four bases (no base-running)
• Cricket – two creases
• Indoor cricket
• Limited overs cricket
• One Day International
• Test cricket
• Twenty20
• Danish longball
• Kickball
• Kilikiti
• Lapta – two salos (bases)
• The Massachusetts Game – four bases
• Matball
• Oina
• Old cat – variable
• Over-the-line – qv
• Palant
• Pesäpallo – four bases
• Punchball
• Rounders – four bases or posts
• Scrub baseball – four bases (not a team game per se)
• Stickball – variable
• Stool ball – two stools
• Tee-ball
• Town ball – variable
• Vigoro – two wickets
• Wireball
• Wiffleball
Baton twirling
• Baton twirling
Acro sports
• Ballet
• Dancing
• Cheerleading
• Gymnastics
Performance sports
• Drum corps
• Marching band
Board sports
• Skateboarding
• Scootering
• Casterboarding
• Freeboard (skateboard)
• Longboarding
• Streetboarding
• Skysurfing
• Streetluge
• Snowboarding
• Mountainboarding
• Sandboarding
• Snowkiting
• Surfing
• Wakesurfing
• Bodyboarding
• Riverboarding
• Skimboarding
• Windsurfing
• Wakeboarding
• Kneeboarding
• Paddleboarding
Catch games
• Dodgeball
• Ga-ga
• Keep away
• Kin-Ball
• Newcomb ball
• Quidditch
• Rundown (a.k.a. Pickle)
• Yukigassen
Climbing
• Abseiling
• Aid climbing
• Ice climbing
• Mixed climbing
• Mountaineering
• Rock climbing
• Bouldering
• Deep-water soloing
• Sport climbing
• Traditional climbing
• Other
• Canyoning (Canyoneering)
• Coasteering
• Hiking
• Rope climbing
• Pole climbing
Cycling
• Artistic cycling
• BMX
• Cyclo-cross
• Cross-country mountain biking
• Cycle polo
• Cycle speedway
• Downhill mountain biking
• Dirt jumping
• Enduro mountain biking
• Freestyle BMX
• Hardcourt Bike Polo
• Road bicycle racing
• Track cycling
• Underwater cycling
Skibob
• Skibobbing
Unicycle
• Mountain unicycling
• Unicycling
• Unicycle basketball
• Unicycle hockey
• Unicycle trials
Combat sports: wrestling and martial arts
• Aiki-jūjutsu
• Aikido
• Jujutsu
• Judo
• Brazilian jiu-jitsu
• Sambo (martial art)
• Sumo
• Wrestling
• Amateur wrestling
• Greco-Roman wrestling
• Freestyle wrestling
• Folk wrestling
• Boli Khela
• Collar-and-elbow
• Cornish wrestling
• Dumog
• Glima
• Gouren
• Kurash
• Lancashire wrestling
• Catch wrestling
• Malla-yuddha
• Mongolian wrestling
• Pehlwani
• Professional wrestling
• Schwingen
• Shuai jiao
• Ssireum
• Varzesh-e Pahlavani
• Yağlı Güreş
• Greek wrestling
Striking
• Choi Kwang-Do
• Cockfighting
• Boxing
• Bokator
• Capoeira
• Fujian White Crane
• Karate
• Kenpō
• Kickboxing
• Lethwei
• Muay Thai
• Pradal serey
• Sanshou
• Savate
• Shaolin Kung Fu
• Sikaran
• Silat
• Subak
• Taekkyeon
• Taekwondo
• Taidō
• Tang Soo Do
• Wing Chun
• Zui quan
Mixed or hybrid
• Baguazhang
• Bando
• Bartitsu
• Bujinkan
• Hapkido
• Hwa Rang Do
• Jeet Kune Do
• Kajukenbo
• Kalaripayattu
• Krav Maga
• Kuk Sool Won
• Marine Corps Martial Arts Program
• Mixed martial arts
• Northern Praying Mantis
• Ninjutsu
• Pankration
• Pencak Silat
• Sanshou
• Shidōkan Karate
• Shōrin-ryū Shidōkan
• Shoot boxing
• Shootfighting
• Shorinji Kempo
• Systema
• T'ai chi ch'uan
• Vajra-mushti
• Vale tudo
• Vovinam
• Xing Yi Quan
• Zen Bu Kan Kempo
Weapons
• Axe throwing
• Battōjutsu
• Boffer fighting
• Eskrima
• Egyptian stick fencing
• Fencing
• Gatka
• Hojōjutsu
• Iaidō
• Iaijutsu
• Jōdō
• Jogo do pau
• Jūkendō
• Jittejutsu
• Kendo
• Kenjutsu
• Krabi–krabong
• Kung fu
• Kyūdō
• Kyūjutsu
• Modern Arnis
• Naginatajutsu
• Nguni stick-fighting
• Okinawan kobudō
• Shurikenjutsu
• Silambam
• Sōjutsu
• Sword fighting
• Wushu
• Kumdo
• Wing Chun
Skirmish
• Airsoft
• Laser tag
• Paintball
Cue sports
• Carom billiards
• Three-cushion
• Five-pins
• Balkline and straight rail
• Cushion caroms
• Four-ball (yotsudama)
• Artistic billiards
• Novuss (and cued forms of carrom)
• Pocket billiards (pool)
• Eight-ball
• Blackball (a.k.a. British eight-ball pool)
• Nine-ball
• Straight pool (14.1 continuous)
• One-pocket
• Three-ball
• Seven-ball
• Ten-ball
• Rotation
• Baseball pocket billiards
• Cribbage (pool)
• Bank pool
• Artistic pool
• Trick shot competition
• Speed pool
• Bowlliards
• Chicago
• Kelly pool
• Cutthroat
• Killer
• Russian pyramid
• Snooker
• Sinuca brasileira
• Six-red snooker
• Snooker plus
• Hybrid carom–pocket games
• English billiards
• Bottle pool
• Cowboy
• Obstacle variations
• Bagatelle
• Bar billiards
• Bumper pool
• Table Sports
• Foosball
Equine sports
• Buzkashi
• Barrel racing
• Campdrafting
• Cirit
• Charreada
• Chilean rodeo
• Cross country
• Cutting
• Dressage
• Endurance riding
• English pleasure
• Equitation
• Eventing
• Equestrian vaulting
• Gymkhana
• Harness racing
• Horse racing
• Horseball
• Hunter
• Hunter-jumpers
• Jousting
• Pato
• Reining
• Rodeo
• Show jumping
• Steeplechase
• Team penning
• Tent pegging
• Western pleasure
Fishing
• Angling
• Big-game fishing
• Casting
• Noodling
• Spearfishing
• Sport fishing
• Surf fishing
• Rock fishing
• Fly fishing
• Ice fishing
Flying disc sports
• Beach ultimate
• Disc dog
• Disc golf
• Disc golf (urban)
• Dodge disc
• Double disc court
• Flutterguts
• Freestyle
• Freestyle competition
• Goaltimate
• Guts
• Hot box
• Ultimate
Football
• Ancient games
• Chinlone
• Cuju
• Episkyros
• Harpastum
• Kemari
• Ki-o-rahi
• Marn Grook
• Woggabaliri
• Yubi lakpi
• Medieval football
• Ba game
• Caid
• Calcio Fiorentino
• Camping (game)
• Chester-le-Street
• Cnapan
• Cornish hurling
• Haxey Hood
• Knattleikr
• La soule
• Lelo burti
• Mob football
• Royal Shrovetide Football
• Uppies and Downies
• Association football
• Jorkyball
• Paralympic football
• Powerchair Football
• Reduced variants
• Five-a-side football
• Beach soccer
• Futebol de Salão
• Futsal
• Papi fut
• Indoor soccer
• Masters Football
• Street football
• Freestyle football
• Keepie uppie
• Swamp football
• Three sided football
• Australian football
• Nine-a-side footy
• Rec footy
• Metro footy
• English school games
• Eton College
• Field game
• Wall game
• Harrow football
• Gaelic football
• Ladies' Gaelic football
• Gridiron football
• American football
• Eight-man football
• Flag football
• Indoor football
• Arena football
• Nine-man football
• Six-man football
• Sprint football
• Touch football
• Canadian football
• Street football (American)
• Rugby football
• Beach rugby
• Rugby league
• Masters Rugby League
• Mod league
• Rugby league nines
• Rugby league sevens
• Tag rugby
• Touch football
• Wheelchair rugby league
• Rugby union
• American flag rugby
• Mini rugby
• Rugby sevens
• Tag rugby
• Touch rugby
• Rugby tens
• Snow rugby
• Hybrid codes
• Austus
• Eton wall game
• International rules football
• Samoa rules
• Speedball
• Universal football
• Volata
Golf
• Miniature golf
• Match play
• Skins game
• Speed golf
• Stroke play
• Team play
• Shotgun start
Gymnastics
• Acrobatic gymnastics
• Aerobic gymnastics
• Artistic gymnastics
• Balance beam
• Floor
• High bar
• Parallel bars
• Pommel horse
• Still rings
• Uneven bars
• Vault
• Juggling
• Rhythmic gymnastics
• Ball
• Club
• Hoop
• Ribbon
• Rope
• Rope jumping
• Slacklining
• Trampolining
• Trapeze
• Flying trapeze
• Static trapeze
• Tumbling
Handball family
• Goalball
• Hitbal
• Tchoukball
• Team handball
• Beach handball
• Czech handball
• Field handball
• Torball
• Water polo
Hunting
• Beagling
• Big game hunting
• Deer hunting
• Fox hunting
• Hare coursing
• Wolf hunting
Ice sports
• Bandy
• Rink bandy
• Broomball
• Curling
• Ice hockey
• Ringette
• Ice yachting
• Figure skating
Kite sports
• Kite buggy
• Kite fighting
• Kite landboarding
• Kitesurfing
• Parasailing
• Snow kiting
• Sport kite (Stunt kite)
Mixed discipline
• Adventure racing
• Biathlon
• Duathlon
• Decathlon
• Heptathlon
• Icosathlon
• Modern pentathlon
• Pentathlon
• Tetrathlon
• Triathlon
Orienteering family
• Geocaching
• Orienteering
• Rogaining
• Letterboxing
• Waymarking
Pilota family
• American handball
• Australian handball
• Basque pelota
• Jai alai
• Fives
• Eton Fives
• Rugby Fives
• Frisian handball
• Four square
• Gaelic handball
• Jeu de paume
• Palla
• Patball
• Valencian pilota
Racquet (or racket) sports
• Badminton
• Ball badminton
• Basque pelota
• Frontenis
• Xare
• Beach tennis
• Fives
• Matkot
• Padel
• Paleta Frontón
• Pelota mixteca
• Pickleball
• Platform tennis
• Qianball
• Racketlon
• Racquetball
• Racquets
• Real tennis
• Soft tennis
• Speed-ball
• Speedminton
• Squash
• Hardball squash
• Squash tennis
• Stické
• Table tennis
• Tennis
Remote control
• Model aerobatics
• RC racing
• Robot combat
• Slot car racing
Rodeo-originated
• Bullriding
• Barrel Racing
• Bronc Riding
• Saddle Bronc Riding
• Roping
• Calf Roping
• Team Roping
• Steer Wrestling
• Goat Tying
Running
• Endurance
• 5K run
• 10K run
• Cross-country running
• Half marathon
• Marathon
• Road running
• Tower running
• Ultramarathon
• Sprint
• Hurdles
Sailing / Windsurfing
• Ice yachting
• Land sailing
• Land windsurfing
• Sailing
• Windsurfing
• Kiteboarding
• Dinghy sailing
Snow sports
• Alpine skiing
• Freestyle skiing
• Nordic combined
• Nordic skiing
• Cross-country skiing
• Telemark skiing
• Ski jumping
• Ski touring
• Skijoring
• Speed skiing
Sled sports
• Bobsleigh
• Luge
• Skibobbing
• Skeleton
• Toboggan
Shooting sports
• Clay pigeon shooting
• Skeet shooting
• Trap shooting
• Sporting clays
• Target shooting
• Field target
• Fullbore target rifle
• High power rifle
• Benchrest shooting
• Metallic silhouette
• Practical shooting
• Cowboy action shooting
• Metallic silhouette shooting
Stacking
• Card stacking
• Dice stacking
• Sport stacking
Stick and ball games
• Hornussen
Hockey
• Hockey
• Ball hockey
• Bando
• Bandy
• Rink bandy
• Broomball
• Moscow broomball
• Field hockey
• Indoor field hockey
• Floorball
• Ice hockey
Ice hockey
• Pond hockey
• Power hockey
• Ringette
• Sledge hockey
• Underwater ice hockey
• Roller hockey
• Inline hockey
• Roller hockey (Quad)
• Skater hockey
• Rossall Hockey
• Spongee
• Street hockey
• Underwater hockey
• Unicycle hockey
Hurling and shinty
• Cammag
• Hurling
• Camogie
• Shinty
• Composite rules shinty-hurling
Lacrosse
• Lacrosse
• Box lacrosse
• Field lacrosse
• Women's lacrosse
• Intercrosse
Polo
• Polo
• Bicycle polo
• Canoe polo
• Cowboy polo
• Elephant polo
• Horse polo
• Segway polo
• Yak polo
Street sports
• Free running
• Freestyle footbag
• Freestyle football
• Powerbocking
• Parkour
• Scootering
• Street workout
Tag games
• British bulldogs (American Eagle)
• Capture the flag
• Hana Ichi Monme
• Hide and seek
• Jugger
• Kabaddi
• Kho kho
• Kick the can
• Oztag
• Red rover
• Tag
Walking
• Hiking
• Backpacking (wilderness)
• Racewalking
• Bushwhacking
• Walking
Wall-and-ball
• American handball
• Australian handball
• Basque pelota
• Butts Up
• Chinese handball
• Fives
• Gaelic handball
• International fronton
• Jorkyball
• Racquetball
• Squash
• Squash tennis
• Suicide (game)
• Valencian frontó
• Wallball
• Wallyball
Aquatic & paddle sports
• Creeking
• Flyak
• Freeboating
• Sea kayaking
• Squirt boating
• Surf kayaking
• Whitewater kayaking
Rafting
• Rafting
• White water rafting
Rowing
• Rowing (sport)
• Gig racing
• Coastal and ocean rowing
• Surfboat
• Single scull
Other paddling sports
• Dragon boat racing
• Stand up paddle boarding
• Water polo
• Canoe polo
• Waboba
Underwater
• Underwater football
• Underwater rugby
• Underwater hockey
Competitive swimming
• Backstroke
• Breaststroke
• Butterfly stroke
• Freestyle swimming
• Individual medley
• Synchronized swimming
• Medley relay
Kindred activities
• Bifins (finswimming)
• Surface finswimming
Subsurface and recreational
• Apnoea finswimming
• Aquathlon (underwater wrestling)
• Freediving
• Immersion finswimming
• Scuba diving
• Spearfishing
• Snorkelling
• Sport diving (sport)
• Underwater hockey
• Underwater orienteering
• Underwater photography (sport)
• Underwater target shooting
Diving
• Cliff diving
• Diving
Weightlifting
• Basque traditional weightlifting
• Bodybuilding
• Highland games
• Olympic weightlifting
• Powerlifting
• Strength athletics (strongman)
• Steinstossen
Motorized sports
• Autocross (a.k.a. Slalom)
• Autograss
• Banger racing
• Board track racing
• Demolition derby
• Desert racing
• Dirt track racing
• Drag racing
• Drifting
• Folkrace
• Formula racing
• Formula Libre
• Formula Student
• Hillclimbing
• Ice racing
• Kart racing
• Land speed records
• Legends car racing
• Midget car racing
• Monster truck
• Mud bogging
• Off-road racing
• Pickup truck racing
• Production car racing
• Race of Champions
• Rally raid
• Rallycross
• Rallying
• Regularity rally
• Road racing
• Short track motor racing
• Snowmobile racing
• Sports car racing
• Sprint car racing
• Street racing
• Stock car racing
• Time attack
• Tractor pulling
• Touring car racing
• Truck racing
• Vintage racing
• Wheelstand competition
Motorboat racing
• Drag boat racing
• F1 powerboat racing
• Hydroplane racing
• Jet sprint boat racing
• Offshore powerboat racing
• Personal water craft
Motorcycle racing
• Auto Race
• Board track racing
• Cross-country rally
• Endurance racing
• Enduro
• Freestyle motocross
• Grand Prix motorcycle racing
• Grasstrack
• Hillclimbing
• Ice racing
• Ice speedway
• Indoor enduro
• Motocross
• Motorcycle drag racing
• Motorcycle speedway
• Off-roading
• Rally raid
• Road racing
• Superbike racing
• Supercross
• Supermoto
• Supersport racing
• Superside
• Track racing
• Trial
• TT racing
• Free-style moto
Marker sports
• Airsoft
• Archery
• Paintball
• Darts
Musical sports
• Color guard
• Drum corps
• Indoor percussion
• Marching band
Fantasy sports
• Quidditch
• Hunger Games(Gladiating)
• Pod Racing
• Mortal Kombat(MMA)
Other
• Stihl Timbersports Series
• Woodsman
Overlapping sports
• Tennis
• Polocrosse
• Badminton
• Polo
Skating sports
• Aggressive inline skating
• Artistic roller skating
• Figure skating
• Freestyle slalom skating
• Ice dancing
• Ice skating
• Inline speed skating
• Rinkball
• Rink hockey
• Roller derby
• Roller skating
• Short track speed skating
• Skater hockey
• Speed skating
• Synchronized skating
Freestyle skiing
• Snowboarding
• Ski flying
• Skibob
• Snowshoeing
• Skiboarding