Our 3D CAD supplier models have been moved to 3Dfindit.com, the new visual search engine for 3D CAD, CAE & BIM models.
You can log in there with your existing account of this site.
The content remains free of charge.
Licensed under Creative Commons Attribution 2.0 (Carl Montgomery).
Chernobyl Nuclear Power Plant Sarcophagus | |
---|---|
Ukrainian: Укриття Чорнобильської АЕС | |
The sarcophagus in 2006. The tall chimney is an original part of the reactor building. | |
Location in Ukraine | |
Alternative names | Chernobyl Nuclear Power Plant Shelter Structure |
General information | |
Status | Deteriorated; succeeded by Chernobyl New Safe Confinement |
Type | Confinement shelter |
Location | Covering Reactor 4 of the Chernobyl Nuclear Power Plant, within the Chernobyl Exclusion Zone, near Pripyat |
Country | Ukraine |
Coordinates | 51°23′23″N 30°05′56″E / 51.3896°N 30.0990°E / 51.3896; 30.0990Coordinates: 51°23′23″N 30°05′56″E / 51.3896°N 30.0990°E / 51.3896; 30.0990 |
Construction started | June 1986 |
Completed | November 1986 |
Demolished | To start in 2019 (estimated) |
The Chernobyl Nuclear Power Plant sarcophagus or Shelter Structure (Ukrainian: Об'єкт "Укриття") is a massive steel and concrete structure covering the nuclear reactor number 4 building of the Chernobyl Nuclear Power Plant. It was designed to limit radioactive contamination of the environment following the 1986 Chernobyl disaster, by encasing the most dangerous area and protecting it from climate exposure.[1][2] It is located within a large restricted area known as the Chernobyl Exclusion Zone.
The original Russian name is Объект "Укрытие" (Obyekt Ukrytiye),[3] which means sheltering or covering, as opposed to sarcophagus.[2]
The sarcophagus locked in 200 tons of radioactive corium, 30 tons of highly contaminated dust and 16 tons of uranium and plutonium.[1]
In 1996, it was deemed impossible to repair the inside of the sarcophagus as radiation levels were estimated to be as high as 10000 röntgens per hour (normal background radiation in cities is usually around 20–50 microröntgens per hour, and a lethal dose is 500 röntgens over 5 hours).[4] A decision to replace the sarcophagus with the New Safe Confinement was taken, and a project to construct the enclosure has since been completed.
This section needs additional citations for verification. Please help improve this article by adding citations to reliable sources. Unsourced material may be challenged and removed. Find sources: "Chernobyl Nuclear Power Plant sarcophagus" – news · newspapers · books · scholar · JSTOR (May 2017) (Learn how and when to remove this template message) |
The design of the sarcophagus started on May 20, 1986, 24 days after the disaster. Subsequent construction lasted for 206 days, from June to late November of the same year.[2] The first task before construction started was to build a cooling slab under the reactor to prevent the hot nuclear fuel from burning a hole in the base. Coal miners were called up to dig the necessary tunnel below the reactor and by June 24, 1986, four hundred coal miners had dug the 168-metre (551 ft) long tunnel.[5] When the building became overly radioactive, it became impossible to directly screw down the nuts and bolts or apply any direct welding to the sarcophagus, so this work was done by robots.[1] The seams of the sarcophagus, however, were not properly sealed.
The entire construction process consisted of eight stages: clearing and concreting of territory around reactor unit 4, erection of initial reinforced concrete protective walls around the perimeter, construction of separation walls between units 3 and 4, cascade wall construction, covering of the turbine hall, mounting of a high-rise buttress wall, erection of supports and installation of a reactor compartment covering and finally the installation of a ventilation system.
More than 400000 m3 of concrete and 7,300 tonnes of metal framework were used during the erection of the sarcophagus.[2] The building ultimately enclosed 740000 m3 of heavily contaminated debris inside,[1] together with contaminated soil.[5] On October 11, 1986 the Soviet Governmental Commission accepted a report entitled "Conclusion on Reliability and Durability of a Covering Constructions and Radiation Safety of Chernobyl NPP Unit 4 Reactor Compartment".[6][verification needed] The sarcophagus has over 60 bore holes to allow observation of the interior of the core.[7] In many places the structure was designed to have ventilation shafts to allow some convection inside.[7] Filtration systems have been put in place so that no radioactive material will escape through these holes.[7]
The present shelter is constructed on top of the ruins of the reactor building. The two "Mammoth Beams" that support the roof of the shelter rest partly on the structurally unsound west wall of the reactor building that was damaged by the accident.[8] The western end of the shelter roof is supported by a wall at a point designated axis 50. This wall is reinforced concrete and was cracked by the accident.
The DSSS is a yellow steel object that has been placed next to the wrecked reactor; it is 63 meters (207 ft) tall and has a series of cantilevers that extend through the western buttress wall, and is intended to stabilize the sarcophagus.[9] This was done because if the wall of the reactor building or the roof of the shelter were to collapse, then large amounts of radioactive dust and particles would be released directly into the atmosphere, resulting in a large new release of radioactivity into the environment. In December 2006 the "Designed Stabilisation Steel Structure" (DSSS) was extended until 50% of the roof load (about 400 tons) was transferred from the axis 50 wall to the DSSS.[citation needed]
A further threat to the shelter is the concrete slab that formed the Upper Biological Shield (UBS), situated above the reactor prior to the accident.[citation needed] This concrete slab was thrown upwards by the explosion in the reactor core and now rests at approximately 15° from vertical. The position of the upper bioshield is considered inherently unsafe, as only debris supports it in its nearly upright position. A collapse of the bioshield would further exacerbate the dust conditions in the shelter, possibly spreading some quantity of radioactive materials out of the shelter, and could damage the shelter itself. The UBS is a disk 15 meters in diameter, weighing 1000 tons and consisting of 2000 cubes, each located above a fuel channel. The shield, called the pig's nose (Пятачок: Pyatachok) before the disaster, was afterwards named Component E and nicknamed Elena. The twisted fuel bundles still attached to it are called Elena's hair.[10][11][12]
On December 22, 1988, Soviet scientists announced that the sarcophagus would only last 20–30 years before requiring restorative maintenance work. In 1998, with the help of the European Bank for Reconstruction and Development, a conservation programme was completed which included securing the roof beams from collapsing. Nonetheless, the rain-induced corrosion of supporting beams still threatens the sarcophagus' integrity.[5] It was revealed that the water is leaking through the sarcophagus via holes in its roof, becoming radioactively contaminated, and then seeping through the reactor's floor into the soil.[5]
A new containment device will allow the sarcophagus to be dismantled and radioactive material to be removed.[13] The New Safe Confinement was expected to replace the existing sarcophagus in 2015. However, delays and a €100 million funding gap caused a yearlong delay, before being moved into place in November 2016.
As of April of 2019, the building is undergoing testing of its installed systems.
People | |||||||
---|---|---|---|---|---|---|---|
Places |
| ||||||
Works | |||||||
Organisations | |||||||
Related articles | |||||||
This article uses material from the Wikipedia article "Chernobyl Nuclear Power Plant sarcophagus", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia
3D - 3D Model - 3D CAD - 3D Building - 3D monument - 3D Map - 3D City - 3D GIS - LIDAR - CityGML - Paris London Berlin Rome Sydney Barcelona Vienna Wien Budapest Madrid London