powered by CADENAS

Social Share

Turbo generator (5864 views - Electrical Engineering)

A turbo generator set or turbine generator set is the compound of a steam turbine or gas turbine shaft-connected to a fast running electric generator for the generation of electric power. Large steam-powered turbo generators provide the majority of the world's electricity and are also used by steam-powered turbo-electric ships.Small turbo-generators with gas turbines are often used as auxiliary power units (APU, mainly for aircraft). For base loads diesel generators or gas engines are usually preferred, since they offer better fuel efficiency, however, such stationary engines have a lower power density and are built only up to about 10 MW power per unit. The efficiency of larger gas turbines (50 MW or more) can be enhanced by using a combined cycle, where the remaining energy of hot exhaust gases is used to generate steam which drives another steam turbine on same shaft or a separate generator set.
Go to Article

Explanation by Hotspot Model

Turbo generator

Turbo generator

A turbo generator set or turbine generator set is the compound of a steam turbine or gas turbine shaft-connected to a fast running electric generator for the generation of electric power. Large steam-powered turbo generators provide the majority of the world's electricity and are also used by steam-powered turbo-electric ships.[1]

Small turbo-generators with gas turbines are often used as auxiliary power units (APU, mainly for aircraft). For base loads diesel generators or gas engines are usually preferred, since they offer better fuel efficiency, however, such stationary engines have a lower power density and are built only up to about 10 MW power per unit.

The efficiency of larger gas turbines (50 MW or more) can be enhanced by using a combined cycle, where the remaining energy of hot exhaust gases is used to generate steam which drives another steam turbine on same shaft or a separate generator set.

History

The first turbo-generators were water turbines which propelled electric generators. Irish engineer Charles Algernon Parsons demonstrated a DC steam-powered turbogenerator using a dynamo in 1887.[2] and by 1901 had supplied the first large industrial AC turbogenerator of megawatt power to a plant in Eberfeld, Germany.[3]

Turbo generators were also used on steam locomotives as a power source for coach lighting and water pumps for heating systems.

Construction features

Unlike hydraulic turbines which usually operate at lower speeds (100 to 600 rpm), the efficiency of a steam turbine is higher at higher speeds and therefore a turbo generator is used for steam turbines. The rotor of a turbo generator is a non-salient pole type usually with two poles.[4]

The normal speed of a turbo generator is 1500 or 3000 rpm with four or two poles at 50 Hz (1800 or 3600 rpm with four or two poles at 60 Hz). Salient rotors will be very noisy and with a lot of windage loss. The rotating parts of a turbo generator are subjected to high mechanical stresses because of the high operation speed. To make the rotor mechanically resistant in large turbo-alternators, the rotor is normally forged from solid steel and alloys like chromium-nickel-steel or chromium-nickel-molybdenum are used. The overhang of windings at the periphery will be secured by steel retaining rings. Heavy non-magnetic metal wedges on top of the slots hold the field windings against centrifugal forces. Hard composition insulating materials, like mica and asbestos, are normally used in the slots of rotor. These material can withstand high temperatures and high crushing forces.[5]

The stator of large turbo generators may be built of two or more parts while in smaller turbo-generators it is built up in one complete piece.[6]

Hydrogen-cooled turbo generator

Based on the air-cooled turbo generator, gaseous hydrogen first went into service as the coolant in a hydrogen-cooled turbo generator in October 1937, at the Dayton Power & Light Co. in Dayton, Ohio.[7] Hydrogen is used as the coolant in the rotor and sometimes the stator, allowing an increase in specific utilization and a 99.0% efficiency. Because of the high thermal conductivity, high specific heat and low density of hydrogen gas, this is the most common type in its field today. The hydrogen can be manufactured on-site by electrolysis.

The generator is hermetically sealed to prevent escape of the hydrogen gas. The absence of oxygen in the atmosphere within significantly reduces the damage of the windings insulation by eventual corona discharges. The hydrogen gas is circulated within the rotor enclosure, and cooled by a gas-to-water heat exchanger.[8]

Electric Turbo Compound (ETC)

Electric Turbo Compounding (ETC) is a technology solution to the challenge of improving the fuel efficiency of gas and diesel engines by recovering waste energy from the exhaust gases.[9]

See also



This article uses material from the Wikipedia article "Turbo generator", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia

Electrical Engineering

EPLAN, Aucotec, CAE, AutoCAD Electrical, IGE XAO, ElCAD, 2D drawings, 2D symbols, 3D content, 3D catalog, EPLAN Electric P8, Zuken E3, schematics, dataportal, data portal, wscad universe, electronic, ProPanel3D, .EDZ, eClass Advanced, eCl@ss Advanced