Our 3D CAD supplier models have been moved to 3Dfindit.com, the new visual search engine for 3D CAD, CAE & BIM models.
You can log in there with your existing account of this site.
The content remains free of charge.
Licensed under Creative Commons Zero, Public Domain Dedication (AlfvanBeem).
A glider or sailplane is a type of glider aircraft used in the leisure activity and sport of gliding.[1][2] This unpowered aircraft uses naturally occurring currents of rising air in the atmosphere to remain airborne. Gliders are aerodynamically streamlined and are capable of gaining altitude and remaining airborne, and maintaining forward motion.
Gliders benefit from producing the least drag for any given amount of lift, and this is best achieved with long, thin wings, a fully faired narrow cockpit and a slender fuselage. Aircraft with these features are able to soar - climb efficiently in rising air produced by thermals or hills. In still air, gliders can glide long distances at high speed with a minimum loss of height in between.
Gliders have rigid wings and either skids or undercarriage.[2] In contrast hang gliders and paragliders use the pilot's feet for the start of the launch and for the landing. These latter types are described in separate articles, though their differences from gliders are covered below. Gliders are usually launched by winch or aerotow, though other methods: auto tow and bungee, are occasionally used.
Some gliders do not soar and are simply engineless aircraft towed by another aircraft to a desired destination and then cast off for landing. Military gliders (such as those used on D-Day) are single-use only, and are abandoned after landing, having served their purpose.
Motor gliders are gliders with engines which can be used for extending a flight and even, in some cases, for take-off. Some high-performance motor gliders (known as "self-sustaining" gliders) may have an engine-driven retractable propeller which can be used to sustain flight. Other motor gliders have enough thrust to launch themselves before the engine is retracted and are known as "self-launching" gliders. Another type is the self-launching "touring motor glider", where the pilot can switch the engine on and off in flight without retracting their propellers.[3]
Sir George Cayley's gliders achieved brief wing-borne hops from around 1849.[4] In the 1890s, Otto Lilienthal built gliders using weight shift for control. In the early 1900s, the Wright Brothers built gliders using movable surfaces for control. In 1903, they successfully added an engine.
After World War I gliders were first built for sporting purposes in Germany. Germany's strong links to gliding were to a large degree due to post-WWI regulations forbidding the construction and flight of motorised planes in Germany, so the country's aircraft enthusiasts often turned to gliders[5] and were actively encouraged by the German government, particularly at flying sites suited to gliding flight like the Wasserkuppe.[6] The sporting use of gliders rapidly evolved in the 1930s and is now their main application. As their performance improved, gliders began to be used for cross-country flying and now regularly fly hundreds or even thousands of kilometres in a day[7][8] if the weather is suitable.
Early gliders had no cockpit and the pilot sat on a small seat located just ahead of the wing. These were known as "primary gliders" and they were usually launched from the tops of hills, though they are also capable of short hops across the ground while being towed behind a vehicle. To enable gliders to soar more effectively than primary gliders, the designs minimized drag. Gliders now have very smooth, narrow fuselages and very long, narrow wings with a high aspect ratio and winglets.
The early gliders were made mainly of wood with metal fastenings, stays and control cables. Later fuselages made of fabric-covered steel tube were married to wood and fabric wings for lightness and strength. New materials such as carbon-fiber, fiber glass and Kevlar have since been used with computer-aided design to increase performance. The first glider to use glass-fiber extensively was the Akaflieg Stuttgart FS-24 Phönix which first flew in 1957. This material is still used because of its high strength to weight ratio and its ability to give a smooth exterior finish to reduce drag. Drag has also been minimized by more aerodynamic shapes and retractable undercarriages. Flaps are fitted to the trailing edges of the wings on some gliders to minimize the drag from the tailplane at all speeds.
With each generation of materials and with the improvements in aerodynamics, the performance of gliders has increased. One measure of performance is the glide ratio. A ratio of 30:1 means that in smooth air a glider can travel forward 30 meters while losing only 1 meter of altitude. Comparing some typical gliders that might be found in the fleet of a gliding club – the Grunau Baby from the 1930s had a glide ratio of just 17:1, the glass-fiber Libelle of the 1960s increased that to 39:1, and modern flapped 18 meter gliders such as the ASG29 have a glide ratio of over 50:1. The largest open-class glider, the eta, has a span of 30.9 meters and has a glide ratio over 70:1. Compare this to the Gimli Glider, a Boeing 767 which ran out of fuel mid-flight and was found to have a glide ratio of 12:1, or to the Space Shuttle with a glide ratio of 4.5:1.[9]
Due to the critical role that aerodynamic efficiency plays in the performance of a glider, gliders often have aerodynamic features seldom found in other aircraft. The wings of a modern racing glider have a specially designed low-drag laminar flow airfoil. After the wings' surfaces have been shaped by a mold to great accuracy, they are then highly polished. Vertical winglets at the ends of the wings are computer-designed to decrease drag and improve handling performance. Special aerodynamic seals are used at the ailerons, rudder and elevator to prevent the flow of air through control surface gaps. Turbulator devices in the form of a zig-zag tape or multiple blow holes positioned in a span-wise line along the wing are used to trip laminar flow air into turbulent flow at a desired location on the wing. This flow control prevents the formation of laminar flow bubbles and ensures the absolute minimum drag. Bug-wipers may be installed to wipe the wings while in flight and remove insects that are disturbing the smooth flow of air over the wing.
Modern competition gliders carry jettisonable water ballast (in the wings and sometimes in the vertical stabilizer). The extra weight provided by the water ballast is advantageous if the lift is likely to be strong, and may also be used to adjust the glider's center of mass. Moving the center of mass toward the rear by carrying water in the vertical stabilizer reduces the required down-force from the horizontal stabilizer and the resultant drag from that down-force. Although heavier gliders have a slight disadvantage when climbing in rising air, they achieve a higher speed at any given glide angle. This is an advantage in strong conditions when the gliders spend only a small amount of time climbing in thermals. The pilot can jettison the water ballast before it becomes a disadvantage in weaker thermal conditions. Another use of water ballast is to dampen air turbulence such as might be encountered during ridge soaring. To avoid undue stress on the airframe, gliders must jettison any water ballast before landing.
Most gliders are built in Europe and are designed to EASA Certification Specification CS-22 (previously Joint Aviation Requirements-22). These define minimum standards for safety in a wide range of characteristics such as controllability and strength. For example, gliders must have design features to minimize the possibility of incorrect assembly (gliders are often stowed in disassembled configuration, with at least the wings being detached). Automatic connection of the controls during rigging is the common method of achieving this.
The two most common methods of launching gliders are by aerotow and by winch.[10] When aerotowed, the glider is towed behind a powered aircraft using a rope about 60 meters (about 200 ft) long. The glider pilot releases the rope after reaching the desired altitude. However, the rope can be released by the towplane also in case of emergency. Winch launching uses a powerful stationary engine located on the ground at the far end of the launch area. The glider is attached to one end of 800–1200 metres (about 2,500–4,000 ft) of cable and the winch rapidly winds it in. The glider can gain about 900–3000 feet (about 300–900 metres) of height with a winch launch, depending on the head wind. Less often, automobiles are used to pull gliders into the air, by pulling them directly or through the use of a reverse pulley in a similar manner to the winch launch. Elastic ropes (known as bungees) are occasionally used at some sites to launch gliders from slopes, if there is sufficient wind blowing up the hill. Bungee launching was the predominant method of launching early gliders. Some modern gliders can self-launch with the use of retractable engines and/or propellers, which can also be used to sustain flight once airborne (see motor glider).
Once launched, gliders try to gain height using thermals, ridge lift, lee waves or convergence zones and can remain airborne for hours. This is known as "soaring". By finding lift sufficiently often, experienced pilots fly cross-country, often on pre-declared tasks of hundreds of kilometers, usually back to the original launch site. Cross-country flying and aerobatics are the two forms of competitive gliding. For information about the forces in gliding flight, see lift-to-drag ratio.
Pilots need some form of control over the glide slope to land the glider. In powered aircraft, this is done by reducing engine thrust. In gliders, other methods are used to either reduce the lift generated by the wing, increase the drag of the entire glider, or both. Glide slope is the distance traveled for each unit of height lost. In a steady wings-level glide with no wind, glide slope is the same as the lift/drag ratio (L/D) of the glider, called "L-over-D". Reducing lift from the wings and/or increasing drag will reduce the L/D allowing the glider to descend at a steeper angle with no increase in airspeed. Simply pointing the nose downwards only converts altitude into a higher airspeed with a minimal initial reduction in total energy. Gliders, because of their long low wings, create a high ground effect which can significantly increase the glide angle and make it difficult to bring the glider to Earth in a short distance.
Early glider designs used skids for landing, but modern types generally land on wheels. Some of the earliest gliders used a dolly with wheels for taking off and the dolly was jettisoned as the glider left the ground, leaving just the skid for landing. A glider may be designed so the center of gravity (CG) is behind the main wheel so the glider sits nose high on the ground. Other designs may have the CG forward of the main wheel so the nose rests on a nose-wheel or skid when stopped. Skids are now mainly used only on training gliders such as the Schweizer SGS 2–33. Skids are around 100mm (3 inches) wide by 900mm (3 feet) long and run from the nose to the main wheel. Skids help with braking after landing by allowing the pilot to put forward pressure on the control stick, thus creating friction between the skid and the ground. The wing tips also have small skids or wheels to protect the wing tips from ground contact.
In most high performance gliders the undercarriage can be raised to reduce drag in flight and lowered for landing. Wheel brakes are provided to allow stopping once on the ground. These may be engaged by fully extending the spoilers/air-brakes or by using a separate control. Although there is only a single main wheel, the glider's wing can be kept level by using the flight controls until it is almost stationary.
Pilots usually land back at the airfield from which they took off, but a landing is possible in any flat field about 250 metres long. Ideally, should circumstances permit, a glider would fly a standard pattern, or circuit, in preparation for landing, typically starting at a height of 300 metres (1,000 feet). Glide slope control devices are then used to adjust the height to assure landing at the desired point. The ideal landing pattern positions the glider on final approach so that a deployment of 30–60% of the spoilers/dive brakes/flaps brings it to the desired touchdown point. In this way the pilot has the option of opening or closing the spoilers/air-brakes to extend or steepen the descent to reach the touchdown point. This gives the pilot wide safety margins should unexpected events occur.
In addition to an altimeter, compass, and an airspeed indicator, gliders are often equipped with a variometer, turn and bank indicator and an airband radio (transceiver), each of which may be required in some countries. An Emergency Position-Indicating Radio Beacon (ELT) may also be fitted into the glider to reduce search and rescue time in case of an accident.
Much more than in other types of aviation, glider pilots depend on the variometer, which is a very sensitive vertical speed indicator, to measure the climb or sink rate of the plane. This enables the pilot to detect minute changes caused when the glider enters rising or sinking air masses. Both mechanical and electronic 'varios' are usually fitted to a glider. The electronic variometers produce a modulated sound of varying amplitude and frequency depending on the strength of the lift or sink, so that the pilot can concentrate on centering a thermal, watching for other traffic, on navigation, and weather conditions. Rising air is announced to the pilot as a rising tone, with increasing pitch as the lift increases. Conversely, descending air is announced with a lowering tone, which advises the pilot to escape the sink area as soon as possible. (Refer to the variometer article for more information).
Gliders' variometers are sometimes fitted with mechanical devices such as a "MacCready Ring" to indicate the optimal speed to fly for given conditions. These devices are based on the mathematical theory attributed to Paul MacCready[11] though it was first described by Wolfgang Späte in 1938.[12] MacCready theory solves the problem of how fast a pilot should cruise between thermals, given both the average lift the pilot expects in the next thermal climb, as well as the amount of lift or sink encountered in cruise mode. Electronic variometers make the same calculations automatically, after allowing for factors such as the glider's theoretical performance, water ballast, headwinds/tailwinds and insects on the leading edges of the wings.
Soaring flight computers, often used in combination with PDAs running specialized soaring software, have been designed for use in gliders. Using GPS technology in conjunction with a barometric device these tools can:
After the flight the GPS data may be replayed on computer software for analysis and to follow the trace of one or more gliders against a backdrop of a map, an aerial photograph or the airspace.
Because collision with other gliders is a risk, the anti-collision device FLARM is becoming increasingly common in Europe and Australia. In the longer term, gliders may eventually be required in some European countries to fit transponders once devices with low power requirements become available.
So that ground-based observers may identify gliders in flight or in gliding competition, registration marks ("insignias" or "competition numbers" or "contest ID") are displayed in large characters on the underside of a single wing, and also on the fin and rudder. Registration marks are assigned by gliding associations such as the US Soaring Society of America, and are unrelated to national registrations issued by entities such as the US Federal Aviation Administration.[13] This need for visual ID has somewhat been supplanted by GPS position recording. Insignias are useful in two ways: First, they are used in radio communications between gliders, as pilots use their competition number as their call signs. Secondly, to easily tell a glider's contest ID when flying in close proximity to one another to alert them of potential dangers. For example, during gatherings of multiple gliders within thermals (known as "gaggles"), one pilot might report "Six-Seven-Romeo I am right below you".
Fibreglass gliders are invariably painted white to minimise their skin temperature in sunlight. Fibreglass resin loses strength as its temperature rises into the range achievable in direct sun on a hot day. Color is not used except for a few small bright patches on wing tips; these patches (typically orange or red) improving a glider's visibility to pilots while in flight. Such patches are obligatory for mountain flying in France.[14] Non-fibreglass gliders made of aluminum and wood are not so subject to deterioration at higher temperatures and are often quite brightly painted.
There is sometimes confusion about gliders, hang gliders and paragliders. In particular, paragliders and hang gliders are both foot-launched. The main differences between the types are:
Paragliders | Hang gliders | Gliders/Sailplanes | |
---|---|---|---|
Undercarriage | pilot's legs used for take-off and landing | pilot's legs used for take-off and landing | aircraft takes off and lands using a wheeled undercarriage or skids |
Wing structure | entirely flexible, with shape maintained purely by the pressure of air flowing into and over the wing in flight and the tension of the lines | generally flexible but supported on a rigid frame which determines its shape (note that rigid-wing hang gliders also exist) | rigid wing surface which totally encases wing structure |
Pilot position | sitting in a harness | usually lying prone in a cocoon-like harness suspended from the wing; seated and supine are also possible | sitting in a seat with a harness, surrounded by a crash-resistant structure |
Speed range (stall speed – max speed) |
slower – typically 25 to 60km/h for recreational gliders (over 50km/h requires use of speed bar),[15] hence easier to launch and fly in light winds; least wind penetration; pitch variation can be achieved with the controls | faster - stall speed about 30km/h. Never exceed speed up to 90km/h[citation needed] | maximum speed up to about 280 km/h (170 mph);[16] stall speed typically 65 km/h (40mph);[16] able to fly in windier turbulent conditions and can outrun bad weather; exceptional penetration into the wind |
Maximum glide ratio | about 10, relatively poor glide performance makes long distance flights more difficult; current (as of May 2017[update]) world record is 564 kilometres (350 mi)[17] | 10 (beginners hang glider), 15 (competition flex wing hang glider), 19 (rigid wing hang glider)[citation needed] | open class sailplanes – typically around 60:1, but in more common 15–18 meter span aircraft, glide ratios are between 38:1 and 52:1;[18] high glide performance enabling long distance flight, with 3,000 kilometres (1,900 mi) being current (as of November 2010[update]) record[19] |
Turn radius | tighter turn radius[citation needed] | somewhat larger turn radius[citation needed] | even greater turn radius but still able to circle tightly in thermals[20] |
Landing | smaller space needed to land, offering more landing options from cross-country flights; also easier to carry to the nearest road | longer approach and landing area required, but can reach more landing areas due to superior glide range | when flying cross-country, glide performance can allow glider to reach 'landable' areas, possibly even a landing strip and an aerial retrieve may be possible but if not, specialized trailer needed to retrieve by road. Note some sailplanes have engines that remove the need for an out-landing |
Learning | simplest and quickest to learn | teaching is done in single and two-seat hang gliders | teaching is done in a two-seat glider with dual controls |
Convenience | packs smaller (easier to transport and store) | more awkward to transport and store; longer to rig and de-rig; often transported on the roof of a car | trailers are typically 10 m (30 ft) long; if it has not been stored in a hangar, rigging & de-rigging takes about 20 minutes[citation needed] |
Cost | cost of new is €1500 and up,[21] cheapest but shortest lasting (around 500 hours flying time, depending on treatment), active second-hand market[22] | €3000 (beginners hang glider) up to €17000 (rigid wing hang glider), life time is more than one decade[citation needed] | cost of new glider very high but it is long lasting (up to several decades), so active second-hand market; typical cost is from €2,000 to €145,000[23] |
Eight competition classes of glider have been defined by the FAI.[24] They are:
A large proportion of gliders have been and are still made in Germany,[25] the birthplace of the sport. In Germany there are several manufacturers but the three principal companies are:
Germany also has Stemme and Lange Aviation. Elsewhere in the world, there are other manufacturers such as Jonker Sailplanes in South Africa, Sportinė Aviacija in Lithuania, Allstar PZL in Poland, HpH in the Czech Republic and AMS Flight in Slovenia.[26]
This article uses material from the Wikipedia article "Glider (sailplane)", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia
3D,CAD,Model,Libary,Railway, Train, Ship, Marine, Submarine, Automotive, Locomotive, Bike, Car, Formula 1, Space, Aircraft, Aerospace, Satelite, Automobile, Yacht