powered by CADENAS

Social Share

Amazon

Schleicher K7 (6021 views - Transportation - Air Water Earth)

The Schleicher K7 Rhönadler, aka Ka-7 or K-7, is a West German high-wing, two-seat, glider that was designed by Rudolf Kaiser and produced by Alexander Schleicher GmbH & Co.Often referred to as the Ka-7 or K-7, the US Federal Aviation Administration type certificate officially designates it as the K7.
Go to Article

Explanation by Hotspot Model

Youtube


    

Schleicher K7

Schleicher K7

K7 Rhönadler
Role Glider
National origin West Germany
Manufacturer Alexander Schleicher GmbH & Co
Designer Rudolf Kaiser
Introduction 1960
Status Production completed
Number built 550
Developed from Schleicher Ka-2
Variants Schleicher ASK 13

The Schleicher K7 Rhönadler, aka Ka-7 or K-7, is a West German high-wing, two-seat, glider that was designed by Rudolf Kaiser and produced by Alexander Schleicher GmbH & Co.[1][2]

Often referred to as the Ka-7 or K-7, the US Federal Aviation Administration type certificate officially designates it as the K7.[1][2][3]

Design and development

The K7 was intended as a two-place trainer with good performance, a rare combination in trainers of its time.[1][2]

The K7 is constructed with a welded steel tube fuselage, covered in doped aircraft fabric covering. The wing is a wooden structure with a doped fabric covering and employs a Goettingen 533 (16%) airfoil at the wing root, transitioning to a Goettingen 533 (14%) section at the wing tip. The wing features powerful dive brakes. The landing gear is a fixed monowheel. The earlier Ka-2 variant has a plywood monocoque fuselage.[1][2][3][4]

After 550 had been built, the K7 was superseded in production by the Schleicher ASK 13.[1][2]

The K7 can be converted into a K7/13 with a conversion kit to lower the wing to the mid-wing position and installation of a one-piece canopy, rendering the aircraft similar to the ASK-13.[1]

Operational history

A K7 was flown to a new world multi-place glider speed record for flight around a 500 km (311 mi) triangle of 84 km/h (52 mph) in 1964 in South Africa.[1][2]

Variants

Ka-2
Early version with a plywood monocoque fuselage[1][3]
K7
Main production version with a steel tube fuselage.[1][2][3]
K7/13
K7 converted to a mid-wing arrangement, plus a single piece canopy, to resemble an AS-K 13[1]

Specifications (K7)

Data from Sailplane Directory, Soaring and FAA Type Certificate 7g3,[1][2][3] The World's Sailplanes:Die Segelflugzeuge der Welt:Les Planeurs du Monde[5]

General characteristics

  • Crew: one
  • Capacity: one passenger
  • Length: 8.15 m (26 ft 9 in)
  • Wingspan: 16.0 m (52 ft 6 in)
  • Wing area: 17.56 m2 (189.0 sq ft)
  • Aspect ratio: 14.6:1
  • Airfoil: root: Goettingen 533 (16%), mid: Goettingen 533 (14%), tip: Goettingen 533 (14%)
  • Empty weight: 282 kg (622 lb)
  • Max takeoff weight: 484.5 kg (1,068 lb)

Performance

  • Stall speed: 59.3 km/h (37 mph; 32 kn)
  • Never exceed speed: 200 km/h (124 mph; 108 kn)
  • Rough air speed max: 130 km/h (80.8 mph; 70.2 kn)
  • Aerotow speed: 130 km/h (80.8 mph; 70.2 kn)
  • Winch launch speed: 100 km/h (62.1 mph; 54.0 kn)
  • g limits: +4 -2
  • Maximum glide ratio: 26:1 at ~83 km/h (52 mph)
  • Rate of sink: 0.70 m/s (138 ft/min) at 67 km/h (42 mph)
  • Wing loading: 27.34 kg/m2 (5.60 lb/sq ft)

See also

Aircraft of comparable role, configuration and era



This article uses material from the Wikipedia article "Schleicher K7", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia

Transportation - Air Water Earth

3D,CAD,Model,Libary,Railway, Train, Ship, Marine, Submarine, Automotive, Locomotive, Bike, Car, Formula 1, Space, Aircraft, Aerospace, Satelite, Automobile, Yacht