This article needs additional citations for verification. Please help improve this article by adding citations to reliable sources. Unsourced material may be challenged and removed. Find sources: "3D computer graphics" – news · newspapers · books · scholar · JSTOR (April 2017) (Learn how and when to remove this template message) |
Three-dimensional (3D) computer graphics |
---|
Fundamentals |
Primary uses |
Related topics |
3D computer graphics or three-dimensional computer graphics (in contrast to 2D computer graphics), are graphics that use a three-dimensional representation of geometric data (often Cartesian) that is stored in the computer for the purposes of performing calculations and rendering 2D images. Such images may be stored for viewing later or displayed in real-time.
3D computer graphics rely on many of the same algorithms as 2D computer vector graphics in the wire-frame model and 2D computer raster graphics in the final rendered display. In computer graphics software, 2D applications may use 3D techniques to achieve effects such as lighting, and 3D may use 2D rendering techniques.
3D computer graphics are often referred to as 3D models. Apart from the rendered graphic, the model is contained within the graphical data file. However, there are differences: a 3D model is the mathematical representation of any three-dimensional object. A model is not technically a graphic until it is displayed. A model can be displayed visually as a two-dimensional image through a process called 3D rendering or used in non-graphical computer simulations and calculations. With 3D printing, 3D models are similarly rendered into a 3D physical representation of the model, with limitations to how accurate the rendering can match the virtual model.[1]
William Fetter was credited with coining the term computer graphics in 1961[2][3] to describe his work at Boeing. One of the first displays of computer animation was Futureworld (1976), which included an animation of a human face and a hand that had originally appeared in the 1972 experimental short A Computer Animated Hand, created by University of Utah students Edwin Catmull and Fred Parke.[4]
3D computer graphics software began appearing for home computers in the late 1970s. The earliest known example is 3D Art Graphics, a set of 3D computer graphics effects, written by Kazumasa Mitazawa and released in June 1978 for the Apple II.[5][6]
3D computer graphics creation falls into three basic phases:
The model describes the process of forming the shape of an object. The two most common sources of 3D models are those that an artist or engineer originates on the computer with some kind of 3D modeling tool, and models scanned into a computer from real-world objects. Models can also be produced procedurally or via physical simulation. Basically, a 3D model is formed from points called vertices (or vertexes) that define the shape and form polygons. A polygon is an area formed from at least three vertexes (a triangle). A polygon of n points is an n-gon.[7] The overall integrity of the model and its suitability to use in animation depend on the structure of the polygons.
Materials and textures are properties that the render engine uses to render the model, in an unbiased render engine like blender cycles, one can give the model materials to tell the engine how to treat light when it hits the surface. Textures are used to give the material color using a color or albedo map, or give the surface features using a bump or normal map. It can be also used to deform the model itself using a displacement map.
Before rendering into an image, objects must be laid out in a scene. This defines spatial relationships between objects, including location and size. Animation refers to the temporal description of an object (i.e., how it moves and deforms over time. Popular methods include keyframing, inverse kinematics, and motion capture). These techniques are often used in combination. As with animation, physical simulation also specifies motion.
Rendering converts a model into an image either by simulating light transport to get photo-realistic images, or by applying an art style as in non-photorealistic rendering. The two basic operations in realistic rendering are transport (how much light gets from one place to another) and scattering (how surfaces interact with light). This step is usually performed using 3D computer graphics software or a 3D graphics API. Altering the scene into a suitable form for rendering also involves 3D projection, which displays a three-dimensional image in two dimensions. Although 3D modeling and CAD software may perform 3D rendering as well (e.g. Autodesk 3ds Max or Blender), exclusive 3D rendering software also exists.[citation needed]
Center left: A 3d model of a Dunkerque-class battleship rendered with flat shading
Center right: During the 3D rendering step, the number of reflections "light rays" can take, as well as various other attributes, can be tailored to achieve a desired visual effect. Rendered with Cobalt.
Far right: Experience Curiosity, a real-time web application which leverages 3D rendering capabilities of browsers (WebGL)3D computer graphics software produces computer-generated imagery (CGI) through 3D modeling and 3D rendering or produces 3D models for analytic, scientific and industrial purposes.
3D modeling software is a class of 3D computer graphics software used to produce 3D models. Individual programs of this class are called modeling applications or modelers.
3D modelers allow users to create and alter models via their 3D mesh. Users can add, subtract, stretch and otherwise change the mesh to their desire. Models can be viewed from a variety of angles, usually simultaneously. Models can be rotated and the view can be zoomed in and out.
3D modelers can export their models to files, which can then be imported into other applications as long as the metadata are compatible. Many modelers allow importers and exporters to be plugged-in, so they can read and write data in the native formats of other applications.
Most 3D modelers contain a number of related features, such as ray tracers and other rendering alternatives and texture mapping facilities. Some also contain features that support or allow animation of models. Some may be able to generate full-motion video of a series of rendered scenes (i.e. animation).
Computer aided design software may employ the same fundamental 3D modeling techniques that 3D modeling software use but their goal differs. They are used in computer-aided engineering, computer-aided manufacturing, Finite element analysis, product lifecycle management, 3D printing and computer-aided architectural design.
After producing video, studios then edit or composite the video using programs such as Adobe Premiere Pro or Final Cut Pro at the mid-level, or Autodesk Combustion, Digital Fusion, Shake at the high-end. Match moving software is commonly used to match live video with computer-generated video, keeping the two in sync as the camera moves.
Use of real-time computer graphics engines to create a cinematic production is called machinima.[citation needed]
There are a multitude of websites designed to help, educate and support 3D graphic artists. Some are managed by software developers and content providers, but there are standalone sites as well. These communities allow for members to seek advice, post tutorials, provide product reviews or post examples of their own work.[citation needed]
Not all computer graphics that appear 3D are based on a wireframe model. 2D computer graphics with 3D photorealistic effects are often achieved without wireframe modeling and are sometimes indistinguishable in the final form. Some graphic art software includes filters that can be applied to 2D vector graphics or 2D raster graphics on transparent layers. Visual artists may also copy or visualize 3D effects and manually render photorealistic effects without the use of filters.
Some video games use restricted projections of three-dimensional environments, such as isometric graphics or virtual cameras with fixed angles, either as a way to improve performance of the game engine, or for stylistic and gameplay concerns. Such games are said to use pseudo-3D graphics. By contrast, games using 3D computer graphics without such restrictions are said to use true 3D.
Graphics and software
Fields of use
This article uses material from the Wikipedia article "3D computer graphics", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia
Blender, Autodesk Maya, 3D Studio MAX (.3DS, .MAX), Maxwell, Animation, 3D Model, Autodesk Softimage, Cinema 4D, Rendering, Animation, 3Dartist, c4d, maxon, lowpoly, 3Dart, blender3D