Our 3D CAD supplier models have been moved to 3Dfindit.com, the new visual search engine for 3D CAD, CAE & BIM models.
You can log in there with your existing account of this site.
The content remains free of charge.
Subsidiary | |
Industry | Film |
Founded | October 16, 1923; 95 years ago (1923-10-16) |
Founder | Walt Disney Roy O. Disney |
Headquarters |
|
Area served | Worldwide |
Key people | Sean Bailey (president, production)[1] |
Products | Motion pictures |
Owner | The Walt Disney Company |
Parent | Walt Disney Studios |
Website | waltdisneystudios.com |
Walt Disney Pictures[2] (also branded as Disney since 2011)[3] is an American film studio and a subsidiary of Walt Disney Studios, owned by The Walt Disney Company. The subsidiary is the main producer of live-action feature films within the Walt Disney Studios unit, and is based at the Walt Disney Studios in Burbank, California. It took on its current name in 1983. Today, in conjunction with the other units of Walt Disney Studios, Walt Disney Pictures is regarded as one of Hollywood's "Big Five" film studios.[4][5] Films produced by Walt Disney Animation Studios and Pixar Animation Studios are also released under this brand.
Pirates of the Caribbean is the studio's most successful franchise, with two of its sequels, released in 2006 and 2011, earning over $1 billion in worldwide box office gross.[6]
The studio's predecessor (and the modern-day The Walt Disney Company's as a whole) was founded as the Disney Brothers Cartoon Studio, by filmmaker Walt Disney and his business partner and brother, Roy, in 1923.
The creation of Mickey Mouse and subsequent short films and merchandise generated revenue for the studio which was renamed as The Walt Disney Studio at the Hyperion Studio in 1926.[7] In 1929, it was renamed again to Walt Disney Productions. The studio's streak of success continued in the 1930s, culminating with the 1937 release of the first feature-length animated film, Snow White and the Seven Dwarfs, which becomes a huge financial success.[8] With the profits from Snow White, Walt relocated to a third studio in Burbank, California.[9]
In the 1940s, Disney began experimenting with full-length live-action films, with the introduction of hybrid live action-animated films such as The Reluctant Dragon (1941) and Song of the South (1946).[10] That same decade, the studio began producing nature documentaries with the release of Seal Island (1948), the first of the True-Life Adventures series and a subsequent Academy Award winner for Best Live-Action Short Film.[11][12]
Walt Disney Productions had its first fully live-action film in 1950 with the release of Treasure Island, considered by Disney to be the official conception for what would eventually evolve into the modern-day Walt Disney Pictures.[13] By 1953, the company ended their agreements with such third-party distributors as RKO Radio Pictures and United Artists and formed their own distribution company, Buena Vista Distribution.[14]
The division was incorporated as Walt Disney Pictures on April 1, 1983 to diversify film subjects and expand audiences for their film releases.[2] In April 1983, Richard Berger was hired by Disney CEO Ron W. Miller as film president. Touchstone Films was started by Miller in February 1984 as a label for their PG-rated films with an expected half of Disney's yearly 6-to-8-movie slate, which would be released under the label.[15] Berger was pushed out as a new CEO was appointed for Walt Disney Productions later in 1984, as Michael Eisner brought his own film chief, Jeffrey Katzenberg.[16] Touchstone and Hollywood Pictures were formed within that unit on February 15, 1984 and February 1, 1989 respectively.[17]
The Touchstone Films banner was used by then new Disney CEO Michael Eisner in the 1984–85 television season with the short lived western, Wildside. In the next season, Touchstone produced a hit in The Golden Girls.[18]
David Hoberman was promoted to president of production at Walt Disney Pictures in April 1988.[19] In April 1994, Hoberman was promoted to president of motion pictures at Walt Disney Studios and was replaced as Disney president by David Vogel.[20] Vogel added the position of Hollywood Pictures in 1997, then was promoted in 1998 to head up all live action motion picture units as president of Buena Vista Motion Pictures Group.[21]
This section needs to be updated. Please update this article to reflect recent events or newly available information. (April 2019) |
After two movies-based-on-ride by other Disney units,[22][23][24] Walt Disney Pictures selected it as a source of a line of films[25] starting with The Country Bears (2002) and two in 2003, The Haunted Mansion and Pirates of the Caribbean: The Curse of the Black Pearl. The latter film launched a film series that was followed by four sequels, with the franchise taking in more than $5.4 billion worldwide from 2003 to 2017.[22][26]
In 2010, Sean Bailey was appointed the studio's president of live-action production.[1] Under Bailey's leadership and with support from Disney CEO Bob Iger—and later Walt Disney Studios chairman Alan Horn—Walt Disney Pictures pursued a tentpole film strategy, which included an expanded slate of original and adaptive large-budget films. Concurrently, Disney was struggling with PG-13 tentpole films outside of the Pirates of the Caribbean series, with films such as John Carter (2012) and The Lone Ranger (2013) becoming major box office bombs. However, the studio had found particular success with live-action fantasy adaptations of properties associated with their animated films, which began with the commercial success of Alice in Wonderland (2010), that became the second billion-dollar-grossing film in the studio's history.[27] With the continued success of Maleficent (2014) and Cinderella (2015), the studio saw the potential in these fantasy adaptations and officiated a trend of similar films, which followed with The Jungle Book (2016) and Beauty and the Beast (2017).[28][1] By July 2016, Disney had announced development of nearly eighteen of these films consisting of sequels to existing adaptations, origin stories and prequels.[28][28] Disney identified this line as "Disney Fairy Tale" in its enlarged slate announcement on October 8, 2015 with four scheduled without titles attached.[29] Literary adaptations such as The BFG (2016) and A Wrinkle in Time (2018) were also box office bombs. Despite the renewed focus on tentpole films, the studio continued to produce successful smaller-budgeted films, such as The Muppets (2011), Saving Mr. Banks (2013), and Into the Woods (2014).[1]
Walt Disney Pictures also took another push at theme park attraction-adaptations in the 2010s.[6] Tomorrowland, first to be loosely based on a theme park area,[30] was released in 2015.[25] Additional announced films have included adaptations of Haunted Mansion,[25] Mr. Toad's Wild Ride,[31] It's a Small World,[32] Tower of Terror, and Jungle Cruise.[33]
The studio's first live-action film was Treasure Island (1950). Animated films produced by Walt Disney Animation Studios and Pixar are also released by Walt Disney Pictures. The studio has released four films that have received an Academy Award for Best Picture nomination: Mary Poppins (1964), Beauty and the Beast (1991), Up (2009), and Toy Story 3 (2010).[34]
Walt Disney Pictures has produced four films that have grossed over $1 billion at the worldwide box office: Pirates of the Caribbean: Dead Man's Chest (2006), Alice in Wonderland (2010), Pirates of the Caribbean: On Stranger Tides (2011), and Beauty and the Beast (2017);[1] and has released five animated films that have reached that milestone: Toy Story 3 (2010), Frozen (2013), Zootopia, Finding Dory (both 2016) and Incredibles 2 (2018).
|
|
‡—Includes theatrical reissue(s).
This article uses material from the Wikipedia article "Walt Disney Pictures", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia
3D,brand,good,trademark,company,copyright,good