powered by CADENAS

Social Share

Association football (3336 views - Sports List)

Association football, more commonly known as football or soccer, is a team sport played between two teams of eleven players with a spherical ball. It is played by 250 million players in over 200 countries and dependencies, making it the world's most popular sport. The game is played on a rectangular field with a goal at each end. The object of the game is to score by getting the ball into the opposing goal. Players are not allowed to touch the ball with their hands or arms while it is in play, unless they are goalkeepers (and then only when within their penalty area). Other players mainly use their feet to strike or pass the ball, but may also use their head or torso. The team that scores the most goals by the end of the match wins. If the score is level at the end of the game, either a draw is declared or the game goes into extra time or a penalty shootout depending on the format of the competition. The Laws of the Game were originally codified in England by The Football Association in 1863. Association football is governed internationally by the International Federation of Association Football (FIFA; French: Fédération Internationale de Football Association), which organises World Cups for both men and women every four years.
Go to Article

Explanation by Hotspot Model



Association football

Association football

Association football
The attacking player (No. 10) attempts to kick the ball beyond the opposing team's goalkeeper, between the goalposts, and beneath the crossbar to score a goal.
Highest governing body FIFA
Nicknames Football, soccer, the Beautiful Game, the World Game[1]
First played 19 December 1863, Limes Field, Mortlake, London, England, United Kingdom[2]
Contact Permitted (Limited)
Team members 11 per side (including goalkeeper)
Mixed gender Yes, separate competitions
Type Team sport, ball sport
Equipment Football (or soccer ball)
Venue Football pitch (also known as football field, football ground, soccer field, soccer pitch or simply "pitch")
Country or region Worldwide
Olympic Yes, men's since the 1900 Olympics and women's since the 1996 Olympics
Paralympic Yes, 5-a-side since 2004 and 7-a-side since 1984

Association football, more commonly known as football or soccer,[a] is a team sport played between two teams of eleven players with a spherical ball. It is played by 250 million players in over 200 countries and dependencies, making it the world's most popular sport.[3][4][5][6] The game is played on a rectangular field with a goal at each end. The object of the game is to score by getting the ball into the opposing goal.

Players are not allowed to touch the ball with their hands or arms while it is in play, unless they are goalkeepers (and then only when within their penalty area). Other players mainly use their feet to strike or pass the ball, but may also use their head or torso. The team that scores the most goals by the end of the match wins. If the score is level at the end of the game, either a draw is declared or the game goes into extra time or a penalty shootout depending on the format of the competition. The Laws of the Game were originally codified in England by The Football Association in 1863. Association football is governed internationally by the International Federation of Association Football (FIFA; French: Fédération Internationale de Football Association), which organises World Cups for both men and women every four years.[7]


The rules of association football were codified in England by the Football Association in 1863 and the name association football was coined to distinguish the game from the other forms of football played at the time, specifically rugby football. The first written "reference to the inflated ball used in the game" was in the mid-14th century: "Þe heued fro þe body went, Als it were a foteballe".[8] The Online Etymology Dictionary states that the word "soccer" was "split off in 1863".[8] According to Partha Mazumdar, the term soccer originated in England, first appearing in the 1880s as an Oxford "-er" abbreviation of the word "association".[9]

Within the English-speaking world, association football is now usually called football in the United Kingdom and mainly soccer in Canada and the United States. People in Australia, Ireland, South Africa and New Zealand use either or both terms, although national associations in Australia and New Zealand now primarily use "football" for the formal name.[10]


Children playing cuju in Song dynasty China.
An episkyros player on an ancient stone carving at the National Archaeological Museum, Athens.[11]

According to FIFA, the Chinese competitive game cuju (蹴鞠, literally "kick ball") is the earliest form of football for which there is evidence.[12] Cuju players could use any part of the body apart from hands and the intent was kicking a ball through an opening into a net. It was remarkably similar to modern football, though similarities to rugby occurred.[13][14] During the Han Dynasty (206 BC – 220 AD), cuju games were standardised and rules were established.[13]

Phaininda and episkyros were Greek ball games.[15][16] An image of an episkyros player depicted in low relief on a vase at the National Archaeological Museum of Athens[11] appears on the UEFA European Championship Cup.[17] Athenaeus, writing in 228 AD, referenced the Roman ball game harpastum. Phaininda, episkyros and harpastum were played involving hands and violence. They all appear to have resembled rugby football, wrestling and volleyball more than what is recognizable as modern football.[13][18][19][20][21][22] As with pre-codified "mob football", the antecedent of all modern football codes, these three games involved more handling the ball than kicking.[23][24] Non-competitive games included kemari in Japan, chuk-guk in Korea and woggabaliri in Australia.

Association football in itself does not have a classical history.[25] Notwithstanding any similarities to other ball games played around the world FIFA has recognised that no historical connection exists with any game played in antiquity outside Europe.[26] The modern rules of association football are based on the mid-19th century efforts to standardise the widely varying forms of football played in the public schools of England. The history of football in England dates back to at least the eighth century AD.[27]

The Cambridge Rules, first drawn up at Cambridge University in 1848, were particularly influential in the development of subsequent codes, including association football. The Cambridge Rules were written at Trinity College, Cambridge, at a meeting attended by representatives from Eton, Harrow, Rugby, Winchester and Shrewsbury schools. They were not universally adopted. During the 1850s, many clubs unconnected to schools or universities were formed throughout the English-speaking world, to play various forms of football. Some came up with their own distinct codes of rules, most notably the Sheffield Football Club, formed by former public school pupils in 1857,[28] which led to formation of a Sheffield FA in 1867. In 1862, John Charles Thring of Uppingham School also devised an influential set of rules.[29]

These ongoing efforts contributed to the formation of The Football Association (The FA) in 1863, which first met on the morning of 26 October 1863 at the Freemasons' Tavern in Great Queen Street, London.[30] The only school to be represented on this occasion was Charterhouse. The Freemason's Tavern was the setting for five more meetings between October and December, which eventually produced the first comprehensive set of rules. At the final meeting, the first FA treasurer, the representative from Blackheath, withdrew his club from the FA over the removal of two draft rules at the previous meeting: the first allowed for running with the ball in hand; the second for obstructing such a run by hacking (kicking an opponent in the shins), tripping and holding. Other English rugby clubs followed this lead and did not join the FA and instead in 1871 formed the Rugby Football Union. The eleven remaining clubs, under the charge of Ebenezer Cobb Morley, went on to ratify the original thirteen laws of the game.[30] These rules included handling of the ball by "marks" and the lack of a crossbar, rules which made it remarkably similar to Victorian rules football being developed at that time in Australia. The Sheffield FA played by its own rules until the 1870s with the FA absorbing some of its rules until there was little difference between the games.[31]

The world's oldest football competition is the FA Cup, which was founded by C. W. Alcock and has been contested by English teams since 1872. The first official international football match also took place in 1872, between Scotland and England in Glasgow, again at the instigation of C. W. Alcock. England is also home to the world's first football league, which was founded in Birmingham in 1888 by Aston Villa director William McGregor.[32] The original format contained 12 clubs from the Midlands and Northern England.

The Aston Villa team in 1897, after winning both the FA Cup and the Football League.

The laws of the game are determined by the International Football Association Board (IFAB).[33] The board was formed in 1886[34] after a meeting in Manchester of The Football Association, the Scottish Football Association, the Football Association of Wales, and the Irish Football Association. FIFA, the international football body, was formed in Paris in 1904 and declared that they would adhere to Laws of the Game of the Football Association.[35] The growing popularity of the international game led to the admittance of FIFA representatives to the International Football Association Board in 1913. The board consists of four representatives from FIFA and one representative from each of the four British associations.[36]

Today, football is played at a professional level all over the world. Millions of people regularly go to football stadiums to follow their favourite teams,[37] while billions more watch the game on television or on the internet.[38][39] A very large number of people also play football at an amateur level. According to a survey conducted by FIFA published in 2001, over 240 million people from more than 200 countries regularly play football.[40] Football has the highest global television audience in sport.[41]

In many parts of the world football evokes great passions and plays an important role in the life of individual fans, local communities, and even nations. R. Kapuscinski says that Europeans who are polite, modest, or humble fall easily into rage when playing or watching football games.[42] The Côte d'Ivoire national football team helped secure a truce to the nation's civil war in 2006[43] and it helped further reduce tensions between government and rebel forces in 2007 by playing a match in the rebel capital of Bouaké, an occasion that brought both armies together peacefully for the first time.[44] By contrast, football is widely considered to have been the final proximate cause for the Football War in June 1969 between El Salvador and Honduras.[45] The sport also exacerbated tensions at the beginning of the Yugoslav Wars of the 1990s, when a match between Dinamo Zagreb and Red Star Belgrade degenerated into rioting in May 1990.[46]

Women's association football

Early women's football

Women may have been playing "football" for as long as the game has existed. Evidence shows that an ancient version of the game (Tsu Chu) was played by women during the Han Dynasty (25–220 CE). Two female figures are depicted in Han Dynasty (25–220 CE) frescoes, playing Tsu Chu.[47] There are, however, a number of opinions about the accuracy of dates, the earliest estimates at 5000 BCE.[48]

Association football, the modern game, also has documented early involvement of women. An annual competition in Mid-Lothian, Scotland during the 1790s is reported, too.[49][50] In 1863, football governing bodies introduced standardised rules to prohibit violence on the pitch, making it more socially acceptable for women to play.[51] The first match recorded by the Scottish Football Association took place in 1892 in Glasgow. In England, the first recorded game of football between women took place in 1895.[51][52]

The most well-documented early European team was founded by activist Nettie Honeyball in England in 1894. It was named the British Ladies' Football Club. Nettie Honeyball is quoted, "I founded the association late last year [1894], with the fixed resolve of proving to the world that women are not the 'ornamental and useless' creatures men have pictured. I must confess, my convictions on all matters where the sexes are so widely divided are all on the side of emancipation, and I look forward to the time when ladies may sit in Parliament and have a voice in the direction of affairs, especially those which concern them most." [53] Honeyball and those like her paved the way for women's football. However the women's game was frowned upon by the British football associations, and continued without their support. It has been suggested that this was motivated by a perceived threat to the 'masculinity' of the game.[54]

Women's football became popular on a large scale at the time of the First World War, when employment in heavy industry spurred the growth of the game, much as it had done for men fifty years earlier. The most successful team of the era was Dick, Kerr's Ladies of Preston, England. The team played in the first women's international matches in 1920, against a team from Paris, France, in April, and also made up most of the England team against a Scottish Ladies XI in 1920, and winning 22-0.[49]

Despite being more popular than some men's football events (one match saw a 53,000 strong crowd),[55] women's football in England suffered a blow in 1921 when The Football Association outlawed the playing of the game on Association members' pitches, on the grounds that the game (as played by women) was distasteful.[56] Some speculated that this may have also been due to envy of the large crowds that women's matches attracted.[57] This led to the formation of the English Ladies Football Association and play moved to rugby grounds.[58]

Association football has been played by women since at least the time of the first recorded women's games in the late 19th century.[59][60] It has traditionally been associated with charity games and physical exercise, particularly in the United Kingdom.[60] In the late 1960s and early 1970s women's association football was organised in the United Kingdom, eventually becoming the most prominent team sport for British women.[60]

20th and 21st century

The growth in women's football has seen major competitions being launched at both national and international level mirroring the male competitions. Women's football has faced many struggles. It had a "golden age" in the United Kingdom in the early 1920s when crowds reached 50,000 at some matches;[61] this was stopped on 5 December 1921 when England's Football Association voted to ban the game from grounds used by its member clubs. The FA's ban was rescinded in December 1969 with UEFA voting to officially recognise women's football in 1971.[60] The FIFA Women's World Cup was inaugurated in 1991 and has been held every four years since,[62] while women's football has been an Olympic event since 1996.


Association football is played in accordance with a set of rules known as the Laws of the Game. The game is played using a spherical ball of 68–70 cm (27–28 in) circumference,[63] known as the football (or soccer ball). Two teams of eleven players each compete to get the ball into the other team's goal (between the posts and under the bar), thereby scoring a goal. The team that has scored more goals at the end of the game is the winner; if both teams have scored an equal number of goals then the game is a draw. Each team is led by a captain who has only one official responsibility as mandated by the Laws of the Game: to represent his or her team in the coin toss prior to kick-off or penalty kicks.[64]

The primary law is that players other than goalkeepers may not deliberately handle the ball with their hands or arms during play, though they must use both their hands during a throw-in restart. Although players usually use their feet to move the ball around they may use any part of their body (notably, "heading" with the forehead)[65] other than their hands or arms.[66] Within normal play, all players are free to play the ball in any direction and move throughout the pitch, though the ball cannot be received in an offside position.[67]

During gameplay, players attempt to create goal-scoring opportunities through individual control of the ball, such as by dribbling, passing the ball to a teammate, and by taking shots at the goal, which is guarded by the opposing goalkeeper. Opposing players may try to regain control of the ball by intercepting a pass or through tackling the opponent in possession of the ball; however, physical contact between opponents is restricted. Football is generally a free-flowing game, with play stopping only when the ball has left the field of play or when play is stopped by the referee for an infringement of the rules. After a stoppage, play recommences with a specified restart.[68]

At a professional level, most matches produce only a few goals. For example, the 2005–06 season of the English Premier League produced an average of 2.48 goals per match.[69] The Laws of the Game do not specify any player positions other than goalkeeper,[70] but a number of specialised roles have evolved. Broadly, these include three main categories: strikers, or forwards, whose main task is to score goals; defenders, who specialise in preventing their opponents from scoring; and midfielders, who dispossess the opposition and keep possession of the ball to pass it to the forwards on their team. Players in these positions are referred to as outfield players, to distinguish them from the goalkeeper. These positions are further subdivided according to the area of the field in which the player spends most time. For example, there are central defenders, and left and right midfielders. The ten outfield players may be arranged in any combination. The number of players in each position determines the style of the team's play; more forwards and fewer defenders creates a more aggressive and offensive-minded game, while the reverse creates a slower, more defensive style of play. While players typically spend most of the game in a specific position, there are few restrictions on player movement, and players can switch positions at any time.[71] The layout of a team's players is known as a formation. Defining the team's formation and tactics is usually the prerogative of the team's manager.[72]


There are 17 laws in the official Laws of the Game, each containing a collection of stipulation and guidelines. The same laws are designed to apply to all levels of football, although certain modifications for groups such as juniors, seniors, women and people with physical disabilities are permitted. The laws are often framed in broad terms, which allow flexibility in their application depending on the nature of the game. The Laws of the Game are published by FIFA, but are maintained by the International Football Association Board (IFAB).[73] In addition to the seventeen laws, numerous IFAB decisions and other directives contribute to the regulation of football.

Players, equipment, and officials

Each team consists of a maximum of eleven players (excluding substitutes), one of whom must be the goalkeeper. Competition rules may state a minimum number of players required to constitute a team, which is usually seven. Goalkeepers are the only players allowed to play the ball with their hands or arms, provided they do so within the penalty area in front of their own goal. Though there are a variety of positions in which the outfield (non-goalkeeper) players are strategically placed by a coach, these positions are not defined or required by the Laws.[70]

The basic equipment or kit players are required to wear includes a shirt, shorts, socks, footwear and adequate shin guards. An athletic supporter and protective cup is highly recommended for male players by medical experts and professionals.[74][75] Headgear is not a required piece of basic equipment, but players today may choose to wear it to protect themselves from head injury. Players are forbidden to wear or use anything that is dangerous to themselves or another player, such as jewellery or watches. The goalkeeper must wear clothing that is easily distinguishable from that worn by the other players and the match officials.[76]

A number of players may be replaced by substitutes during the course of the game. The maximum number of substitutions permitted in most competitive international and domestic league games is three, though the permitted number may vary in other competitions or in friendly matches. Common reasons for a substitution include injury, tiredness, ineffectiveness, a tactical switch, or timewasting at the end of a finely poised game. In standard adult matches, a player who has been substituted may not take further part in a match.[77] IFAB recommends "that a match should not continue if there are fewer than seven players in either team." Any decision regarding points awarded for abandoned games is left to the individual football associations.[78]

A game is officiated by a referee, who has "full authority to enforce the Laws of the Game in connection with the match to which he has been appointed" (Law 5), and whose decisions are final. The referee is assisted by two assistant referees. In many high-level games there is also a fourth official who assists the referee and may replace another official should the need arise.[79]


The ball is spherical with a circumference of between 68 and 70 centimetres (27 and 28 in), a weight in the range of 410 to 450 grams (14 to 16 oz), and a pressure between 0.6 and 1.1 bars (8.5 and 15.6 pounds per square inch) at sea level. In the past the ball was made up of leather panels sewn together, with a latex bladder for pressurisation but modern balls at all levels of the game are now synthetic.[80][81]


As the Laws were formulated in England, and were initially administered solely by the four British football associations within IFAB, the standard dimensions of a football pitch were originally expressed in imperial units. The Laws now express dimensions with approximate metric equivalents (followed by traditional units in brackets), though use of imperial units remains popular in English-speaking countries with a relatively recent history of metrication (or only partial metrication), such as Britain.[82]

The length of the pitch, or field, for international adult matches is in the range of 100–110 m (110–120 yd) and the width is in the range of 64–75 m (70–80 yd). Fields for non-international matches may be 90–120 m (100–130 yd) length and 45–90 m (50–100 yd) in width, provided that the pitch does not become square. In 2008, the IFAB initially approved a fixed size of 105 m (344 ft) long and 68 m (223 ft) wide as a standard pitch dimension for international matches;[83] however, this decision was later put on hold and was never actually implemented.[84]

The longer boundary lines are touchlines, while the shorter boundaries (on which the goals are placed) are goal lines. A rectangular goal is positioned at the middle of each goal line.[85] The inner edges of the vertical goal posts must be 24 feet (7.3 m) apart, and the lower edge of the horizontal crossbar supported by the goal posts must be 8 feet (2.4 m) above the ground. Nets are usually placed behind the goal, but are not required by the Laws.[86]

In front of the goal is the penalty area. This area is marked by the goal line, two lines starting on the goal line 16.5 m (18 yd) from the goalposts and extending 16.5 m (18 yd) into the pitch perpendicular to the goal line, and a line joining them. This area has a number of functions, the most prominent being to mark where the goalkeeper may handle the ball and where a penalty foul by a member of the defending team becomes punishable by a penalty kick. Other markings define the position of the ball or players at kick-offs, goal kicks, penalty kicks and corner kicks.[87]

Duration and tie-breaking methods

A standard adult football match consists of two periods of 45 minutes each, known as halves. Each half runs continuously, meaning that the clock is not stopped when the ball is out of play. There is usually a 15-minute half-time break between halves. The end of the match is known as full-time.[88] The referee is the official timekeeper for the match, and may make an allowance for time lost through substitutions, injured players requiring attention, or other stoppages. This added time is called additional time in FIFA documents,[89][90] but is most commonly referred to as stoppage time or injury time, while loss time can also be used as a synonym. The duration of stoppage time is at the sole discretion of the referee. The referee alone signals the end of the match. In matches where a fourth official is appointed, towards the end of the half the referee signals how many minutes of stoppage time he intends to add. The fourth official then informs the players and spectators by holding up a board showing this number. The signalled stoppage time may be further extended by the referee.[88] Added time was introduced because of an incident which happened in 1891 during a match between Stoke and Aston Villa. Trailing 1–0 and with just two minutes remaining, Stoke were awarded a penalty. Villa's goalkeeper kicked the ball out of the ground, and by the time the ball had been recovered, the 90 minutes had elapsed and the game was over.[91] The same law also states that the duration of either half is extended until the penalty kick to be taken or retaken is completed, thus no game shall end with a penalty to be taken.[92]

In league competitions, games may end in a draw. In knockout competitions where a winner is required various methods may be employed to break such a deadlock, some competitions may invoke replays.[93] A game tied at the end of regulation time may go into extra time, which consists of two further 15-minute periods. If the score is still tied after extra time, some competitions allow the use of penalty shootouts (known officially in the Laws of the Game as "kicks from the penalty mark") to determine which team will progress to the next stage of the tournament. Goals scored during extra time periods count towards the final score of the game, but kicks from the penalty mark are only used to decide the team that progresses to the next part of the tournament (with goals scored in a penalty shootout not making up part of the final score).[64]

In competitions using two-legged matches, each team competes at home once, with an aggregate score from the two matches deciding which team progresses. Where aggregates are equal, the away goals rule may be used to determine the winners, in which case the winner is the team that scored the most goals in the leg they played away from home. If the result is still equal, extra time and potentially a penalty shootout are required.[64]

In the late 1990s and early 2000s, the IFAB experimented with ways of creating a winner without requiring a penalty shootout, which was often seen as an undesirable way to end a match. These involved rules ending a game in extra time early, either when the first goal in extra time was scored (golden goal), or if one team held a lead at the end of the first period of extra time (silver goal). Golden goal was used at the World Cup in 1998 and 2002. The first World Cup game decided by a golden goal was France's victory over Paraguay in 1998. Germany was the first nation to score a golden goal in a major competition, beating Czech Republic in the final of Euro 1996. Silver goal was used in Euro 2004. Both these experiments have been discontinued by IFAB.[94]

Ball in and out of play

Under the Laws, the two basic states of play during a game are ball in play and ball out of play. From the beginning of each playing period with a kick-off until the end of the playing period, the ball is in play at all times, except when either the ball leaves the field of play, or play is stopped by the referee. When the ball becomes out of play, play is restarted by one of eight restart methods depending on how it went out of play:

  • Kick-off: following a goal by the opposing team, or to begin each period of play.[68]
  • Throw-in: when the ball has crossed the touchline; awarded to the opposing team to that which last touched the ball.[95]
  • Goal kick: when the ball has wholly crossed the goal line without a goal having been scored and having last been touched by a player of the attacking team; awarded to defending team.[96]
  • Corner kick: when the ball has wholly crossed the goal line without a goal having been scored and having last been touched by a player of the defending team; awarded to attacking team.[97]
  • Indirect free kick: awarded to the opposing team following "non-penal" fouls, certain technical infringements, or when play is stopped to caution or dismiss an opponent without a specific foul having occurred. A goal may not be scored directly (without the ball first touching another player) from an indirect free kick.[98]
  • Direct free kick: awarded to fouled team following certain listed "penal" fouls.[98] A goal may be scored directly from a direct free kick.
  • Penalty kick: awarded to the fouled team following a foul usually punishable by a direct free kick but that has occurred within their opponent's penalty area.[99]
  • Dropped-ball: occurs when the referee has stopped play for any other reason, such as a serious injury to a player, interference by an external party, or a ball becoming defective.[68]



Players are cautioned with a yellow card, and dismissed from the game with a red card. These colours were first introduced at the 1970 FIFA World Cup and used consistently since.

A foul occurs when a player commits an offence listed in the Laws of the Game while the ball is in play. The offences that constitute a foul are listed in Law 12. Handling the ball deliberately, tripping an opponent, or pushing an opponent, are examples of "penal fouls", punishable by a direct free kick or penalty kick depending on where the offence occurred. Other fouls are punishable by an indirect free kick.[66]

The referee may punish a player's or substitute's misconduct by a caution (yellow card) or dismissal (red card). A second yellow card in the same game leads to a red card, and which results in a dismissal. A player given a yellow card is said to have been "booked", the referee writing the player's name in his official notebook. If a player has been dismissed, no substitute can be brought on in their place and the player must leave the field. Misconduct may occur at any time, and while the offences that constitute misconduct are listed, the definitions are broad. In particular, the offence of "unsporting behaviour" may be used to deal with most events that violate the spirit of the game, even if they are not listed as specific offences. A referee can show a yellow or red card to a player, substitute or substituted player. Non-players such as managers and support staff cannot be shown the yellow or red card, but may be expelled from the technical area if they fail to conduct themselves in a responsible manner.[66]

Rather than stopping play, the referee may allow play to continue if doing so will benefit the team against which an offence has been committed. This is known as "playing an advantage".[100] The referee may "call back" play and penalise the original offence if the anticipated advantage does not ensue within "a few seconds". Even if an offence is not penalised due to advantage being played, the offender may still be sanctioned for misconduct at the next stoppage of play.[101]

The referee's decision in all on-pitch matters is considered final.[102] The score of a match cannot be altered after the game, even if later evidence shows that decisions (including awards/non-awards of goals) were incorrect.


Along with the general administration of the sport, football associations and competition organisers also enforce good conduct in wider aspects of the game, dealing with issues such as comments to the press, clubs' financial management, doping, age fraud and match fixing. Most competitions enforce mandatory suspensions for players who are sent off in a game.[103] Some on-field incidents, if considered very serious (such as allegations of racial abuse), may result in competitions deciding to impose heavier sanctions than those normally associated with a red card.[b] Some associations allow for appeals against player suspensions incurred on-field if clubs feel a referee was incorrect or unduly harsh.[103]

Sanctions for such infractions may be levied on individuals or on to clubs as a whole. Penalties may include fines, points deductions (in league competitions) or even expulsion from competitions. For example, the English and Scottish leagues will often deduct 10 points from a team that enters financial administration. Among other administrative sanctions are penalties against game forfeiture. Teams that had forfeited a game or had been forfeited against would be awarded a technical loss or win.

Governing bodies

The recognised international governing body of football (and associated games, such as futsal and beach soccer) is FIFA. The FIFA headquarters are located in Zürich, Switzerland. Six regional confederations are associated with FIFA; these are:[104]

National associations oversee football within individual countries. These are generally synonymous with sovereign states, (for example: the Fédération Camerounaise de Football in Cameroon) but also include a smaller number of associations responsible for sub-national entities or autonomous regions (for example the Scottish Football Association in Scotland). 209 national associations are affiliated both with FIFA and with their respective continental confederations.[104]

While FIFA is responsible for arranging competitions and most rules related to international competition, the actual Laws of the Game are set by the International Football Association Board, where each of the UK Associations has one vote, while FIFA collectively has four votes.[36]

International competitions

The major international competition in football is the World Cup, organised by FIFA. This competition takes place every four years since 1930 with the exception of 1942 and 1946 tournaments, which were cancelled due to World War II. Approximately 190–200 national teams compete in qualifying tournaments within the scope of continental confederations for a place in the finals. The finals tournament, which is held every four years, involves 32 national teams competing over a four-week period.[c] The World Cup is the most prestigious association football tournament in the world as well as the most widely viewed and followed sporting event in the world, exceeding even the Olympic Games; the cumulative audience of all matches of the 2006 FIFA World Cup was estimated to be 26.29 billion with an estimated 715.1 million people watching the final match, a ninth of the entire population of the planet.[105][106][107][108] The current champion is Germany, which won its fourth title at the 2014 tournament in Brazil. FIFA Women's World Cup has been held every four years since 1991. Under the tournament's current format, national teams vie for 23 slots in a three-year qualification phase. (The host nation's team is automatically entered as the 24th slot.) The current champion is the United States, after winning their third title in the 2015 FIFA Women's World Cup.

There has been a football tournament at every Summer Olympic Games since 1900, except at the 1932 games in Los Angeles.[109] Before the inception of the World Cup, the Olympics (especially during the 1920s) had the same status as the World Cup. Originally, the event was for amateurs only.[35] As professionalism spread around the world, the gap in quality between the World Cup and the Olympics widened. The countries that benefited most were the Soviet Bloc countries of Eastern Europe, where top athletes were state-sponsored while retaining their status as amateurs. Between 1948 and 1980, 23 out of 27 Olympic medals were won by Eastern Europe, with only Sweden (gold in 1948 and bronze in 1952), Denmark (bronze in 1948 and silver in 1960) and Japan (bronze in 1968) breaking their dominance. For the 1984 Los Angeles Games, the IOC decided to admit professional players. FIFA still did not want the Olympics to rival the World Cup, so a compromise was struck that allowed teams from Africa, Asia, Oceania and CONCACAF to field their strongest professional sides, while restricting UEFA and CONMEBOL teams to players who had not played in a World Cup. Since 1992 male competitors must be under 23 years old, and since 1996, players under 23 years old, with three over-23 year old players, are allowed per squad. A women's tournament was added in 1996; in contrast to the men's event, full international sides without age restrictions play the women's Olympic tournament.[110]

After the World Cup, the most important international football competitions are the continental championships, which are organised by each continental confederation and contested between national teams. These are the European Championship (UEFA), the Copa América (CONMEBOL), African Cup of Nations (CAF), the Asian Cup (AFC), the CONCACAF Gold Cup (CONCACAF) and the OFC Nations Cup (OFC). The FIFA Confederations Cup is contested by the winners of all six continental championships, the current FIFA World Cup champions and the country which is hosting the Confederations Cup. This is generally regarded as a warm-up tournament for the upcoming FIFA World Cup and does not carry the same prestige as the World Cup itself. The most prestigious competitions in club football are the respective continental championships, which are generally contested between national champions, for example the UEFA Champions League in Europe and the Copa Libertadores in South America. The winners of each continental competition contest the FIFA Club World Cup.[111]

Domestic competitions

The governing bodies in each country operate league systems in a domestic season, normally comprising several divisions, in which the teams gain points throughout the season depending on results. Teams are placed into tables, placing them in order according to points accrued. Most commonly, each team plays every other team in its league at home and away in each season, in a round-robin tournament. At the end of a season, the top team is declared the champion. The top few teams may be promoted to a higher division, and one or more of the teams finishing at the bottom are relegated to a lower division.[112]

The teams finishing at the top of a country's league may be eligible also to play in international club competitions in the following season. The main exceptions to this system occur in some Latin American leagues, which divide football championships into two sections named Apertura and Clausura (Spanish for Opening and Closing), awarding a champion for each.[113] The majority of countries supplement the league system with one or more "cup" competitions organised on a knock-out basis.

Some countries' top divisions feature highly paid star players; in smaller countries and lower divisions, players may be part-timers with a second job, or amateurs. The five top European leagues – the Bundesliga (Germany), Premier League (England),[114] La Liga (Spain), Serie A (Italy), and Ligue 1 (France) – attract most of the world's best players and each of the leagues has a total wage cost in excess of £600 million/€763 million/US$1.185 billion.[115]

Variants and casual play

Variants of football have been codified for reduced-sized teams (i.e. five-a-side football) play in non-field environments (i.e. beach soccer, indoor soccer, and futsal) and for teams with disabilities (i.e. paralympic association football).

Casual games can be played with only minimal equipment – a basic game can be played on almost any open area of reasonable size with just a ball and items to mark the positions of two sets of goalposts. Such games can have team sizes that vary from eleven-a-side, can use a limited or modified subset of the official rules, and can be self-officiated by the players.

See also

This article uses material from the Wikipedia article "Association football", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia

Sports List

Air sports
• Aerobatics
• Air racing
• Cluster ballooning
• Hopper ballooning

Wingsuit flying
• Gliding
• Hang gliding
• Powered hang glider
• Human powered aircraft
• Model aircraft
• Parachuting
• Banzai skydiving
• BASE jumping
• Skydiving
• Skysurfing
• Wingsuit flying
• Paragliding
• Powered paragliding
• Paramotoring
• Ultralight aviation

• Field archery
• Flight archery
• Gungdo
• Indoor archery
• Kyūdō
• Popinjay
• Target archery

Ball-over-net games
• Badminton
• Ball badminton
• Biribol
• Bossaball
• Fistball
• Footbag net
• Football tennis
• Footvolley
• Hooverball
• Jianzi
• Padel
• Peteca
• Pickleball
• Platform tennis
• Sepak takraw
• Sipa
• Throwball
• Volleyball
• Beach volleyball
• Water volleyball
• Paralympic volleyball
• Wallyball
• Ringo

Basketball family
• Basketball
• Beach basketball
• Deaf basketball
• Streetball
• Water basketball
• Wheelchair basketball
• Cestoball
• Korfball
• Netball
• Fastnet
• Indoor netball
• Ringball
• Slamball

Bat-and-ball (safe haven)
• Baseball
• Softball
• Slow pitch
• Fast-pitch softball
• 16-inch softball
• Bat and trap
• British baseball – four posts
• Brännboll – four bases
• Corkball – four bases (no base-running)
• Cricket – two creases
• Indoor cricket
• Limited overs cricket
• One Day International
• Test cricket
• Twenty20
• Danish longball
• Kickball
• Kilikiti
• Lapta – two salos (bases)
• The Massachusetts Game – four bases
• Matball
• Oina
• Old cat – variable
• Over-the-line – qv
• Palant
• Pesäpallo – four bases
• Punchball
• Rounders – four bases or posts
• Scrub baseball – four bases (not a team game per se)
• Stickball – variable
• Stool ball – two stools
• Tee-ball
• Town ball – variable
• Vigoro – two wickets
• Wireball
• Wiffleball

Baton twirling
• Baton twirling

Acro sports
• Ballet
• Dancing
• Cheerleading
• Gymnastics

Performance sports
• Drum corps
• Marching band

Board sports

• Skateboarding
• Scootering
• Casterboarding
• Freeboard (skateboard)
• Longboarding
• Streetboarding
• Skysurfing
• Streetluge
• Snowboarding
• Mountainboarding
• Sandboarding
• Snowkiting
• Surfing
• Wakesurfing
• Bodyboarding
• Riverboarding
• Skimboarding
• Windsurfing
• Wakeboarding
• Kneeboarding
• Paddleboarding

Catch games
• Dodgeball
• Ga-ga
• Keep away
• Kin-Ball
• Newcomb ball
• Quidditch
• Rundown (a.k.a. Pickle)
• Yukigassen


• Abseiling
• Aid climbing
• Ice climbing
• Mixed climbing
• Mountaineering
• Rock climbing
• Bouldering
• Deep-water soloing
• Sport climbing
• Traditional climbing
• Other
• Canyoning (Canyoneering)
• Coasteering
• Hiking
• Rope climbing
• Pole climbing


• Artistic cycling
• Cyclo-cross
• Cross-country mountain biking
• Cycle polo
• Cycle speedway
• Downhill mountain biking
• Dirt jumping
• Enduro mountain biking
• Freestyle BMX
• Hardcourt Bike Polo
• Road bicycle racing
• Track cycling
• Underwater cycling

• Skibobbing


• Mountain unicycling
• Unicycling
• Unicycle basketball
• Unicycle hockey
• Unicycle trials
Combat sports: wrestling and martial arts
• Aiki-jūjutsu
• Aikido
• Jujutsu
• Judo
• Brazilian jiu-jitsu
• Sambo (martial art)
• Sumo
• Wrestling
• Amateur wrestling
• Greco-Roman wrestling
• Freestyle wrestling
• Folk wrestling
• Boli Khela
• Collar-and-elbow
• Cornish wrestling
• Dumog
• Glima
• Gouren
• Kurash
• Lancashire wrestling
• Catch wrestling
• Malla-yuddha
• Mongolian wrestling
• Pehlwani
• Professional wrestling
• Schwingen
• Shuai jiao
• Ssireum
• Varzesh-e Pahlavani
• Yağlı Güreş
• Greek wrestling


• Choi Kwang-Do
• Cockfighting
• Boxing
• Bokator
• Capoeira
• Fujian White Crane
• Karate
• Kenpō
• Kickboxing
• Lethwei
• Muay Thai
• Pradal serey
• Sanshou
• Savate
• Shaolin Kung Fu
• Sikaran
• Silat
• Subak
• Taekkyeon
• Taekwondo
• Taidō
• Tang Soo Do
• Wing Chun
• Zui quan

Mixed or hybrid
• Baguazhang
• Bando
• Bartitsu
• Bujinkan
• Hapkido
• Hwa Rang Do
• Jeet Kune Do
• Kajukenbo
• Kalaripayattu
• Krav Maga
• Kuk Sool Won
• Marine Corps Martial Arts Program
• Mixed martial arts
• Northern Praying Mantis
• Ninjutsu
• Pankration
• Pencak Silat
• Sanshou
• Shidōkan Karate
• Shōrin-ryū Shidōkan
• Shoot boxing
• Shootfighting
• Shorinji Kempo
• Systema
• T'ai chi ch'uan
• Vajra-mushti
• Vale tudo
• Vovinam
• Xing Yi Quan
• Zen Bu Kan Kempo

• Axe throwing
• Battōjutsu
• Boffer fighting
• Eskrima
• Egyptian stick fencing
• Fencing
• Gatka
• Hojōjutsu
• Iaidō
• Iaijutsu
• Jōdō
• Jogo do pau
• Jūkendō
• Jittejutsu
• Kendo
• Kenjutsu
• Krabi–krabong
• Kung fu
• Kyūdō
• Kyūjutsu
• Modern Arnis
• Naginatajutsu
• Nguni stick-fighting
• Okinawan kobudō
• Shurikenjutsu
• Silambam
• Sōjutsu
• Sword fighting
• Wushu
• Kumdo
• Wing Chun

• Airsoft
• Laser tag
• Paintball

Cue sports
• Carom billiards
• Three-cushion
• Five-pins
• Balkline and straight rail
• Cushion caroms
• Four-ball (yotsudama)
• Artistic billiards
• Novuss (and cued forms of carrom)
• Pocket billiards (pool)
• Eight-ball
• Blackball (a.k.a. British eight-ball pool)
• Nine-ball
• Straight pool (14.1 continuous)
• One-pocket
• Three-ball
• Seven-ball
• Ten-ball
• Rotation
• Baseball pocket billiards
• Cribbage (pool)
• Bank pool
• Artistic pool
• Trick shot competition
• Speed pool
• Bowlliards
• Chicago
• Kelly pool
• Cutthroat
• Killer
• Russian pyramid
• Snooker
• Sinuca brasileira
• Six-red snooker
• Snooker plus
• Hybrid carom–pocket games
• English billiards
• Bottle pool
• Cowboy
• Obstacle variations
• Bagatelle
• Bar billiards
• Bumper pool
• Table Sports
• Foosball

Equine sports
• Buzkashi
• Barrel racing
• Campdrafting
• Cirit
• Charreada
• Chilean rodeo
• Cross country
• Cutting
• Dressage
• Endurance riding
• English pleasure
• Equitation
• Eventing
• Equestrian vaulting
• Gymkhana
• Harness racing
• Horse racing
• Horseball
• Hunter
• Hunter-jumpers
• Jousting
• Pato
• Reining
• Rodeo
• Show jumping
• Steeplechase
• Team penning
• Tent pegging
• Western pleasure

• Angling
• Big-game fishing
• Casting
• Noodling
• Spearfishing
• Sport fishing
• Surf fishing
• Rock fishing
• Fly fishing
• Ice fishing

Flying disc sports

• Beach ultimate
• Disc dog
• Disc golf
• Disc golf (urban)
• Dodge disc
• Double disc court
• Flutterguts
• Freestyle
• Freestyle competition
• Goaltimate
• Guts
• Hot box
• Ultimate


• Ancient games
• Chinlone
• Cuju
• Episkyros
• Harpastum
• Kemari
• Ki-o-rahi
• Marn Grook
• Woggabaliri
• Yubi lakpi
• Medieval football
• Ba game
• Caid
• Calcio Fiorentino
• Camping (game)
• Chester-le-Street
• Cnapan
• Cornish hurling
• Haxey Hood
• Knattleikr
• La soule
• Lelo burti
• Mob football
• Royal Shrovetide Football
• Uppies and Downies
• Association football
• Jorkyball
• Paralympic football
• Powerchair Football
• Reduced variants
• Five-a-side football
• Beach soccer
• Futebol de Salão
• Futsal
• Papi fut
• Indoor soccer
• Masters Football
• Street football
• Freestyle football
• Keepie uppie
• Swamp football
• Three sided football
• Australian football
• Nine-a-side footy
• Rec footy
• Metro footy
• English school games
• Eton College
• Field game
• Wall game
• Harrow football
• Gaelic football
• Ladies' Gaelic football
• Gridiron football
• American football
• Eight-man football
• Flag football
• Indoor football
• Arena football
• Nine-man football
• Six-man football
• Sprint football
• Touch football
• Canadian football
• Street football (American)
• Rugby football
• Beach rugby
• Rugby league
• Masters Rugby League
• Mod league
• Rugby league nines
• Rugby league sevens
• Tag rugby
• Touch football
• Wheelchair rugby league
• Rugby union
• American flag rugby
• Mini rugby
• Rugby sevens
• Tag rugby
• Touch rugby
• Rugby tens
• Snow rugby
• Hybrid codes
• Austus
• Eton wall game
• International rules football
• Samoa rules
• Speedball
• Universal football
• Volata


• Miniature golf
• Match play
• Skins game
• Speed golf
• Stroke play
• Team play
• Shotgun start


• Acrobatic gymnastics
• Aerobic gymnastics
• Artistic gymnastics
• Balance beam
• Floor
• High bar
• Parallel bars
• Pommel horse
• Still rings
• Uneven bars
• Vault
• Juggling
• Rhythmic gymnastics
• Ball
• Club
• Hoop
• Ribbon
• Rope
• Rope jumping
• Slacklining
• Trampolining
• Trapeze
• Flying trapeze
• Static trapeze
• Tumbling

Handball family
• Goalball
• Hitbal
• Tchoukball
• Team handball
• Beach handball
• Czech handball
• Field handball
• Torball
• Water polo


• Beagling
• Big game hunting
• Deer hunting
• Fox hunting
• Hare coursing
• Wolf hunting

Ice sports
• Bandy
• Rink bandy
• Broomball
• Curling
• Ice hockey
• Ringette
• Ice yachting
• Figure skating

Kite sports
• Kite buggy
• Kite fighting
• Kite landboarding
• Kitesurfing
• Parasailing
• Snow kiting
• Sport kite (Stunt kite)

Mixed discipline
• Adventure racing
• Biathlon
• Duathlon
• Decathlon
• Heptathlon
• Icosathlon
• Modern pentathlon
• Pentathlon
• Tetrathlon
• Triathlon

Orienteering family
• Geocaching
• Orienteering
• Rogaining
• Letterboxing
• Waymarking

Pilota family
• American handball
• Australian handball
• Basque pelota
• Jai alai
• Fives
• Eton Fives
• Rugby Fives
• Frisian handball
• Four square
• Gaelic handball
• Jeu de paume
• Palla
• Patball
• Valencian pilota

Racquet (or racket) sports
• Badminton
• Ball badminton
• Basque pelota
• Frontenis
• Xare
• Beach tennis
• Fives
• Matkot
• Padel
• Paleta Frontón
• Pelota mixteca
• Pickleball
• Platform tennis
• Qianball
• Racketlon
• Racquetball
• Racquets
• Real tennis
• Soft tennis
• Speed-ball
• Speedminton
• Squash
• Hardball squash
• Squash tennis
• Stické
• Table tennis
• Tennis
Remote control
• Model aerobatics
• RC racing
• Robot combat
• Slot car racing

• Bullriding
• Barrel Racing
• Bronc Riding
• Saddle Bronc Riding
• Roping
• Calf Roping
• Team Roping
• Steer Wrestling
• Goat Tying

• Endurance
• 5K run
• 10K run
• Cross-country running
• Half marathon
• Marathon
• Road running
• Tower running
• Ultramarathon
• Sprint
• Hurdles

Sailing / Windsurfing
• Ice yachting
• Land sailing
• Land windsurfing
• Sailing
• Windsurfing
• Kiteboarding
• Dinghy sailing

Snow sports
• Alpine skiing
• Freestyle skiing
• Nordic combined
• Nordic skiing
• Cross-country skiing
• Telemark skiing
• Ski jumping
• Ski touring
• Skijoring
• Speed skiing

Sled sports

• Bobsleigh
• Luge
• Skibobbing
• Skeleton
• Toboggan

Shooting sports
• Clay pigeon shooting
• Skeet shooting
• Trap shooting
• Sporting clays
• Target shooting
• Field target
• Fullbore target rifle
• High power rifle
• Benchrest shooting
• Metallic silhouette
• Practical shooting
• Cowboy action shooting
• Metallic silhouette shooting
• Card stacking
• Dice stacking
• Sport stacking

Stick and ball games
• Hornussen

• Hockey
• Ball hockey
• Bando
• Bandy
• Rink bandy
• Broomball
• Moscow broomball
• Field hockey
• Indoor field hockey
• Floorball
• Ice hockey

Ice hockey 
 • Pond hockey
• Power hockey
• Ringette
• Sledge hockey
• Underwater ice hockey
• Roller hockey
• Inline hockey
• Roller hockey (Quad)
• Skater hockey
• Rossall Hockey
• Spongee
• Street hockey
• Underwater hockey
• Unicycle hockey

Hurling and shinty
• Cammag
• Hurling
• Camogie
• Shinty
• Composite rules shinty-hurling

• Lacrosse
• Box lacrosse
• Field lacrosse
• Women's lacrosse
• Intercrosse

• Polo
 • Bicycle polo
• Canoe polo
• Cowboy polo
• Elephant polo
• Horse polo
• Segway polo
• Yak polo

Street sports
• Free running
• Freestyle footbag
• Freestyle football
• Powerbocking
• Parkour
• Scootering
• Street workout

Tag games

• British bulldogs (American Eagle)
• Capture the flag
• Hana Ichi Monme
• Hide and seek
• Jugger
• Kabaddi
• Kho kho
• Kick the can
• Oztag
• Red rover
• Tag

• Hiking
• Backpacking (wilderness)
• Racewalking
• Bushwhacking
• Walking

• American handball
• Australian handball
• Basque pelota
• Butts Up
• Chinese handball
• Fives
• Gaelic handball
• International fronton
• Jorkyball
• Racquetball
• Squash
• Squash tennis
• Suicide (game)
• Valencian frontó
• Wallball
• Wallyball

Aquatic & paddle sports
• Creeking
• Flyak
• Freeboating
• Sea kayaking
• Squirt boating
• Surf kayaking
• Whitewater kayaking

• Rafting
• White water rafting

• Rowing (sport)
• Gig racing
• Coastal and ocean rowing
• Surfboat
• Single scull
Other paddling sports
• Dragon boat racing
• Stand up paddle boarding
• Water polo
• Canoe polo
• Waboba

• Underwater football
• Underwater rugby
• Underwater hockey

Competitive swimming
• Backstroke
• Breaststroke
• Butterfly stroke
• Freestyle swimming
• Individual medley
• Synchronized swimming
• Medley relay

Kindred activities
• Bifins (finswimming)
• Surface finswimming

Subsurface and recreational
• Apnoea finswimming
• Aquathlon (underwater wrestling)
• Freediving
• Immersion finswimming
• Scuba diving
• Spearfishing
• Snorkelling
• Sport diving (sport)
• Underwater hockey
• Underwater orienteering
• Underwater photography (sport)
• Underwater target shooting
• Cliff diving
• Diving

• Basque traditional weightlifting
• Bodybuilding
• Highland games
• Olympic weightlifting
• Powerlifting
• Strength athletics (strongman)
• Steinstossen

Motorized sports
• Autocross (a.k.a. Slalom)
• Autograss
• Banger racing
• Board track racing
• Demolition derby
• Desert racing
• Dirt track racing
• Drag racing
• Drifting
• Folkrace
• Formula racing
• Formula Libre
• Formula Student
• Hillclimbing
• Ice racing
• Kart racing
• Land speed records
• Legends car racing
• Midget car racing
• Monster truck
• Mud bogging
• Off-road racing
• Pickup truck racing
• Production car racing
• Race of Champions
• Rally raid
• Rallycross
• Rallying
• Regularity rally
• Road racing
• Short track motor racing
• Snowmobile racing
• Sports car racing
• Sprint car racing
• Street racing
• Stock car racing
• Time attack
• Tractor pulling
• Touring car racing
• Truck racing
• Vintage racing
• Wheelstand competition

Motorboat racing
• Drag boat racing
• F1 powerboat racing
• Hydroplane racing
• Jet sprint boat racing
• Offshore powerboat racing
• Personal water craft

Motorcycle racing
• Auto Race
• Board track racing
• Cross-country rally
• Endurance racing
• Enduro
• Freestyle motocross
• Grand Prix motorcycle racing
• Grasstrack
• Hillclimbing
• Ice racing
• Ice speedway
• Indoor enduro
• Motocross
• Motorcycle drag racing
• Motorcycle speedway
• Off-roading
• Rally raid
• Road racing
• Superbike racing
• Supercross
• Supermoto
• Supersport racing
• Superside
• Track racing
• Trial
• TT racing
• Free-style moto

Marker sports
• Airsoft
• Archery
• Paintball
• Darts

Musical sports
• Color guard
• Drum corps
• Indoor percussion
• Marching band

Fantasy sports
• Quidditch
• Hunger Games(Gladiating)
• Pod Racing
• Mortal Kombat(MMA)

• Stihl Timbersports Series
• Woodsman

Overlapping sports
• Tennis
• Polocrosse
• Badminton
• Polo

Skating sports
• Aggressive inline skating
• Artistic roller skating
• Figure skating
• Freestyle slalom skating
• Ice dancing
• Ice skating
• Inline speed skating
• Rinkball
• Rink hockey
• Roller derby
• Roller skating
• Short track speed skating
• Skater hockey
• Speed skating
• Synchronized skating

Freestyle skiing
• Snowboarding
• Ski flying
• Skibob
• Snowshoeing
• Skiboarding