Our 3D CAD supplier models have been moved to 3Dfindit.com, the new visual search engine for 3D CAD, CAE & BIM models.
You can log in there with your existing account of this site.
The content remains free of charge.
Licensed under Creative Commons Attribution-Share Alike 3.0 (Donovan Govan).
A food processor is a kitchen appliance used to facilitate repetitive tasks in the preparation of food. Today, the term almost always refers to an electric-motor-driven appliance, although there are some manual devices also referred to as "food processors".
Food processors are similar to blenders in many forms. A food processor typically requires little to no liquid during use, unlike a blender, which requires a set amount of liquid in order for the blade to properly blend the food. Food Processors are used to blend, chop, dice, and slice, allowing for quicker meal preparation.[1]
One of the first electric food processors was the Starmix, introduced by German company Electrostar in 1946.[2][3] Although the basic unit resembled a simple blender, numerous accessories were available, including attachments for slicing bread, milk centrifuges and ice cream bowls.[4][5][6] In a time when electric motors were expensive, they also developed the piccolo, where the food processor's base unit could drive a vacuum cleaner. In the 1960s, Albrecht von Goertz designed the Starmix MX3 food processor.[7][8] Although the entire company was rebranded as Starmix in 1968 following the success of the processors, they later focused on vacuum cleaners and electric hand-dryers and the last mixer was produced around the year 2000. In France, the concept of a machine to process food began when a catering company salesman, Pierre Verdun, observed the large amount of time his clients spent in the kitchen chopping, shredding and mixing. He produced a simple but effective solution, a bowl with a revolving blade in the base. In 1960, this evolved into Robot-Coupe, a company established to manufacture commercial "food processors" for the catering industry. In the late 1960s, a commercial food processor driven by a powerful commercial induction motor was produced. Robot-Coupe's Magimix food processor arrived from France in the UK in 1974, beginning with the Model 1800. Then, a UK company Kenwood Limited started their own first Kenwood Food Processor, 'processor de- luxe,' in 1979.[9]
Carl Sontheimer introduced this same Magimix 1800 food processor to North America in 1973 under the Cuisinart brand, as America's first domestic food processor. Sontheimer contracted with a Japanese manufacturer to produce new models in 1977 in order to immediately launch his new Japanese-made food processor in 1980 when his contract with Robot-Coupe expired.
Disability research was an ongoing project because the first food processor created was not user friendly for all individuals. In 1978, Marc Harrison was a professor at the Rhode Island School of Design.[10] He specialized in Industrial Design. Cuisinart, an American company, contacted and hired Marc Harrison in 1978 to update the Food Processor.[11] Marc Harrison updated the product to focus on making the machine usable for those with limited abilities with fine motor skills and eyesight, which in turn made it easier for any user to operate. These updates included larger writing on the base of the product to benefit those who have vision impairments, and larger handles and buttons.[11] These updates were created so that the food processor could be accessible for all users.
Food processors normally have multiple functions, depending on the placement and type of attachment or blade.[12] These functions normally include:
Parts | Functions |
---|---|
Base and Motor | 1000-watt power
Control panel On/Off/Pulse button |
Work Bowls
-Large -Small |
Seal tight technology
Locking feature for easier pouring |
Mixing Blade | Chops food in either the large or small mixing bowl depending on the
preference of the user Use a small mixing blade with the small mixing bowl and a large mixing blade with a large mixing bowl |
Slicing Disc | There are 6 in 1 disc that can change for thick or thin slices of food
This is done in the large bowl |
Reversible Shredding Disc | Will be used in large mixing bowl
Used for medium or fine shredding of food |
Stem Adapter | This will attach the blade and the disc
Will allow for the product to start the motor |
The base of the unit houses a motor which turns a vertical shaft. A bowl, usually made of transparent plastic, fits around the shaft. Cutting blades can be attached to the shaft; these fit so as to operate near the bottom of the bowl. Shredding or slicing disks can be attached instead; these spin near the top of the bowl. A lid with a "feed tube" is then fitted onto the bowl.
The feed tube allows ingredients to be added while chopping, grinding or pureeing. It also serves as a chute through which items are introduced to shredding or slicing disks. A "pusher" is provided, sized to slide through the feed tube, protecting the user's fingers.
Almost all modern food processors have safety devices which prevent the motor from operating if the bowl is not properly secured to the base or if the lid is not properly secured to the bowl.
A food chopper is basically a food processor of a smaller size. It also suits better for chopping food than for making smoothies.[13]
This article uses material from the Wikipedia article "Food processor", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia
food,liquor,alcohol,drink,beverage,coke