Our 3D CAD supplier models have been moved to 3Dfindit.com, the new visual search engine for 3D CAD, CAE & BIM models.
You can log in there with your existing account of this site.
The content remains free of charge.
Licensed under GNU Free Documentation License 1.2 (Anthony Noble).
A jet trainer is a jet aircraft for use as a trainer, whether for basic or advanced flight training. Jet trainers are either custom designs or modifications of existing aircraft. With the introduction of military jet-powered aircraft towards the end of the World War II it became a requirement to train pilots in the handling of such aircraft.
The first generation of trainers in the 1940s were modified from existing designs like the Gloster Meteor and Lockheed T-33 but with these were followed by custom training aircraft like the Aero L-29 Delfín and the BAC Jet Provost.
As training developed different air forces used jet trainers for different phases of training. Although most air forces continued to use piston or later turboprop aircraft for basic training, a number of jet trainers like the Cessna T-37 Tweet appeared for the early stages of pilot training. Pilots who were picked to fly fighter or strike aircraft then went on to fly more advanced training aircraft like the Hawker Siddeley Gnat.
As the early jet-trainers became obsolete then further generations have appeared, the British using the single-engine BAE Systems Hawk while the French ordered the Alpha Jet. In the Warsaw Pact the Aero L-39 Albatros became the standard jet trainer.
As the jet trainer developed it was also used for weapon training, which led to some trainers being modified as light strike aircraft; for example, the Cessna T-37 Tweet was developed into the Cessna A-37 Dragonfly.
Aircraft Name | Country of origin | Year 1st flight | No. built | Status |
---|---|---|---|---|
Aermacchi MB-326 | Italy | 1957 | 800 | Limited service |
Aermacchi MB-339 | Italy | 1976 | 230 | Active in production |
Aero L-29 Delfín | Czechoslovakia | 1959 | 3,500 | At least a few in service with the Mali Air Force |
Aero L-39 Albatros | Czechoslovakia | 1968 | 2,800 | Operational |
Aero L-59 Super Albatros | Czechoslovakia | 1986 | 60 | Operational |
AIDC AT-3 | Taiwan | 1980 | 63 | Operational |
Alenia Aermacchi M-346 Master | Italy | 2004 | 67 | Operational |
BAC Jet Provost | United Kingdom | 1954 | 741 | Retired |
BAe Hawk | United Kingdom | 1974 | 1,000 | Operational |
Boeing T-X | United States | 2016 | 2 | Development |
CASA C-101 | Spain | 1977 | 166 | Operational |
Canadair CT-114 Tutor | Canada | 1960 | 212 | Retired |
Cessna T-37 Tweet | United States | 1954 | 1,269 | Limited service |
KB SAT SR-10 | Russia | 2015 | 1 | under development |
Dassault/Dornier Alpha Jet | France/Germany | 1973 | 480 | Operational |
Douglas TA-4F/J Skyhawk | United States | 1954 | 2,960 | Operational |
EADS Mako/HEAT | Multinational | Never | 0 | Cancelled |
Fiat G.80 | Italy | 1951 | 4 | Retired |
FMA IA 63 Pampa | Argentina | 1984 | 27 | Operational |
Fokker S.14 Machtrainer | Netherlands | 1955 | 21 | Retired |
Folland Gnat | United Kingdom | 1955 | 449 | Retired |
Fouga Magister | France | 1952 | 929 | Retired |
Fouga Zéphyr | France | 1959 | 32 | Retired |
Fuji T-1 | Japan | 1958 | 66 | Retired |
Guizhou JL-9 | China | 2003 | 20 | Operational |
Grumman F9F-8T/TF-9J Cougar | United States | 1951 | 1,392 | Retired |
HAL HJT-16 Kiran | India | 1964 | 190 | Operational |
HAL HJT-36 Sitara | India | 2003 | 4 | Limited series production |
Hispano HA-200 | Spain | 1955 | 212 | Retired |
Hongdu JL-8/Karakorum-8 | China/Pakistan | 1990 | 500 | Operational |
Hongdu L-15 | China | 1990 | 3 | Flight testing, limited series production |
IAR 99 | Romania | 1985 | 20 | Operational |
KAI T-50 Golden Eagle | South Korea | 2002 | 82 | Operational |
Kawasaki T-4 | Japan | 1998 | 208 | Operational |
Lockheed T-33 | United States | 1948 | 6,557 | Retired |
Lockheed T2V SeaStar | United States | 1953 | 150 | Retired |
McDonnell Douglas T-45 Goshawk | United States | 1988 | 221 | Operational |
Mikoyan MiG-AT | Russia | 1996 | 2 | Cancelled |
Morane-Saulnier MS.760 Paris | France | 1964 | 165 | Retired |
North American T-2 Buckeye | United States | 1959 | 1,146 | Operational |
Northrop T-38 Talon[1] | United States | 1958 | 529 | Operational |
PZL I-22 Iryda | Poland | 1985 | 17 | Retired |
PZL TS-11 Iskra | Poland | 1960 | 424 | Limited Service |
RFB Fantrainer | Germany | 1978 | 50 | Retired |
Saab 105 | Sweden | 1963 | 192 | Operational |
Soko G-2 Galeb | Yugoslavia | 1961 | 248 | Limited service |
Soko G-4 Super Galeb | Yugoslavia | 1978 | 85 | Operational |
SIAI-Marchetti S.211 | Italy | 1981 | 60 | Operational |
Temco TT Pinto | United States | 1956 | 15 | Retired |
Yakovlev Yak-130 | Russia | 1996 | 100 | Operational |
This article uses material from the Wikipedia article "Jet trainer", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia
3D,CAD,Model,Libary,Railway, Train, Ship, Marine, Submarine, Automotive, Locomotive, Bike, Car, Formula 1, Space, Aircraft, Aerospace, Satelite, Automobile, Yacht