Our 3D CAD supplier models have been moved to 3Dfindit.com, the new visual search engine for 3D CAD, CAE & BIM models.
You can log in there with your existing account of this site.
The content remains free of charge.
T-33 Shooting Star | |
---|---|
A demonstration T-33 in flight, 2016 | |
Role | Training aircraft |
Manufacturer | Lockheed |
Designer | Clarence "Kelly" Johnson |
First flight | 22 March 1948 |
Retired | 31 July 2017 (Bolivian Air Force) |
Primary users | United States Air Force United States Navy Japan Air Self Defense Force German Air Force |
Produced | 1948–1959 |
Number built | 6,557 |
Developed from | Lockheed P-80 Shooting Star |
Variants | Lockheed T2V SeaStar Canadair CT-133 Silver Star |
Developed into | Lockheed F-94 Starfire Boeing Skyfox |
The Lockheed T-33 Shooting Star (or T-Bird) is a subsonic American jet trainer. It was produced by Lockheed and made its first flight in 1948. The T-33 was developed from the Lockheed P-80/F-80 starting as TP-80C/TF-80C in development, then designated T-33A. It was used by the U.S. Navy initially as TO-2 then TV-2, and after 1962, T-33B. The last operator of the T-33, the Bolivian Air Force, retired the type in July 2017, after 44 years of service.[1]
The T-33 was developed from the Lockheed P-80/F-80 by lengthening the fuselage by slightly over three feet and adding a second seat, instrumentation, and flight controls. It was initially designated as a variant of the P-80/F-80, the TP-80C/TF-80C.[2]
Design work on the Lockheed P-80 began in 1943 with the first flight on 8 January 1944. Following on the Bell P-59, the P-80 became the first jet fighter to enter full squadron service in the United States Army Air Forces. As more advanced jets entered service, the F-80 took on another role—training jet pilots. The two-place T-33 jet was designed for training pilots already qualified to fly propeller-driven aircraft.
Originally designated the TF-80C, the T-33 made its first flight on 22 March 1948 with Lockheed test pilot Tony LeVier at the controls. Production at Lockheed ran from 1948 to 1959. The US Navy used the T-33 as a land-based trainer starting in 1949. It was designated the TV-2, but was redesignated the T-33B in 1962. The Navy operated some ex-USAF P-80Cs as the TO-1, changed to the TV-1 about a year later. A carrier-capable version of the P-80/T-33 family was subsequently developed by Lockheed, eventually leading to the late 1950s to 1970s T2V-1/T-1A SeaStar. The two TF-80C prototypes were modified as prototypes for an all-weather two-seater fighter variant which became the F-94 Starfire. A total of 6,557 T-33s were produced, 5,691 of them by Lockheed, as well as 210 by Kawasaki and 656 by Canadair.
The two-place T-33 proved suitable as an advanced trainer, and it has been used for such tasks as drone director and target towing. The U.S. Air Force began phasing the T-33 out of front line pilot training duties in the Air Training Command in the early 1960s as the Cessna T-37 Tweet and Northrop T-38 Talon aircraft began replacing it for the Undergraduate Pilot Training (UPT) program. The T-33 was used to train cadets from the Air Force Academy at Peterson Field (now Peterson Air Force Base in Colorado Springs). The T-37 replaced the T-33 for Academy training in 1975. The final T-33 used in advanced training was replaced 8 February 1967 at Craig AFB, Alabama.[3] Similar replacement also occurred in the U.S. Navy with the TV-1 (also renamed T-33 in 1962) as more advanced aircraft such as the North American T-2 Buckeye and Douglas TA-4 Skyhawk II came on line. USAF and USN versions of the T-33 soldiered on into the 1970s and 1980s with USAF and USN as utility aircraft and proficiency trainers, with some of the former USN aircraft being expended as full scale aerial targets for air-to-air missile tests from naval aircraft and surface-to-air missile tests from naval vessels. Several T-33s were assigned to USAF McDonnell F-101 Voodoo, Convair F-102 Delta Dagger, and Convair F-106 Delta Dart units, to include similarly equipped Air National Guard units, of the Aerospace Defense Command as proficiency trainers and practice "bogey" aircraft. Others later went to Tactical Air Command and TAC-gained Air National Guard F-106 and McDonnell-Douglas F-4 Phantom II units in a similar role until they were finally retired, with the last being an NT-33 variant retired in April 1997.
Some T-33s retained two machine guns for gunnery training, and in some countries, the T-33 was even used in combat: the Cuban Air Force used them during the Bay of Pigs Invasion, scoring several kills. The RT-33A version, reconnaissance aircraft produced primarily for use by foreign countries, had a camera installed in the nose and additional equipment in the rear cockpit. T-33s continued to fly as currency trainers, drone towing, combat and tactical simulation training, "hack" aircraft, electronic countermeasures, and warfare training and test platforms right into the 1980s.
The T-33 has served with over 30 nations, and continues to operate as a trainer in smaller air forces. Canadair built 656 T-33s on licence for service in the RCAF—Canadian Forces as the CT-133 Silver Star while Kawasaki manufactured 210 in Japan. Other operators included Brazil, Turkey, and Thailand which used the T-33 extensively.
In the 1980s, an attempt was made to modify and modernize the T-33 as the Boeing Skyfox, but a lack of orders led to the project's cancellation. About 70% of the T-33's airframe was retained in the Skyfox, but it was powered by two Garrett AiResearch TFE731-3A turbofan engines.
In the late 1990s, 18 T-33 Mk-III and T-33 SF-SC from the Bolivian Air Force went to Canada to be modernized at Kelowna Flightcraft. New avionics were installed, and detailed inspection and renewal of the fuselage and wings were performed. Most of the aircraft returned in early 2001 and remained operational until the type was officially retired on 31 July 2017.[4]
A limited number of T-33s have been owned privately, with two used by Boeing as chase aircraft. In 2010, one T-33 owned by Boeing was used as a chase aircraft during the maiden flight of the Boeing 787.[5] The maiden flight of the Boeing 737 MAX-7, March 16, 2018, also featured a T-33 chase plane. [6] Actor and pilot Michael Dorn owned a T-33.[7]
For operators of Canadian-built aircraft refer to Canadair T-33.
Numerous T-33s have been preserved as museum and commemorative displays.
Data from Lockheed Aircraft since 1913[25]
General characteristics
Performance
Armament
This article uses material from the Wikipedia article "Lockheed T-33", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia
3D,CAD,Model,Libary,Railway, Train, Ship, Marine, Submarine, Automotive, Locomotive, Bike, Car, Formula 1, Space, Aircraft, Aerospace, Satelite, Automobile, Yacht