powered by CADENAS

Social Share

Amazon

Kart circuit (609 views - Cars & Motorbikes & Trucks)

A kart circuit is a race track designed for kart racing or other forms of short length motor racing, such as small-scale motorcycle racing, pocketbike racing, or radio-controlled model racing. There are several types of kart circuit, depending on the type of use desired. Unlike regular race tracks intended for auto racing or other forms of motorsports, kart circuits are usually much shorter in length, and often consist of numerous turns.
Go to Article

Explanation by Hotspot Model

Youtube


    

Kart circuit

Kart circuit

A kart circuit is a race track designed for kart racing or other forms of short length motor racing, such as small-scale motorcycle racing, pocketbike racing, or radio-controlled model racing. There are several types of kart circuit, depending on the type of use desired.

Unlike regular race tracks intended for auto racing or other forms of motorsports, kart circuits are usually much shorter in length, and often consist of numerous turns.

Circuit types

Short circuit

A short circuit is defined as being an outdoor circuit of less than 1,500 meters in length.

The average length for a serious racing track for karts is around 1,100 - 1,200 meters, 7 to 9 meters in width. Normally custom-built for karting, they resemble road courses, with left and right turns. They generally allow sprint racing for both gearbox and non-gearbox karts.

Temporary circuits can be set in city streets or large parking lots for special events. This is the case for the Junior Monaco Kart Cup, a prestigious event for young drivers taking place each year in the city of Monaco, and the SKUSA SuperNationals, taking place in Las Vegas at the Rio All Suite Hotel and Casino.[1]

Long circuit

A long circuit is defined as being an outdoor circuit of more than 1,500 m in length.[2] Typically they are shared for other motorsport and only have gearbox kart races.

This type of event can see karts (Superkart) reach speeds in excess of 160 mph (250 km/h).

Indoor

Normally for casual racers, the indoor circuits can be in any closed space (often old factories), sometimes with a short outdoor section to add interest. Normally they have their own fleet of Go-karts or micro karts, chosen more for economy than out-and-out speed.

In Europe, indoor karting is where most people will sample their first time in a kart. Indoor karting exploded across the UK in the 1990s and had a similar impact in European countries such as France and Belgium. It has made a lesser impact in the United States. Indoor karting still offers a competitive experience for all levels of racers.

The world longest indoor circuit, the Highway Kart Racing GmbH, 1,600 meters, is located in Germany, Dortmund.[3]

Others

In this category fall the dirt-tracks, oval tracks and ice rinks.

Locations

Karting is international and most countries have kart specific racing circuits. Notable[ambiguous] examples include:

Latvia
UK
USA
  1. ^ SKUSA SuperNationals - SuperKarts! USA
  2. ^ Specific Regulations for Karting - Motor Sports Association (MSA), Circuits
  3. ^ (in German) Die längste Indoor Kartbahn der Welt - Highway Kart Racing


This article uses material from the Wikipedia article "Kart circuit", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia

Cars & Motorbikes & Trucks

Car, Truck,MotorBike, Bicycle, Engine, Racer