powered by CADENAS

Social Share

Amazon

Micro kart (4826 views - Cars & Motorbikes & Trucks)

A micro kart is a small, one passenger mini go-kart. These karts typically have two-stroke engines, ranging in size from 22.5 cc to 85 cc, and putting out anywhere from 1.2 hp to over 20 hp, or an electric motor with rechargeable lithium ion batteries.
Go to Article

Explanation by Hotspot Model

Youtube


    

Micro kart

Micro kart

A micro kart is a small, one passenger mini go-kart. These karts typically have two-stroke engines, ranging in size from 22.5 cc to 85 cc, and putting out anywhere from 1.2 hp to over 20 hp, or an electric motor with rechargeable lithium ion batteries.

Types

Lower class micro karts

The lower-end karts weigh anywhere from 37 to 42 pounds and have solid rubber tires of 4.5 to 6 inches diameter.* They typically have engines ranging from 22.5 cc to 45.7 cc in size, but engines up to 61.5 cc can be purchased from aftermarket sources. These karts usually reach speeds from 18 to 30 mph in stock form, and are primarily used by private parties for recreational riding, but are also raced in racing organizations such as the former ISA Scootercross (International Scootercross Association). Two examples of these types of karts are the Bladez Powerkarts and the Go-Ped Go-Quads.

*An exception to these specifications is the Go-Ped Trail Ripper Quad, an off-road kart that weighs 80 pounds and features 11 inch off-road tires.

High power micro karts

The larger class karts have 9" or 10" pneumatic tires and weigh in between 60 and 80 pounds. They typically have motors ranging from 39 cc to 85 cc, and travel in between 30 and 70 mph. These karts are commonly used in racing organizations across the country. An example of this is the BoXer MRB line, which are built to the customer's specifications.

See also



This article uses material from the Wikipedia article "Micro kart", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia

Cars & Motorbikes & Trucks

Car, Truck,MotorBike, Bicycle, Engine, Racer