powered by CADENAS

Social Share

Amazon

Persian weave (4476 views - Jewelry)

Persian weave is a method of weave used in jewelry and other art forms. When used for making chains, the Persian weave makes a dense chain with a ring pattern. Persian weaves works best with relatively large rings. The Persian family of weaves is a "rope" type weave based on a stacked ring orientation. In the construction of Persian weaves the rings become stacked and form pairs, resulting in a different grain and a thicker, tighter weave. Most Persian weaves have both left and right-handed versions.
Go to Article

Explanation by Hotspot Model

Youtube


    

Persian weave

Persian weave

Persian weave is a method of weave used in jewelry and other art forms. When used for making chains, the Persian weave makes a dense chain with a ring pattern. Persian weaves works best with relatively large rings.

The Persian family of weaves is a "rope" type weave based on a stacked ring orientation. In the construction of Persian weaves the rings become stacked and form pairs, resulting in a different grain and a thicker, tighter weave. Most Persian weaves have both left and right-handed versions.

Sorts

  • Half Persian 3 in 1
  • Half Persian 4 in 1
  • Full Persian 6 in 1
  • Double Persian 10 in 1




This article uses material from the Wikipedia article "Persian weave", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia

Jewelry

3D, jewellery,jewelry