powered by CADENAS

Social Share

Amazon

Renault Twizy (6290 views - Cars & Motorbikes & Trucks)

The Renault Twizy is a two-seat electric car designed and marketed by Renault and manufactured in Valladolid, Spain. Legally classified in Europe as a heavy quadricycle (light quadricycle for the lower-powered Urban 45 model), the Twizy has a maximum range of 100 km (62 mi). The Twizy debuted as a concept car at the 2009 Frankfurt Motor Show and was designed by Françoise Leboinne and Luciano Bove. In November 2010, Nissan announced a rebadged variant to the Twizy, called the New Mobility Concept, or NMC. In May 2011, Renault announced they would produce the Twizy and began taking reservations. In March 2012, the Twizy was released to the French market, followed a month later by several other European countries. Available in three models, starting at €6,990 up to €8,490 (in the UK: GB£6,990 to GB£7,400), the Twizy sales price does not include the battery pack, which is leased for a monthly fee that includes roadside assistance and a battery replacement guarantee.The Twizy was the top-selling plug-in electric vehicle in Europe during 2012. The milestone of 15,000 Twizys sold worldwide was achieved in April 2015. Global cumulative sales totaled 21,874 units through December 2018, with Europe as its main market.
Go to Article

Explanation by Hotspot Model

Youtube


    

Renault Twizy

Renault Twizy

Renault Twizy
Overview
ManufacturerRenault
Also calledNissan New Mobility Concept
Production2012–present
Assembly
Body and chassis
ClassElectric city car (A)
Body style3-door hatchback
LayoutRear-engine, rear-wheel-drive
DoorsScissor
Powertrain
TransmissionSingle gear
Battery6.1 kWh lithium-ion battery
Electric range100 km (62 mi)
Dimensions
Length2.32 m (91 in)
Width1.19 m (47 in)
Height1.46 m (57 in)
Curb weight450 kg (992 lb)

The Renault Twizy is a two-seat electric car designed and marketed by Renault and manufactured in Valladolid, Spain.[2][3] Legally classified in Europe as a heavy quadricycle (light quadricycle for the lower-powered Urban 45 model), the Twizy has a maximum range of 100 km (62 mi).

The Twizy debuted as a concept car at the 2009 Frankfurt Motor Show[4] and was designed by Françoise Leboinne and Luciano Bove. In November 2010, Nissan announced a rebadged variant to the Twizy, called the New Mobility Concept, or NMC. In May 2011, Renault announced they would produce the Twizy and began taking reservations.

In March 2012, the Twizy was released to the French market, followed a month later by several other European countries.[5] Available in three models, starting at €6,990 up to €8,490 (in the UK: GB£6,990 to GB£7,400), the Twizy sales price does not include the battery pack, which is leased for a monthly fee that includes roadside assistance and a battery replacement guarantee.[6][7]

The Twizy was the top-selling plug-in electric vehicle in Europe during 2012.[8] The milestone of 15,000 Twizys sold worldwide was achieved in April 2015.[9] Global cumulative sales totaled 21,874 units through December 2018, with Europe as its main market.[10][11]

Specifications

Construction and safety

The Twizy is an ultra-compact vehicle, with a length of 2.32 metres (7 ft 7 in), a width of 1.19 metres (3 ft 11 in) and a height of 1.46 metres (4 ft 9 in).

The vehicle's frame and body offer occupants extra protection with its deformable structure, while the outboard position of the four wheels and the lateral beams located either side of the chassis provide protection in case of a side impact. The safety retention systems include a driver's airbag, a four-point safety belt at the front and a three-point one at the rear.

The Twizy may be winterized with winter tires and adding flexi side windows to enclose the cabin. Heating would be provided by plugging in electric blankets to keep the driver warm.[12]

Models

The Twizy model is electric, and it therefore is part of Renault's Zero Emissions program.

Twizy Urban

Twizy Urban 45

The Twizy range starts with the light quadricycle-classed Urban 45 that is priced at €6,990 in Europe with a monthly battery lease charge of €50.[13] It has a motor power of 4 kW (5 hp), a maximum speed of 45 km/h (28 mph) and can thus be driven in most European countries by drivers from 14 years old with a special driving licence (France, Italy, Spain) or with a moped licence (Belgium, Germany, Netherlands, Sweden, Austria, Finland).[14]

Twizy Urban 80

The heavy quadricycle-classed Urban 80 model features a 13 kW (17 hp) electric motor and can drive up to 80 km/h (50 mph). It is priced at €7,690.

Twizy Colour and Technic

The Colour model is a colourful and 'fun' Twizy available for both the 45 and 80 trims.[citation needed]

The Technic model brings additional design elements while sharing the technical features with the Urban. It is priced at €8,490, and it is available for both the 45 and 80 trims.[citation needed]

Twizy Cargo

In June 2013 Renault announced the introduction of the Twizy Cargo, a model designed for hauling goods. The space destined for the seat of the second passenger was replaced with a cargo box with a volume of 180 L (6.4 cu ft) and maximum weight capacity of 75 kg (165 lb).[15][16]

Twizy Cargo 45

The Cargo 45 has 4 kW of power and top speed is limited to 45 km/h (28 mph).The car only has 1 seat and there is a larger space behind the driver to store goods. Pricing starts at €6,750 (US$8,839) plus VAT and the monthly battery lease fee that starts at €50 (US$65.50).[15]

Twizy Cargo 80

The Cargo 80 delivers a top speed of 80 km/h (50 mph). Pricing starts at €7,350(US$9,625) plus VAT and the monthly battery lease fee that starts at €50 (US$65.50).[15]

Nissan NMC

A rebadged version of the Twizy was launched in Japan as the Nissan New Mobility Concept (NMC). The electric vehicle was deployed in Yokohama on 11 October 2013 for service on a one-way carsharing program called "Choimobi Yokohama" (Choimobi means "easy mobility" in Japanese). During its first month on the market, over 2700 customers signed up for the service.[17][18] A total of 45 units were registered through the end of October 2013.[19]

Battery

The 6.1 kWh (22 MJ) lithium-ion battery is located underneath the front seat. Both motor variants carry the same weight of 474 kg (1,045 lb),[20] including batteries of 100 kg (220 lb). The range is homologated at 100 km (62 mi). In real conditions, Renault announces around 80 km (50 mi). In worst conditions (high speed, no eco-driving), Twizy can reach 50 km (31 mi).

The battery can be charged with an extendable spiral cable stored beneath a flap at the front of the vehicle. The integrated charger is compatible with roadside battery charging facilities as well as the standard 220 V 10 A household electrical supply. Charging an empty battery takes around three-and-a-half hours.

A planned Renault battery plant near Paris was delayed due to technical constraints. Construction will start in the second quarter of 2012[needs update] and production of batteries is expected to begin in 2014 or 2015[needs update]. In the meantime Renault intends to buy batteries for its EV range from a joint venture between Nissan Motor and NEC as well as LG Chem of South Korea.[21]

Twizy is only supplied with LG Chem modules. Batteries are assembled in Renault Valladolid plant.

Sales

Since its market launch in March 2012, global sales reached 9,020 units through the end of 2012,[22] of which, 9,015 units were sold in Europe,[22] making the Twizy the best-selling plug-in electric vehicle in the European market that year.[8] In France, a total 1,551 units were registered through June 2012, including 1,212 Twizy 80s and 339 Twizy 45s, representing a market share of 89% in the heavy quadricycle segment, and a market share of 28.5% among all categories of electric vehicles sold in France during the first half of 2012, surpassing the Bollore Bluecar, the top selling highway-capable all-electric car during this time period.[23]

Global sales fell 66.4% in 2013 from 2012, with 3,025 units delivered.[24] Cumulative sales reached 14,160 units through October 2014.[25] As of October 2014, the best-selling markets were Germany with 3,728 units and France with 3,276 units, followed by Italy with 2,265 units, Spain with 1,292, and Benelux with 1,137 units delivered since 2011.[24] The milestone of 15,000 Twizys sold worldwide was achieved in April 2015.[9]

Renault Twizy in Rome's historical center (Centro Storico)

Renault is introducing the Twizy to Ecuador, along with the Renault Kangoo, expecting to import at least 150 to 200 units between the two models. The carmaker teamed with a shopping centre in Cumbayá (a suburb of Quito) and the Ecuadorean Production Ministry to hold a draw for two examples in an introductory campaign. The winners received their cars on 17 February. All subsequent units are scheduled to arrive in-country from June, 2016, and will retail from USD14,990.[26] Sales in Latin America totaled 305 units through May 2016, with Colombia as the regional market leader with 252 units, followed by Brazil with 34 units.[27] The Renault Twizy 40 was certified by Transport Canada in March 2016, and was scheduled to be released on the Canadian market by mid-2016.[28]

As of May 2016, Twizy sales led by Germany with 4,404 units, followed by France with 4,048, Italy with 2,696, Spain with 1,551, Benelux with 1,355, and Switzerland with 1,141.[27] Until December 2016, a total of 18,592 units had been sold in Europe, representing 96.1% of global sales.[10] Global sales since inception totaled 21,874 units through December 2018.[10][11]

Carsharing program

Renault tested a carsharing program called Twizy Way in Saint-Quentin-en-Yvelines, France, beginning in late June 2012. During the testing phase the program operated with a fleet of 50 Renault Twizys distributed over a pilot area covering around 27 km2 (10 sq mi), and around 200 were allowed to sign up for testing.[6] Twizy Way opened the service to the general public in December 2012.[29]

Chinese copy

In September 2014 the Chinese company Zhejiang Litong New Energy Automobile Corporation launched the Rayttle E28. The E28 greatly resembles the Twizy in outside appearance, size and claimed performance.[30]

Popular culture

David Guetta music videos

In the music video of Ludacris, Usher and David Guetta's song "Rest of My Life", a Twizy was shown in one of the scenes where it is seen in a tunnel, and it also appeared in his video for the song "Play Hard". A billboard for the Twizy also appears in Guetta's video for "Where Them Girls At".

Several Twizys are featured in his music video of the song "The Alphabeat". In it, Guetta himself and the video's main characters drive Twizys. The cars are then charged by electricity generated by the dancing and jumping of the people attending Guetta's gig.

Other media

Several Twizys are also featured as a futuristic vehicle in a film by Terry Gilliam called: "The Zero Theorem".

A Twizy appears in a Yung Lean music video for the song "Yoshi City".

Gallery

See also



This article uses material from the Wikipedia article "Renault Twizy", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia

Cars & Motorbikes & Trucks

Car, Truck,MotorBike, Bicycle, Engine, Racer