Our 3D CAD supplier models have been moved to 3Dfindit.com, the new visual search engine for 3D CAD, CAE & BIM models.
You can log in there with your existing account of this site.
The content remains free of charge.
Licensed under Creative Commons Attribution-Share Alike 4.0 (Photograph by D Ramey Logan).
Over twenty variants of the North American P-51 Mustang fighter were produced from 1940, when it first flew, to after the Second World War, some of which were employed also in the Korean War and in several other conflicts. Numerous examples of the aircraft survive to this day, often as heavily modified air racers.
The prototype of the Mustang, designated NA-73X, was rolled out by North American Aviation on 9 September 1940, albeit without an engine, and was first flown the following 26 October.[1] The Mustang was originally designed to use a low-altitude rated Allison V-1710 engine. Unlike later models, Allison-powered Mustangs were characterized by the carburetor air intake placed on the dorsal surface of the nose, immediately behind the propeller.
The first production contract was awarded by the British for 320 NA-73 fighters, named Mustang Mk I by an anonymous member of the British Purchasing Commission; a second British contract soon followed, which called for 300 more (NA-83) Mustang Mk I fighters. Contractual arrangements were also made for two aircraft from the first order to be delivered to the USAAC for evaluation; these two airframes, 41-038 and 41-039 respectively, were designated XP-51.[2] The first RAF Mustang Mk Is were delivered to 26 Squadron at RAF Gatwick in February 1942 [3] and made their combat debut on 10 May 1942. With their long range and excellent low-altitude performance, they were employed effectively for tactical reconnaissance and ground-attack duties over the English Channel, but were thought to be of limited value as fighters due to their poor performance above 15,000 ft (4,600 m).
RAF Mustangs (Mk Is, which were not drop tank capable) made history on October 22, 1942 when they escorted 22 Wellington bombers on a daylight raid to Germany, thus becoming the first RAF single-seat fighters to fly over the country during World War II.[4]
The first American order for 150 P-51s, designated NA-91 by North American, was placed by the Army on 7 July 1940.[5] This was on behalf of the RAF in a Lend Lease deal.[6] All but the last 57 went to the British. After the attack on Pearl Harbor, the USAAF 'held back' these Mustang Mk IAs for their own use.[7] 55 of these so-called P-51-1s were outfitted with a pair of K.24 cameras in the rear fuselage for tactical low-level reconnaissance and re-designated F-6A (the "F" for photographic, although confusingly also still referred to as the P-51 or P-51-1[7]). Two kept their P-51-1 designation and were used for testing by the USAAF.[clarification needed]
Two XP-51s (41-038 and 41-039) set aside for testing arrived at Wright Field on 24 August and 16 December 1941 respectively.[nb 1] The small size of this first order reflected the fact that what had been known as the USAAC up until late June 1941[8] was still a relatively small, underfunded peacetime organization. After the late-June 1941 reorganization of the USAAC into the United States Army Air Forces, roughly six months before the attack on Pearl Harbor changed the outlook for the United States regarding involvement in global hostilities against the Axis literally overnight, priority had to be given to building as many existing fighters – P-38s, P-39s, and P-40s – as possible while simultaneously training pilots and other personnel, which meant evaluation of the XP-51 did not begin immediately. However, this did not mean it was neglected, or testing and evaluation mishandled.[9]
The 150 NA-91s were designated P-51 by the newly formed USAAF and were initially named Apache, although this was soon dropped and the RAF name, Mustang, adopted instead. The USAAF did not like the mixed armament of the British Mustang Is and instead adopted an armament of four long-barrelled 20 mm (.79 in) Hispano Mk II cannon, deleting the .50 cal "nostril"-mounted weapons. The British designated this model as Mustang Mk IA, and would fit a number with similar equipment.[10]
It was quickly evident the Mustang's performance, although exceptional up to 15,000 ft (4,600 m) (the supercharger's critical altitude rating), was markedly reduced at higher altitudes. This was because the single-speed single-stage supercharger fitted to the V-1710 had been designed to produce maximum power at low altitude; above that, power dropped off rapidly. Prior to the Mustang project, the USAAC had Allison concentrate primarily on turbochargers in concert with General Electric; the turbochargers proved to be reliable and capable of providing significant power increases in the P-38 Lightning and other high-altitude aircraft, in particular in the Air Corps' four-engine bombers. Most of the other uses for the Allison were for low-altitude designs, where a simpler supercharger would suffice. Fitting a turbocharger into the Mustang proved impractical, and Allison was forced to use the only supercharger available. In spite of this, the Mustang's advanced aerodynamics showed to advantage, as the Mk I was about 30 mph (48 km/h) faster than contemporary P-40s using the same V-1710-39 (producing 1,220 hp (910 kW; 1,240 PS) at 10,500 ft (3,200 m), driving a 10 ft 6 in (3.20 m) diameter, three-blade Curtiss-Electric propeller).[11] The Mk I was 30 mph (48 km/h) faster than the Spitfire Mk VC at 5,000 ft (1,500 m) and 35 mph (56 km/h) faster at 15,000 ft (4,600 m), despite the British aircraft's more powerful engine (the Merlin 45, producing 1,470 hp (1,100 kW; 1,490 PS) at 9,250 ft (2,820 m).[12]
Although it has often been stated that the poor performance of the Allison engine above 15,000 ft (4,600 m) was a surprise and disappointment to the RAF and USAAF, this has to be regarded as a myth; aviation engineers of the time were fully capable of correctly assessing the performance of an aircraft's engine and supercharger.[13] As evidence of this, in mid-1941, the 93rd and 102nd airframes from the NA-91 order were slated to be set aside and fitted and tested with Packard Merlin engines, with each receiving the designation XP-51B.[14]
On 23 June 1942, a contract was placed for 1,200 P-51As (NA-99s). The P-51A used the new Allison V-1710-81 engine, a development of the V-1710-39, driving a 10 ft 9 in (3.28 m)-diameter three-bladed Curtiss-Electric propeller. The armament was changed to four .50 in (12.7 mm) Browning machine guns, two in each wing, with a maximum of 350 rounds per gun (rpg) for the inboard guns and 280 rpg for the outboard. Other improvements were made in parallel with the A-36, including an improved, fixed air duct inlet replacing the movable fitting of previous Mustang models and the fitting of wing racks able to carry either 75 or 150 US gal (62 or 125 imp gal; 280 or 570 l) drop tanks, increasing the maximum ferry range to 2,740 mi (4,410 km) with the 150 US gal (120 imp gal; 570 l) tanks. The top speed was raised to 409 mph (658 km/h) at 10,000 ft (3,000 m). The USAAF received 310 and the RAF 50 (as the Mustang II) before production converted to producing the Merlin-powered P-51B.[15]
The A-36A was the first aircraft based on the 'Mustang' airframe ordered by the U.S. Government specifically for use by the USAAF. NAA found an unfilled 'Dive Bomber' USAAF contract, which they got mainly by their own initiative. In so doing, NAA was able to keep the production bays open with the hope the USAAF would place orders for it as a fighter.[6] On 16 April 1942, Fighter Project Officer Benjamin S. Kelsey ordered 500 A-36 Apaches, a redesign that included six .50 in (12.7 mm) M2 Browning machine guns, dive brakes, and the ability to carry two 500 lb (230 kg) bombs. Kelsey would rather have bought more fighters but was willing instead to initiate a higher level of Mustang production at North American by using USAAF funds earmarked for ground-attack aircraft when pursuit aircraft funding had already been allocated.[16] It was the first airframe of the Mustang "family" (Apache, Invader, or Mustang) to be drop-tank capable. (A 1939 USAAC prohibition prevented manufacturers from making fighters capable of carrying external fuel stores; the Navy had no such restriction.)
The 500 aircraft were designated A-36A (NA-97). This model became the first USAAF Mustang to see combat. One aircraft (EW998) was passed to the British who gave it the name Mustang Mk I (Dive Bomber).
In April 1942, the RAF's Air Fighting Development Unit (AFDU) tested the Mustang and found its performance inadequate at higher altitudes. As such, it was to be used to replace the P-40 in Army Cooperation Command squadrons, but the commanding officer was so impressed with its maneuverability and low-altitude speeds, he invited Ronnie Harker (from Rolls-Royce's Flight Test establishment) to fly it. Rolls-Royce engineers rapidly realized equipping the Mustang with a Merlin 61 engine with its two-speed two-stage supercharger would substantially improve performance. The company started converting five aircraft as the Mustang Mk X. Apart from the engine installation, which utilized custom-built engine mounts designed by Rolls-Royce and a standard 10 ft 9 in (3.28 m)-diameter four-bladed Rotol propeller from a Spitfire Mk IX,[17] the Mk X was a straightforward adaptation of the Mk I airframe, keeping the same radiator duct design. The Vice-Chief of the Air Staff, Air Marshal Sir Wilfrid R. Freeman, lobbied vociferously for Merlin-powered Mustangs, insisting two of the five experimental Mustang Xs be handed over to Carl Spaatz for trials and evaluation by the U.S. Eighth Air Force in Britain.[18] The high-altitude performance improvement was remarkable: the Mk X (serial number AM208) reached 433 mph (376 kn; 697 km/h) at 22,000 ft (6,700 m), and AL975 tested at an absolute ceiling of 40,600 ft (12,400 m).[19]
The two XP-51Bs[nb 2] were a more thorough conversion than the Mustang X, with a tailor-made engine installation and a complete redesign of the radiator duct. The airframe itself was strengthened, with the fuselage and engine mount area receiving more formers because of the 355 lb (161 kg) greater weight of the Packard V-1650-3 compared with the V-1710. The engine cowling was completely redesigned to house the Packard Merlin, which, because of the intercooler radiator mounted on the supercharger casing, was 5 in (130 mm) taller and used an updraft carburetor, rather than the downdraft variety of the Allison.[21] The new engine drove a four-bladed 11 ft 2 in (3.40 m)-diameter Hamilton Standard propeller that featured cuffs of hard molded rubber.[22] To cater for the increased cooling requirements of the Merlin, a new fuselage duct was designed. This housed a larger radiator, which incorporated a section for the supercharger coolant, and, forward of this and slightly lower, an oil cooler was housed in a secondary duct which drew air through the main opening and exhausted via a separate exit flap.[23]
A "duct rumble" heard by pilots in flight in the prototype P-51B resulted in a full-scale wind-tunnel test at NACA's Ames Aeronautical Laboratory. This was carried out by inserting the airplane, with the outer wing panels removed, into the 16-foot wind tunnel. A test engineer would sit in the cockpit with the wind tunnel running and listen for the duct rumble. It was eventually found that the rumble could be eliminated by increasing the gap between the lower surface of the wing and the upper lip of the cooling system duct from 1 to 2 in (25 to 51 mm). They concluded part of the boundary layer on the lower surface of the wing was being ingested into the inlet and separating, causing the radiator to vibrate and producing the rumble.[24] The production P-51B inlet was lowered even further, to give a separation of 2.63 in (67 mm) from the bottom of the wing. In addition, the shelf above the oil cooler face was removed and the inlet highlight swept back.[25]
It was decided new P-51Bs (NA-102s) would continue with the same armament and ammunition load of the P-51A, while the bomb rack/external drop tank installation was adapted from the A-36 Apache; the racks were rated to carry up to 500 lb (230 kg) of ordnance and were also piped for drop tanks. The machine guns were aimed using the electrically illuminated N-3B reflector sight fitted with an A-1 head assembly which allowed it to be used as a gun or bomb sight through varying the angle of the reflector glass.[26] Pilots were also given the option of having ring and bead sights mounted on the top engine cowling formers. This option was discontinued with the P-51D.[27]
The first XP-51B flew on 30 November 1942.[28] Flight tests confirmed the potential of the new fighter, with the service ceiling being raised by 10,000 ft (3,000 m), with the top speed improving by 50 mph (43 kn; 80 km/h) at 30,000 ft (9,100 m). American production was started in early 1943 with the P-51B (NA-102) being manufactured at Inglewood, California, and the P-51C (NA-103) at a new plant in Dallas, Texas, which was in operation by summer 1943.[nb 3] The RAF named these models Mustang Mk III. In performance tests, the P-51B reached 441 mph (383 kn; 710 km/h) at 30,000 ft (9,100 m).[29] In addition, the extended range made possible by the use of drop tanks enabled the Merlin-powered Mustang to be introduced as a bomber escort with a combat radius of 750 mi (1,210 km) using two 75 US gal (62 imp gal; 280 l) 2-piece, sheet-metal stamped construction drop tanks.[29]
The range would be further increased with the introduction of an 85 US gal (71 imp gal; 320 l) self-sealing fuel tank aft of the pilot's seat, starting with P-51B-5-NA ("block 5"). When this tank was full, the center of gravity of the Mustang was moved dangerously close to the aft limit. As a result, maneuvers were restricted until the tank was down to about 25 US gal (21 imp gal; 95 l) and the external tanks had been dropped. Problems with high-speed "porpoising" of the P-51Bs and P-51Cs with the fuselage tanks would lead to the replacement of the fabric-covered elevators with metal-covered surfaces and a reduction of the tailplane incidence.[30] With the fuselage and wing tanks, plus two 75 US gal (62 imp gal; 280 l) drop tanks, the combat radius was 880 mi (1,420 km).[29]
Despite these modifications, the P-51Bs and P-51Cs, and the newer P-51Ds and P-51Ks, experienced low-speed handling problems that could result in an involuntary "snap-roll" under certain conditions of air speed, angle of attack, gross weight, and center of gravity. Several crash reports tell of P-51Bs and P-51Cs crashing because horizontal stabilizers were torn off during maneuvering. As a result of these problems, a modification kit consisting of a dorsal fin was manufactured. One report stated:
"Unless a dorsal fin is installed on the P-51B, P-51C and P-51D airplanes, a snap roll may result when attempting a slow roll. The horizontal stabilizer will not withstand the effects of a snap roll. To prevent recurrence, the stabilizer should be reinforced in accordance with T.O. 01-60J-18 dated 8 April 1944 and a dorsal fin should be installed. Dorsal fin kits are being made available to overseas activities"
The dorsal fin kits became available in August 1944, and available as retrofits for P-51Bs and P-51Cs (but rarely used on the "razorback" -B and -C Mustangs), and to early P-51Ds and P-51Ks that had not already been built with them. Also incorporated was a change to the rudder trim tabs, which would help prevent the pilot over-controlling the aircraft and creating heavy loads on the tail unit.[31]
One of the few remaining complaints with the Merlin-powered aircraft was a poor rearward view. The canopy structure, which was the same as the Allison-engined Mustangs, was made up of flat, framed panels; the pilot gained access, or exited the cockpit by lowering the port side panel and raising the top panel to the right. The canopy could not be opened in flight and tall pilots especially, were hampered by limited headroom.[30] In order to at least partially improve the view from the Mustang, the British had field-modified some Mustangs with clear, sliding canopies called Malcolm hoods (designed by Robert Malcolm), and whose design had also been adopted by the U.S. Navy's own F4U-1D version of the Corsair in April 1944.
The new structure was a frameless plexiglas moulding[nb 4] which ballooned outwards at the top and sides, increasing the headroom and allowing increased visibility to the sides and rear.[30] Because the new structure slid backward on runners, it could be slid open in flight. The aerial mast behind the canopy was replaced by a "whip" aerial which was mounted further aft and offset to the right. Most British Mk IIIs were equipped with Malcolm hoods. Several American service groups "acquired" the necessary conversion kits and some American P-51B/P-51Cs appeared with the new canopy, although the majority continued to use the original framed canopies.[30]
P-51Bs and P-51Cs started to arrive in England in August and October 1943. The P-51B/P-51C versions were sent to 15 fighter groups that were part of the 8th and 9th Air Forces in England and the 12th and 15th in Italy (the southern part of Italy was under Allied control by late 1943). Other deployments included the China Burma India Theater (CBI). The first group to fly the P-51 on operations was the 354th Operations Group; their first long-distance escort mission was flown on January 15, 1944.[32]
Allied strategists quickly exploited the long-range fighter as a bomber escort. It was largely due to the P-51 that daylight bombing raids deep into German territory became possible without prohibitive bomber losses in late 1943.
A number of the P-51B and P-51C aircraft were fitted for photo reconnaissance and designated F-6C.
Following combat experience the P-51D series introduced a "teardrop", or "bubble", canopy to rectify problems with poor visibility to the rear of the aircraft.[33] In America, new moulding techniques had been developed to form streamlined nose transparencies for bombers. North American designed a new streamlined plexiglass canopy for the P-51B which was later developed into the teardrop shaped bubble canopy. In late 1942, the tenth production P-51B-1-NA was removed from the assembly lines. From the windshield aft the fuselage was redesigned by cutting down the rear fuselage formers to the same height as those forward of the cockpit; the new shape faired in to the vertical tail unit.[34] A new simpler style of windscreen, with an angled bullet-resistant windscreen mounted on two flat side pieces improved the forward view while the new canopy resulted in exceptional all-round visibility. Wind tunnel tests of a wooden model confirmed that the aerodynamics were sound.[34]
The new model Mustang also had a redesigned wing; alterations to the undercarriage up-locks and inner-door retracting mechanisms meant that there was an additional fillet added forward of each of the wheel bays, increasing the wing area and creating a distinctive "kink" at the wing root's leading edges. Most significant was a deepening of the wing to allow the guns to be mounted upright, resulting in a slightly reduced maximum speed compared to P-51B/C variants.[35]
Other alterations to the wings included new navigation lights, mounted on the wingtips, rather than the smaller lights above and below the wings of the earlier Mustangs, and retractable landing lights which were mounted at the back of the wheel wells; these replaced the lights which had been formerly mounted in the wing leading edges.[35]
The engine was the Packard V-1650-7, a licence-built version of the Rolls-Royce Merlin 60 series, fitted with a two-stage, two-speed supercharger.
The armament was increased with the addition of two more .50 in (12.7 mm) AN/M2 "light-barrel" M2 Browning machine guns, the standard heavy-calibre machine gun used throughout the American air services of World War II, bringing the total to six. The inner pair of machine guns had 400 rpg, and the others had 270 rpg, for a total of 1,880.[38] In previous P-51s, the M2s mounts were axially tilted to allow the guns to have access to the feed chutes from the ammunition trays. This angled mounting had caused problems with the ammunition feed and with spent casings and links failing to clear the gun-chutes, leading to frequent complaints that the guns jammed during combat maneuvers.[39] The new arrangement allowed the M2s to be mounted upright, remedying most of the jamming problems. In addition the weapons were installed along the line of the wing's dihedral, rather than parallel to the ground line as in the earlier Mustangs.[40][nb 6]
The wing racks fitted to the P-51D/P-51K series were strengthened and were able to carry up to 1,000 lb (450 kg) of ordnance, although 500 lb (230 kg) bombs were the recommended maximum load.[41] Later models had removable under-wing 'Zero Rail' rocket pylons added to carry up to ten T64 5.0 in (127 mm) H.V.A.R rockets per plane. The gunsight was changed from the N-3B to the N-9 before the introduction in September 1944 of the K-14 or K-14A gyro-computing sight.[42][nb 7] Apart from these changes, the P-51D and K series retained V-1650-7 engine used in the majority of the P-51B/C series.[44]
The addition of the 85 US gallon (322 l) fuselage fuel tank, coupled with the reduction in area of the new rear fuselage, exacerbated the handling problems already experienced with the B/C series when fitted with the tank, and led to the same fillet being added to -B, -C and initial -D-series versions in the field, to be quickly standardized as a normal rear-fuselage airframe component on later production blocks of the -D version.[35] P-51Ds without fuselage fuel tanks were fitted with either the SCR-522-A or SCR-274-N Command Radio sets and SCR-695-A, or SCR-515 radio transmitters, as well as an AN/APS-13 rear-warning set;[nb 9] P-51Ds and Ks with fuselage tanks used the SCR-522-A and AN/APS-13 only.[45]
The P-51D became the most widely produced variant of the Mustang. A Dallas-built version of the P-51D, designated the P-51K, was equipped with an 11 ft (3.4 m) diameter Aeroproducts propeller in place of the 11.2 ft (3.4 m) Hamilton Standard propeller.[46] The hollow-bladed Aeroproducts propeller was unreliable, due to manufacturing problems, with dangerous vibrations at full throttle and was eventually replaced by the Hamilton Standard.[47] By the time of the Korean War, most F-51s were equipped with "uncuffed" Hamilton Standard propellers with wider, blunt-tipped blades.[47]
The photo reconnaissance versions of the P-51D and P-51K were designated F-6D and F-6K respectively. The RAF assigned the name Mustang Mk IV to the P-51D model and Mustang Mk IVA to P-51K models.[47]
The P-51D/P-51K started arriving in Europe in mid-1944 and quickly became the primary USAAF fighter in the theater. It was produced in larger numbers than any other Mustang variant. Nevertheless, by the end of the war, roughly half of all operational Mustangs were still P-51B or P-51C models.
In November 1944 the Australian government decided to order Australian-built Mustangs, to replace its Curtiss Kittyhawks and CAC Boomerangs in the South West Pacific theatre. The Commonwealth Aircraft Corporation (CAC) factory at Fishermans Bend, Melbourne was the only non-U.S. production line for the P-51.
In 1944, 100 P-51Ds were shipped from the U.S. in kit form to inaugurate production. From February 1945, CAC assembled 80 of these under the designation CA-17 Mustang Mark 20, with the first Australian-built aircraft flying on the 29 April 1945 and the first aircraft was handed over to the RAAF on 31 May 1945.[48] The remaining 20 were kept unassembled as spare parts. In addition, 84 P-51Ks were also shipped directly to the RAAF from the USA.
In late 1946, CAC was given another contract to build 170 (reduced to 120) more P-51Ds on its own; these, designated CA-18 Mustang Mark 21, Mark 22 or Mark 23, were manufactured entirely in-house, with only a few components being sourced from overseas.[48] The 21 and 22 used the American-built Packard V-1650-3 or V-1650-7. The Mark 23s,[nb 10] which followed the 21s, were powered by Rolls-Royce Merlin 66 or Merlin 70 engines. The first 26 were built as Mark 21s, followed by 66 Mark 23s; the first 14 Mark 21s were converted to fighter-reconnaissance aircraft, with two F24 cameras in both vertical and oblique positions in the rear fuselage, above and behind the radiator fairing; the designation of these modified Mustangs was changed from Mark 21 to Mark 22. An additional 14 purpose-built Mark 22s, built after the Mark 23s, and powered by either Packard V-1650-7s or Merlin 68s, completed the production run.[48] All of the CA-17s and CA-18s, plus the 84 P-51Ks, used Australian serial numbers prefixed by A68.
After the USAF cancelled orders for P-51H variants, the RAAF followed suit, stopping 250 locally-built CAC CA-21s.[50]
The lightweight Mustangs had a new wing design. The airfoil was switched to the NACA 66,2-(1.8)15.5 a=.6 at the root and the NACA 66,2-(1.8)12 a=.6 at the tip. These airfoils were designed to give less drag than the previous NAA/NACA 45-100. In addition, the planform was a simple trapezoid, with no leading edge extension at the root.[25][51]
In 1943, North American submitted a proposal to redesign the P-51D as model NA-105, which was accepted by the USAAF. Modifications included changes to the cowling, a simplified undercarriage with smaller wheels and disc brakes, a larger canopy,[clarification needed] and an armament of four .50 Brownings. In total the design was some 1,600 lb (730 kg) lighter than the P-51D. In test flights, the NA-105 achieved 491 mph (790 km/h) at 21,000 ft (6,400 m). The designation XP-51F was assigned to prototypes powered with V-1650 engines (a small number were passed to the British as the Mustang V), and XP-51G to those with Merlin RM 14 SMs.[52]
A third lightweight prototype powered by an Allison V-1710-119 was added to the development program. This aircraft was designated XP-51J. Since the engine was insufficiently developed, the XP-51J was loaned to Allison for engine development. None of these experimental lightweights went into production.[53]
The P-51H (NA-126) was the final production Mustang, embodying the experience gained in the development of the XP-51F and XP-51G aircraft. This aircraft, with minor differences as the NA-129, came too late to participate in World War II, but it brought the development of the Mustang to a peak as one of the fastest production piston-engine fighters to see service.[54]
The P-51H used the new V-1650-9 engine, a version of the Merlin that included Simmons automatic supercharger boost control with water injection, allowing War Emergency Power as high as 2,218 hp (1,500 kW). Differences between the P-51D included lengthening the fuselage and increasing the height of the tailfin, which reduced the tendency to yaw. The canopy resembled the P-51D style, over a raised pilot's position. Service access to the guns and ammunition was also improved. With a new airframe several hundred pounds lighter, extra power, and a more streamlined radiator, the P-51H was faster than the P-51D, able to reach 472 mph (760 km/h; 410 kn) at 21,200 ft (6,500 m).[55]
The P-51H was designed to complement the P-47N as the primary aircraft for the invasion of Japan, with 2,000 ordered to be manufactured at Inglewood. Production was just ramping up with 555 delivered when the war ended.
Additional orders, already on the books, were canceled. With the cutback in production, the variants of the P-51H with different versions of the Merlin engine were produced in either limited numbers or terminated. These included the P-51L, similar to the P-51H but utilizing the 2,270 hp (1,690 kW) V-1650-11 engine, which was never built; and its Dallas-built version, the P-51M, or NA-124, which utilized the V-1650-9A engine lacking water injection and therefore rated for lower maximum power, of which one was built out of the original 1629 ordered, serial number 45-11743.
Although some P-51Hs were issued to operational units, none saw combat in World War II, and in postwar service, most were issued to reserve units. One aircraft was provided to the RAF for testing and evaluation. Serial number 44-64192 was designated BuNo 09064 and used by the U.S. Navy to test transonic airfoil designs and then returned to the Air National Guard in 1952. The P-51H was not used for combat in the Korean War despite its improved handling characteristics, since the P-51D was available in much larger numbers and was a proven commodity.
Many of the aerodynamic advances of the P-51 (including the laminar flow wing) were carried over to North American's next generation of jet-powered fighters, the Navy FJ-1 Fury and Air Force F-86 Sabre. The wings, empennage and canopy of the first straight-winged variant of the Fury (the FJ-1) and the unbuilt preliminary prototypes of the P-86/F-86 strongly resembled those of the Mustang before the aircraft were modified with swept-wing designs.
In early 1944, the first P-51A-1-NA, 43-6003. was fitted and tested with a lightweight retractable ski kit replacing the wheels. This conversion was made in response to a perceived requirement for aircraft that would operate away from prepared airstrips. The main oleo leg fairings were retained, but the main wheel doors and tail wheel doors were removed for the tests. When the undercarriage was retracted, the main gear skis were housed in the space in the lower engine compartment made available by the removal of the fuselage .50 in (12.7 mm) Brownings from the P-51As. The entire installation added 390 lb (180 kg) to the aircraft weight and required that the operating pressure of the hydraulic system had to be increased from 1,000 to 1,200 psi (6,900 to 8,300 kPa)). Flight tests showed ground handling was good, and the Mustang could take off and land in a field length of 1,000 ft (300 m); the maximum speed was 18 mph (29 km/h) lower, although it was thought that fairings over the retracted skis would compensate.[56]
Concern over the USAAF's inability to escort B-29s all the way to mainland Japan resulted in the highly classified "Seahorse" project (NAA-133), an effort to "navalize" the P-51. [nb 11] On 15 November 1944, naval aviator (and later test pilot) Lieutenant Bob Elder, in a P-51D-5-NA 44-14017, started flight tests from the deck of the carrier Shangri-La. This Mustang had been fitted with an arrestor hook, which was attached to a reinforced bulkhead behind the tail wheel opening; the hook was housed in a streamlined position under the rudder fairing and could be released from the cockpit.[58] The tests showed that the Mustang could be flown off the carrier deck without the aid of a catapult, using a flap setting of 20° down and 5° of up elevator. Landings were found to be easy, and, by allowing the tail wheel to contact the deck before the main gear, the aircraft could be stopped in a minimum distance.[59] The project was canceled after U.S. Marines secured the Japanese island of Iwo Jima and its airfields, making it possible for standard P-51D models to accompany B-29s all the way to the Japanese home islands and back.[60]
While North American were concentrating on improving the performance of the P-51 through the development of the lightweight Mustangs, in Britain, other avenues of development were being pursued. To this end, two Mustang Mk IIIs (P-51Bs and P-51Cs), FX858 and FX901, were fitted with different Merlin engine variants. The first of these, FX858, was fitted with a Merlin 100 by Rolls-Royce at Hucknall; this engine was similar to the RM 14 SM fitted to the XP-51G and was capable of generating 2,080 hp (1,550 kW) at 22,800 ft (7,000 m) using a boost pressure of +25 lbf/in2 (170 kPa; 80 inHg) in war emergency setting. With this engine, FX858 reached a maximum speed of 453 mph (729 km/h) at 18,000 ft (5,500 m), and this could be maintained to 25,000 ft (7,600 m). The climb rate was 4,160 ft/min (21.1 m/s) at 14,000 ft (4,300 m).
FX901 was fitted with a Merlin 113 (also used in the de Havilland Mosquito B.35). This engine was similar to the Merlin 100, fitted with a supercharger rated for higher altitudes. FX901 was capable of 454 mph (730 km/h) at 30,000 ft (9,100 m) and 414 mph (666 km/h) at 40,000 ft (12,200 m).[61]
The basic dimensions of the P-51/A-36 variants remained consistent from the XP-51 through to the experimental "lightweight" P-51s, although there were relatively minor variations in height and wing area. The P-51H was the first production version of the Mustang to feature a lengthened fuselage and taller tailfin.
The power rating for the engines could vary according to the type of supercharger fitted, the size of the compressor impeller(s), and the gear speeds selected.
In the case of the V-1650, used from the P-51B on, two sets of power ratings can be quoted because these engines were fitted with two-stage, two-speed superchargers; the maximum power generated by the V-1650-3 was 1,490 hp (1,110 kW; 1,510 PS) at the critical altitude of 13,750 ft (4,190 m) in low blower using 61 in (1,500 mm) of mercury (61" Hg) "boost".[69] The "boost" is the pressure to which the air–fuel mixture is compressed before being fed through to the engine's cylinders (manifold pressure). Because air pressure and air density decrease with altitude, the efficiency of a piston engine drops because of the reduction in the amount of air that can be drawn into the engine; for example, the air density at 30,000 ft (9,100 m) is ⅓ of that at sea level, thus only ⅓ of the amount of air can be drawn into the cylinder and only ⅓ of the fuel can be burnt.
In the case of the Mustang the air being forced through the supercharger air intake was first compressed by the supercharger's first stage, or low blower. The intercooler stopped the compressed mixture from becoming too hot and either igniting before reaching the cylinders or creating a condition known as knocking.
Two-stage refers to the use of two impellors[nb 12]on a common driveshaft in effect constituting two superchargers in series; a Bendix-Stromberg pressure carburetor injected fuel at 5 psi (34 kPa) through a nozzle direct into the supercharger where the first-stage impellor compressed the air/fuel mixture. This was then fed to the smaller second-stage impellor which further compressed the mixture. The impellors were driven by a hydraulically operated two-speed gearbox.[70] At low to medium altitudes, the supercharger was in low blower (this referred to the speed at which the impellors were operating). Once the aircraft reached and climbed through the set critical altitude (20,000 ft (6,100 m) for the -3) the power would start to drop as the atmospheric pressure, hence the weight of air dropped. As the critical altitude was passed a pressure-operated aneroid capsule operated the gearbox which changed up to high blower, driving the impellors faster, compressing a greater volume of the air-fuel mixture.[71][nb 13] This second stage blower required approximately 200 hp (150 kW; 200 PS) to drive it. As a result, the maximum power generated by the V-1650-3 in high blower was 1,210 hp (900 kW; 1,230 PS) at 25,800 ft (7,900 m), using 61" Hg.[69][72]
The V-1650-7 used in later P-51B/Cs and in the P-51D/K produced slightly more power but, because of the use of slightly different gear ratios for the impellers, the critical altitude ratings of the supercharger stages were lower, 8,500 ft (2,600 m) and 21,400 ft (6,500 m), respectively, since experience showed most air-to-air combat over Europe was taking place between these altitudes.[30]
The power of the engine could also change according to the octane rating of the aviation fuel being used. Higher octane fuels allowed boost pressures to be increased without the risks of pre-ignition or knocking.
Rather than use inches of mercury, the British measured boost pressure in psi. A reading of +6 meant the air/fuel mix was being compressed to 20.7 psi (6 psi more than one atmosphere) before entering the engine; +25 meant the air/fuel mix was being compressed to 39.7 psi.
Inches of mercury (" Hg) | Pounds of boost[73] |
80.9" of mercury= | 25 lb boost |
66.6" of mercury= | 18 lb boost |
60.5" of mercury= | 15 lb boost |
48.3" of mercury= | 9 lb boost |
42.2" of mercury= | 6 lb boost |
When reading performance figures it should always be borne in mind that weight, the aerodynamic drag generated by different external fittings, the condition of the airframe and/or engine, and all sorts of other factors could influence how an aircraft performed. For example, the P-51's laminar flow wings needed to be kept as clean and smooth as possible; even relatively minor damage on the wing leading edges could drastically reduce top speed. The most accurate performance figures for the P-51 came from tests carried out at facilities such as the USAAF's Flight Test Engineering Branch, based at Wright Field near Dayton, Ohio and, for the RAF, the Aeroplane & Armament Experimental Establishment (A&AEE), based at Boscombe Down. North American Aviation carried out their own performance tests, as did the only other manufacturer of the P-51, the Commonwealth Aircraft Corporation (CAC) of Australia.
Pursuit (pre-1948) Fighter (post-1948) |
|
---|---|
Pursuit, Biplace | |
Fighter, Multiplace | |
United States military reconnaissance aircraft designations, Army/Air Force and Tri-Service systems | |||||
---|---|---|---|---|---|
Army/Air Force main sequence (1930-1962) |
| ||||
Reconnaissance-strike sequence (1960-1962) | |||||
Tri-service main sequence (1962-present) | |||||
Reconnaissance subtypes |
|
Swedish Air Force military aircraft designations 1940–present | |
---|---|
1-25 | |
26-50 | |
51-100 | |
100- |
This article uses material from the Wikipedia article "North American P-51 Mustang variants", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia
3D,CAD,Model,Libary,Railway, Train, Ship, Marine, Submarine, Automotive, Locomotive, Bike, Car, Formula 1, Space, Aircraft, Aerospace, Satelite, Automobile, Yacht