Our 3D CAD supplier models have been moved to 3Dfindit.com, the new visual search engine for 3D CAD, CAE & BIM models.
You can log in there with your existing account of this site.
The content remains free of charge.
Railway modelling (UK, Australia and Ireland) or model railroading (US and Canada) is a hobby in which rail transport systems are modelled at a reduced scale.
The scale models include locomotives, rolling stock, streetcars, tracks, signalling and landscapes including: countryside, roads, bridges, buildings, vehicles, urban landscape, model figures, lights, and features such as rivers, hills, tunnels, and canyons.
The earliest model railways were the 'carpet railways' in the 1840s. Electric trains appeared around the start of the 20th century, but these were crude likenesses. Model trains today are more realistic, in addition to being much more technologically advanced. Today modellers create model railway layouts, often recreating real locations and periods throughout history.
Involvement ranges from possession of a train set to spending hours and large sums of money on a large and exacting model of a railroad and the scenery through which it passes, called a "layout". Hobbyists, called "railway modellers" or "model railroaders", may maintain models large enough to ride (see Live steam, Ridable miniature railway and Backyard railroad).
Modellers may collect model trains, building a landscape for the trains to pass through. They may also operate their own railroad in miniature. For some modellers, the goal of building a layout is to eventually run it as if it were a real railroad (if the layout is based on the fancy of the builder) or as the real railroad did (if the layout is based on a prototype). If modellers choose to model a prototype, they may reproduce track-by-track reproductions of the real railroad in miniature, often using prototype track diagrams and historic maps.
Layouts vary from a circle or oval of track to realistic reproductions of real places modelled to scale. Probably the largest model landscape in the UK is in the Pendon Museum in Oxfordshire, UK, where an EM gauge (same 1:76.2 scale as 00 but with more accurate track gauge) model of the Vale of White Horse in the 1930s is under construction. The museum also houses one of the earliest scenic models – the Madder Valley layout built by John Ahern. This was built in the late 1930s to late 1950s and brought in realistic modelling, receiving coverage on both sides of the Atlantic in the magazines Model Railway News and Model Railroader. Bekonscot in Buckinghamshire is the oldest model village and includes a model railway, dating from the 1930s. The world's largest model railroad in H0 scale is the Miniatur Wunderland in Hamburg, Germany. The largest live steam layout, with 25 miles (40 km) of track is 'Train Mountain' in Chiloquin, Oregon, U.S.[1] Operations form an important aspect of rail transport modelling with many layouts being dedicated to emulating the operational aspects of a working railway. These layouts can become extremely complex with multiple routes, movement patterns and timetabled operation. The British outline model railway of Banbury Connections is one of the world's most complicated model railways.[2]
Model railroad clubs exist where enthusiasts meet. Clubs often display models for the public. One specialist branch concentrates on larger scales and gauges, commonly using track gauges from 3.5 to 7.5 inches (89 to 191 mm). Models in these scales are usually hand-built and powered by live steam, or diesel-hydraulic, and the engines are often powerful enough to haul dozens of human passengers.
The Tech Model Railroad Club (TMRC) at MIT in the 1950s pioneered automatic control of track-switching by using telephone relays.
The oldest society is 'The Model Railway Club'[3] (established 1910), near Kings Cross, London, UK. As well as building model railways, it has 5,000 books and periodicals. Similarly, 'The Historical Model Railway Society'[4] at Butterley, near Ripley, Derbyshire specialises in historical matters and has archives available to members and non-members.
The words scale and gauge seem at first interchangeable but their meanings are different. Scale is the model's measurement as a proportion to the original, while gauge is the measurement between the rails.
The size of engines depends on the scale and can vary from 700 mm (27.6 in) tall for the largest ridable live steam scales such as 1:4, down to matchbox size for the smallest: Z-scale (1:220) or T scale (1:450). A typical HO (1:87) engine is 50 mm (1.97 in) tall, and 100 to 300 mm (3.94 to 11.81 in) long. The most popular scales are: G scale, Gauge 1, O scale, S scale, HO scale (in Britain, the similar OO), TT scale, and N scale (1:160 in the United States, but 1:148 in the UK). HO and OO are the most popular. Popular narrow-gauge scales include Sn3, HOn3 and Nn3, which are the same in scale as S, HO and N except with a narrower spacing between the tracks (in these examples, a scale 3 ft (914 mm) instead of the 4 ft 8 1⁄2 in (1,435 mm) standard gauge).
The largest common scale is 1:8, with 1:4 sometimes used for park rides. G scale (Garden, 1:24 scale) is most popular for backyard modelling. It is easier to fit a G scale model into a garden and keep scenery proportional to the trains. Gauge 1 and Gauge 3 are also popular for gardens. O, S, HO, and N scale are more often used indoors. [5][6]
Scale | Ratio |
---|---|
T | 1:450 |
ZZ | 1:300 |
Z | 1:220 |
N | 1:160 |
2mm | 1:152 |
TT | 1:120 |
3mm | 1:101 |
HO | 1:87 |
S | 1:64 |
O | 1:48 |
G | 1:22.5 |
At first, model railways were not to scale. Aided by trade associations such as the National Model Railroad Association (NMRA) and Normen Europäischer Modellbahnen (NEM), manufacturers and hobbyists soon arrived at de facto standards for interchangeability, such as gauge, but trains were only a rough approximation to the real thing. Official scales for the gauges were drawn up but not at first rigidly followed and not necessarily correctly proportioned for the gauge chosen. 0 (zero) gauge trains, for instance, operate on track too widely spaced in the United States as the scale is accepted as 1:48 whereas in Britain 0 gauge uses a ratio of 43.5:1 or 7 mm/1 foot and the gauge is near to correct. British OO standards operate on track significantly too narrow. The 4 mm/1 foot scale on a 16.5 mm (0.65 in) gauge corresponds to a track gauge of 4 ft 1 1⁄2 in (1,257 mm), 7 inches or 178 millimetres (undersized). 16.5 mm (0.65 in) gauge corresponds to 4 ft 8 1⁄2 in (1,435 mm) standard gauge in H0 (half-0) 3.5 mm/1 foot or 1:87. This arose due to British locomotives and rolling stock being smaller than those found elsewhere, leading to an increase in scale to enable H0 scale mechanisms to be used. Most commercial scales have standards that include wheel flanges that are too deep, wheel treads that are too wide, and rail tracks that are too large. In H0 scale, the rail heights are codes 100, 87, 53
Later, modellers became dissatisfied with inaccuracies and developed standards in which everything is correctly scaled. These are used by modellers but have not spread to mass-production because the inaccuracies and overscale properties of the commercial scales ensure reliable operation and allow for shortcuts necessary for cost control. The finescale standards include the UK's P4, and the even finer S4, which uses track dimensions scaled from the prototype. This 4 mm:1 ft modelling uses wheels 2 mm (0.079 in) or less wide running on track with a gauge of 18.83 mm (0.741 in). Check-rail and wing-rail clearances are similarly accurate.
A compromise of P4 and OO is 'EM' which uses a gauge of 18.2 mm (0.717 in) with more generous tolerances than P4 for check clearances. It gives a better appearance than OO though pointwork is not as close to reality as P4. It suits many where time and improved appearance are important. There is a small following of finescale OO which uses the same 16.5mm gauge as OO, but with the finer scale wheels and smaller clearances as used with EM- it is essentially 'EM-minus-1.7mm.'
Many groups build modules, which are sections of layouts, and can be joined together to form a larger layout, for meetings or for special occasions. For each kind of module system, there is an interface standard, so that modules made by different participants may be connected, even if they have never been connected before. Many of these module types are listed in the Layout standards organizations section of this article.
In addition to different scales, there are also different types of couplers for connecting cars, which are not compatible with each other.
In HO, the Americans standardized on horn-hook, or X2F couplers. Horn hook couplers have largely given way to a design known as a working knuckle coupler which was popularized by the Kadee Quality Products Co., and which has subsequently been emulated by a number of other manufactures in recent years. Working knuckle couplers are a closer approximation to the "automatic" couplers used on the prototype there and elsewhere. Also in HO, the European manufacturers have standardized, but on a coupler mount, not a coupler: many varieties of coupler can be plugged in (and out) of the NEM coupler box. None of the popular couplers has any resemblance to the prototype three-link chains generally used on the continent.
For British modellers, whose most popular scale is OO, the normal coupler is a tension-lock coupler, which, again has no pretence of replicating the usual prototype three-link chain couplers. Bachmann and more recently Hornby have begun to offer models fitted with NEM coupler pockets. This theoretically enables modellers of British railways to substitute any other NEM362 coupler, though many Bachmann models place the coupler pocket at the wrong height. A fairly common alternative is to use representations of chain couplings as found on the prototype, though these require large radius curves to be used to avoid derailments.
Other scales have similar ranges of non-compatible couplers available. In all scales couplers can be exchanged, with varying degrees of difficulty.
Some modellers pay attention to landscaping their layout, creating a fantasy world or modelling an actual location, often historic. Landscaping is termed "scenery building" or "scenicking".
Constructing scenery involves preparing a sub-terrain using a wide variety of building materials, including (but not limited to) screen wire, a lattice of cardboard strips, or carved stacks of expanded polystyrene (styrofoam) sheets. A scenery base is applied over the sub-terrain; typical base include casting plaster, plaster of Paris, hybrid paper-pulp (papier-mâché) or a lightweight foam/fiberglass/bubblewrap composite as in Geodesic Foam Scenery.[7]
The scenery base is covered with substitutes for ground cover, which may be Static Grass or scatter. Scatter or flock is a substance used in the building of dioramas and model railways to simulate the effect of grass, poppies, fireweed, track ballast and other scenic ground cover. Scatter used to simulate track ballast is usually fine-grained ground granite. Scatter which simulates coloured grass is usually tinted sawdust, wood chips or ground foam. Foam or natural lichen or commercial scatter materials can be used to simulate shrubbery. An alternative to scatter, for grass, is static grass which uses static electricity to make its simulated grass actually stand up.
Buildings and structures can be purchased as kits, or built from cardboard, balsa wood, basswood, other soft woods, paper, or polystyrene or other plastic. Trees can be fabricated from materials such as Western sagebrush, candytuft, and caspia, to which adhesive and model foliage are applied; or they can be bought ready-made from specialist manufacturers. Water can be simulated using polyester casting resin, polyurethane, or rippled glass. Rocks can be cast in plaster or in plastic with a foam backing. Castings can be painted with stains to give colouring and shadows.
Weathering refers to making a model look used and exposed to weather by simulating dirt and wear on real vehicles, structures and equipment. Most models come out of the box looking new, because unweathered finishes are easier to produce. Also, the wear a freight car or building undergoes depends not only on age but where it is used. Rail cars in cities accumulate grime from building and automobile exhaust and graffiti, while cars in deserts may be subjected to sandstorms which etch or strip paint. A model that is weathered would not fit as many layouts as a pristine model which can be weathered by its purchaser.
There are many weather techniques that include, but are not limited to, painting, sanding, breaking, and even the use of chemicals to cause corrosion. Some processes become very creative depending on the skill of the modeller. For instance several steps may be taken to create a rusting effect to ensure not only proper colouring, but also proper texture and lustre.
Weathering purchased models is common. At the least, weathering aims to reduce the plastic-like finish of scale models. The simulation of grime, rust, dirt, and wear adds realism. Some modellers simulate fuel stains on tanks, or corrosion on battery boxes. In some cases, evidence of accidents or repairs may be added, such as dents or freshly painted replacement parts, and weathered models can be nearly indistinguishable from their prototypes when photographed appropriately.
Static diorama models or 'push along' scale models are a branch of model railways for unpowered locomotives, examples are Lone Star and Airfix models. Powered model railways are now generally operated by low voltage direct current (DC) electricity supplied via the tracks, but there are exceptions, such as Märklin and Lionel Corporation, which use alternating current (AC). Modern Digital Command Control (DCC) systems use alternating current. Other locomotives, particularly large models can use steam. Steam and clockwork driven engines are still sought by collectors.
Most early models for the toy market were powered by clockwork and controlled by levers on the locomotive. Although this made control crude the models were large and robust enough that handling the controls was practical. Various manufacturers introduced slowing and stopping tracks that could trigger levers on the locomotive and allow station stops.
Early electrical models used a three-rail system with the wheels resting on a metal track with metal sleepers that conducted power and a middle rail which provided power to a skid under the locomotive. This made sense at the time as models were metal and conductive. Modern plastics were not available and insulation was a problem. In addition the notion of accurate models had yet to evolve and toy trains and track were crude tinplate. A variation on the three-rail system, Trix Twin, allowed two trains to be independently controlled on one track, before the advent of Digital Command Control.
As accuracy became important some systems adopted two-rail power in which the wheels were isolated from each other and the rails carried the positive and negative supply with the right rail carrying the positive potential.
Other systems such as Märklin instead used fine metal studs to replace the central rail, allowing existing three-rail models to use more realistic track.
Where the model is of an electric locomotive, it may be supplied by overhead lines, like the full-size locomotive. Before Digital Command Control became available, this was one way of controlling two trains separately on the same track. The electric-outline model would be supplied by the overhead wire and the other model could be supplied by one of the running rails. The other running rail would act as a common return.
Early electric trains ran on trackside batteries because few homes in the late 19th century and early 20th century had electricity. Today, inexpensive train sets running on batteries are again common but regarded as toys and seldom used by hobbyists. Batteries located in the model often power garden railway and larger scale systems because of the difficulty in obtaining reliable power supply through the outdoor rails. The high power consumption and current draw of large scale garden models is more easily and safely met with internal rechargeable batteries. Most large scale battery powered models use radio control.
Engines powered by live steam are often built in large outdoor gauges of 5 inches (130 mm) and 7 1⁄2 inches (190 mm), are also available in Gauge 1, G scale, 16 mm scale and can be found in O and OO/HO. Hornby Railways produce live steam locomotives in OO, based on designs first arrived at by an amateur modeller. Other modellers have built live steam models in HO/OO, OO9 and N, and there is one in Z in Australia.[8]
Occasionally gasoline-electric models, patterned after real diesel-electric locomotives, come up among hobbyists and companies like Pilgrim Locomotive Works have sold such locomotives. Large-scale petrol-mechanical and petrol-hydraulic models are available but unusual and pricier than the electrically powered versions.
Modern manufacturing techniques mean mass-produced models achieve a high degree of precision and realism.[citation needed] In the past this was not the case and scratch building was very common. Simple models are made using cardboard engineering techniques. More sophisticated models can be made using a combination of etched sheets of brass and low temperature castings. Parts that need machining, such as wheels and couplings are purchased.
Etched kits are still popular, still accompanied by low temperature castings. These kits produce models that are not covered by the major manufacturers or in scales that are not in mass production. Laser machining techniques have extended this ability to thicker materials for scale steam and other locomotive types. Scratch builders may also make silicone rubber moulds of the parts they create, and cast them in various plastic resins (see Resin casting), or plasters. This may be done to save duplication of effort, or to sell to others. Resin "craftsman kits" are also available for a wide range of prototypes.
The first clockwork (spring-drive) and live steam locomotives ran until out of power, with no way for the operator to stop and restart the locomotive or vary its speed. The advent of electric trains, which appeared commercially in the 1890s, allowed control of the speed by varying the current or voltage. As trains began to be powered by transformers and rectifiers more sophisticated throttles appeared, and soon trains powered by AC contained mechanisms to change direction or go into neutral gear when the operator cycled the power. Trains powered by DC can change direction by reversing polarity.
Electricity permits control by dividing the layout into isolated blocks, where trains can be slowed or stopped by lowering or cutting power to a block. Dividing a layout into blocks permits operators to run more than one train with less risk of a fast train catching and hitting a slow train. Blocks can also trigger signals or other accessories, adding realism or whimsy. Three-rail systems often insulate one of the common rails on a section of track, and use a passing train to complete the circuit and activate an accessory.
Many layout builders are choosing digital operation of their layouts rather than the more traditional DC design. The industry standard command system is Digital Command Control (DCC). The advantages to DCC are that track voltage is constant (usually in the range of 20 volts AC) and the command throttle sends a signal to small circuit cards, or decoders, hidden inside the piece of equipment which control several functions of an individual locomotive, including speed, direction of travel, lights, smoke and various sound effects. This allows more realistic operation in that the modeller can operate independently several locomotives on the same stretch of track. Less common closed proprietary systems also exist. Several manufacturers offer software that can provide computer-control of DCC layouts.
In large scales, particularly for garden railways, radio control and DCC in the garden have become popular.
Several organizations exist to set standardizations for connectability between individual layout sections (commonly called "modules"). This is so several (or hundreds, given enough space and power) people or groups can bring together their own modules, connect them together with as little trouble as possible, and operate their trains. Despite different design and operation philosophies, different organizations have similar goals; standardized ends to facilitate connection with other modules built to the same specifications, standardized electricals, equipment, curve radii.
This article uses material from the Wikipedia article "Rail transport modelling", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia
3d,model,playground,board games,computer,strategy,thinktank