powered by CADENAS

Social Share

Amazon

Stephenson's Rocket (7630 views - Transportation - Air Water Earth)

Stephenson's Rocket was an early steam locomotive of 0-2-2 wheel arrangement. It was built for, and won, the Rainhill Trials held by the Liverpool and Manchester Railway in 1829 to choose the best design to power the railway. Rocket was designed by Robert Stephenson in 1829, and built at the Forth Street Works of his company in Newcastle upon Tyne. Though Rocket was not the first steam locomotive, it was the first to bring together several innovations to produce the most advanced locomotive of its day. It is the most famous example of an evolving design of locomotives by Stephenson that became the template for most steam engines in the following 150 years. The locomotive was preserved and displayed in the Science Museum in London until 2018. It was loaned to Newcastle Discovery Museum between 22 June and 9 September 2018, to the Science and Industry Museum in Manchester from 25 September to 28 April 2019, and will move to the National Railway Museum in York later in 2019.
Go to Article

Explanation by Hotspot Model

Youtube


    

Stephenson's Rocket

Stephenson's Rocket

Stephenson's Rocket

Rocket
A contemporary drawing of Rocket
Type and origin
Power typeSteam
BuilderRobert Stephenson and Company
Build date1829
Specifications
Configuration:
 • Whyte0-2-2
 • UICA1 n2
Gauge4 ft 8 12 in (1,435 mm) standard gauge
Driver dia.4 ft 8 12 in (1.44 m)
Trailing dia.2 ft 6 in (0.76 m)
Axle load2 long tons 12 cwt 1 qr (5,850 lb or 2.65 t)[1]
Loco weight4 long tons 5 cwt (9,500 lb or 4.3 t)
Fuel typeCoke
Boiler pressure50 lbf/in2 (340 kPa)
CylindersTwo, outside
Cylinder size8 in × 17 in (203 mm × 432 mm)[1][2]
Performance figures
Maximum speed30 mph (48 km/h)[3]
Career
OperatorsLiverpool and Manchester Railway
Lord Carlisle's Railway
Current ownerScience Museum

Stephenson's Rocket was an early steam locomotive of 0-2-2 wheel arrangement. It was built for, and won, the Rainhill Trials held by the Liverpool and Manchester Railway in 1829 to choose the best design to power the railway.

Rocket was designed by Robert Stephenson in 1829, and built at the Forth Street Works of his company in Newcastle upon Tyne.

Though Rocket was not the first steam locomotive, it was the first to bring together several innovations to produce the most advanced locomotive of its day. It is the most famous example of an evolving design of locomotives by Stephenson that became the template for most steam engines in the following 150 years.

The locomotive was preserved and displayed in the Science Museum in London until 2018. It was loaned to Newcastle Discovery Museum between 22 June and 9 September 2018, to the Science and Industry Museum in Manchester from 25 September to 28 April 2019, and will move to the National Railway Museum in York later in 2019.

Design

Basic layout

The locomotive had a tall smokestack chimney at the front, a cylindrical boiler in the middle, and a separate firebox at the rear. The large front pair of wooden wheels was driven by two external cylinders set at an angle. The smaller rear wheels were not coupled to the driving wheels, giving an 0-2-2 wheel arrangement.[4]

Design objectives

Stephenson designed Rocket for the Rainhill Trials, and the specific rules of that contest. As the first railway intended for passengers more than freight, the rules emphasised speed and would require reliability, but the weight of the locomotive was also tightly restricted. Six-wheeled locomotives were limited to six tons, four-wheeled locomotives to four and a half tons. In particular, the weight of the train expected to be hauled was to be no more than three times the actual weight of the locomotive. Stephenson realised that whatever the size of previously successful locomotives, this new contest would favour a fast, light locomotive of only moderate hauling power.[5]

Innovations

Single pair of driving wheels

Stephenson's most visible decision was to use a single pair of driving wheels, with a small carrying axle behind. This was the first 0-2-2 and first single driver locomotive.[note 1][6] The use of single drivers gave several advantages. The weight of coupling rods was avoided and the second axle could be smaller and lightweight, as it only carried a small proportion of the weight. Rocket placed just over 2½ tons of its 4¼ ton total weight onto its driving wheels,[7] a higher axle load than Sans Pareil, even though the 0-4-0 was heavier overall at 5 ton, and officially disqualified by being over the 4½ ton limit.[6] Early locomotive designers had been concerned that the adhesion of a locomotive's driving wheels would be inadequate, but Stephenson's past experience convinced him that this would not be a problem, particularly with the light trains of the trials contest.

Multiple boiler fire-tubes

Rocket uses a multi-tubular boiler design. Previous locomotive boilers consisted of a single pipe surrounded by water (though the Lancashire Witch did have twin flues). Rocket had 25 copper[8] fire-tubes that carry the hot exhaust gas from the firebox, through the wet boiler to the blast pipe and chimney. This arrangement resulted in a greatly increased surface contact area of hot pipe with boiler water when compared to a single large flue. Additionally, radiant heating from the enlarged separate firebox helped deliver a further increase in steaming and hence boiler efficiency.

The original innovator of multiple fire-tubes is unclear, between Stephenson and Marc Seguin. It is known that Seguin visited Stephenson to observe Locomotion and that he also built two multi-tubular locomotives of his own design for the Saint-Étienne–Lyon railway before Rocket. Rocket's boiler was of the more highly developed form, with the separate firebox and a blastpipe for draught, rather than Seguin's cumbersome fans, but Rocket was not the first multi-tubular boiler, although it remains unclear just whose invention it was.

The benefits of increasing the fire-tube area had also been attempted with Ericsson and Braithwaite's Novelty at Rainhill. Their design though used a single fire-tube, folded in three. This offered an increased surface area, but only at the cost of a proportionately increased length and so poor draught on the fire. Its arrangement also made tube cleaning impractical.

The advantages of the multiple-tube boiler were quickly recognised, even for heavy, slow freight locomotives. By 1830, Stephenson's past employee Timothy Hackworth had re-designed his return-flued Royal George as the return-tubed Wilberforce class.[9]

Blastpipe

Rocket also used a blastpipe, feeding the exhaust steam from the cylinders into the base of the chimney so as to induce a partial vacuum and pull air through the fire. Credit for the invention of the blastpipe is disputed, though Stephenson used it as early as 1814.[10] The blastpipe worked well on the multi-tube boiler of Rocket but on earlier designs with a single flue through the boiler it had created so much suction that it tended to rip the top off the fire and throw burning cinders out of the chimney, vastly increasing the fuel consumption.[4]

Cylinders closer to the horizontal

Like the Lancashire Witch, Rocket had two cylinders set at angle from the horizontal, with the pistons driving a pair of 4 ft 8.5 in (1.435 m) diameter wheels.[11] Most previous designs had the cylinders positioned vertically, which gave the engines an uneven swaying motion as they progressed along the track. Subsequently, Rocket was modified so that the cylinders were set close to horizontal, a layout that influenced nearly all designs that followed.

Pistons directly connected to driving wheels

Again like the Lancashire Witch, the pistons were connected directly to the driving wheels, an arrangement which is found in subsequent steam locomotives.[1]

Separate firebox

The firebox was separate from the boiler and was double walled, with a water jacket between them. Stephenson recognised that the hottest part of the boiler, and thus the most effective for evaporating water, was that surrounding the fire itself. This firebox was heated by radiant heat from the glowing coke, not just convection from the hot exhaust gas.

Locomotives of Rocket's era were fired by coke rather than coal. Local landowners were already familiar with the dark clouds of smoke from coal-fired stationary engines and had imposed regulations on most new railways that locomotives would 'consume their own smoke'.[5] The smoke from a burning coke fire was much cleaner than that from coal. It was not until 30 years later and the development of the long firebox and brick arch that locomotives would be effectively able to burn coal directly.

Rocket's first firebox was of copper sheet and of a somewhat triangular shape from the side.[12] The throatplate was of firebrick, possibly the backhead too.[13] When rebuilt around 1831,[13] this was replaced by a wrought iron backhead and throatplate, with a drum wrapper (now missing), presumed to be of copper, between them. This gave a larger internal volume and encouraged better combustion within the firebox, rather than inside the tubes. These early fireboxes formed a separate water space from the boiler drum and were connected by prominent external copper pipes.

Credit for the design

There have been differences in opinion on who should be given the credit for designing Rocket. George Stephenson had designed several locomotives before but none as advanced as Rocket. At the time that Rocket was being designed and built at the Forth Banks Works, he was living in Liverpool overseeing the building of the Liverpool and Manchester Railway. His son Robert had recently returned from a stint working in South America and resumed as managing director of Robert Stephenson and Company. He was in daily charge of designing and constructing the new locomotive. Although he was in frequent contact with his father in Liverpool and probably received advice from him, it is difficult not to give the majority of the credit for the design to Robert. A third person who may deserve a significant amount of credit is Henry Booth, the treasurer of the Liverpool and Manchester Railway. He is believed to have suggested to Robert Stephenson that a multi-tube boiler should be used.[4][14]

Evolution of the Stephenson locomotive design

Before Rocket

Rocket was built at a time of rapid development of steam engine technology. It was based on experience gained from earlier designs by George and Robert Stephenson, including the Killingworth locomotive Blücher (1814); Locomotion (1825); and the Lancashire Witch (1828).

Rocket type locomotives

Rocket was followed by a number of other engines of similar 0-2-2 layout with rear-mounted cylinders built for the L&MR before it opened on 15 September 1830, culminating in the Northumbrian (1830), by which time the cylinders were horizontal. Other engines of the rocket design which were delivered to the Liverpool and Manchester railway included "Arrow", "Comet", "Dart" and "Meteor" all being delivered to the railway during 1830.

After Rocket

At around the same time, Stephenson experimented with front-mounted cylinders. The unsuccessful 0-4-0 Invicta, built in 1829 immediately after Rocket, still had them at an angle. The successful 2-2-0 locomotive Planet (1830) had internal front-mounted cylinders set to the horizontal.

Engines built to the Planet design and the subsequent 2-2-2 Patentee design of 1833 made the design of Rocket obsolete.

Operation and subsequent history

Opening-day accident

The opening ceremony of the L&MR, on 15 September 1830, was a considerable event, drawing luminaries from the government and industry, including the Prime Minister, the Duke of Wellington. The day started with a procession of eight trains setting out from Liverpool for Manchester. The parade was led by Northumbrian driven by George Stephenson, and included Phoenix driven by his son Robert, North Star driven by his brother Robert Sr. and Rocket driven by assistant engineer Joseph Locke. The day was marred by the death of William Huskisson, the Member of Parliament for Liverpool, who was struck and killed by Rocket at Parkside.[4]

Service

History between 1830 and 1840 is only vaguely documented. From 1830 to 1834, Rocket served on the Liverpool and Manchester Railway.

After service on the L&MR, Rocket was used between 1836 and 1840 on Lord Carlisle's Railway near Brampton, in Cumberland (now Cumbria), England.[15][16]

Modifications

Built as a prototype to win a speed trial, the engine was soon superseded by improved designs, such as Stephenson's Northumbrian and Planet designs, both of 1830.

Within a few years, the Rocket itself had been much modified to be similar to the Northumbrian class. The cylinders were altered to a near-horizontal position, compared to the angled arrangement as new; the firebox capacity was enlarged and the shape simplified; and the locomotive was given a drum smokebox.[17] These arrangements can be seen in the engine today. Such are the changes in the engine from 1829 that The Engineer magazine, circa 1884, concluded that "it seems to us indisputable that the Rocket of 1829 and 1830 were totally different engines".[18]

Lord Dundonald's rotary engine

In 1834, the engine was selected for further (unsuccessful) modifications to test a newly developed rotary steam engine designed by Lord Dundonald.[19] At a cost of nearly £80, Rocket's cylinders and driving rods were removed and two of the engines were installed directly on its driving axle with a feedwater pump in between. On 22 October, of that year, an operational trial was held with disappointing results; one witness observing, that "the engine could not be made to draw a train of empty carriages". Due to inherent design flaws and engineering difficulties associated with their design, Dundonald's engines were simply too feeble for the task.[20]

Lord Carlisle's Railway

In 1836, Rocket was sold for £300 and began service on the Brampton Railway, a mineral railway in Cumberland that had recently converted to Stephenson gauge.[21] It remained here at Tindale, after service, until 1862 and its donation to the London museum.

Preservation

In 1862 Rocket was donated to the Patent Office Museum in London (now the Science Museum[1]) by the Thompsons of Milton Hall, near Brampton.[22] It was meant to take part in the Great British Empire Exhibition of 1851 at Crystal Palace but this never happened because the preparation of the locomotive for the event took too long.

The locomotive still exists. It was displayed at the Science Museum for 150 years, although in a form much modified from its state at the Rainhill Trials. In 2018 it was displayed in Newcastle and following this there were plans to display it in Manchester for seven months, then at the National Railway Museum, York from an unknown date in 2019.[23]

Replicas

Buster Keaton made whimsical use of his replica Rocket in Our Hospitality.

In 1923, Buster Keaton had a functioning replica built for the film, Our Hospitality.[24] Two years later, the replica was used again in the Al St. John film, The Iron Mule, directed by Keaton's mentor, Roscoe "Fatty" Arbuckle.[25] The subsequent whereabouts of the replica are unknown. There are, however, at least two other replicas of Rocket in the USA,[26] both built by Robert Stephenson and Hawthorns in 1929; one is at the Henry Ford Museum in the Metro Detroit suburb of Dearborn, Michigan,[27] the other at the Museum of Science and Industry, Chicago.[28]

The earliest full-size replica of Rocket seems to have been one depicted on a London & North Western Railway postcard (therefore pre-1923).[12][29]

A cut-away static replica (see photo above) was built in 1935 and displayed for many years next to the original at London's Science Museum, and in 1979 a further, working replica Rocket was built by Locomotion Enterprises in the Springwell workshops at the Bowes Railway for the 150th anniversary celebrations.[30] It has a shorter chimney than the original to clear the bridge at Rainhill: the trackbed is deeper than in the 19th century, giving less headroom. Both of these replicas are now based at the National Railway Museum, York.

In fiction

In the Thomas & Friends television series, Stephenson's Rocket is represented by Stephen, a friend of Sir Robert Norramby, Earl of Sodor. Stephen first appeared in the series' special King of the Railway. Though his design is based on the post-Rainhill modifications, Stephen has identified himself as the original Rocket, describing the Rainhill trials and his subsequent working years. The name Stephen is derived from the designer, Robert Stephenson.

See also



This article uses material from the Wikipedia article "Stephenson's Rocket", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia

Transportation - Air Water Earth

3D,CAD,Model,Libary,Railway, Train, Ship, Marine, Submarine, Automotive, Locomotive, Bike, Car, Formula 1, Space, Aircraft, Aerospace, Satelite, Automobile, Yacht