powered by CADENAS

Social Share

Amazon

Cruiser Mk II (12297 views - Transportation - Air Water Earth)

The Tank, Cruiser, Mk II (A10), was a cruiser tank developed alongside the A9 cruiser tank, and was intended to be a heavier, infantry tank version of that type. In practice, it was not deemed suitable for the infantry tank role and was classified as a "heavy cruiser".
Go to Article

Explanation by Hotspot Model

Youtube


    

Cruiser Mk II

Cruiser Mk II

Cruiser Mk II

Tank, Cruiser, Mk II (A10)
TypeCruiser tank
Place of originUnited Kingdom
Service history
In service1940–1941[1]
Used byBritish Army
WarsSecond World War
Production history
DesignerSir John Carden
Designed1934
ManufacturerVickers and others
Produced1938–1940 [1]
No. built175
Specifications
Weight14.3 tonnes
Length18 ft 4 in (5.59 m)
Width8 ft 4 in (2.54 m)
Height8 ft 8 in (2.64 m)
Crew5 (Commander, loader, gunner, driver, Hull MG gunner)

Armour6–30 mm (0.24–1.18 in)
Main
armament
OQF 2-pdr
100 rounds
Secondary
armament
1 x Vickers Machine gun (A10 Mk I)
2 x BESA Machine guns (A10 Mk IA)
4,050 rounds
EngineAEC Type A179 6-Cylinder Petrol
150 hp
Suspensiontriple wheel bogie with coil spring
Operational
range
100 mi (160 km) (road)
Speed16 mph (26 km/h) (road)
8 mph (13 km/h) (off-road)

The Tank, Cruiser, Mk II (A10), was a cruiser tank developed alongside the A9 cruiser tank, and was intended to be a heavier, infantry tank version of that type. In practice, it was not deemed suitable for the infantry tank role and was classified as a "heavy cruiser".

History and specifications

The A10 was developed by Sir John Carden of Vickers in 1934 by the adaptation of his A9 design. The A10 specification called for armour of up to 1 inch (25 mm) standard (the A9 was 14 mm (0.55 in)); a speed of 10 mph (16 km/h)) was acceptable.[2] The two sub-turrets present on the A9 were removed, and extra armour bolted onto that already present on the front and sides of the hull, along with all faces of the turret, providing approximately twice the armour in most areas. The A10 was two tonnes heavier than the A9, but used the same 150 bhp engine, and as a consequence the tank's top speed was cut from 25 miles per hour (40 km/h) to 16 miles per hour (26 km/h).

The turret armament consisted of a QF 2-pounder (40-mm) gun and a coaxial .303 Vickers machine gun. For the production version, there was a 7.92 mm BESA machine gun mounted in the hull in a barbette to the right of the driver. This was added to give extra firepower, but at the expense of simplicity - the Vickers and the BESA using different ammunition. The tank had a crew of five (Commander, gunner, loader, driver and hull machine gunner). There was no separation between the driver's compartment and the fighting compartments.

The prototype ("Tank, Experimental A10E1") was completed in 1936, a few months after the A9 prototype. Carden had died in an air crash in 1935 and development was slower than expected. In 1937, the A10 was dropped as an infantry support tank, but in 1938 it was decided to produce it as a "heavy cruiser".

The A10 was accepted for service - initially as "Tank, Cruiser, Heavy Mk I" and then "Tank, Cruiser A10 Mk I" and finally "Tank, Cruiser Mk II". Production was ordered in July 1938. Total production was 175 vehicles, including the 30 CS versions (see below); 45 were built by Birmingham Railway Carriage and Wagon Company, 45 by Metropolitan-Cammell, 10 by Vickers. In late 1939, another order was placed with Birmingham Railway Carriage and Wagon Company, this time for a larger order of 75 vehicles. Entering service in December 1939 the tank was something of an oddity, it had been intended to sacrifice speed for armour like an Infantry tank but was still relatively poorly armoured and not effective.

Combat history

A British Cruiser Mk II disabled by having lost a track (seen lower right) in Greece, 1941.

A number of Mark IIs were part of the British Expeditionary Force (BEF) sent to France in the early stages of the Second World War. The cross country performance was recorded as poor, but they were still used later in North Africa at the defence of Tobruk in 1941, where reliability and suspension performance in the desert conditions was praised. Sixty worn out examples were taken to Greece by the 3rd Royal Tank Regiment and, although they performed well against the German tanks, over 90% were lost due to mechanical breakdowns as opposed to enemy action (mainly lost tracks).[3][4]

Variants

Tank, Cruiser, Mk II (A10 Mk I)

Classified as a 'heavy cruiser', 31 were sent to France with the 1st Armoured Division, but performed poorly in the Battle of France. The tank also served in the North African Campaign until late 1941.

Tank, Cruiser, Mk IIA (A10 Mk IA)

The coaxial Vickers machine guns were replaced with BESA machine guns. Armoured radio housing added.

Tank, Cruiser, Mk IIA CS (A10 Mk IA CS)

The CS (Close Support) version of the Mark II had a 3.7 in (94 mm) howitzer in the turret instead of the 2-pdr. The standard ammunition load was 40 rounds smoke, and a few HE shells.

This weapon was derived from a World War I field howitzer, the QF 3.7-inch mountain howitzer. It was not related to the 3-inch howitzer used in later British tanks in the Second World War, which was itself replaced by a 95 mm (3.7 in) howitzer in the later versions of the Churchill infantry tanks and all CS versions of the Centaur and Cromwell cruiser tanks. British doctrine was that the CS tank was to provide smoke cover in advances or retreats and hence many more smoke rounds were carried than HE.[5]

Other vehicles based on chassis

See also



This article uses material from the Wikipedia article "Cruiser Mk II", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia

Transportation - Air Water Earth

3D,CAD,Model,Libary,Railway, Train, Ship, Marine, Submarine, Automotive, Locomotive, Bike, Car, Formula 1, Space, Aircraft, Aerospace, Satelite, Automobile, Yacht