Diver in standard diving dress, Ožbalt, Slovenia (1958) | |
Other names | Heavy diving gear |
---|---|
Uses | Personal protective equipment with surface supplied breathing air for underwater diving |
Inventor | Deane brothers and Augustus Siebe |
Manufacturer | Various, see Manufacturers |
Standard diving dress (also known as hard-hat or copper hat equipment, or heavy gear) is a type of diving suit that was formerly used for all underwater work that required more than breath-hold duration, which included marine salvage, civil engineering, pearl shell diving and other commercial diving work, and similar naval diving applications. Standard diving dress has largely been superseded by lighter and more comfortable equipment.
Standard diving dress consists of a diving helmet made from copper and brass or bronze, an air hose from a surface supplied diving pump, a waterproofed canvas suit, a diving knife, and weights to counteract buoyancy, generally on the chest, back and shoes.[1] Later models were equipped with a diver's telephone for voice communications with the surface.
Some variants used rebreather systems to extend the use of gas supplies carried by the diver, and were effectively self-contained underwater breathing apparatus, and others were suitable for use with helium based breathing gases for deeper work. Divers could be deployed directly by lowering or raising them using the lifeline, or could be transported on a diving stage. Most diving work using standard dress was done heavy, with the diver sufficiently negatively buoyant to walk on the bottom. Standard diving dress is also sometimes known in the US as a Diver Dan outfit from the television show of the same name.
In 1405, Konrad Kyeser described a diving dress made of a leather jacket and metal helmet with two glass windows. The jacket and helmet were lined by sponge to "retain the air" and a leather pipe was connected to a bag of air.[2]:693 A diving suit design was illustrated in a book by Vegetius in 1511.[2]:554
Borelli designed diving equipment that consisted of a metal helmet, a pipe to "regenerate" air, a leather suit, and a means of controlling the diver's buoyancy.[2]:556 In 1690, Thames Divers, a short-lived London diving company, gave public demonstrations of a Vegetius type shallow water diving dress.[2]:557 Klingert designed a full diving dress in 1797. This design consisted of a large metal helmet and similarly large metal belt connected by leather jacket and trousers.[2]:560
The first successful diving helmets were produced by the brothers Charles and John Deane in the 1820s.[3] Inspired by a fire accident he witnessed in a stable in England,[4] he designed and patented a "Smoke Helmet" to be used by firemen in smoke-filled areas in 1823. The apparatus comprised a copper helmet with an attached flexible collar and garment. A long leather hose attached to the rear of the helmet was to be used to supply air – the original concept being that it would be pumped using a double bellows. A short pipe allowed breathed air to escape. The garment was constructed from leather or airtight cloth, secured by straps.[5]
The brothers had insufficient funds to build the equipment themselves, so they sold the patent to their employer, Edward Barnard. It was not until 1827 that the first smoke helmets were built, by German-born British engineer Augustus Siebe. In 1828 they decided to find another application for their device and converted it into a diving helmet. They marketed the helmet with a loosely attached "diving suit" so that a diver could perform salvage work but only in a full vertical position, otherwise water entered the suit.
In 1829 the Deane brothers sailed from Whitstable for trials of their new underwater apparatus, establishing the diving industry in the town. In 1834 Charles used his diving helmet and suit in a successful attempt on the wreck of Royal George at Spithead, during which he recovered 28 of the ship's cannon. In 1836, John Deane recovered timbers, guns, longbows, and other items from the recently rediscovered wreckage of the Mary Rose.
By 1836 the Deane brothers had produced the world's first diving manual, Method of Using Deane's Patent Diving Apparatus which explained in detail the workings of the apparatus and pump, plus safety precautions.
In the 1830s the Deane brothers asked Siebe to apply his skill to improve their underwater helmet design.[6] Expanding on improvements already made by another engineer, George Edwards, Siebe produced his own design; a helmet fitted to a full length watertight canvas diving suit. The real success of the equipment was a valve in the helmet that meant that it could not flood no matter how the diver moved. This resulted in safer and more efficient underwater work.
Siebe introduced various modifications on his diving dress design to accommodate the requirements of the salvage team on the wreck of HMS Royal George, including making the helmet be detachable from the corselet; his improved design gave rise to the typical standard diving dress which revolutionised underwater civil engineering, underwater salvage, commercial diving and naval diving.[6]
In France in the 1860s, Rouquayrol and Denayrouze developed a single stage demand regulator with a small low pressure reservoir, to make more economical use of surface supplied air pumped by manpower. This was originally used without any form of mask or helmet, but vision was poor, and the "pig-snout" copper mask was developed in 1866 to provide a clearer view through a glass faceplate on a copper mask clamped to the neck opening of the suit. This was soon improved to become a three-bolt helmet supported by a corselet (1867). Later versions were fitted for free-flow air supply.[7]
Later the standard helmet was modified for use with helium mixtures for deep work. This incorporated a carbon dioxide scrubber attached to the back of the helmet, with a venturi powered circulation system to recycle the gas, making it effectively a semi-closed circuit rebreather, much like the Dräger bubikopf helmet rebreather system.[8]
More recent diving helmet designs can be classified as free-flow and demand helmets. They are generally made of stainless steel, fiberglass, or other strong and lightweight material. The copper helmets and standard diving dress are still widely used in parts of the world, but have largely been superseded by lighter and more comfortable equipment.[citation needed]
Standard diving dress can be used up to depths of 600 feet (180 m) of sea water, provided a suitable breathing gas mixture is used. Air or other breathing gas may be supplied from hand pumps, compressors, or banks of high pressure storage cylinders, generally through a hose from the surface, though some models are autonomous, with built-in rebreathers. In 1912 the German firm Drägerwerk of Lübeck introduced their own version of standard diving dress using a gas supply from an oxygen rebreather and no surface supply. The system used a copper diving helmet and standard heavy diving suit. The breathing gas was circulated by using an injector system in the loop. This was developed further with the Modell 1915 "Bubikopf" helmet and the DM20 oxygen rebreather system for depths up to 20 metres (70 ft), and the DM40 mixed gas rebreather which used an oxygen cylinder and an air cylinder for the gas supply for depths to 40 metres (130 ft).[9]
Another unusual variation was the "pig-snout mask" of Rouquayrol-Denayrouze, which used a copper full-face mask clamped to the diving suit, which was structurally similar to the front of a copper helmet, and functioned in much the same way. It tended to sit quite far forward, making it inconvenient except when looking down, but was quite popular among German amber divers, as they spent most of their time looking down at the bottom.[7]
A continuous flow of compressed air is provided to the helmet and vented to the surrounding water at a pressure very close to the ambient pressure at the exhaust port,[1] which lets the diver breathe normally. The helmet must have a non-return valve at the air inlet port of the helmet, to prevent massive and fatal squeeze, should the air line be cut at the surface. Diving helmets, while very heavy, displace a great deal of water and combined with the air in the suit, would make the diver float with his head out of the water.[2]:33 To overcome this, some helmets are weighted on the corselet, while other divers wear weighted belts which have straps that go over the corselet. Some divers have an air inlet control valve, while others may have only one control, the exhaust back-pressure. Helmet divers are subject to the same pressure limitations as other divers, such as decompression sickness and nitrogen narcosis.[2]:1
The full standard diving dress can weigh 190 pounds (86 kg).[10]
The earliest suits were made of waterproofed canvas invented by Charles Mackintosh. From the late 1800s and throughout most of the 20th century, most suits consisted of a solid sheet of rubber between layers of tan twill. Their thick vulcanized rubber collar is clamped to the corselet making the joint waterproof. The inner collar (bib) was made of the same material as the suit and pulled up inside the corselet and around the diver's neck. The space between the bib and corselet would trap most condensation and minor leakage in the helmet, keeping the diver dry. The sleeves could be fitted with integral gloves or rubber wrist seals and the suit legs ended in integral socks.[11]
The twill was available in heavy, medium, and light grades, with the heavy having the best resistance to abrasion and puncture against rough surfaces like barnacles rocks and the jagged edges of wreckage. Vulnerable areas were reinforced by extra layers of fabric.[11] Different types of dress are defined by the clamping of the collar seal to the rim of the corselet or to the joint between bonnet and corselet, and the number of bolts used for this purpose.[12] The legs may be laced at the back to limit inflated volume, which could prevent excess gas from getting trapped in the legs and dragging an inverted diver to the surface.[2]:56[11] In normal UK commercial diving activities, the legs often did not have the lace up option.[citation needed]
The rubberised fabric was waterproof, as was the seal to the helmet and the cuff seals, so the diver remains dry – a big advantage during long dives – and wears sufficient clothing under the suit to keep warm depending on the water temperature and expected level of exertion.[11] The suit was usually a very baggy fit on the diver, and if over-inflated, would be too bulky to allow the diver to reach the control valves for air supply and exhaust. This contributed to the risk of suit blowup, which could cause an uncontrollable buoyant ascent, with high risk of decompression illness. To add to this problem, a runaway ascent could cause sufficient internal pressure to burst the seal at the corselet, which could result in a loss of buoyancy, and the injured diver sinking back to the bottom in a flooded suit. Consequently, divers would ensure that they remained sufficiently negative when underwater to minimise this risk. The bulkiness of fit, weighted boots and lack of fins made swimming impracticable. At the surface the diver could struggle a short distance using the arms, but underwater would normally walk on the bottom and climb up and down over obstacles, taking care to avoid passing under anything that could foul the air hose.[11]
The helmet is usually made of two main parts: the bonnet, which covers the diver's head, and the corselet which supports the weight of the helmet on the diver's shoulders, and is clamped to the suit to create a watertight seal. The bonnet is attached and sealed to the corselet at the neck, either by bolts or an interrupted screw-thread, with some form of locking mechanism.[13]
The helmet may be described by the number of bolts which hold it to the suit or to the corselet, and the number of vision ports, known as lights. For example, a helmet with four vision ports, and twelve studs securing the suit to the corselet, would be known as a "four light, twelve bolt helmet", and a three-bolt helmet used three bolts to secure the bonnet to the corselet, clamping the flange of the neck seal between the two parts of the helmet.[9]
When the telephone was invented, it was applied to the standard diving dress for greatly improved communication with the diver.[12]
The bonnet is usually a spun copper shell with soldered brass or bronze fittings. It covers the diver's head and provides sufficient space to turn the head to look out of the glazed faceplate and other viewports (windows). The front port can usually be opened for ventilation and communication when the diver is on deck, by being screwed out or swung to the side on a hinge. The other lights (another name for the viewports) are generally fixed. Viewports were glass on the early helmets, with some of the later helmets using acrylic, and are usually protected by brass or bronze grilles. The helmet has fittings to connect the air line and the diver's telephone.[12][13]
Later helmets include a non-return valve where the airline is connected, which prevents potentially fatal helmet squeeze if the pressure in the hose is lost. The difference in pressure between the surface and the diver can be so great that if the air line is cut at the surface and there is no non-return valve, the diver would be partly squeezed into the helmet by the external pressure, and injured or possibly killed.[11]
Helmets also have a spring-loaded exhaust valve which allows excess air to leave the helmet. The spring force is adjustable by the diver to prevent the suit from deflating completely or over-inflating and the diver being floated uncontrollably to the surface. The exhaust valve could also be temporarily opened or closed by pressing the internal flange with the chin to let more air out, or by pulling it with the lips to temporarily build up internal volume by closing the valve.[11] Some helmets have an extra manual exhaust valve known as a spit-cock, which was usually a simple quarter-turn valve. This allowed the diver to manually vent excess air when in a position where the main exhaust could not function correctly. Water could also be sucked in through the spitcock and spat onto the viewports to defog them.[11]
The corselet, also known as a breastplate, is an oval or rectangular collar-piece resting on the shoulders, chest and back, to support the helmet and seal it to the suit, usually made from copper and brass, but occasionally steel.[9] The helmet is usually connected to the suit by placing the holes around the rubberised collar of the suit over bolts along the rim of the corselet, and then clamping the brass straps known as brailes (or brails) against the collar with wing nuts to press the rubber against the metal of the corselet rim to make a water-tight seal.[13] Shim washers were used under the ends of the brailes to spread the load on the rubber evenly. An alternative method was to bolt the bonnet to the corselet over a rubber collar bonded to the top of the suit.[9]
Most six and twelve bolt helmet bonnets are joined to the corselet by 1/8th turn interrupted thread.[13] The helmet neck thread is placed onto the neck of the corselet facing the divers left front, where the threads do not engage, and then rotated forward, engaging the thread and seating on a leather gasket to make a watertight seal. The helmet usually has a safety lock which prevents the bonnet from rotating back and separating underwater. Other styles of connection are also used, with the joint secured by clamps or bolts (usually three, occasionally two).[9] Some helmets were made with the bonnet and corselet in one piece and secured to the suit in other ways.[citation needed][clarification needed]
There are two weight systems, both are still in use. The earlier helmet weights are used in pairs. The large horse shoe type weights hold the buoyant helmet down and are suspended from the corselet by figure eight hooks that go over the breast plate weight studs. The Greek sponge divers simply joined the weights with ropes which went over the corselet like saddle bags. The other system is the weight harness, which is a weight belt that fastens around the waist with shoulder straps which cross at the back and go over the breast plate at the shoulders, often with a crotch strap to prevent the harness from riding up when the diver works in tilted positions. The harness system puts the centre of gravity lower, for better upright stability, and prevents excessive weight shift when the diver must work in awkward positions, but still applies the ballast load to the buoyant helmet assembly when upright through the shoulder straps. The US Navy Mk V weight belt was of this style and weighed about 83 pounds (38 kg)[14] but commercial belts were usually about 50 pounds (23 kg).[citation needed]
The helmet divers used heavily weighted shoes to steady them on the bottom. The weighted sole is bolted to a wooden insole, which in turn has a leather, canvas or rubber upper. Lead was the most common sole and a pair could weigh 34 pounds (15 kg). Brass soled shoes with canvas uppers were introduced in WWII and are still in use. Some early brass shoes were called sandals because they were a casting held to the diver's feet by simple straps. Japanese divers often used iron soled shoes. The diver tends to lean forward against the drag of the water when walking on the bottom, and could often not see where he was putting his feet, so the toes are capped, usually with brass.[citation needed]
The diver's knife is a tool which is primarily intended for cutting away entanglement with ropes, lines and nets. It can also be used to some extent to pry and hammer, as well as cut, and may have a metal pommel for hammering, but the professional diver generally carries tools better suited to the work, and will use a hammer or pry-bar when that work is planned. The knife often has one side of the blade serrated to cut heavy material such as thick rope, and a sharper plain edge for cutting fine lines such as monofilament fishing line and nets. There are two common styles of traditional diver's knife sheaths; one is flat with a spring retention and the other has a circular section with an ajax triple start thread, allowing the diver to insert the knife in any orientation, rotate to engage the threads and lock the knife into the sheath.[15][16]
Originally supplied with air by a manually operated diver's air pump. Later also supplied by mechanised compressors, but the manual pump remained an option well into the 20th century. Air was supplied through a hose, and a rope strength member added to support the weight of the diver. Later a telephone cable was added and the diver's umbilical was the result of combining these items. Air supply passes through a non-return valve at the connection to the helmet, which prevents back flow if the hose is cut.[11]
Flow of air through the helmet could be controlled by manually adjusting the back-pressure on the helmet exhaust valve, usually on the lower right side of the bonnet, and by manually adjusting the inlet supply valve on the airline, usually fastened to the front lower left of the corselet.[11] Flow rate would also be affected by the surface delivery system and depth. Manual pumps would be operated at the speed necessary for sufficient air supply, which could be judged by delivery pressure and feedback from the diver. Many manual pumps had delivery pressure gauges calibrated in units of water depth - feet or metres of water column - which would provide the supervisor with a reasonable indication of diver depth.
Most later suits had a screw-down air control valve on the air hose to control air flow rate into the helmet.[13] The early helmets did not have air control valves and the diver signaled the surface with pulls on his rope or air line, indicating that he needed more or less air, and the pump operators would change the rate of pumping to suit.[citation needed]
Two basic systems of attaching the helmet to the suit were in common use: In one style the perimeter of the corselet was clamped to a rubber gasket by up to 12 bolts, using brass brails to distribute the load and provide a reasonably even clamping pressure to make the watertight seal. In this style the bonnet to corselet seal was independent of the seal to the suit, and often used an interrupted thread system, which involved about a 45 degree rotation to engage the thread fully. The other type used a rubber flange which fitted over the neck hole of the corselet, and over which the bonnet was clamped, usually with two or three bolts.[9][13] It was also fairly common to clamp the suit to the corselet edge by brails, and connect the helmet to the corselet by two three or four bolts, which could either be studs tapped into the corselet flange,[22] or fold-away bolts hinged to the corselet, and engaged with slots in the helmet flange.[23]
Three bolt equipment, (Tryokhboltovoye snaryazheniye, Russian:Трехболтовое снаряжение, Russian:трехболтовка) consists of an air-hose supplied copper helmet that is fastened to a corselet and waterproof suit by three bolts which clamp the rubber neck flange of the suit between the metal flanges of the bonnet and the corselet, making a watertight seal between the helmet and suit.,[9] two 16 kilograms (35 lb) lead weights attached to the chest and back, heavy boots made of copper and lead, and a diver's knife.[citation needed]
Three bolt equipment was used by the Russian Navy in the 19th and 20th centuries.[citation needed]
Three-bolt equipment was also made in France by Denayrouze-Rouquayrol from 1874 or earlier,[12] and in Germany by Draegerwerk from about 1912.[9]
In twelve bolt equipment the rim of the corselet is clamped to the gasket of the suit, using brass brails to spread the load evenly.[13]
Twelve bolt equipment was manufactured in the UK by Siebe-Gorman and Heinke, in France by Rouquayrol-Denayrouze, and in the US by several manufacturers for the US Navy.[12][9][13]
The US Navy Mk V diving equipment was a standard military specification manufactured by several suppliers, including DESCO, Morse Diving, Miller–Dunn and A. Schräder's Son, over a fairly long period. The major components were: Spun copper and tobin bronze, 12 bolt, 4 light, 1/8 turn neck connection helmet with breastplate (corselet), clamps (brails) and wingnuts, weight 55 pounds (25 kg). Weight harness of lead weights on leather belt with adjustable shoulder straps and crotch strap, 84 pounds (38 kg). Lead soled boots with brass toe caps, canvas uppers with laces and leather straps weighing 17.5 pounds (7.9 kg) each.[14] Suit weight 18.5 pounds (8.4 kg), for a total weight of approximately 190 pounds (86 kg).[10] The Mk V equipment uses a 1/2" air hose with an external 1 1/16" x 17 submarine thread connection on the non-return valve.[24]
Shallow water helmets are not standard diving dress, but were used by divers for shallow work where a dry suit was not required. Generally a shallow water helmet was a single item, which was lowered over the diver's head and rested on the shoulders, with an open bottom, so no exhaust valve was required. The helmet retained an air space as long as it was kept reasonably upright, and if the air spilled out it would refill as soon as the diver returned to an upright posture. The precursor to the standard helmet, Deane's helmet, was of this type.[25]
Bernhard Dräger of Lubeck developed an injection system which used a high velocity injection of fresh gas into a divergent nozzle to entrain breathing gas in the loop of a rebreather to circulate the gas at without effort by the diver. By 1899 this had been developed to a stage where it could be used as a portable rebreather. By 1912 it had been developed into a system carried by a diver and used as a semi-closed diving rebreather with a copper helmet which did not need a mouthpiece. This was technically a self-contained underwater breathing apparatus based on the standard diving dress. The 1915 "bubikopf" helmet was a development from this, which used a characteristic overhang at the back of the helmet to keep the loop connections compact.[9]
Competing rebreather systems were produced by Siebe-Gorman, & Co. in England, but were not as effective.[9]
Draeger rebreather back-packs DM20 and DM40 were respectively for use with pure oxygen addition at depths not exceeding 20m, and for a combination of oxygen from one tank and air from the other at depths up to 40m. This combination system was effectively a nitrox system.[9]
Besides the Dräger DM40 nitrox rebreather system, the US Navy developed a variant of the Mark V system for heliox diving. These were successfully used during the rescue of the crew and salvage of the USS Squalus in 1939. The US Navy Mark V heliox mixed gas helmet is based on the standard Mark V Helmet, with a scrubber canister mounted on the back of the helmet and a inlet gas injection system which recirculates the breathing gas through the scrubber to remove carbon dioxide and thereby conserve helium. The helium helmet uses the same breastplate as a standard Mark V except that the locking mechanism is relocated to the front, there is no spitcock, there is an additional electrical connection for heated underwear, and on later versions a two or three-stage exhaust valve was fitted to reduce the risk of flooding the scrubber.[26]
A few accessories were produced that are specific to Standard diving dress, though similar items are available for other diving systems.
Welding visors were made that clamp over the front viewport of the copper helmet. These would have to be made for a specific model helmet as the details of size and shape could vary considerably.[27]
Oil resistant suits were produced once oil-resistant synthetic rubbers became available to coat the exterior of the suit.[28]
Wrist mount diving compasses and watches, and diving lights, are not restricted to use with standard diving equipment, but were produced for use by divers wearing the equipment before other diving equipment became generally available.[29] Underwater lights included hand held torches with a directed beam, and lantern styles, with all-round illumination, and lamps designed to be mounted off the diver to illuminate the work site.[30]
T-spanners (wrenches) and straight spanners for tightening and loosening the wingnuts of the helmet were available from the helmet manufacturers to suit the pattern of wingnut used by the manufacturer.[29]
Cuff expanders were available to allow the diver's attendants to assist the diver to get his hands out of the rubber cuff seals.[31]
Diver telephone systems were commonly used.[32]
Air control panels were required when power driven compressors were used. These varied in complexity, and were available for one or two divers.[33]
This article uses material from the Wikipedia article "Standard diving dress", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia
Air sports
• Aerobatics
• Air racing
• Cluster ballooning
• Hopper ballooning
Wingsuit flying
• Gliding
• Hang gliding
• Powered hang glider
• Human powered aircraft
• Model aircraft
• Parachuting
• Banzai skydiving
• BASE jumping
• Skydiving
• Skysurfing
• Wingsuit flying
• Paragliding
• Powered paragliding
• Paramotoring
• Ultralight aviation
Archery
• Field archery
• Flight archery
• Gungdo
• Indoor archery
• Kyūdō
• Popinjay
• Target archery
Ball-over-net games
• Badminton
• Ball badminton
• Biribol
• Bossaball
• Fistball
• Footbag net
• Football tennis
• Footvolley
• Hooverball
• Jianzi
• Padel
• Peteca
• Pickleball
• Platform tennis
• Sepak takraw
• Sipa
• Throwball
• Volleyball
• Beach volleyball
• Water volleyball
• Paralympic volleyball
• Wallyball
• Ringo
Basketball family
• Basketball
• Beach basketball
• Deaf basketball
• Streetball
• Water basketball
• Wheelchair basketball
• Cestoball
• Korfball
• Netball
• Fastnet
• Indoor netball
• Ringball
• Slamball
Bat-and-ball (safe haven)
• Baseball
• Softball
• Slow pitch
• Fast-pitch softball
• 16-inch softball
• Bat and trap
• British baseball – four posts
• Brännboll – four bases
• Corkball – four bases (no base-running)
• Cricket – two creases
• Indoor cricket
• Limited overs cricket
• One Day International
• Test cricket
• Twenty20
• Danish longball
• Kickball
• Kilikiti
• Lapta – two salos (bases)
• The Massachusetts Game – four bases
• Matball
• Oina
• Old cat – variable
• Over-the-line – qv
• Palant
• Pesäpallo – four bases
• Punchball
• Rounders – four bases or posts
• Scrub baseball – four bases (not a team game per se)
• Stickball – variable
• Stool ball – two stools
• Tee-ball
• Town ball – variable
• Vigoro – two wickets
• Wireball
• Wiffleball
Baton twirling
• Baton twirling
Acro sports
• Ballet
• Dancing
• Cheerleading
• Gymnastics
Performance sports
• Drum corps
• Marching band
Board sports
• Skateboarding
• Scootering
• Casterboarding
• Freeboard (skateboard)
• Longboarding
• Streetboarding
• Skysurfing
• Streetluge
• Snowboarding
• Mountainboarding
• Sandboarding
• Snowkiting
• Surfing
• Wakesurfing
• Bodyboarding
• Riverboarding
• Skimboarding
• Windsurfing
• Wakeboarding
• Kneeboarding
• Paddleboarding
Catch games
• Dodgeball
• Ga-ga
• Keep away
• Kin-Ball
• Newcomb ball
• Quidditch
• Rundown (a.k.a. Pickle)
• Yukigassen
Climbing
• Abseiling
• Aid climbing
• Ice climbing
• Mixed climbing
• Mountaineering
• Rock climbing
• Bouldering
• Deep-water soloing
• Sport climbing
• Traditional climbing
• Other
• Canyoning (Canyoneering)
• Coasteering
• Hiking
• Rope climbing
• Pole climbing
Cycling
• Artistic cycling
• BMX
• Cyclo-cross
• Cross-country mountain biking
• Cycle polo
• Cycle speedway
• Downhill mountain biking
• Dirt jumping
• Enduro mountain biking
• Freestyle BMX
• Hardcourt Bike Polo
• Road bicycle racing
• Track cycling
• Underwater cycling
Skibob
• Skibobbing
Unicycle
• Mountain unicycling
• Unicycling
• Unicycle basketball
• Unicycle hockey
• Unicycle trials
Combat sports: wrestling and martial arts
• Aiki-jūjutsu
• Aikido
• Jujutsu
• Judo
• Brazilian jiu-jitsu
• Sambo (martial art)
• Sumo
• Wrestling
• Amateur wrestling
• Greco-Roman wrestling
• Freestyle wrestling
• Folk wrestling
• Boli Khela
• Collar-and-elbow
• Cornish wrestling
• Dumog
• Glima
• Gouren
• Kurash
• Lancashire wrestling
• Catch wrestling
• Malla-yuddha
• Mongolian wrestling
• Pehlwani
• Professional wrestling
• Schwingen
• Shuai jiao
• Ssireum
• Varzesh-e Pahlavani
• Yağlı Güreş
• Greek wrestling
Striking
• Choi Kwang-Do
• Cockfighting
• Boxing
• Bokator
• Capoeira
• Fujian White Crane
• Karate
• Kenpō
• Kickboxing
• Lethwei
• Muay Thai
• Pradal serey
• Sanshou
• Savate
• Shaolin Kung Fu
• Sikaran
• Silat
• Subak
• Taekkyeon
• Taekwondo
• Taidō
• Tang Soo Do
• Wing Chun
• Zui quan
Mixed or hybrid
• Baguazhang
• Bando
• Bartitsu
• Bujinkan
• Hapkido
• Hwa Rang Do
• Jeet Kune Do
• Kajukenbo
• Kalaripayattu
• Krav Maga
• Kuk Sool Won
• Marine Corps Martial Arts Program
• Mixed martial arts
• Northern Praying Mantis
• Ninjutsu
• Pankration
• Pencak Silat
• Sanshou
• Shidōkan Karate
• Shōrin-ryū Shidōkan
• Shoot boxing
• Shootfighting
• Shorinji Kempo
• Systema
• T'ai chi ch'uan
• Vajra-mushti
• Vale tudo
• Vovinam
• Xing Yi Quan
• Zen Bu Kan Kempo
Weapons
• Axe throwing
• Battōjutsu
• Boffer fighting
• Eskrima
• Egyptian stick fencing
• Fencing
• Gatka
• Hojōjutsu
• Iaidō
• Iaijutsu
• Jōdō
• Jogo do pau
• Jūkendō
• Jittejutsu
• Kendo
• Kenjutsu
• Krabi–krabong
• Kung fu
• Kyūdō
• Kyūjutsu
• Modern Arnis
• Naginatajutsu
• Nguni stick-fighting
• Okinawan kobudō
• Shurikenjutsu
• Silambam
• Sōjutsu
• Sword fighting
• Wushu
• Kumdo
• Wing Chun
Skirmish
• Airsoft
• Laser tag
• Paintball
Cue sports
• Carom billiards
• Three-cushion
• Five-pins
• Balkline and straight rail
• Cushion caroms
• Four-ball (yotsudama)
• Artistic billiards
• Novuss (and cued forms of carrom)
• Pocket billiards (pool)
• Eight-ball
• Blackball (a.k.a. British eight-ball pool)
• Nine-ball
• Straight pool (14.1 continuous)
• One-pocket
• Three-ball
• Seven-ball
• Ten-ball
• Rotation
• Baseball pocket billiards
• Cribbage (pool)
• Bank pool
• Artistic pool
• Trick shot competition
• Speed pool
• Bowlliards
• Chicago
• Kelly pool
• Cutthroat
• Killer
• Russian pyramid
• Snooker
• Sinuca brasileira
• Six-red snooker
• Snooker plus
• Hybrid carom–pocket games
• English billiards
• Bottle pool
• Cowboy
• Obstacle variations
• Bagatelle
• Bar billiards
• Bumper pool
• Table Sports
• Foosball
Equine sports
• Buzkashi
• Barrel racing
• Campdrafting
• Cirit
• Charreada
• Chilean rodeo
• Cross country
• Cutting
• Dressage
• Endurance riding
• English pleasure
• Equitation
• Eventing
• Equestrian vaulting
• Gymkhana
• Harness racing
• Horse racing
• Horseball
• Hunter
• Hunter-jumpers
• Jousting
• Pato
• Reining
• Rodeo
• Show jumping
• Steeplechase
• Team penning
• Tent pegging
• Western pleasure
Fishing
• Angling
• Big-game fishing
• Casting
• Noodling
• Spearfishing
• Sport fishing
• Surf fishing
• Rock fishing
• Fly fishing
• Ice fishing
Flying disc sports
• Beach ultimate
• Disc dog
• Disc golf
• Disc golf (urban)
• Dodge disc
• Double disc court
• Flutterguts
• Freestyle
• Freestyle competition
• Goaltimate
• Guts
• Hot box
• Ultimate
Football
• Ancient games
• Chinlone
• Cuju
• Episkyros
• Harpastum
• Kemari
• Ki-o-rahi
• Marn Grook
• Woggabaliri
• Yubi lakpi
• Medieval football
• Ba game
• Caid
• Calcio Fiorentino
• Camping (game)
• Chester-le-Street
• Cnapan
• Cornish hurling
• Haxey Hood
• Knattleikr
• La soule
• Lelo burti
• Mob football
• Royal Shrovetide Football
• Uppies and Downies
• Association football
• Jorkyball
• Paralympic football
• Powerchair Football
• Reduced variants
• Five-a-side football
• Beach soccer
• Futebol de Salão
• Futsal
• Papi fut
• Indoor soccer
• Masters Football
• Street football
• Freestyle football
• Keepie uppie
• Swamp football
• Three sided football
• Australian football
• Nine-a-side footy
• Rec footy
• Metro footy
• English school games
• Eton College
• Field game
• Wall game
• Harrow football
• Gaelic football
• Ladies' Gaelic football
• Gridiron football
• American football
• Eight-man football
• Flag football
• Indoor football
• Arena football
• Nine-man football
• Six-man football
• Sprint football
• Touch football
• Canadian football
• Street football (American)
• Rugby football
• Beach rugby
• Rugby league
• Masters Rugby League
• Mod league
• Rugby league nines
• Rugby league sevens
• Tag rugby
• Touch football
• Wheelchair rugby league
• Rugby union
• American flag rugby
• Mini rugby
• Rugby sevens
• Tag rugby
• Touch rugby
• Rugby tens
• Snow rugby
• Hybrid codes
• Austus
• Eton wall game
• International rules football
• Samoa rules
• Speedball
• Universal football
• Volata
Golf
• Miniature golf
• Match play
• Skins game
• Speed golf
• Stroke play
• Team play
• Shotgun start
Gymnastics
• Acrobatic gymnastics
• Aerobic gymnastics
• Artistic gymnastics
• Balance beam
• Floor
• High bar
• Parallel bars
• Pommel horse
• Still rings
• Uneven bars
• Vault
• Juggling
• Rhythmic gymnastics
• Ball
• Club
• Hoop
• Ribbon
• Rope
• Rope jumping
• Slacklining
• Trampolining
• Trapeze
• Flying trapeze
• Static trapeze
• Tumbling
Handball family
• Goalball
• Hitbal
• Tchoukball
• Team handball
• Beach handball
• Czech handball
• Field handball
• Torball
• Water polo
Hunting
• Beagling
• Big game hunting
• Deer hunting
• Fox hunting
• Hare coursing
• Wolf hunting
Ice sports
• Bandy
• Rink bandy
• Broomball
• Curling
• Ice hockey
• Ringette
• Ice yachting
• Figure skating
Kite sports
• Kite buggy
• Kite fighting
• Kite landboarding
• Kitesurfing
• Parasailing
• Snow kiting
• Sport kite (Stunt kite)
Mixed discipline
• Adventure racing
• Biathlon
• Duathlon
• Decathlon
• Heptathlon
• Icosathlon
• Modern pentathlon
• Pentathlon
• Tetrathlon
• Triathlon
Orienteering family
• Geocaching
• Orienteering
• Rogaining
• Letterboxing
• Waymarking
Pilota family
• American handball
• Australian handball
• Basque pelota
• Jai alai
• Fives
• Eton Fives
• Rugby Fives
• Frisian handball
• Four square
• Gaelic handball
• Jeu de paume
• Palla
• Patball
• Valencian pilota
Racquet (or racket) sports
• Badminton
• Ball badminton
• Basque pelota
• Frontenis
• Xare
• Beach tennis
• Fives
• Matkot
• Padel
• Paleta Frontón
• Pelota mixteca
• Pickleball
• Platform tennis
• Qianball
• Racketlon
• Racquetball
• Racquets
• Real tennis
• Soft tennis
• Speed-ball
• Speedminton
• Squash
• Hardball squash
• Squash tennis
• Stické
• Table tennis
• Tennis
Remote control
• Model aerobatics
• RC racing
• Robot combat
• Slot car racing
Rodeo-originated
• Bullriding
• Barrel Racing
• Bronc Riding
• Saddle Bronc Riding
• Roping
• Calf Roping
• Team Roping
• Steer Wrestling
• Goat Tying
Running
• Endurance
• 5K run
• 10K run
• Cross-country running
• Half marathon
• Marathon
• Road running
• Tower running
• Ultramarathon
• Sprint
• Hurdles
Sailing / Windsurfing
• Ice yachting
• Land sailing
• Land windsurfing
• Sailing
• Windsurfing
• Kiteboarding
• Dinghy sailing
Snow sports
• Alpine skiing
• Freestyle skiing
• Nordic combined
• Nordic skiing
• Cross-country skiing
• Telemark skiing
• Ski jumping
• Ski touring
• Skijoring
• Speed skiing
Sled sports
• Bobsleigh
• Luge
• Skibobbing
• Skeleton
• Toboggan
Shooting sports
• Clay pigeon shooting
• Skeet shooting
• Trap shooting
• Sporting clays
• Target shooting
• Field target
• Fullbore target rifle
• High power rifle
• Benchrest shooting
• Metallic silhouette
• Practical shooting
• Cowboy action shooting
• Metallic silhouette shooting
Stacking
• Card stacking
• Dice stacking
• Sport stacking
Stick and ball games
• Hornussen
Hockey
• Hockey
• Ball hockey
• Bando
• Bandy
• Rink bandy
• Broomball
• Moscow broomball
• Field hockey
• Indoor field hockey
• Floorball
• Ice hockey
Ice hockey
• Pond hockey
• Power hockey
• Ringette
• Sledge hockey
• Underwater ice hockey
• Roller hockey
• Inline hockey
• Roller hockey (Quad)
• Skater hockey
• Rossall Hockey
• Spongee
• Street hockey
• Underwater hockey
• Unicycle hockey
Hurling and shinty
• Cammag
• Hurling
• Camogie
• Shinty
• Composite rules shinty-hurling
Lacrosse
• Lacrosse
• Box lacrosse
• Field lacrosse
• Women's lacrosse
• Intercrosse
Polo
• Polo
• Bicycle polo
• Canoe polo
• Cowboy polo
• Elephant polo
• Horse polo
• Segway polo
• Yak polo
Street sports
• Free running
• Freestyle footbag
• Freestyle football
• Powerbocking
• Parkour
• Scootering
• Street workout
Tag games
• British bulldogs (American Eagle)
• Capture the flag
• Hana Ichi Monme
• Hide and seek
• Jugger
• Kabaddi
• Kho kho
• Kick the can
• Oztag
• Red rover
• Tag
Walking
• Hiking
• Backpacking (wilderness)
• Racewalking
• Bushwhacking
• Walking
Wall-and-ball
• American handball
• Australian handball
• Basque pelota
• Butts Up
• Chinese handball
• Fives
• Gaelic handball
• International fronton
• Jorkyball
• Racquetball
• Squash
• Squash tennis
• Suicide (game)
• Valencian frontó
• Wallball
• Wallyball
Aquatic & paddle sports
• Creeking
• Flyak
• Freeboating
• Sea kayaking
• Squirt boating
• Surf kayaking
• Whitewater kayaking
Rafting
• Rafting
• White water rafting
Rowing
• Rowing (sport)
• Gig racing
• Coastal and ocean rowing
• Surfboat
• Single scull
Other paddling sports
• Dragon boat racing
• Stand up paddle boarding
• Water polo
• Canoe polo
• Waboba
Underwater
• Underwater football
• Underwater rugby
• Underwater hockey
Competitive swimming
• Backstroke
• Breaststroke
• Butterfly stroke
• Freestyle swimming
• Individual medley
• Synchronized swimming
• Medley relay
Kindred activities
• Bifins (finswimming)
• Surface finswimming
Subsurface and recreational
• Apnoea finswimming
• Aquathlon (underwater wrestling)
• Freediving
• Immersion finswimming
• Scuba diving
• Spearfishing
• Snorkelling
• Sport diving (sport)
• Underwater hockey
• Underwater orienteering
• Underwater photography (sport)
• Underwater target shooting
Diving
• Cliff diving
• Diving
Weightlifting
• Basque traditional weightlifting
• Bodybuilding
• Highland games
• Olympic weightlifting
• Powerlifting
• Strength athletics (strongman)
• Steinstossen
Motorized sports
• Autocross (a.k.a. Slalom)
• Autograss
• Banger racing
• Board track racing
• Demolition derby
• Desert racing
• Dirt track racing
• Drag racing
• Drifting
• Folkrace
• Formula racing
• Formula Libre
• Formula Student
• Hillclimbing
• Ice racing
• Kart racing
• Land speed records
• Legends car racing
• Midget car racing
• Monster truck
• Mud bogging
• Off-road racing
• Pickup truck racing
• Production car racing
• Race of Champions
• Rally raid
• Rallycross
• Rallying
• Regularity rally
• Road racing
• Short track motor racing
• Snowmobile racing
• Sports car racing
• Sprint car racing
• Street racing
• Stock car racing
• Time attack
• Tractor pulling
• Touring car racing
• Truck racing
• Vintage racing
• Wheelstand competition
Motorboat racing
• Drag boat racing
• F1 powerboat racing
• Hydroplane racing
• Jet sprint boat racing
• Offshore powerboat racing
• Personal water craft
Motorcycle racing
• Auto Race
• Board track racing
• Cross-country rally
• Endurance racing
• Enduro
• Freestyle motocross
• Grand Prix motorcycle racing
• Grasstrack
• Hillclimbing
• Ice racing
• Ice speedway
• Indoor enduro
• Motocross
• Motorcycle drag racing
• Motorcycle speedway
• Off-roading
• Rally raid
• Road racing
• Superbike racing
• Supercross
• Supermoto
• Supersport racing
• Superside
• Track racing
• Trial
• TT racing
• Free-style moto
Marker sports
• Airsoft
• Archery
• Paintball
• Darts
Musical sports
• Color guard
• Drum corps
• Indoor percussion
• Marching band
Fantasy sports
• Quidditch
• Hunger Games(Gladiating)
• Pod Racing
• Mortal Kombat(MMA)
Other
• Stihl Timbersports Series
• Woodsman
Overlapping sports
• Tennis
• Polocrosse
• Badminton
• Polo
Skating sports
• Aggressive inline skating
• Artistic roller skating
• Figure skating
• Freestyle slalom skating
• Ice dancing
• Ice skating
• Inline speed skating
• Rinkball
• Rink hockey
• Roller derby
• Roller skating
• Short track speed skating
• Skater hockey
• Speed skating
• Synchronized skating
Freestyle skiing
• Snowboarding
• Ski flying
• Skibob
• Snowshoeing
• Skiboarding