powered by CADENAS

Social Share

Amazon

Scuba set (6724 views - Sports List)

A scuba set is any breathing apparatus that is carried entirely by an underwater diver and provides the diver with breathing gas at the ambient pressure. Scuba is an anacronym for self-contained underwater breathing apparatus. Although strictly speaking the scuba set is only the diving equipment which is required for providing breathing gas to the diver, general usage includes the harness by which it is carried, and those accessories which are integral parts of the harness and breathing apparatus assembly, such as a jacket or wing style buoyancy compensator and instruments mounted in a combined housing with the pressure gauge, and in the looser sense it has been used to refer to any diving equipment used by the scuba diver, though this would more commonly and accurately be termed scuba equipment or scuba gear. Scuba is overwhelmingly the most common underwater breathing system used by recreational divers and is also used in professional diving when it provides advantages, usually of mobility and range, over surface supplied diving systems, and is allowed by the relevant code of practice. Two basic functional systems of scuba are in general use: open-circuit-demand, and rebreather. In open-circuit demand scuba, the diver expels exhaled air to the environment, and requires each breath be delivered on demand by a diving regulator, which reduces the pressure from the storage cylinder. The breathing air is supplied through a demand valve when the diver reduces the pressure in the demand valve during inhalation In rebreather scuba, the system recycles the exhaled gas, removes carbon dioxide, and compensates for the used oxygen before the diver is supplied with gas from the breathing circuit. The amount of gas lost from the circuit during each breathing cycle depends on the design of the rebreather and depth change during the breathing cycle. Gas in the breathing circuit is at ambient pressure, and stored gas is provided through regulators or injectors, depending on design. Within these systems, various mounting configurations may be used to carry the scuba set, depending on application and preference. These include back mount, which is generally used for recreational scuba and for bailout sets for surface supplied diving, side-mount, which is popular for tight cave penetrations, sling mount, used for stage-drop sets, decompression gas and bailout sets where the main gas supply is back mounted, and various non-standard carry systems for special circumstances. The most immediate risk associated with scuba diving is drowning due to a failure of the breathing gas supply. This may be managed by diligent monitoring of remaining gas, adequate planning and provision of an emergency gas supply carried by the diver in a bailout cylinder or supplied by the diver's buddy.
Go to Article

Explanation by Hotspot Model

Youtube


    

Scuba set

Scuba set

Scuba set

Licensed under Creative Commons Attribution-Share Alike 3.0 (User: (WT-shared) Pbsouthwood at wts wikivoyage).

Scuba set
Diving with a recreational open-circuit scuba set
AcronymScuba
Other names
  • Scuba gear
  • Open-circuit scuba
  • Diving rebreather
  • Aqualung
  • Bailout set
UsesProviding an underwater diver with an autonomous breathing gas supply

A scuba set is any breathing apparatus that is carried entirely by an underwater diver and provides the diver with breathing gas at the ambient pressure. Scuba is an anacronym for self-contained underwater breathing apparatus. Although strictly speaking the scuba set is only the diving equipment which is required for providing breathing gas to the diver, general usage includes the harness by which it is carried, and those accessories which are integral parts of the harness and breathing apparatus assembly, such as a jacket or wing style buoyancy compensator and instruments mounted in a combined housing with the pressure gauge, and in the looser sense it has been used to refer to any diving equipment used by the scuba diver, though this would more commonly and accurately be termed scuba equipment or scuba gear. Scuba is overwhelmingly the most common underwater breathing system used by recreational divers and is also used in professional diving when it provides advantages, usually of mobility and range, over surface supplied diving systems, and is allowed by the relevant code of practice.

Two basic functional systems of scuba are in general use: open-circuit-demand, and rebreather. In open-circuit demand scuba, the diver expels exhaled air to the environment, and requires each breath be delivered on demand by a diving regulator, which reduces the pressure from the storage cylinder. The breathing air is supplied through a demand valve when the diver reduces the pressure in the demand valve during inhalation

In rebreather scuba, the system recycles the exhaled gas, removes carbon dioxide, and compensates for the used oxygen before the diver is supplied with gas from the breathing circuit. The amount of gas lost from the circuit during each breathing cycle depends on the design of the rebreather and depth change during the breathing cycle. Gas in the breathing circuit is at ambient pressure, and stored gas is provided through regulators or injectors, depending on design.

Within these systems, various mounting configurations may be used to carry the scuba set, depending on application and preference. These include back mount, which is generally used for recreational scuba and for bailout sets for surface supplied diving, side-mount, which is popular for tight cave penetrations, sling mount, used for stage-drop sets, decompression gas and bailout sets where the main gas supply is back mounted, and various non-standard carry systems for special circumstances.

The most immediate risk associated with scuba diving is drowning due to a failure of the breathing gas supply. This may be managed by diligent monitoring of remaining gas, adequate planning and provision of an emergency gas supply carried by the diver in a bailout cylinder or supplied by the diver's buddy.

Etymology

The word SCUBA was coined in 1952 by Major Christian Lambertsen who served in the U.S. Army Medical Corps from 1944 to 1946 as a physician.[1] Lambertsen first called the closed circuit rebreather apparatus he had invented "Laru", an (acronym for Lambertsen Amphibious Respiratory Unit) but, in 1952, rejected the term "Laru" for "SCUBA" ("Self-Contained Underwater Breathing Apparatus").[2] Lambertsen's invention, for which he held several patents registered from 1940 to 1989, was a rebreather and is different from the open-circuit diving regulator and diving cylinder assemblies also commonly referred to as scuba.[3]

Open-circuit-demand scuba is a 1943 invention by the Frenchmen Émile Gagnan and Jacques-Yves Cousteau, but in the English language Lambertsen's acronym has become common usage and the name Aqua-Lung, (often spelled "aqualung"), coined by Cousteau for use in English-speaking countries,[4] has fallen into secondary use. As with radar, the acronym scuba has become so familiar that it is generally not capitalized and is treated as an ordinary noun. For example, it has been translated into the Welsh language as sgwba.

"SCUBA" was originally an acronym, but the term scuba is currently used to refer to the apparatus or the practice of diving using the apparatus, either alone as a common noun, or as an adjective in scuba set and scuba diving respectively. It is also used as an adjective referring to equipment or activity relating to diving using self-contained breathing apparatus.[5]

Application

A diver uses a self-contained underwater breathing apparatus (scuba) to breathe underwater. Scuba provides the diver with the advantages of mobility and horizontal range far beyond the reach of an umbilical hose attached to surface-supplied diving equipment (SSDE).[6]

Unlike other modes of diving, which rely either on breath-hold or on breathing supplied under pressure from the surface, scuba divers carry their own source of breathing gas, usually filtered compressed air,[7] allowing them greater freedom of movement than with an air line or diver's umbilical and longer underwater endurance than breath-hold. Scuba diving may be done recreationally or professionally in a number of applications, including scientific, military and public safety roles, but most commercial diving uses surface supplied diving equipment for main gas supply when this is practicable. Surface supplied divers may be required to carry scuba as an emergency breathing gas supply to get them to safety in the event of a failure of surface gas supply.[6][8][9]

There are divers who work, full or part-time, in the recreational diving community as instructors, assistant instructors, divemasters and dive guides. In some jurisdictions the professional nature, with particular reference to responsibility for health and safety of the clients, of recreational diver instruction, dive leadership for reward and dive guiding is recognised and regulated by national legislation.[9]

Other specialist areas of scuba diving include military diving, with a long history of military frogmen in various roles. Their roles include direct combat, infiltration behind enemy lines, placing mines or using a manned torpedo, bomb disposal or engineering operations. In civilian operations, many police forces operate police diving teams to perform "search and recovery" or "search and rescue" operations and to assist with the detection of crime which may involve bodies of water. In some cases diver rescue teams may also be part of a fire department, paramedical service or lifeguard unit, and may be classed as public service diving.[9]

There are also professional divers involved with underwater environment, such as underwater photographers or underwater videographers, who document the underwater world, or scientific diving, including marine biology, geology, hydrology, oceanography and underwater archaeology.[8][9]

The choice between scuba and surface supplied diving equipment is based on both legal and logistical constraints. Where the diver requires mobility and a large range of movement, scuba is usually the choice if safety and legal constraints allow. Higher risk work, particularly in commercial diving, may be restricted to surface supplied equipment by legislation and codes of practice.[9][10]

Alternatives to scuba for diving

There are alternative methods that a person can use to survive and function while underwater, currently including:

  • free-diving – swimming underwater on a single breath of air.
  • snorkeling – a form of free-diving where the diver's mouth and nose can remain underwater when breathing, because the diver is able to breathe at the surface through a short tube known as a snorkel.
  • surface-supplied diving – originally used in professional diving for long or deep dives where an umbilical line connects the diver with the surface providing breathing gas, and sometimes warm water to heat the diving suit, and usually nowadays voice communications. Some tourist resorts now offer a surface-supplied diving arrangement, trademarked as Snuba, as an introduction to diving for the inexperienced. Using the same type of equipment as scuba diving, the diver breathes from compressed air cylinders, which float on a free-floating raft at the surface, allowing the diver only 20–30 feet (6–9 m) of depth to travel.
  • atmospheric diving suit – an armored suit which protects the diver from the surrounding water pressure.

History

The Rouquayrol-Denayrouze apparatus was the first regulator to be mass-produced (from 1865 to 1965). In this picture the air reservoir presents its surface-supplied configuration.
Aqualung scuba set.
  • 1. Breathing hose
  • 2. Mouthpiece
  • 3. Cylinder valve and regulator
  • 4. Harness
  • 5. Backplate
  • 6. Cylinder

By the turn of the twentieth century, two basic architectures for underwater breathing apparatus had been pioneered; open-circuit surface supplied equipment where the diver's exhaled gas is vented directly into the water, and closed-circuit breathing apparatus where the diver's carbon dioxide is filtered from unused oxygen, which is then recirculated. Closed circuit equipment was more easily adapted to scuba in the absence of reliable, portable, and economical high pressure gas storage vessels. By the mid twentieth century, high pressure cylinders were available and two systems for scuba had emerged: open-circuit scuba where the diver's exhaled breath is vented directly into the water, and closed-circuit scuba where the carbon dioxide is removed from the diver's exhaled breath which has oxygen added and is recirculated. Oxygen rebreathers are severely depth limited due to oxygen toxicity risk, which increases with depth, and the available systems for mixed gas rebreathers were fairly bulky and designed for use with diving helmets.[11] The first commercially practical scuba rebreather was designed and built by the diving engineer Henry Fleuss in 1878, while working for Siebe Gorman in London.[12] His self contained breathing apparatus consisted of a rubber mask connected to a breathing bag, with an estimated 50–60% oxygen supplied from a copper tank and carbon dioxide scrubbed by passing it through a bundle of rope yarn soaked in a solution of caustic potash, the system giving a dive duration of up to about three hours. This apparatus had no way of measuring the gas composition during use.[12][13] During the 1930s and all through World War II, the British, Italians and Germans developed and extensively used oxygen rebreathers to equip the first frogmen. The British adapted the Davis Submerged Escape Apparatus and the Germans adapted the Dräger submarine escape rebreathers, for their frogmen during the war.[14] In the U.S. Major Christian J. Lambertsen invented an underwater free-swimming oxygen rebreather in 1939, which was accepted by the Office of Strategic Services.[15] In 1952 he patented a modification of his apparatus, this time named SCUBA,(an acronym for "self-contained underwater breathing apparatus"),[16][7][1][17] which became the generic English word for autonomous breathing equipment for diving, and later for the activity using the equipment.[18] After World War II, military frogmen continued to use rebreathers since they do not make bubbles which would give away the presence of the divers. The high percentage of oxygen used by these early rebreather systems limited the depth at which they could be used due to the risk of convulsions caused by acute oxygen toxicity.

Although a working demand regulator system had been invented in 1864 by Auguste Denayrouze and Benoît Rouquayrol,[19] the first open-circuit scuba system developed in 1925 by Yves Le Prieur in France was a manually adjusted free-flow system with a low endurance, which limited the practical usefulness of the system.[20] In 1942, during the German occupation of France, Jacques-Yves Cousteau and Émile Gagnan designed the first successful and safe open-circuit scuba, known as the Aqua-Lung. Their system combined an improved demand regulator with high-pressure air tanks.[21] This was patented in 1945. To sell his regulator in English-speaking countries Cousteau registered the Aqua-Lung trademark, which was first licensed to the U.S. Divers company,[22] and in 1948 to Siebe Gorman of England,[23] Siebe Gorman was allowed to sell in Commonwealth countries, but had difficulty in meeting the demand and the U.S. patent prevented others from making the product. The patent was circumvented by Ted Eldred of Melbourne, Australia, who developed the single-hose open-circuit scuba system, which separates the first stage and demand valve of the pressure regulator by a low-pressure hose, puts the demand valve at the diver's mouth, and releases exhaled gas through the demand valve casing. Eldred sold the first Porpoise Model CA single hose scuba early in 1952.[24]

Early scuba sets were usually provided with a plain harness of shoulder straps and waist belt. The waist belt buckles were usually quick-release, and shoulder straps sometimes had adjustable or quick release buckles. Many harnesses did not have a backplate, and the cylinders rested directly against the diver's back.[25] Early scuba divers dived without a buoyancy aid.[26] In an emergency they had to jettison their weights. In the 1960s adjustable buoyancy life jackets (ABLJ) became available, which can be used to compensate for loss of buoyancy at depth due to compression of the neoprene wetsuit and as a lifejacket that will hold an unconscious diver face-upwards at the surface, and that can be quickly inflated. The first versions were inflated from a small disposable carbon dioxide cylinder, later with a small direct coupled air cylinder. A low-pressure feed from the regulator first-stage to an inflation/deflation valve unit an oral inflation valve and a dump valve lets the volume of the ABLJ be controlled as a buoyancy aid. In 1971 the stabilizer jacket was introduced by ScubaPro. This class of buoyancy aid is known as a buoyancy control device or buoyancy compensator.[27][28]

A backplate and wing is an alternative configuration of scuba harness with a buoyancy compensation bladder known as a "wing" mounted behind the diver, sandwiched between the backplate and the cylinder or cylinders. Unlike stabilizer jackets, the backplate and wing is a modular system, in that it consists of separable components. This arrangement became popular with cave divers making long or deep dives, who needed to carry several extra cylinders, as it clears the front and sides of the diver for other equipment to be attached in the region where it is easily accessible. This additional equipment is usually suspended from the harness or carried in pockets on the exposure suit.[29][30] Sidemount is a scuba diving equipment configuration which has basic scuba sets, each comprising a single cylinder with a dedicated regulator and pressure gauge, mounted alongside the diver, clipped to the harness below the shoulders and along the hips, instead of on the back of the diver. It originated as a configuration for advanced cave diving, as it facilitates penetration of tight sections of cave as, sets can be easily removed and remounted when necessary. The configuration allows easy access to cylinder valves, and provides easy and reliable gas redundancy. These benefits for operating in confined spaces were also recognized by divers who made wreck diving penetrations. Sidemount diving has grown in popularity within the technical diving community for general decompression diving,[31] and has become a popular specialty for recreational diving.[32][33][34]

Technical diving is recreational scuba diving that exceeds the generally accepted recreational limits, and may expose the diver to hazards beyond those normally associated with recreational diving, and to greater risks of serious injury or death. These risks may be reduced by appropriate skills, knowledge and experience, and by using suitable equipment and procedures. The concept and term are both relatively recent advents, although divers had already been engaging in what is now commonly referred to as technical diving for decades. One reasonably widely held definition is that any dive in which at some point of the planned profile it is not physically possible or physiologically acceptable to make a direct and uninterrupted vertical ascent to surface air is a technical dive.[35] The equipment often involves breathing gases other than air or standard nitrox mixtures, multiple gas sources, and different equipment configurations.[36] Over time, some equipment and techniques developed for technical diving have become more widely accepted for recreational diving.[35]

The challenges of deeper dives and longer penetrations and the large amounts of breathing gas necessary for these dive profiles and ready availability of oxygen sensing cells beginning in the late 1980s led to a resurgence of interest in rebreather diving. By accurately measuring the partial pressure of oxygen, it became possible to maintain and accurately monitor a breathable gas mixture in the loop at any depth.[35] In the mid 1990s semi-closed circuit rebreathers became available for the recreational scuba market, followed by closed circuit rebreathers around the turn of the millennium.[37] Rebreathers are currently (2018) manufactured for the military, technical and recreational scuba markets.[35]

Types

Scuba sets are of two types:

  • In open-circuit scuba the diver inhales from the equipment and all the exhaled gas is exhausted to the surrounding water. This type of equipment is relatively simple, economical and reliable.
  • In closed-circuit or semi-closed circuit, also referred to as a rebreather, the diver inhales from the set, and exhales back into the set, where the exhaled gas is processed to make it fit to breathe again. This equipment is efficient and quiet.

Both types of scuba set include a means of supplying air or other breathing gas, nearly always from a high pressure diving cylinder, and a harness to attach it to the diver. Most open-circuit scuba sets have a demand regulator to control the supply of breathing gas, and most rebreathers have a constant-flow injector, or an electronically controlled injector to supply fresh gas, but also usually have an automatic diluent valve (ADV), which functions in the same way as a demand valve, to maintain the loop volume during descent.[citation needed]

Open-circuit

Open-circuit-demand scuba exhausts exhaled air to the environment, and requires each breath to be delivered to the diver on demand by a diving regulator, which reduces the pressure from the storage cylinder and supplies it through the demand valve when the diver reduces the pressure in the demand valve slightly during inhalation.

The essential subsystems of an open-circuit scuba set are;[citation needed]

  • diving cylinders, with cylinder valves, which may be interconnected by a manifold,
  • a regulator mechanism to control gas pressure,
  • a demand valve with mouthpiece, full-face mask or helmet, with supply hose, to control flow and deliver gas to the diver.
  • an exhaust valve system to dispose of used gas,
  • A harness or other method to attach the set to the diver.

Additional components which when present are considered part of the scuba set are;

  • external reserve valves and their control rods or levers, (currently uncommon)
  • submersible pressure gauges, (almost ubiquitous) and
  • secondary (backup) demand valves (common).

The buoyancy compensator is generally assembled as an integrated part of the set, but is not technically part of the breathing apparatus.

The cylinder is usually worn on the back. "Twin sets" with two low capacity back-mounted cylinders connected by a high pressure manifold were more common in the 1960s than now for recreational diving, although larger capacity twin cylinders ("doubles") are commonly used by technical divers for increased dive duration and redundancy. At one time a firm called Submarine Products sold a sport air scuba set with three manifolded back-mounted cylinders.[citation needed] Cave and wreck penetration divers sometimes carry cylinders attached at their sides instead, allowing them to swim through more confined spaces.

Newspapers and television news often wrongly describe open-circuit air scuba as "oxygen" equipment.

Constant flow scuba

Constant flow scuba sets do not have a demand regulator; the breathing gas flows at a constant rate, unless the diver switches it on and off by hand. They use more air than demand regulated scuba. There were attempts at designing and using these for diving and for industrial use before the Cousteau-type aqualung became commonly available circa 1950. Examples were Charles Condert dress in the US (as of 1831), "Ohgushi's Peerless Respirator" in Japan (a bite-controlled regulator, as of 1918), and Commandant le Prieur's hand-controlled regulator in France (as of 1926); see Timeline of diving technology.

Open circuit demand scuba

This system consists of one or more diving cylinders containing breathing gas at high pressure, typically 200–300 bars (2,900–4,400 psi), connected to a diving regulator. The demand regulator supplies the diver with as much gas as needed at the ambient pressure.

This type of breathing set is sometimes called an aqualung. The word Aqua-Lung, which first appeared in the Cousteau-Gagnan patent, is a trademark, currently owned by Aqua Lung/La Spirotechnique.[38]

Twin-hose demand regulator

This is the first type of diving demand valve to come into general use, and the one that can be seen in classic 1960s television scuba adventures, such as Sea Hunt. They were often use with manifolded twin cylinders.

All the stages of this type of regulator are in a large valve assembly mounted directly to the cylinder valve or manifold, behind the diver's neck. Two large bore corrugated rubber breathing hoses connect the regulator with the mouthpiece, one for supply and one for exhaust. The exhaust hose is used to return the exhaled air to the regulator, to avoid pressure differences due to depth variation between the exhaust valve and final stage diaphragm, which would cause a free-flow of gas, or extra resistance to breathing, depending on the diver's orientation in the water. In modern single-hose sets this problem is avoided by moving the second-stage regulator to the diver's mouthpiece. The twin-hose regulators came with a mouthpiece as standard, but a full-face diving mask was an option.[citation needed]

Single-hose regulator

Most modern open-circuit scuba sets have a diving regulator consisting of a first-stage pressure-reducing valve connected to the diving cylinder's output valve or manifold. This regulator reduces the pressure from the cylinder, which may be up to 300 bars (4,400 psi), to a lower pressure, generally between about 9 and 11 bar above the ambient pressure. A low-pressure hose links this with the second-stage regulator, or "demand valve", which is mounted on the mouthpiece. Exhalation occurs through a rubber one-way mushroom valve in the chamber of the demand valve, directly into the water quite close to the diver's mouth. Some early single hose scuba sets used full-face masks instead of a mouthpiece, such as those made by Desco [39] and Scott Aviation [40] (who continue to make breathing units of this configuration for use by firefighters).

Modern regulators typically feature high-pressure ports for pressure sensors of dive-computers and submersible pressure gauges, and additional low-pressure ports for hoses for inflation of dry suits and BC devices.[citation needed]

Secondary demand valve on a regulator

Most recreational scuba sets have a backup second-stage demand valve on a separate hose, a configuration called a "secondary", or "octopus" demand valve, "alternate air source", "safe secondary" or "safe-second". The idea was conceived by cave-diving pioneer Sheck Exley as a way for cave divers to share air while swimming single-file in a narrow tunnel,[citation needed] but has now become the standard in recreational diving. By providing a secondary demand valve the need to alternately breathe off the same mouthpiece when sharing air is eliminated. This reduces the stress on divers who are already in a stressful situation, and this in turn reduces air consumption during the rescue and frees the donor's hand.[citation needed]

Some diver training agencies recommend that a diver routinely offer their primary demand valve to a diver requesting to share air, and then switch to their own secondary demand valve.[29] The idea behind this technique is that the primary demand valve is known to be working, and the diver donating the gas is less likely to be stressed or have a high carbon dioxide level, so has more time to sort out their own equipment after temporarily suspending the ability to breathe. In many instances, panicked divers have grabbed the primary regulators out of the mouths of other divers,[citation needed] so changing to the backup as a routine reduces stress when it is necessary in an emergency.

In technical diving donation of the primary demand valve is commonly the standard procedure, and the primary is connected to the first stage by a long hose, typically around 2 m, to allow gas sharing while swimming in single file in a narrow space as might be required in a cave or wreck. In this configuration the secondary is generally held under the chin by a loose bungee loop around the neck, supplied by a shorter hose, and is intended for backup use by the diver donating gas.[29] The backup regulator is usually carried in the diver's chest area where it can be easily seen and accessed for emergency use. It may be worn secured by a breakaway clip on the buoyancy compensator, plugged into a soft friction socket attached to the harness, secured by sliding a loop of the hose into the shoulder strap cover of a jacket style BC, or suspended under the chin on a break-away bungee loop known as a necklace. These methods also keep the secondary from dangling below the diver and being contaminated by debris or snagging on the surroundings. Some divers store it in a BC pocket, but this reduces availability in an emergency.

Occasionally, the secondary second-stage is combined with the inflation and exhaust valve assembly of the buoyancy compensator device. This combination eliminates the need for a separate low pressure hose for the BC, though the low pressure hose connector for combined use must have a larger bore than for standard BC inflation hoses, because it will need to deliver a higher flow rate if it is used for breathing.[citation needed] This combination unit is carried in the position where the inflator unit would normally hang on the left side of the chest. With integrated DV/BC inflator designs, the secondary demand valve is at the end of the shorter BC inflation hose, and the donor must retain access to it for buoyancy control, so donation of the primary regulator to help another diver is essential with this configuration.[citation needed]

The secondary demand valve is often partially yellow in color, and may use a yellow hose, for high visibility, and as an indication that it is an emergency or backup device.

When a side-mount configuration is used, the usefulness of a secondary demand valve is greatly reduced, as each cylinder will have a regulator and the one not in use is available as a backup. This configuration also allows the entire cylinder to be handed off to the receiver, so a long hose is also less likely to be needed.

Some diving instructors continue to teach buddy-breathing from a single demand valve as an obsolescent but still occasionally useful technique, learned in addition to the use of the backup DV, since availability of two second stages per diver is now assumed as standard in recreational scuba.[citation needed]

Cryogenic

There have been designs for a cryogenic open-circuit scuba which has liquid-air tanks instead of cylinders. Underwater cinematographer Jordan Klein, Sr. of Florida co-designed such a scuba in 1967, called "Mako", and made at least a prototype.[citation needed]

The Russian Kriolang (from Greek cryo- (= "frost" taken to mean "cold") + English "lung") was copied from Jordan Klein's "Mako" cryogenic open-circuit scuba. and were made until at least 1974.[41] It would have to be filled a short time before use.

Rebreathers

A rebreather recirculates the breathing gas already used by the diver after replacing oxygen used by the diver and removing the carbon dioxide metabolic product. Rebreather diving is used by recreational, military and scientific divers where it can have advantages over open-circuit scuba. Since 80% or more of the oxygen remains in normal exhaled gas, and is thus wasted, rebreathers use gas very economically, making longer dives possible and special mixes cheaper to use at the cost of more complicated technology and more possible failure points. More stringent and specific training and greater experience is required to compensate for the higher risk involved. The rebreather's economic use of gas, typically 1.6 litres (0.06 cu ft) of oxygen per minute, allows dives of much longer duration for an equivalent gas supply than is possible with open-circuit equipment where gas consumption may be ten times higher.[42]

There are two main variants of rebreather – semi-closed circuit rebreathers, and fully closed circuit rebreathers, which include the subvariant of oxygen rebreathers. Oxygen rebreathers have a maximum safe operating depth of around 6 metres (20 ft), but several types of fully closed circuit rebreathers, when using a helium-based diluent, can be used deeper than 100 metres (330 ft). The main limiting factors on rebreathers are the duration of the carbon dioxide scrubber, which is generally at least 3 hours, increased work of breathing at depth, reliability of gas mixture control, and the requirement to be able to safely bail out at any point of the dive.[citation needed]

Rebreathers are generally used for scuba applications, but are also occasionally used for bailout systems for surface supplied diving.[citation needed]

The possible endurance of a rebreather dive is longer than an open-circuit dive, for similar weight and bulk of the set, if the set is bigger than the practical lower limit for rebreather size,[43] and a rebreather can be more economical when used with expensive gas mixes such as heliox and trimix,[43] but this may require a lot of diving before the break-even point is reached, due to the high initial and running costs of most rebreathers, and this point will be reached sooner for deep dives where the gas saving is more pronounced.[42]

Breathing gases for scuba

Until Nitrox, which contains more oxygen than air, was widely accepted in the late 1990s,[44] almost all recreational scuba used simple compressed and filtered air. Other gas mixtures, typically used for deeper dives by technical divers, may substitute helium for some or all of the nitrogen (called Trimix, or Heliox if there is no nitrogen), or use lower proportions of oxygen than air. In these situations divers often carry additional scuba sets, called stages, with gas mixtures with higher levels of oxygen that are primarily used to reduce decompression time in staged decompression diving.[29] These gas mixes allow longer dives, better management of the risks of decompression sickness, oxygen toxicity or lack of oxygen (hypoxia), and the severity of nitrogen narcosis. Closed circuit scuba sets (rebreathers) provide a gas mix that is controlled to optimise the mix for the actual depth at the time.

Diving cylinders

Gas cylinders used for scuba diving come in various sizes and materials and are typically designated by material – usually aluminium or steel, and size. In the U.S. the size is designated by their nominal capacity, the volume of the gas they contain when expanded to normal atmospheric pressure. Common sizes include 80, 100, 120 cubic feet, etc., with the most common being the "Aluminum 80". In most of the rest of the world the size is given as the actual internal volume of the cylinder, sometimes referred to as water capacity, as that is how it is measured and marked (WC) on the cylinder (10 liter, 12 liter, etc.).[citation needed]

Cylinder working pressure will vary according to the standard of manufacture, generally ranging from 200 bar (2,900 psi) up to 300 bar (4,400 psi).

An aluminium cylinder is thicker and bulkier than a steel cylinder of the same capacity and working pressure, as suitable aluminium alloys have lower tensile strength than steel, and is more buoyant although actually heavier out of the water, which means the diver would need to carry more ballast weight. Steel is also more often used for high pressure cylinders, which carry more air for the same internal volume.[citation needed]

The common method of blending nitrox by partial pressure requires that the cylinder is in "oxygen service", which means that the cylinder and cylinder valve have had any non-oxygen-compatible components replaced and any contamination by combustible materials removed by cleaning.[45] Diving cylinders are sometimes colloquially called "tanks", "bottles" or "flasks" although the proper technical term for them is "cylinder".[citation needed]

Harness configuration

Stabilizer jacket harness

The scuba set can be carried by the diver in several ways. The two most common basic mounting configurations are back-mount and side-mount, and back-mount may be expanded to include auxiliary side-mounting, including bungee-constrained low profile side-mount, and the less compact sling-mount or stage-mount arrangement.

Most common for recreational diving is the stabilizer jacket harness, in which a single cylinder, or occasionally twins, is strapped to the jacket style buoyancy compensator which is used as the harness. Some jacket style harnesses allow a bailout or decompression cylinder to be sling mounted from D-rings on the harness. A bailout cylinder can also be strapped to the side of the main back-mounted cylinder.[46][47]

Backplate and wing harness

Another popular configuration is the backplate and wing arrangement, which uses a back inflation buoyancy compensator bladder sandwiched between a rigid backplate and the main gas cylinder or cylinders. This arrangement is particularly popular with twin or double cylinder sets, and can be used to carry larger sets of three or four cylinders and most rebreathers. Additional cylinders for decompression can be sling mounted at the diver's sides.[citation needed]

It is also possible to use a plain backpack harness to support the set, either with a horse-collar buoyancy compensator, or without any buoyancy compensator. This was the standard arrangement before the introduction of the buoyancy compensator, and is still used by some recreational and professional divers when it suits the diving operation.[citation needed]

Surface-supplied divers are generally required to carry an emergency gas supply, also known as a bailout set, which is usually back-mounted open circuit scuba connected into the breathing gas supply system by connecting an interstage hose to the gas switching block, (or bailout block), mounted on the side of the helmet or full-face mask, or on the diver's harness where it can easily be reached, but is unlikely to be accidentally opened. Other mounting arrangements may be used for special circumstances.

Top view of diver with sidemount harness

Side-mount harnesses support the cylinders by clipping them to D-rings at chest and hip on either or both sides, and the cylinders hang roughly parallel to the diver's torso when underwater. The harness usually includes a buoyancy compensator bladder. It is possible for a skilled diver to carry up to 3 cylinders on each side with this system.[citation needed]

An unusual configuration which does not appear to have become popular is the integrated harness and storage container. These units comprise a bag which contains the buoyancy bladder and the cylinder, with a harness and regulator components which are stored in the bag and unfolded to the working position when the bag is unzipped. Some military rebreathers such as the Interspiro DCSC also store the breathing hoses inside the housing when not in use.[48]

Technical divers may need to carry several different gas mixtures. These are intended to be used at different stages of the planned dive profile, and for safety reasons it is necessary for the diver to be able to check which gas is in use at any given depth and time, and to open and close the supply vaves when required, so the gases are generally carried in fully self-contained independent scuba sets, which are suspended from the harness at the diver's sides. This arrangement is known as stage mounting. Stage sets may be cached along a penetration guideline to be retrieved during exit for convenience. These are also sometimes called drop tanks.

Harness construction

Every scuba harness requires a system for supporting the cylinders on the harness, and a system for attaching the harness to the diver.

Basic harness

The most basic arrangement for a back-mounted set consists of a metal or webbing strap around the cylinder just below the shoulder, and another lower down the cylinder, to which webbing shoulder and waist straps are attached. Shoulder straps can be of fixed length to suit a particular diver, but are more often adjustable. Sometimes a quick release buckle is added to one or both of the shoulder straps. The waist belt has a buckle for closing and release. and the waist belt is usually adjustable for security and comfort. Various attachments have been used to attach the harness straps to the cylinder bands. A crotch strap is optional, and usually runs from the lower cylinder band to the front of the waistband. This strap prevents the set from riding upwards on the diver when in use. This arrangement is still occasionally seen in use.

Backplate or backpack harness

The characteristic difference between this and the basic harness, is that a rigid or flexible backplate is added between the cylinder and the harness straps. The cylinder is attached to the backplate by metal or webbing straps, and the harness straps are attached to the backplate. In other respects the system is similar to the basic harness. Methods of fixing the cylinder include metal clamping bands, secured by bolts or lever operated clamps, or webbing straps, usually secured by cam buckles.

This style of harness was originally used in this simple form, but is currently more usually used with a back inflation wing type buoyancy compensator sandwiched between the cylinder and the backplate.

Cam bands

Two cam bands holding a cylinder to a backplate

The combination of webbing strap and cam action buckle that is used to secure the cylinder to a buoyancy compensator or backplate is known as a cam band or cam strap.[49] They are a type of tank band,[50] which includes the stainless steel straps used to hold twin cylinder sets together.[51] They generally rely on an over-centre lever action to provide tensioning and locking, which may be modified by length adjustment slots and secondary security fastening such as velcro to hold the free end in place. Most cam buckles for scuba are injection moulded plastic, but some are stainless steel.[49] Many recreational scuba harnesses rely on a single cam band to hold the cylinder to the backplate. Other models provide two cam bands for security. A cam band can also be used on a sling or sidemount scuba set to attach the lower clip to the cylinder.

Tank bands

Stainless steel tank bands are the standard method for supporting manifolded twin cylinders, as they provide good support for the cylinders, minimise loads on the manifolds and provide simple and reliable attachment points for connection to a backplate

Sidemount harness

The most basic sidemount harness is little more than cylinders fitted with belt loops and slid onto the standard caver's belay or battery belt along with any extra weights needed to achieve neutral buoyancy, and a caver's belt mounted battery pack. This simple configuration is particularly low profile and suited to small cylinders.

A more complex but still minimalist system is a webbing harness with shoulder straps, waist belt and crotch strap, supporting a variety of sliders and D-rings for attachment of cylinders and accessories, with or without integrated weighting or separate weight belts, and with or without a back mounted buoyancy compensator, which may be attached to the harness, or directly to the diver. Cylinders are usually attached to a shoulder or chest D-ring and waist belt D-ring on each side.

Accessories

In most scuba sets, a buoyancy compensator (BC) or buoyancy control device (BCD), such as a back-mounted wing or stabilizer jacket (also known as a "stab jacket"), is built into the harness. Although strictly speaking this is not a part of the breathing apparatus, it is usually connected to the diver's air supply, to provide easy inflation of the device. This can usually also be done manually via a mouthpiece, in order to save air while on the surface, or in case of a malfunction of the pressurized inflation system. The BCD inflates with air from the low pressure inflator hose to increase the volume of the scuba equipment and cause the diver gain buoyancy. Another button opens a valve to deflate the BCD and decrease the volume of the equipment and causes the diver to lose buoyancy. Some BCDs allow for integrated weight, meaning that the BCD has special pockets for the weights that can be dumped easily in case of an emergency. The function of the BCD, while underwater, is to keep the diver neutrally buoyant, i.e., neither floating up or sinking. The BCD is used to compensate for the compression of a wet suit, and to compensate for the decrease of the diver's mass as the air from the cylinder is breathed away.[citation needed]

Diving weighting systems increase the average density of the scuba diver and equipment to compensate for the buoyancy of diving equipment, particularly the diving suit, allowing the diver to fully submerge with ease by obtaining neutral or slightly negative buoyancy. Weighting systems originally consisted of solid lead blocks attached to a belt around the diver's waist, but some diving weighting systems are incorporated into the BCD or harness. These systems may use small nylon bags of lead shot or small weights which are distributed around the BCD, allowing a diver to gain a better overall weight distribution leading to a more horizontal trim in the water. Tank weights can be attached to the cylinder or threaded on the cambands holding the cylinder into the BCD.[citation needed]

Many closed circuit rebreathers use advanced electronics to monitor and regulate the composition of the breathing gas.[citation needed]

Rebreather divers and some open-circuit scuba divers carry extra diving cylinders for bailout in case the main breathing gas supply is used up or malfunctions. If the bailout cylinder is small, they may be called "pony cylinders". They have their own demand regulators and mouthpieces, and are technically distinct extra scuba sets. In technical diving, the diver may carry different equipment for different phases of the dive. Some breathing gas mixes, such as trimix, may only be used at depth, and others, such as pure oxygen, may only be used during decompression stops in shallow water. The heaviest cylinders are generally carried on the back supported by a backplate while others are side slung from strong points on the harness.[citation needed]

When the diver carries many diving cylinders, especially those made of steel, lack of buoyancy can be a problem. High-capacity BCs may be needed to allow the diver to effectively control buoyancy.[citation needed]

An excess of tubes and connections passing through the water tend to decrease swimming performance by causing hydrodynamic drag.[citation needed]

A diffuser is a component fitted over the exhaust outlet to break up the exhaled gas into bubbles small enough not to be seen above the surface the water, and make less noise (see acoustic signature). They are used in combat diving, to avoid detection by surface observers or by underwater hydrophones, Underwater mine disposal operations conducted by clearance divers, to make less noise,[52] to reduce the risk of detonating acoustic mines, and in marine biology, to avoid disruption of fish behavior.[53]

Designing an adequate diffuser for a rebreather is much easier than for open-circuit scuba, as the gas flow rate is generally much lower.[citation needed] An open-circuit diffuser system called the "scuba muffler" was prototyped by Eddie Paul in the early 1990s for underwater photographers John McKenney and Marty Snyderman; the prototype had two large filter stones mounted on the back of the cylinder with a hose connected to the exhaust ports of the second-stage regulator. The filter stones were mounted on a hinged arm to float 1 to 2 feet (30 to 60 cm) above the diver, to set up a depth-pressure-differential suction effect to counteract the extra exhalation pressure needed to breathe out through the diffuser. The scuba muffler was claimed to cut the exhalation noise by 90%.[54] Closed circuit rebreathers proved more useful in letting divers get near sharks.[55]

Gas endurance of a scuba set

Gas endurance of a scuba set is the time that the gas supply will last during a dive. This is influenced by the type of scuba set and the circumstances in which it is used.

Open circuit

The gas endurance of open-circuit-demand scuba depends on factors such as the capacity (volume of gas) in the diving cylinder, the depth of the dive and the breathing rate of the diver, which is dependent on exertion, fitness, physical size of the diver, and experience among other factors. New divers frequently consume all the air in a standard "aluminum 80" cylinder in 30 minutes or less on a typical dive, while experienced divers frequently dive for 60 to 70 minutes at the same average depth, using the same capacity cylinder, as they have learned more efficient diving techniques.[citation needed]

An open-circuit diver whose breathing rate at the surface (atmospheric pressure) is 15 litres per minute will consume 3 x 15 = 45 litres of gas per minute at 20 metres. [(20 m/10 m per bar) + 1 bar atmospheric pressure] × 15 L/min = 45 L/min). If an 11-litre cylinder filled to 200 bar is to be used until there is a reserve of 17% there is (83% × 200 × 11) = 1826 litres available. At 45 L/min the dive at depth will be a maximum of 40.5 minutes (1826/45). These depths and times are typical of experienced recreational divers leisurely exploring a coral reef using standard 200 bar "aluminum 80" cylinders as may be rented from a commercial sport diving operation in most tropical island or coastal resorts.[citation needed]

Semi-closed rebreather

A semi-closed circuit rebreather may have an endurance of about 3 to 10 times that of the equivalent open-circuit dive, and is less affected by depth; gas is recycled but fresh gas must be constantly injected to replace at least the oxygen used, and any excess gas from this must be vented. Although it uses gas more economically, the weight of the rebreathing equipment means the diver carries smaller cylinders. Still, most semi-closed systems allow at least twice the duration of open-circuit systems (around 2 hours) and are often limited by scrubber endurance.[citation needed]

Closed circuit rebreathers

An oxygen rebreather diver or a fully closed circuit rebreather diver consumes about 1 litre of oxygen corrected to atmospheric pressure per minute. Except during ascent or descent, the fully closed circuit rebreather that is operating correctly uses very little or no diluent. A diver with a 3-litre oxygen cylinder filled to 200 bar who leaves 25% in reserve will be able to do a 450-minute = 7.5 hour dive (3 litres × 200 bar × 0.75 litres per minute = 450 minutes). This endurance is independent of depth. The life of the soda lime scrubber is likely to be less than this and so will be the limiting factor of the dive.[citation needed]

In practice, dive times for rebreathers are more often influenced by other factors, such as water temperature and the need for safe ascent (see Decompression (diving)), and this is generally also true for large-capacity open-circuit sets.[citation needed]

Hazards and safety

Scuba sets contain breathing gas at high pressure. The stored energy of the gas can do considerable damage if released in an uncontrolled manner. The highest risk is during charging of cylinders, but injuries have also occurred when cylinders have been stored in excessively hot environment, which can increase the gas pressure, by the use of incompatible cylinder valves, which can blow out under load, or by rupture of regulator hoses in contact with the user, as a pressure of more than 100 pounds per square inch (6.9 bar) can rupture the skin, and inject gas into the tissues, along with possible contaminants.[56][57][58]

See also



This article uses material from the Wikipedia article "Scuba set", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia

Sports List

Air sports
• Aerobatics
• Air racing
• Cluster ballooning
• Hopper ballooning

Wingsuit flying
• Gliding
• Hang gliding
• Powered hang glider
• Human powered aircraft
• Model aircraft
• Parachuting
• Banzai skydiving
• BASE jumping
• Skydiving
• Skysurfing
• Wingsuit flying
• Paragliding
• Powered paragliding
• Paramotoring
• Ultralight aviation

Archery
• Field archery
• Flight archery
• Gungdo
• Indoor archery
• Kyūdō
• Popinjay
• Target archery

Ball-over-net games
• Badminton
• Ball badminton
• Biribol
• Bossaball
• Fistball
• Footbag net
• Football tennis
• Footvolley
• Hooverball
• Jianzi
• Padel
• Peteca
• Pickleball
• Platform tennis
• Sepak takraw
• Sipa
• Throwball
• Volleyball
• Beach volleyball
• Water volleyball
• Paralympic volleyball
• Wallyball
• Ringo


Basketball family
• Basketball
• Beach basketball
• Deaf basketball
• Streetball
• Water basketball
• Wheelchair basketball
• Cestoball
• Korfball
• Netball
• Fastnet
• Indoor netball
• Ringball
• Slamball

Bat-and-ball (safe haven)
• Baseball
• Softball
• Slow pitch
• Fast-pitch softball
• 16-inch softball
• Bat and trap
• British baseball – four posts
• Brännboll – four bases
• Corkball – four bases (no base-running)
• Cricket – two creases
• Indoor cricket
• Limited overs cricket
• One Day International
• Test cricket
• Twenty20
• Danish longball
• Kickball
• Kilikiti
• Lapta – two salos (bases)
• The Massachusetts Game – four bases
• Matball
• Oina
• Old cat – variable
• Over-the-line – qv
• Palant
• Pesäpallo – four bases
• Punchball
• Rounders – four bases or posts
• Scrub baseball – four bases (not a team game per se)
• Stickball – variable
• Stool ball – two stools
• Tee-ball
• Town ball – variable
• Vigoro – two wickets
• Wireball
• Wiffleball

Baton twirling
• Baton twirling

Acro sports
• Ballet
• Dancing
• Cheerleading
• Gymnastics

Performance sports
• Drum corps
• Marching band

Board sports

• Skateboarding
• Scootering
• Casterboarding
• Freeboard (skateboard)
• Longboarding
• Streetboarding
• Skysurfing
• Streetluge
• Snowboarding
• Mountainboarding
• Sandboarding
• Snowkiting
• Surfing
• Wakesurfing
• Bodyboarding
• Riverboarding
• Skimboarding
• Windsurfing
• Wakeboarding
• Kneeboarding
• Paddleboarding

Catch games
• Dodgeball
• Ga-ga
• Keep away
• Kin-Ball
• Newcomb ball
• Quidditch
• Rundown (a.k.a. Pickle)
• Yukigassen

Climbing

• Abseiling
• Aid climbing
• Ice climbing
• Mixed climbing
• Mountaineering
• Rock climbing
• Bouldering
• Deep-water soloing
• Sport climbing
• Traditional climbing
• Other
• Canyoning (Canyoneering)
• Coasteering
• Hiking
• Rope climbing
• Pole climbing

Cycling

• Artistic cycling
• BMX
• Cyclo-cross
• Cross-country mountain biking
• Cycle polo
• Cycle speedway
• Downhill mountain biking
• Dirt jumping
• Enduro mountain biking
• Freestyle BMX
• Hardcourt Bike Polo
• Road bicycle racing
• Track cycling
• Underwater cycling

Skibob
• Skibobbing

Unicycle

• Mountain unicycling
• Unicycling
• Unicycle basketball
• Unicycle hockey
• Unicycle trials
Combat sports: wrestling and martial arts
• Aiki-jūjutsu
• Aikido
• Jujutsu
• Judo
• Brazilian jiu-jitsu
• Sambo (martial art)
• Sumo
• Wrestling
• Amateur wrestling
• Greco-Roman wrestling
• Freestyle wrestling
• Folk wrestling
• Boli Khela
• Collar-and-elbow
• Cornish wrestling
• Dumog
• Glima
• Gouren
• Kurash
• Lancashire wrestling
• Catch wrestling
• Malla-yuddha
• Mongolian wrestling
• Pehlwani
• Professional wrestling
• Schwingen
• Shuai jiao
• Ssireum
• Varzesh-e Pahlavani
• Yağlı Güreş
• Greek wrestling

Striking

• Choi Kwang-Do
• Cockfighting
• Boxing
• Bokator
• Capoeira
• Fujian White Crane
• Karate
• Kenpō
• Kickboxing
• Lethwei
• Muay Thai
• Pradal serey
• Sanshou
• Savate
• Shaolin Kung Fu
• Sikaran
• Silat
• Subak
• Taekkyeon
• Taekwondo
• Taidō
• Tang Soo Do
• Wing Chun
• Zui quan

Mixed or hybrid
• Baguazhang
• Bando
• Bartitsu
• Bujinkan
• Hapkido
• Hwa Rang Do
• Jeet Kune Do
• Kajukenbo
• Kalaripayattu
• Krav Maga
• Kuk Sool Won
• Marine Corps Martial Arts Program
• Mixed martial arts
• Northern Praying Mantis
• Ninjutsu
• Pankration
• Pencak Silat
• Sanshou
• Shidōkan Karate
• Shōrin-ryū Shidōkan
• Shoot boxing
• Shootfighting
• Shorinji Kempo
• Systema
• T'ai chi ch'uan
• Vajra-mushti
• Vale tudo
• Vovinam
• Xing Yi Quan
• Zen Bu Kan Kempo

Weapons
• Axe throwing
• Battōjutsu
• Boffer fighting
• Eskrima
• Egyptian stick fencing
• Fencing
• Gatka
• Hojōjutsu
• Iaidō
• Iaijutsu
• Jōdō
• Jogo do pau
• Jūkendō
• Jittejutsu
• Kendo
• Kenjutsu
• Krabi–krabong
• Kung fu
• Kyūdō
• Kyūjutsu
• Modern Arnis
• Naginatajutsu
• Nguni stick-fighting
• Okinawan kobudō
• Shurikenjutsu
• Silambam
• Sōjutsu
• Sword fighting
• Wushu
• Kumdo
• Wing Chun


Skirmish
• Airsoft
• Laser tag
• Paintball


Cue sports
• Carom billiards
• Three-cushion
• Five-pins
• Balkline and straight rail
• Cushion caroms
• Four-ball (yotsudama)
• Artistic billiards
• Novuss (and cued forms of carrom)
• Pocket billiards (pool)
• Eight-ball
• Blackball (a.k.a. British eight-ball pool)
• Nine-ball
• Straight pool (14.1 continuous)
• One-pocket
• Three-ball
• Seven-ball
• Ten-ball
• Rotation
• Baseball pocket billiards
• Cribbage (pool)
• Bank pool
• Artistic pool
• Trick shot competition
• Speed pool
• Bowlliards
• Chicago
• Kelly pool
• Cutthroat
• Killer
• Russian pyramid
• Snooker
• Sinuca brasileira
• Six-red snooker
• Snooker plus
• Hybrid carom–pocket games
• English billiards
• Bottle pool
• Cowboy
• Obstacle variations
• Bagatelle
• Bar billiards
• Bumper pool
• Table Sports
• Foosball


Equine sports
• Buzkashi
• Barrel racing
• Campdrafting
• Cirit
• Charreada
• Chilean rodeo
• Cross country
• Cutting
• Dressage
• Endurance riding
• English pleasure
• Equitation
• Eventing
• Equestrian vaulting
• Gymkhana
• Harness racing
• Horse racing
• Horseball
• Hunter
• Hunter-jumpers
• Jousting
• Pato
• Reining
• Rodeo
• Show jumping
• Steeplechase
• Team penning
• Tent pegging
• Western pleasure


Fishing
• Angling
• Big-game fishing
• Casting
• Noodling
• Spearfishing
• Sport fishing
• Surf fishing
• Rock fishing
• Fly fishing
• Ice fishing

Flying disc sports

• Beach ultimate
• Disc dog
• Disc golf
• Disc golf (urban)
• Dodge disc
• Double disc court
• Flutterguts
• Freestyle
• Freestyle competition
• Goaltimate
• Guts
• Hot box
• Ultimate

Football

• Ancient games
• Chinlone
• Cuju
• Episkyros
• Harpastum
• Kemari
• Ki-o-rahi
• Marn Grook
• Woggabaliri
• Yubi lakpi
• Medieval football
• Ba game
• Caid
• Calcio Fiorentino
• Camping (game)
• Chester-le-Street
• Cnapan
• Cornish hurling
• Haxey Hood
• Knattleikr
• La soule
• Lelo burti
• Mob football
• Royal Shrovetide Football
• Uppies and Downies
• Association football
• Jorkyball
• Paralympic football
• Powerchair Football
• Reduced variants
• Five-a-side football
• Beach soccer
• Futebol de Salão
• Futsal
• Papi fut
• Indoor soccer
• Masters Football
• Street football
• Freestyle football
• Keepie uppie
• Swamp football
• Three sided football
• Australian football
• Nine-a-side footy
• Rec footy
• Metro footy
• English school games
• Eton College
• Field game
• Wall game
• Harrow football
• Gaelic football
• Ladies' Gaelic football
• Gridiron football
• American football
• Eight-man football
• Flag football
• Indoor football
• Arena football
• Nine-man football
• Six-man football
• Sprint football
• Touch football
• Canadian football
• Street football (American)
• Rugby football
• Beach rugby
• Rugby league
• Masters Rugby League
• Mod league
• Rugby league nines
• Rugby league sevens
• Tag rugby
• Touch football
• Wheelchair rugby league
• Rugby union
• American flag rugby
• Mini rugby
• Rugby sevens
• Tag rugby
• Touch rugby
• Rugby tens
• Snow rugby
• Hybrid codes
• Austus
• Eton wall game
• International rules football
• Samoa rules
• Speedball
• Universal football
• Volata


Golf

• Miniature golf
• Match play
• Skins game
• Speed golf
• Stroke play
• Team play
• Shotgun start

Gymnastics

• Acrobatic gymnastics
• Aerobic gymnastics
• Artistic gymnastics
• Balance beam
• Floor
• High bar
• Parallel bars
• Pommel horse
• Still rings
• Uneven bars
• Vault
• Juggling
• Rhythmic gymnastics
• Ball
• Club
• Hoop
• Ribbon
• Rope
• Rope jumping
• Slacklining
• Trampolining
• Trapeze
• Flying trapeze
• Static trapeze
• Tumbling

Handball family
• Goalball
• Hitbal
• Tchoukball
• Team handball
• Beach handball
• Czech handball
• Field handball
• Torball
• Water polo

Hunting

• Beagling
• Big game hunting
• Deer hunting
• Fox hunting
• Hare coursing
• Wolf hunting

Ice sports
• Bandy
• Rink bandy
• Broomball
• Curling
• Ice hockey
• Ringette
• Ice yachting
• Figure skating


Kite sports
• Kite buggy
• Kite fighting
• Kite landboarding
• Kitesurfing
• Parasailing
• Snow kiting
• Sport kite (Stunt kite)

Mixed discipline
• Adventure racing
• Biathlon
• Duathlon
• Decathlon
• Heptathlon
• Icosathlon
• Modern pentathlon
• Pentathlon
• Tetrathlon
• Triathlon

Orienteering family
• Geocaching
• Orienteering
• Rogaining
• Letterboxing
• Waymarking

Pilota family
• American handball
• Australian handball
• Basque pelota
• Jai alai
• Fives
• Eton Fives
• Rugby Fives
• Frisian handball
• Four square
• Gaelic handball
• Jeu de paume
• Palla
• Patball
• Valencian pilota

Racquet (or racket) sports
• Badminton
• Ball badminton
• Basque pelota
• Frontenis
• Xare
• Beach tennis
• Fives
• Matkot
• Padel
• Paleta Frontón
• Pelota mixteca
• Pickleball
• Platform tennis
• Qianball
• Racketlon
• Racquetball
• Racquets
• Real tennis
• Soft tennis
• Speed-ball
• Speedminton
• Squash
• Hardball squash
• Squash tennis
• Stické
• Table tennis
• Tennis
Remote control
• Model aerobatics
• RC racing
• Robot combat
• Slot car racing

Rodeo-originated
• Bullriding
• Barrel Racing
• Bronc Riding
• Saddle Bronc Riding
• Roping
• Calf Roping
• Team Roping
• Steer Wrestling
• Goat Tying

Running
• Endurance
• 5K run
• 10K run
• Cross-country running
• Half marathon
• Marathon
• Road running
• Tower running
• Ultramarathon
• Sprint
• Hurdles

Sailing / Windsurfing
• Ice yachting
• Land sailing
• Land windsurfing
• Sailing
• Windsurfing
• Kiteboarding
• Dinghy sailing

Snow sports
• Alpine skiing
• Freestyle skiing
• Nordic combined
• Nordic skiing
• Cross-country skiing
• Telemark skiing
• Ski jumping
• Ski touring
• Skijoring
• Speed skiing

Sled sports

• Bobsleigh
• Luge
• Skibobbing
• Skeleton
• Toboggan

Shooting sports
• Clay pigeon shooting
• Skeet shooting
• Trap shooting
• Sporting clays
• Target shooting
• Field target
• Fullbore target rifle
• High power rifle
• Benchrest shooting
• Metallic silhouette
• Practical shooting
• Cowboy action shooting
• Metallic silhouette shooting
Stacking
• Card stacking
• Dice stacking
• Sport stacking

Stick and ball games
• Hornussen

Hockey
• Hockey
• Ball hockey
• Bando
• Bandy
• Rink bandy
• Broomball
• Moscow broomball
• Field hockey
• Indoor field hockey
• Floorball
• Ice hockey

Ice hockey 
 • Pond hockey
• Power hockey
• Ringette
• Sledge hockey
• Underwater ice hockey
• Roller hockey
• Inline hockey
• Roller hockey (Quad)
• Skater hockey
• Rossall Hockey
• Spongee
• Street hockey
• Underwater hockey
• Unicycle hockey

Hurling and shinty
• Cammag
• Hurling
• Camogie
• Shinty
• Composite rules shinty-hurling

Lacrosse
• Lacrosse
• Box lacrosse
• Field lacrosse
• Women's lacrosse
• Intercrosse


Polo
• Polo
 • Bicycle polo
• Canoe polo
• Cowboy polo
• Elephant polo
• Horse polo
• Segway polo
• Yak polo

Street sports
• Free running
• Freestyle footbag
• Freestyle football
• Powerbocking
• Parkour
• Scootering
• Street workout

Tag games

• British bulldogs (American Eagle)
• Capture the flag
• Hana Ichi Monme
• Hide and seek
• Jugger
• Kabaddi
• Kho kho
• Kick the can
• Oztag
• Red rover
• Tag

Walking
• Hiking
• Backpacking (wilderness)
• Racewalking
• Bushwhacking
• Walking

Wall-and-ball
• American handball
• Australian handball
• Basque pelota
• Butts Up
• Chinese handball
• Fives
• Gaelic handball
• International fronton
• Jorkyball
• Racquetball
• Squash
• Squash tennis
• Suicide (game)
• Valencian frontó
• Wallball
• Wallyball

Aquatic & paddle sports
• Creeking
• Flyak
• Freeboating
• Sea kayaking
• Squirt boating
• Surf kayaking
• Whitewater kayaking

Rafting
• Rafting
• White water rafting

Rowing
• Rowing (sport)
• Gig racing
• Coastal and ocean rowing
• Surfboat
• Single scull
Other paddling sports
• Dragon boat racing
• Stand up paddle boarding
• Water polo
• Canoe polo
• Waboba

Underwater
• Underwater football
• Underwater rugby
• Underwater hockey

Competitive swimming
• Backstroke
• Breaststroke
• Butterfly stroke
• Freestyle swimming
• Individual medley
• Synchronized swimming
• Medley relay

Kindred activities
• Bifins (finswimming)
• Surface finswimming

Subsurface and recreational
• Apnoea finswimming
• Aquathlon (underwater wrestling)
• Freediving
• Immersion finswimming
• Scuba diving
• Spearfishing
• Snorkelling
• Sport diving (sport)
• Underwater hockey
• Underwater orienteering
• Underwater photography (sport)
• Underwater target shooting
Diving
• Cliff diving
• Diving

Weightlifting
• Basque traditional weightlifting
• Bodybuilding
• Highland games
• Olympic weightlifting
• Powerlifting
• Strength athletics (strongman)
• Steinstossen

Motorized sports
• Autocross (a.k.a. Slalom)
• Autograss
• Banger racing
• Board track racing
• Demolition derby
• Desert racing
• Dirt track racing
• Drag racing
• Drifting
• Folkrace
• Formula racing
• Formula Libre
• Formula Student
• Hillclimbing
• Ice racing
• Kart racing
• Land speed records
• Legends car racing
• Midget car racing
• Monster truck
• Mud bogging
• Off-road racing
• Pickup truck racing
• Production car racing
• Race of Champions
• Rally raid
• Rallycross
• Rallying
• Regularity rally
• Road racing
• Short track motor racing
• Snowmobile racing
• Sports car racing
• Sprint car racing
• Street racing
• Stock car racing
• Time attack
• Tractor pulling
• Touring car racing
• Truck racing
• Vintage racing
• Wheelstand competition

Motorboat racing
• Drag boat racing
• F1 powerboat racing
• Hydroplane racing
• Jet sprint boat racing
• Offshore powerboat racing
• Personal water craft

Motorcycle racing
• Auto Race
• Board track racing
• Cross-country rally
• Endurance racing
• Enduro
• Freestyle motocross
• Grand Prix motorcycle racing
• Grasstrack
• Hillclimbing
• Ice racing
• Ice speedway
• Indoor enduro
• Motocross
• Motorcycle drag racing
• Motorcycle speedway
• Off-roading
• Rally raid
• Road racing
• Superbike racing
• Supercross
• Supermoto
• Supersport racing
• Superside
• Track racing
• Trial
• TT racing
• Free-style moto

Marker sports
• Airsoft
• Archery
• Paintball
• Darts

Musical sports
• Color guard
• Drum corps
• Indoor percussion
• Marching band

Fantasy sports
• Quidditch
• Hunger Games(Gladiating)
• Pod Racing
• Mortal Kombat(MMA)

Other
• Stihl Timbersports Series
• Woodsman

Overlapping sports
• Tennis
• Polocrosse
• Badminton
• Polo

Skating sports
• Aggressive inline skating
• Artistic roller skating
• Figure skating
• Freestyle slalom skating
• Ice dancing
• Ice skating
• Inline speed skating
• Rinkball
• Rink hockey
• Roller derby
• Roller skating
• Short track speed skating
• Skater hockey
• Speed skating
• Synchronized skating

Freestyle skiing
• Snowboarding
• Ski flying
• Skibob
• Snowshoeing
• Skiboarding