powered by CADENAS

Social Share

Amazon

Diving suit (3312 views - Sports List)

A diving suit is a garment or device designed to protect a diver from the underwater environment. A diving suit may also incorporate a breathing gas supply (i.e. Standard diving dress or atmospheric diving suit). but in most cases applies only to the environmental protective covering worn by the diver. The breathing gas supply is usually referred to separately. There is no generic term for the combination of suit and breathing apparatus alone. It is generally referred to as diving equipment or dive gear along with any other equipment necessary for the dive. Diving suits can be divided into two classes: "soft" or ambient pressure diving suits - examples are wetsuits, dry suits, semi-dry suits and dive skins, and "hard" or atmospheric pressure diving suits - armored suits that keep the diver at atmospheric pressure at any depth within the operating range of the suit.
Go to Article

Explanation by Hotspot Model

Youtube


    

Diving suit

Diving suit

Diving suit
Diving suit
Two divers, one wearing a 1 atmosphere diving suit and the other standard diving dress, preparing to explore the wreck of the RMS Lusitania, 1935
UsesProtection of the diver from the environment
Related itemsAtmospheric diving suit, dry suit, hot water suit, rash guard, wetsuit

A diving suit is a garment or device designed to protect a diver from the underwater environment. A diving suit may also incorporate a breathing gas supply (i.e. Standard diving dress or atmospheric diving suit).[1] but in most cases applies only to the environmental protective covering worn by the diver. The breathing gas supply is usually referred to separately. There is no generic term for the combination of suit and breathing apparatus alone. It is generally referred to as diving equipment or dive gear along with any other equipment necessary for the dive.

Diving suits can be divided into two classes: "soft" or ambient pressure diving suits - examples are wetsuits, dry suits, semi-dry suits and dive skins, and "hard" or atmospheric pressure diving suits - armored suits that keep the diver at atmospheric pressure at any depth within the operating range of the suit.

History

The first diving suit designs appeared in the early 18th century. Two English inventors developed the first pressure-proof diving suits in the 1710s. John Lethbridge built a completely enclosed suit to aid in salvage work. It consisted of a pressure-proof air-filled barrel with a glass viewing hole and two watertight enclosed sleeves.[2] This suit gave the diver more maneuverability to accomplish useful underwater salvage work.

Siebe's improved design in 1873.

After testing this machine in his garden pond (specially built for the purpose) Lethbridge dived on a number of wrecks: four English men-of-war, one East Indiaman (both English and Dutch), two Spanish galleons and a number of galleys. He became very wealthy as a result of his salvages. One of his better-known recoveries was on the Dutch Slot ter Hooge, which had sunk off Madeira with over three tons of silver on board.[3]

At the same time, Andrew Becker created a leather-covered diving suit with a helmet featuring a window. Becker used a system of tubes for inhaling and exhaling, and demonstrated his suit in the River Thames, London, during which he remained submerged for an hour.

German-born British engineer Augustus Siebe developed the standard diving dress in the 1830s. Expanding on improvements already made by another engineer, George Edwards, Siebe produced his own design - a helmet fitted to a full length watertight canvas diving suit. Later suits were made from waterproofed canvas invented by Charles Mackintosh. From the late 1800s and throughout most of the 20th century, most standard dress was made from a sheet of solid rubber laminated between layers of tan twill.[4]

The oldest preserved suit named "Wanha herra"[clarification needed] can be found in Raahe Museum, Finland. It was made of calf leather and dates from the 18th century. Its exact origin is unknown but the foot parts suggest a Finnish origin. The suit, which was used in short underwater work like checking the conditions of the bottom of a ship, was donated to Raahe Museum by Captain Johan Leufstadius (1829-1906), who was a master mariner, merchant and ship owner.[citation needed] The conservator of Raahe Museum, Jouko Turunen, tailored a perfect copy of the old suit in 1988. The copy has been successfully tested underwater several times.[citation needed]

Dry suits made of latex rubber were used in World War II by Italian frogmen. They were made by Pirelli and patented in 1951.[5]

Ambient pressure suits

Ambient pressure suits are a form of exposure protection protecting the wearer from the cold. They also provide some defense from abrasive and sharp objects as well as potentially harmful underwater life. They do not protect divers from the pressure of the surrounding water or resulting barotrauma and decompression sickness.

There are five main types of ambient pressure diving suits; dive skins, wetsuits and their derivative semi-dry suit and hot-water suits, and dry suits.[6] Apart from hot water suits, these types of suit are not exclusively used by divers but are often used for thermal protection by people engaged in other water sports activities such as surfing, sailing, powerboating, windsurfing, kite surfing, waterskiing, caving and swimming.

Added buoyancy due to the volume of the suit is a side effect of most diving suits. A diving weighting system can be worn to counteract this buoyancy. Overalls may be worn over the diving suit as additional protection against cuts and abrasion. This is more usual for professional divers. Overalls increase drag while swimming and are not popular for recreational scuba.[6]

Dive skins

Dive skins are used when diving in water temperatures above 25 °C (77 °F). They are made from spandex or Lycra and provide little thermal protection, but do protect the skin from jellyfish stings, abrasion and sunburn. This kind of suit is also known as a 'Stinger Suit'. Some divers wear a dive skin under a wetsuit, which allows easier donning and (for those who experience skin problems from neoprene) provides additional comfort.[7]

The "Dive Skin" was originally invented to protect scuba divers in Queensland Australia against the "Box" jellyfish (Chironex fleckeri)[citation needed]

In 1978, Tony Farmer was a swimsuit designer and manufacturer who owned a business called "Daring Designs". Besides swimwear he also did underwear and aerobic wear which included a full suit in Lycra/Spandex. He became a scuba diver and that was the catalyst to the invention of the "dive skin" as we know it today.[citation needed]

Wetsuits

Wetsuits are relatively inexpensive, simple, expanded neoprene suits that are typically used where the water temperature is between 10 and 25 °C (50 and 77 °F). The foamed neoprene of the suit thermally insulates the wearer.[8][9] Although water can enter the suit, a close fitting suit prevents excessive heat loss because little of the water warmed inside the suit escapes from the suit to be replaced by cold water, a process referred to as "flushing".

Proper fit is critical for warmth. A suit that is too loose will allow a large amount of water to circulate over the diver's skin, taking up body heat. A suit that is too tight is very uncomfortable and can impair circulation at the neck, a very dangerous condition which can cause blackouts. For this reason, many divers choose to have wetsuits custom-tailored instead of buying them "off the rack". Many companies offer this service and the cost is often comparable to an off-the-rack suit.

Wetsuits are limited in their ability to preserve warmth by three factors: the wearer is still exposed to some water, the suit is compressed by the ambient pressure, reducing effectiveness at depth, and the insulating neoprene can only be made to a certain thickness before it becomes impractical to don and wear. The thickest commercially available wetsuits are usually 10 mm thick. Other common thicknesses are 7 mm, 5 mm, 3 mm, and 1 mm. A 1 mm suit provides very little warmth and is usually considered a dive skin, rather than a wetsuit. Wetsuits can be made using more than one thickness of neoprene, to put the most thickness where it will be most effective in keeping the diver warm. A similar effect can be achieved by layering wetsuits of different coverage. Some makes of neoprene are softer, lighter and more compressible than others for the same thickness, and are more suitable for wetsuits for non-diving purposes as they will compress and lose their insulating value more quickly under pressure, though they are more comfortable for surface sports because they are more flexible and allow more freedom of movement.[10]

Semi-dry suits

Semi-dry suits are effectively a thick wetsuit with nearly watertight seals at wrist, neck and ankles and zip. They are typically used where the water temperature is between 10 and 20 °C (50 and 68 °F). The seals limit the volume of water entering and leaving the suit, and a close fit minimises pumping action caused by limb motion. The wearer gets wet in a semi-dry suit but the water that enters is soon warmed up and does not readily leave the suit, so the wearer remains warm. The trapped layer of water does not add to the suit's insulating ability, and any water circulation past the seals still causes heat loss, but semi-dry suits are cheap and simple compared to dry suits, and do not fail catastrophically. They are made from thick Neoprene, which provides good thermal protection, but lose buoyancy and thermal protection as the trapped gas bubbles in the neoprene foam compress at depth. Semi-dry suits are usually made as a one piece full suit with slick inside surface neoprene wrist, cuff and neck seals Two-piece sets tend to be a one piece full length suit, sometimes described as "long johns", plus accessories to be worn over, under or with the one-piece suit, such as a shortie tunic, which may be worn separately in warm water, but has no flush-limiting seals at the openings. Semi dry suits do not usually include hoods, boots or gloves, so separate insulating hoods, boots and gloves are worn.[11][12]

Hot water suits

Hot water suits are used in cold water commercial surface-supplied diving.[13] A hose in the umbilical line, which links the diver to the surface support, carries the hot water from a heater on the surface down to the suit. The diver controls the flow rate of the water from a valve near his waist, allowing him to vary the warmth of the suit in response to changes in environmental conditions and workload. Tubes inside the suit distribute the water to the limbs, chest, and back. Special boots, gloves, and hood are worn. These suits are normally made of foamed neoprene and are similar to wetsuits in construction and appearance, but they do not fit as closely by design. The wrists and ankles of the suit are open, allowing water to flush out of the suit as it is replenished with fresh hot water from the surface.[14]

Hot water suits are often employed for extremely deep dives when breathing mixes containing helium are used. Helium conducts heat much more efficiently than air, which means that the diver will lose large quantities of body heat through the lungs when breathing it. This fact compounds the risk of hypothermia already present in the cold temperatures found at these depths. Under these conditions a hot water suit is a matter of survival, not comfort. Just as an emergency backup source of breathing gas is required, a backup water heater is also an essential precaution whenever dive conditions warrant a hot water suit. If the heater fails and a backup unit cannot be immediately brought online, a diver in the coldest conditions can die within minutes; depending on decompression obligations, bringing the diver directly to the surface could prove equally deadly.[14]

Heated water in the suit forms an active insulation barrier to heat loss, but the temperature must be regulated within fairly close limits. If the temperature falls below about 32 °C, hypothermia can result, and temperatures above 45 °C can cause burn injury to the diver. The diver may not notice a gradual change in inlet temperature, and in the early stages of hypo- or hyperthermia, may not notice the deteriorating condition.[14] The suit is loose fitting to allow unimpeded water flow. This causes a large volume of water (13 to 22 litres) to be held in the suit, which can impede swimming due to the added inertia.[14] When controlled correctly, the hot water suit is safe, comfortable and effective, and allows the diver adequate control of thermal protection, however hot water supply failure can be life-threatening.[14]

The diver will usually wear something under a hot water suit for protection against scalding, chafe and for personal hygiene, as hot water suits may be shared by divers on different shifts, and the interior of the suit may transmit fungal infections if not sufficiently cleaned between users. Shorty wetsuits are effective against scalding of the covered parts of the body, and thermal underwear can protect against chafe, and keep the standby diver warm on the surface.[6][15][16]

Hot water is supplied from a heating system at the surface, commonly heated by burning diesel fuel, though electrical versions are also available, and the water is delivered by a pump. Heaters may be rated from 1 to 3 divers.[17][18] Large hot water systems are available in containerised packages.[19]

Breathing gas heating at the helmet is available by using a hot water shroud over the helmet inlet piping between the valve block and the regulator.[20]

Dry suits

Dry suits[21][22][23] are used typically where the water temperature is between −2 and 15 °C (28 and 59 °F). Water is prevented from entering the suit by seals at the neck and wrists; also, the means of getting the suit on and off (typically a zipper) is waterproof. The suit insulates the wearer in one of two main ways: by maintaining an insulating layer of air in the undersuit between the body and the suit shell, (in exactly the way that thermal insulation garments work above water) or by using a watertight expanded neoprene suit shell, which is inherently insulating in the same way as a wet suit, and which can usually be worn with additional insulating undergarments.

Both fabric and neoprene drysuits have advantages and disadvantages: a fabric drysuit is more adaptable to varying water temperatures because different garments can be layered underneath. However, they are quite bulky and this causes increased drag and swimming effort. Additionally, if a fabric drysuit malfunctions and floods, it loses nearly all of its insulating properties. Neoprene drysuits are comparatively streamlined like wetsuits, but in some cases do not allow garments to be layered underneath and are thus less adaptable to varying temperatures. An advantage of this construction is that even it if floods completely, it essentially becomes a wetsuit and will still provide a degree of insulation.

Special dry suits (typically made of strong rubberised fabric) are worn by commercial divers who work in contaminated environments such as sewage or hazardous chemicals. The hazmat dry suit has integral boots and is sealed to a diving helmet and dry gloves to prevent any contact with the hazardous material.

Constant volume dry suits have a system allowing the suit to be inflated to prevent "suit squeeze" caused by increasing pressure and to prevent excessive compression of the insulating undergarments. They also have vents allowing the excess air to escape from the suit during ascent.[24]

For additional warmth, some dry suit users inflate their suits with argon, an inert gas which has superior thermal insulating properties compared to air.[25] The argon is carried in a small cylinder, separate from the diver's breathing gas. This arrangement is frequently used when the breathing gas contains helium, which is a very poor insulator in comparison with other breathing gases.

Diving suit combinations

A "shortie" wetsuit may be worn over a full wetsuit for added warmth. Some vendors sell a very similar item and refer to it as a 'core warmer' when worn over another wetsuit. A "skin" may also be worn under a wetsuit. This practice started with divers wearing body tights under a wetsuit for extra warmth and to make donning and removing the wetsuit easier. A "skin" may also be as an undersuit beneath a drysuit in temperatures where a full undersuit is not necessary.[citation needed]

Accessories

  • Gloves are often worn when diving, as thermal protection, as protection against the environment and work hazards, or both. Both dry and wet gloves are available.
  • Foot protection is usually worn when diving, either under fins or as protection for the feet when diving heavy, where the diver moves around mainly by walking, in which case the boots may be weighted for better stability when standing. Boots are integral part of most dry suits, unless they are terminated by integral socks. Non-watertight boots may be worn over integral boots or neoprene socks for protection against the workplace hazards when the diver wears a wetsuit or hot-water suit.
  • Hoods are generally worn for thermal protection if the diver does not use a helmet. Dry hoods are available, but relatively uncommon, and the usual arrangement is a neoprene hood which is a separate unit or part of the wetsuit.

Atmospheric diving suits

An atmospheric diving suit is a small one-man articulated submersible of anthropomorphic form which resembles a suit of armour, with elaborate pressure joints to allow articulation while maintaining an internal pressure of one atmosphere.

These can be used for very deep dives for long periods without the need for decompression, and eliminate the majority of physiological dangers associated with deep diving. Divers do not even need to be skilled swimmers. Mobility and dexterity are usually restricted by mechanical constraints, and the ergonomics of movement are problematic.

See also

Diving equipment portal



This article uses material from the Wikipedia article "Diving suit", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia

Sports List

Air sports
• Aerobatics
• Air racing
• Cluster ballooning
• Hopper ballooning

Wingsuit flying
• Gliding
• Hang gliding
• Powered hang glider
• Human powered aircraft
• Model aircraft
• Parachuting
• Banzai skydiving
• BASE jumping
• Skydiving
• Skysurfing
• Wingsuit flying
• Paragliding
• Powered paragliding
• Paramotoring
• Ultralight aviation

Archery
• Field archery
• Flight archery
• Gungdo
• Indoor archery
• Kyūdō
• Popinjay
• Target archery

Ball-over-net games
• Badminton
• Ball badminton
• Biribol
• Bossaball
• Fistball
• Footbag net
• Football tennis
• Footvolley
• Hooverball
• Jianzi
• Padel
• Peteca
• Pickleball
• Platform tennis
• Sepak takraw
• Sipa
• Throwball
• Volleyball
• Beach volleyball
• Water volleyball
• Paralympic volleyball
• Wallyball
• Ringo


Basketball family
• Basketball
• Beach basketball
• Deaf basketball
• Streetball
• Water basketball
• Wheelchair basketball
• Cestoball
• Korfball
• Netball
• Fastnet
• Indoor netball
• Ringball
• Slamball

Bat-and-ball (safe haven)
• Baseball
• Softball
• Slow pitch
• Fast-pitch softball
• 16-inch softball
• Bat and trap
• British baseball – four posts
• Brännboll – four bases
• Corkball – four bases (no base-running)
• Cricket – two creases
• Indoor cricket
• Limited overs cricket
• One Day International
• Test cricket
• Twenty20
• Danish longball
• Kickball
• Kilikiti
• Lapta – two salos (bases)
• The Massachusetts Game – four bases
• Matball
• Oina
• Old cat – variable
• Over-the-line – qv
• Palant
• Pesäpallo – four bases
• Punchball
• Rounders – four bases or posts
• Scrub baseball – four bases (not a team game per se)
• Stickball – variable
• Stool ball – two stools
• Tee-ball
• Town ball – variable
• Vigoro – two wickets
• Wireball
• Wiffleball

Baton twirling
• Baton twirling

Acro sports
• Ballet
• Dancing
• Cheerleading
• Gymnastics

Performance sports
• Drum corps
• Marching band

Board sports

• Skateboarding
• Scootering
• Casterboarding
• Freeboard (skateboard)
• Longboarding
• Streetboarding
• Skysurfing
• Streetluge
• Snowboarding
• Mountainboarding
• Sandboarding
• Snowkiting
• Surfing
• Wakesurfing
• Bodyboarding
• Riverboarding
• Skimboarding
• Windsurfing
• Wakeboarding
• Kneeboarding
• Paddleboarding

Catch games
• Dodgeball
• Ga-ga
• Keep away
• Kin-Ball
• Newcomb ball
• Quidditch
• Rundown (a.k.a. Pickle)
• Yukigassen

Climbing

• Abseiling
• Aid climbing
• Ice climbing
• Mixed climbing
• Mountaineering
• Rock climbing
• Bouldering
• Deep-water soloing
• Sport climbing
• Traditional climbing
• Other
• Canyoning (Canyoneering)
• Coasteering
• Hiking
• Rope climbing
• Pole climbing

Cycling

• Artistic cycling
• BMX
• Cyclo-cross
• Cross-country mountain biking
• Cycle polo
• Cycle speedway
• Downhill mountain biking
• Dirt jumping
• Enduro mountain biking
• Freestyle BMX
• Hardcourt Bike Polo
• Road bicycle racing
• Track cycling
• Underwater cycling

Skibob
• Skibobbing

Unicycle

• Mountain unicycling
• Unicycling
• Unicycle basketball
• Unicycle hockey
• Unicycle trials
Combat sports: wrestling and martial arts
• Aiki-jūjutsu
• Aikido
• Jujutsu
• Judo
• Brazilian jiu-jitsu
• Sambo (martial art)
• Sumo
• Wrestling
• Amateur wrestling
• Greco-Roman wrestling
• Freestyle wrestling
• Folk wrestling
• Boli Khela
• Collar-and-elbow
• Cornish wrestling
• Dumog
• Glima
• Gouren
• Kurash
• Lancashire wrestling
• Catch wrestling
• Malla-yuddha
• Mongolian wrestling
• Pehlwani
• Professional wrestling
• Schwingen
• Shuai jiao
• Ssireum
• Varzesh-e Pahlavani
• Yağlı Güreş
• Greek wrestling

Striking

• Choi Kwang-Do
• Cockfighting
• Boxing
• Bokator
• Capoeira
• Fujian White Crane
• Karate
• Kenpō
• Kickboxing
• Lethwei
• Muay Thai
• Pradal serey
• Sanshou
• Savate
• Shaolin Kung Fu
• Sikaran
• Silat
• Subak
• Taekkyeon
• Taekwondo
• Taidō
• Tang Soo Do
• Wing Chun
• Zui quan

Mixed or hybrid
• Baguazhang
• Bando
• Bartitsu
• Bujinkan
• Hapkido
• Hwa Rang Do
• Jeet Kune Do
• Kajukenbo
• Kalaripayattu
• Krav Maga
• Kuk Sool Won
• Marine Corps Martial Arts Program
• Mixed martial arts
• Northern Praying Mantis
• Ninjutsu
• Pankration
• Pencak Silat
• Sanshou
• Shidōkan Karate
• Shōrin-ryū Shidōkan
• Shoot boxing
• Shootfighting
• Shorinji Kempo
• Systema
• T'ai chi ch'uan
• Vajra-mushti
• Vale tudo
• Vovinam
• Xing Yi Quan
• Zen Bu Kan Kempo

Weapons
• Axe throwing
• Battōjutsu
• Boffer fighting
• Eskrima
• Egyptian stick fencing
• Fencing
• Gatka
• Hojōjutsu
• Iaidō
• Iaijutsu
• Jōdō
• Jogo do pau
• Jūkendō
• Jittejutsu
• Kendo
• Kenjutsu
• Krabi–krabong
• Kung fu
• Kyūdō
• Kyūjutsu
• Modern Arnis
• Naginatajutsu
• Nguni stick-fighting
• Okinawan kobudō
• Shurikenjutsu
• Silambam
• Sōjutsu
• Sword fighting
• Wushu
• Kumdo
• Wing Chun


Skirmish
• Airsoft
• Laser tag
• Paintball


Cue sports
• Carom billiards
• Three-cushion
• Five-pins
• Balkline and straight rail
• Cushion caroms
• Four-ball (yotsudama)
• Artistic billiards
• Novuss (and cued forms of carrom)
• Pocket billiards (pool)
• Eight-ball
• Blackball (a.k.a. British eight-ball pool)
• Nine-ball
• Straight pool (14.1 continuous)
• One-pocket
• Three-ball
• Seven-ball
• Ten-ball
• Rotation
• Baseball pocket billiards
• Cribbage (pool)
• Bank pool
• Artistic pool
• Trick shot competition
• Speed pool
• Bowlliards
• Chicago
• Kelly pool
• Cutthroat
• Killer
• Russian pyramid
• Snooker
• Sinuca brasileira
• Six-red snooker
• Snooker plus
• Hybrid carom–pocket games
• English billiards
• Bottle pool
• Cowboy
• Obstacle variations
• Bagatelle
• Bar billiards
• Bumper pool
• Table Sports
• Foosball


Equine sports
• Buzkashi
• Barrel racing
• Campdrafting
• Cirit
• Charreada
• Chilean rodeo
• Cross country
• Cutting
• Dressage
• Endurance riding
• English pleasure
• Equitation
• Eventing
• Equestrian vaulting
• Gymkhana
• Harness racing
• Horse racing
• Horseball
• Hunter
• Hunter-jumpers
• Jousting
• Pato
• Reining
• Rodeo
• Show jumping
• Steeplechase
• Team penning
• Tent pegging
• Western pleasure


Fishing
• Angling
• Big-game fishing
• Casting
• Noodling
• Spearfishing
• Sport fishing
• Surf fishing
• Rock fishing
• Fly fishing
• Ice fishing

Flying disc sports

• Beach ultimate
• Disc dog
• Disc golf
• Disc golf (urban)
• Dodge disc
• Double disc court
• Flutterguts
• Freestyle
• Freestyle competition
• Goaltimate
• Guts
• Hot box
• Ultimate

Football

• Ancient games
• Chinlone
• Cuju
• Episkyros
• Harpastum
• Kemari
• Ki-o-rahi
• Marn Grook
• Woggabaliri
• Yubi lakpi
• Medieval football
• Ba game
• Caid
• Calcio Fiorentino
• Camping (game)
• Chester-le-Street
• Cnapan
• Cornish hurling
• Haxey Hood
• Knattleikr
• La soule
• Lelo burti
• Mob football
• Royal Shrovetide Football
• Uppies and Downies
• Association football
• Jorkyball
• Paralympic football
• Powerchair Football
• Reduced variants
• Five-a-side football
• Beach soccer
• Futebol de Salão
• Futsal
• Papi fut
• Indoor soccer
• Masters Football
• Street football
• Freestyle football
• Keepie uppie
• Swamp football
• Three sided football
• Australian football
• Nine-a-side footy
• Rec footy
• Metro footy
• English school games
• Eton College
• Field game
• Wall game
• Harrow football
• Gaelic football
• Ladies' Gaelic football
• Gridiron football
• American football
• Eight-man football
• Flag football
• Indoor football
• Arena football
• Nine-man football
• Six-man football
• Sprint football
• Touch football
• Canadian football
• Street football (American)
• Rugby football
• Beach rugby
• Rugby league
• Masters Rugby League
• Mod league
• Rugby league nines
• Rugby league sevens
• Tag rugby
• Touch football
• Wheelchair rugby league
• Rugby union
• American flag rugby
• Mini rugby
• Rugby sevens
• Tag rugby
• Touch rugby
• Rugby tens
• Snow rugby
• Hybrid codes
• Austus
• Eton wall game
• International rules football
• Samoa rules
• Speedball
• Universal football
• Volata


Golf

• Miniature golf
• Match play
• Skins game
• Speed golf
• Stroke play
• Team play
• Shotgun start

Gymnastics

• Acrobatic gymnastics
• Aerobic gymnastics
• Artistic gymnastics
• Balance beam
• Floor
• High bar
• Parallel bars
• Pommel horse
• Still rings
• Uneven bars
• Vault
• Juggling
• Rhythmic gymnastics
• Ball
• Club
• Hoop
• Ribbon
• Rope
• Rope jumping
• Slacklining
• Trampolining
• Trapeze
• Flying trapeze
• Static trapeze
• Tumbling

Handball family
• Goalball
• Hitbal
• Tchoukball
• Team handball
• Beach handball
• Czech handball
• Field handball
• Torball
• Water polo

Hunting

• Beagling
• Big game hunting
• Deer hunting
• Fox hunting
• Hare coursing
• Wolf hunting

Ice sports
• Bandy
• Rink bandy
• Broomball
• Curling
• Ice hockey
• Ringette
• Ice yachting
• Figure skating


Kite sports
• Kite buggy
• Kite fighting
• Kite landboarding
• Kitesurfing
• Parasailing
• Snow kiting
• Sport kite (Stunt kite)

Mixed discipline
• Adventure racing
• Biathlon
• Duathlon
• Decathlon
• Heptathlon
• Icosathlon
• Modern pentathlon
• Pentathlon
• Tetrathlon
• Triathlon

Orienteering family
• Geocaching
• Orienteering
• Rogaining
• Letterboxing
• Waymarking

Pilota family
• American handball
• Australian handball
• Basque pelota
• Jai alai
• Fives
• Eton Fives
• Rugby Fives
• Frisian handball
• Four square
• Gaelic handball
• Jeu de paume
• Palla
• Patball
• Valencian pilota

Racquet (or racket) sports
• Badminton
• Ball badminton
• Basque pelota
• Frontenis
• Xare
• Beach tennis
• Fives
• Matkot
• Padel
• Paleta Frontón
• Pelota mixteca
• Pickleball
• Platform tennis
• Qianball
• Racketlon
• Racquetball
• Racquets
• Real tennis
• Soft tennis
• Speed-ball
• Speedminton
• Squash
• Hardball squash
• Squash tennis
• Stické
• Table tennis
• Tennis
Remote control
• Model aerobatics
• RC racing
• Robot combat
• Slot car racing

Rodeo-originated
• Bullriding
• Barrel Racing
• Bronc Riding
• Saddle Bronc Riding
• Roping
• Calf Roping
• Team Roping
• Steer Wrestling
• Goat Tying

Running
• Endurance
• 5K run
• 10K run
• Cross-country running
• Half marathon
• Marathon
• Road running
• Tower running
• Ultramarathon
• Sprint
• Hurdles

Sailing / Windsurfing
• Ice yachting
• Land sailing
• Land windsurfing
• Sailing
• Windsurfing
• Kiteboarding
• Dinghy sailing

Snow sports
• Alpine skiing
• Freestyle skiing
• Nordic combined
• Nordic skiing
• Cross-country skiing
• Telemark skiing
• Ski jumping
• Ski touring
• Skijoring
• Speed skiing

Sled sports

• Bobsleigh
• Luge
• Skibobbing
• Skeleton
• Toboggan

Shooting sports
• Clay pigeon shooting
• Skeet shooting
• Trap shooting
• Sporting clays
• Target shooting
• Field target
• Fullbore target rifle
• High power rifle
• Benchrest shooting
• Metallic silhouette
• Practical shooting
• Cowboy action shooting
• Metallic silhouette shooting
Stacking
• Card stacking
• Dice stacking
• Sport stacking

Stick and ball games
• Hornussen

Hockey
• Hockey
• Ball hockey
• Bando
• Bandy
• Rink bandy
• Broomball
• Moscow broomball
• Field hockey
• Indoor field hockey
• Floorball
• Ice hockey

Ice hockey 
 • Pond hockey
• Power hockey
• Ringette
• Sledge hockey
• Underwater ice hockey
• Roller hockey
• Inline hockey
• Roller hockey (Quad)
• Skater hockey
• Rossall Hockey
• Spongee
• Street hockey
• Underwater hockey
• Unicycle hockey

Hurling and shinty
• Cammag
• Hurling
• Camogie
• Shinty
• Composite rules shinty-hurling

Lacrosse
• Lacrosse
• Box lacrosse
• Field lacrosse
• Women's lacrosse
• Intercrosse


Polo
• Polo
 • Bicycle polo
• Canoe polo
• Cowboy polo
• Elephant polo
• Horse polo
• Segway polo
• Yak polo

Street sports
• Free running
• Freestyle footbag
• Freestyle football
• Powerbocking
• Parkour
• Scootering
• Street workout

Tag games

• British bulldogs (American Eagle)
• Capture the flag
• Hana Ichi Monme
• Hide and seek
• Jugger
• Kabaddi
• Kho kho
• Kick the can
• Oztag
• Red rover
• Tag

Walking
• Hiking
• Backpacking (wilderness)
• Racewalking
• Bushwhacking
• Walking

Wall-and-ball
• American handball
• Australian handball
• Basque pelota
• Butts Up
• Chinese handball
• Fives
• Gaelic handball
• International fronton
• Jorkyball
• Racquetball
• Squash
• Squash tennis
• Suicide (game)
• Valencian frontó
• Wallball
• Wallyball

Aquatic & paddle sports
• Creeking
• Flyak
• Freeboating
• Sea kayaking
• Squirt boating
• Surf kayaking
• Whitewater kayaking

Rafting
• Rafting
• White water rafting

Rowing
• Rowing (sport)
• Gig racing
• Coastal and ocean rowing
• Surfboat
• Single scull
Other paddling sports
• Dragon boat racing
• Stand up paddle boarding
• Water polo
• Canoe polo
• Waboba

Underwater
• Underwater football
• Underwater rugby
• Underwater hockey

Competitive swimming
• Backstroke
• Breaststroke
• Butterfly stroke
• Freestyle swimming
• Individual medley
• Synchronized swimming
• Medley relay

Kindred activities
• Bifins (finswimming)
• Surface finswimming

Subsurface and recreational
• Apnoea finswimming
• Aquathlon (underwater wrestling)
• Freediving
• Immersion finswimming
• Scuba diving
• Spearfishing
• Snorkelling
• Sport diving (sport)
• Underwater hockey
• Underwater orienteering
• Underwater photography (sport)
• Underwater target shooting
Diving
• Cliff diving
• Diving

Weightlifting
• Basque traditional weightlifting
• Bodybuilding
• Highland games
• Olympic weightlifting
• Powerlifting
• Strength athletics (strongman)
• Steinstossen

Motorized sports
• Autocross (a.k.a. Slalom)
• Autograss
• Banger racing
• Board track racing
• Demolition derby
• Desert racing
• Dirt track racing
• Drag racing
• Drifting
• Folkrace
• Formula racing
• Formula Libre
• Formula Student
• Hillclimbing
• Ice racing
• Kart racing
• Land speed records
• Legends car racing
• Midget car racing
• Monster truck
• Mud bogging
• Off-road racing
• Pickup truck racing
• Production car racing
• Race of Champions
• Rally raid
• Rallycross
• Rallying
• Regularity rally
• Road racing
• Short track motor racing
• Snowmobile racing
• Sports car racing
• Sprint car racing
• Street racing
• Stock car racing
• Time attack
• Tractor pulling
• Touring car racing
• Truck racing
• Vintage racing
• Wheelstand competition

Motorboat racing
• Drag boat racing
• F1 powerboat racing
• Hydroplane racing
• Jet sprint boat racing
• Offshore powerboat racing
• Personal water craft

Motorcycle racing
• Auto Race
• Board track racing
• Cross-country rally
• Endurance racing
• Enduro
• Freestyle motocross
• Grand Prix motorcycle racing
• Grasstrack
• Hillclimbing
• Ice racing
• Ice speedway
• Indoor enduro
• Motocross
• Motorcycle drag racing
• Motorcycle speedway
• Off-roading
• Rally raid
• Road racing
• Superbike racing
• Supercross
• Supermoto
• Supersport racing
• Superside
• Track racing
• Trial
• TT racing
• Free-style moto

Marker sports
• Airsoft
• Archery
• Paintball
• Darts

Musical sports
• Color guard
• Drum corps
• Indoor percussion
• Marching band

Fantasy sports
• Quidditch
• Hunger Games(Gladiating)
• Pod Racing
• Mortal Kombat(MMA)

Other
• Stihl Timbersports Series
• Woodsman

Overlapping sports
• Tennis
• Polocrosse
• Badminton
• Polo

Skating sports
• Aggressive inline skating
• Artistic roller skating
• Figure skating
• Freestyle slalom skating
• Ice dancing
• Ice skating
• Inline speed skating
• Rinkball
• Rink hockey
• Roller derby
• Roller skating
• Short track speed skating
• Skater hockey
• Speed skating
• Synchronized skating

Freestyle skiing
• Snowboarding
• Ski flying
• Skibob
• Snowshoeing
• Skiboarding