Our 3D CAD supplier models have been moved to 3Dfindit.com, the new visual search engine for 3D CAD, CAE & BIM models.
You can log in there with your existing account of this site.
The content remains free of charge.
Licensed under Creative Commons Attribution-Share Alike 2.5 (User:Fat yankey).
Carro Armato M15/42 | |
---|---|
Carro Armato M15/42 on display at the Musée des Blindés in Saumur | |
Type | Medium Tank |
Place of origin | Kingdom of Italy (1861–1946) |
Service history | |
In service | 1943–45 |
Used by | Kingdom of Italy (1861–1946) Italian Social Republic Nazi Germany |
Wars | World War II |
Production history | |
Designer | Ansaldo |
Designed | 1942 |
Manufacturer | Fiat |
Produced | 1 January 1943 - 8 September 1943 |
No. built | 90 (made for Italian Army) and 28 (made for German Army) |
Variants | Command tank, Semovente 75/34, Semovente 75/46, Semovente 105/25 |
Specifications | |
Weight | 15.5 tonnes |
Length | 4.92 m (16 ft 2 in) |
Width | 2.20 m (7 ft 3 in) |
Height | 2.40 m (7 ft 10 in) |
Crew | 4 (commander, radio operator, driver, gunner/loader) |
Armour | 50 mm frontal armour 42 mm side armour |
Main armament | 47 mm / L40 gun 111 rounds |
Secondary armament | 3 × 8 mm Breda 38 machine guns |
Engine | FIAT SPA 15TB M42 petrol V8 water cooled 192 hp/2,400 rpm |
Suspension | Two 4 wheel bogies, semi-elliptic leaf spring |
Operational range | 200 kilometres (120 miles) |
Speed | 38 km/h (24 mph) |
The Carro Armato M15/42 was the last Italian medium tank produced during World War II. It was based on the earlier M13/40 and M14/41 medium tanks, and was built with the lessons from the North African Campaign in mind.[1][2] The tank was meant to be a stopgap until the heavier P26/40 tank could be produced in numbers.[2]:14 It did not serve in North Africa, the theatre in which it was intended to operate, but served in Italy and in Yugoslavia with the German Wehrmacht.[3][4]
After witnessing the inadequacies of their M13/40 and M14/41 medium tanks, the Italian Army decided that they needed a stopgap design until the heavier P26/40 was ready for production.[2]:8–14 The M13/40 and M14/41, although comparable to most of their early British and Allied contemporaries, had several severe drawbacks which made them very unsuited for the deserts of North Africa. Moreover, their guns, although adequate against most medium tanks, could not penetrate the most heavily armoured British types being fielded in North Africa at the time.
In early 1941 the Italians attempted to create a tank, the M16/43 "Saharan Fast Medium Tank", based on the design of a captured British A15 Crusader tank.[2]:16 Although the prototype tank performed well in trials, the type was cancelled in 1943; by this time, Italy had lost its North African territories and no longer needed a fast tank built for the deserts of North Africa. During the development of this tank, the Germans offered both their Panzer III and Panzer IV medium tanks for licensed production, under the condition that they supply half the resources needed for production, and all of the guns and sights for the tank. The Italians, not wanting to hand their industries to the Germans, rejected the offer, deciding instead to settle on an improved version of their own M14/41.
This tank would be 12 centimetres longer than the original M14/41, and would mount a new gun originally meant for the M16/43, a new gasoline engine (the 12 litre FIAT 190 hp SPA 15TB M42, chosen due to a shortage of diesel fuel in Italy at the time) and a new drive.[2]:16–17[3] The vehicle, officially known as the Carro Armato M15/42 ("M" for medium tank, the weight in tonnes (15), and the year of adoption (1942)), incorporated improvements learned from the battles in North Africa; but development of the tank's main gun and ammunition meant that it could not enter production until 1 January 1943, when it was already obsolete.[3][2]:17
The main armament consisted of an improved version of the 47 mm/L32 main gun, known as the 47 mm/L40. It was mounted in a fully rotating, electrically driven turret, and had an elevation of 20 degrees, and a depression of 10 degrees.[2]:16–17 The gun was capable of firing hollow charge, high explosive, and armour piercing rounds. The secondary armament consisted of five Breda 38 machine guns (two mounted in the hull, another two in a coaxial mount, and the fifth on top of the tank in an anti-aircraft mount.)
Italy began producing the M15/42 on 1 January 1943, and by mid-1943 had produced about 90.[2]:17[3] After the armistice of Cassibile on 8 September 1943, Italian formations from the 135th Armoured Division Ariete II fought with German troops moving to disarm them in Rome. The M15/42s were among the tanks they used in this battle.[1][4]
After the armistice, Germany confiscated all remaining M15/42s. Under the Germans, an additional 28 incomplete M15/42s were produced.[4] In German service, the M15/42 fought mostly in Yugoslavia, with 85 tanks being stationed there by December 1944.
Although few M15/42s were produced during the war, the machine's chassis served as the basis for several successful designs. Among them were the M15/42 Centro Radio, (a command tank which had both its hull-mounted machine guns removed for extra space for radios) and three self-propelled guns: the Semovente 75/34, Semovente 75/46 and the Semovente 105/25[2]:21[4] A prototype self-propelled anti-aircraft gun carrying four 20 mm Soctti-Isotta Fraschini anti-aircraft guns in a lightly armoured turret, based on the M15/42, was produced in 1943.[2]:17 After the armistice the Germans captured this vehicle, and may have used it as a model for their self-propelled anti-aircraft guns, derived from the Panzer IV medium tank (Flakpanzer IV).
Tankettes | |
---|---|
Light tanks | |
Medium tanks | |
Heavy tanks | |
SP guns | |
Armoured cars | |
Armoured trucks | |
Half-tracks | |
Experimental |
This article uses material from the Wikipedia article "M15/42 tank", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia
3D,CAD,Model,Libary,Railway, Train, Ship, Marine, Submarine, Automotive, Locomotive, Bike, Car, Formula 1, Space, Aircraft, Aerospace, Satelite, Automobile, Yacht