powered by CADENAS

Social Share

Amazon

Glass production (12051 views - Industrial Markets)

Glass production involves two main methods – the float glass process that produces sheet glass, and glassblowing that produces bottles and other containers.
Go to Article

Explanation by Hotspot Model

Youtube


    

Glass production

Glass production

Glass production involves two main methods – the float glass process that produces sheet glass, and glassblowing that produces bottles and other containers.

Glass container production

Glass container factories

Broadly, modern glass container factories are three-part operations: the batch house, the hot end, and the cold end. The batch house handles the raw materials; the hot end handles the manufacture proper—the forehearth, annealing ovens, and forming machines; and the cold end handles the product-inspection and packaging equipment.

Hot end

The following table lists common viscosity fixpoints, applicable to large-scale glass production and experimental glass melting in the laboratory:[1]

log10(η, Pa·s) log10(η, P) Description
1 2 Melting Point (glass melt homogenization and fining)
3 4 Working Point (pressing, blowing, gob forming)
4 5 Flow Point
6.6 7.6 Littleton Softening Point (Glass deforms visibly under its own weight. Standard procedures ASTM C338, ISO 7884-3)
8–10 9–11 Dilatometric Softening Point, Td, depending on load[2]
10.5 11.5 Deformation Point (Glass deforms under its own weight on the μm-scale within a few hours.)
11–12.3 12–13.3 Glass Transition Temperature, Tg
12 13 Annealing Point (Stress is relieved within several minutes.)
13.5 14.5 Strain Point (Stress is relieved within several hours.)

Batch processing system (batch house)

Batch processing is one of the initial steps of the glass-making process. The batch house simply houses the raw materials in large silos (fed by truck or railcar) and holds anywhere from 1–5 days of material. Some batch systems include material processing such as raw material screening/sieve, drying, or pre-heating (i.e. cullet). Whether automated or manual, the batch house measures, assembles, mixes, and delivers the glass raw material recipe (batch) via an array of chutes, conveyors, and scales to the furnace. The batch enters the furnace at the 'dog house' or 'batch charger'. Different glass types, colors, desired quality, raw material purity / availability, and furnace design will affect the batch recipe.

Furnace

The hot end of a glassworks is where the molten glass is formed into glass products, beginning when the batch is fed into the furnace at a slow, controlled rate by the batch processing system (batch house). The furnaces are natural gas- or fuel oil-fired, and operate at temperatures up to 1,575 °C (2,867 °F).[3] The temperature is limited only by the quality of the furnace’s superstructure material and by the glass composition. Types of furnaces used in container glass making include 'end-port' (end-fired), 'side-port', and 'oxy-fuel'. Typically, furnace "size" is classified by metric tons per day (MTPD) production capability.

Forming process

Glass container forming

There are currently two primary methods of making glass containers: the blow & blow method for narrow-neck containers only, and the press & blow method used for jars and tapered narrow-neck containers .

Figure 1: Steps during Blow&Blow container forming process

In both methods, a stream of molten glass, at its plastic temperature (1,050–1,200 °C [1,920–2,190 °F]), is cut with a shearing blade to form a solid cylinder of glass, called a gob. The gob is of predetermined weight just sufficient to make a bottle. Both processes start with the gob falling, by gravity, and guided, through troughs and chutes, into the blank moulds, two halves of which are clamped shut and then sealed by the "baffle" from above.

In the blow and blow process,[4] the glass is first blown through a valve in the baffle, forcing it down into the three-piece "ring mould" which is held in the "neckring arm" below the blanks, to form the "finish", [The term "finish" describes the details (such as cap sealing surface, screw threads, retaining rib for a tamper-proof cap, etc.) at the open end of the container.] The compressed air is blown through the glass, which results in hollow and partly formed container. Compressed air is then blown again at the second stage to give final shape.

Containers are made in two major stages. The first stage moulds all the details ("finish") around the opening, but the body of the container is initially made much smaller than its final size. These partly manufactured containers are called parisons, and quite quickly, they are blow-molded into final shape.

Referring to the mechanism, the "rings" are sealed from below by a short plunger. After the "settleblow" finishes, the plunger retracts slightly, to allow the skin that's formed to soften. "Counterblow" air then comes up through the plunger, to create the parison. The baffle rises and the blanks open. The parison is inverted in an arc to the "mould side" by the "neckring arm", which holds the parison by the "finish".

As the neckring arm reaches the end of its arc, two mould halves close around the parison. The neckring arm opens slightly to release its grip on the "finish", then reverts to the blank side. Final blow, applied through the "blowhead", blows the glass out, expanding into the mould, to make the final container shape.

In the press and blow process,[4] the parison is formed by a long metal plunger which rises up and presses the glass out, in order to fill the ring and blank moulds.[5] The process then continues as before, with the parison being transferred to the final-shape mould, and the glass being blown out into the mould.

The container is then picked up from the mould by the "take-out" mechanism, and held over the "deadplate", where air cooling helps cool down the still-soft glass. Finally, the bottles are swept onto a conveyor by the "push out paddles" that have air pockets to keep the bottles standing after landing on the "deadplate"; they're now ready for annealing.

Forming machines

The forming machines hold and move the parts that form the container. The machine consist of basic 19 mechanisms in operation to form a bottle and generally powered by compressed air (high pressure - 3.2 bar and low pressure - 2.8 bar), the mechanisms are electronically timed to coordinate all movements of the mechanisms. The most widely used forming machine arrangement is the individual section machine (or IS machine). This machine has a bank of 5–20 identical sections, each of which contains one complete set of mechanisms to make containers. The sections are in a row, and the gobs feed into each section via a moving chute, called the gob distributor. Sections make either one, two, three or four containers simultaneously. (Referred to as single, double, triple and quad gob). In the case of multiple gobs, the shears cut the gobs simultaneously, and they fall into the blank moulds in parallel.

Internal treatment

After the forming process, some containers—particularly those intended for alcoholic spirits—undergo a treatment to improve the chemical resistance of the inside, called internal treatment or dealkalization. This is usually accomplished through the injection of a sulfur- or fluorine-containing gas mixture into bottles at high temperatures. The gas is typically delivered to the container either in the air used in the forming process (that is, during the final blow of the container), or through a nozzle directing a stream of the gas into the mouth of the bottle after forming. The treatment renders the container more resistant to alkali extraction, which can cause increases in product pH, and in some cases container degradation.

Annealing

As glass cools, it shrinks and solidifies. Uneven cooling causes weak glass due to stress. Even cooling is achieved by annealing. An annealing oven (known in the industry as a Lehr) heats the container to about 580 °C (1,076 °F), then cools it, depending on the glass thickness, over a 20 – 60 minute period.

Cold end

The role of the cold end is to spray on a polyethylene coating for abrasion resistance and increased lubricity, inspect the containers for defects, package the containers for shipment, and label the containers.

Inspection equipment

Glass containers are 100% inspected; automatic machines, or sometimes persons, inspect every container for a variety of faults. Typical faults include small cracks in the glass called checks and foreign inclusions called stones which are pieces of the refractory brick lining of the melting furnace that break off and fall into the pool of molten glass, or more commonly oversized silica granules (sand) that have failed to melt and which subsequently are included in the final product. These are especially important to select out due to the fact that they can impart a destructive element to the final glass product. For example, since these materials can withstand large amounts of thermal energy, they can cause the glass product to sustain thermal shock resulting in explosive destruction when heated. Other defects include bubbles in the glass called blisters and excessively thin walls. Another defect common in glass manufacturing is referred to as a tear. In the press and blow forming, if a plunger and mould are out of alignment, or heated to an incorrect temperature, the glass will stick to either item and become torn. In addition to rejecting faulty containers, inspection equipment gathers statistical information and relays it to the forming machine operators in the hot end. Computer systems collect fault information and trace it to the mould that produced the container. This is done by reading the mould number on the container, which is encoded (as a numeral, or a binary code of dots) on the container by the mould that made it. Operators carry out a range of checks manually on samples of containers, usually visual and dimensional checks.

Secondary processing

Sometimes container factories will offer services such as labelling. Several labelling technologies are available. Unique to glass is the Applied Ceramic Labelling process (ACL). This is screen-printing of the decoration onto the container with a vitreous enamel paint, which is then baked on. An example of this is the original Coca-Cola bottle. Absolut Vodka Bottles have various added services such as: Etching (Absolut Citron/) Coating (Absolut Raspberry/Ruby Red) and Applied Ceramic Labelling (Absolut Blue/Pears/Red/Black).

Packaging

Glass containers are packaged in various ways. Popular in Europe are bulk pallets with between 1000 and 4000 containers each. This is carried out by automatic machines (palletisers) which arrange and stack containers separated by layer sheets. Other possibilities include boxes and even hand-sewn sacks. Once packed, the new "stock units" are labelled and warehoused.

Coatings

Glass containers typically receive two surface coatings, one at the hot end, just before annealing and one at the cold end just after annealing. At the hot end a very thin layer of tin(IV) oxide is applied either using a safe organic compound or inorganic stannic chloride. Tin based systems are not the only ones used, although the most popular. Titanium tetrachloride or organo titanates can also be used. In all cases the coating renders the surface of the glass more adhesive to the cold end coating. At the cold end a layer of typically, polyethylene wax, is applied via a water based emulsion. This makes the glass slippery, protecting it from scratching and stopping containers from sticking together when they are moved on a conveyor. The resultant invisible combined coating gives a virtually unscratchable surface to the glass. Due to reduction of in-service surface damage, the coatings often are described as strengtheners, however a more correct definition might be strength-retaining coatings.

Ancillary processes – compressors and cooling

Forming machines are largely powered by compressed air and a typical glass works will have several large compressors (totaling 30k–60k cfm) to provide the needed compressed air. Furnaces, compressors and forming machine generate quantities of waste heat which is generally cooled by water. Hot glass which is not used in the forming machine is diverted and this diverted glass (called cullet) is generally cooled by water, and sometimes even processed and crushed in a water bath arrangement. Often cooling requirements are shared over banks of cooling towers arranged to allow for backup during maintenance.

Marketing

Glass container manufacture in the developed world is a mature market business. World demand for flat glass was approximately 52 million tonnes in 2009.[7] The United States, Europe and China account for 75% of demand, with China's consumption having increased from 20% in the early 1990s to 50%.[7] Glass container manufacture is also a geographical business; the product is heavy and large in volume, and the major raw materials (sand, soda ash and limestone) are generally readily available, therefore production facilities need to be located close to their markets. A typical glass furnace holds hundreds of tonnes of molten glass, and so it is simply not practical to shut it down every night, or in fact in any period short of a month. Factories therefore run 24 hours a day 7 days a week. This means that there is little opportunity to either increase or decrease production rates by more than a few percent. New furnaces and forming machines cost tens of millions of dollars and require at least 18 months of planning. Given this fact, and the fact that there are usually more products than machine lines, products are sold from stock. The marketing/production challenge is therefore to predict demand both in the short 4- to 12-week term and over the 24- to 48-month-long term. Factories are generally sized to service the requirements of a city; in developed countries there is usually a factory per 1–2 million people. A typical factory will produce 1–3 million containers a day. Despite its positioning as a mature market product, glass does enjoy a high level of consumer acceptance and is perceived as a "premium" quality packaging format.

Lifecycle impact

Glass containers are wholly recyclable and the glass industries in many countries have a policy, sometimes required by government regulations, of maintaining a high price on cullet to ensure high return rates. Return rates of 95% are not uncommon in the Nordic countries (Sweden, Norway, Denmark and Finland). Return rates of less than 50% are usual in other countries.[citation needed] Of course glass containers can also be reused, and in developing countries this is common, however the environmental impact of washing containers as against remelting them is uncertain. Factors to consider here are the chemicals and fresh water used in the washing, and the fact that a single-use container can be made much lighter, using less than half the glass (and therefore energy content) of a multiuse container. Also, a significant factor in the developed world's consideration of reuse are producer concerns over the risk and consequential product liability of using a component (the reused container) of unknown and unqualified safety. How glass containers compare to other packaging types (plastic, cardboard, aluminium) is hard to say; conclusive lifecycle studies are yet to be produced.

Float glass process

Float glass is a sheet of glass made by floating molten glass on a bed of molten metal, typically tin, although lead and various low melting point alloys were used in the past. This method gives the sheet uniform thickness and very flat surfaces. Modern windows are made from float glass. Most float glass is soda-lime glass, but relatively minor quantities of specialty borosilicate[8] and flat panel display glass are also produced using the float glass process.[9] The float glass process is also known as the Pilkington process,[10] named after the British glass manufacturer Pilkington, who pioneered the technique (invented by Sir Alastair Pilkington) in the 1950s.

Environmental impacts

Local impacts

As with all highly concentrated industries, glassworks suffer from moderately high local environmental impacts. Compounding this is that because they are mature market businesses, they often have been located on the same site for a long time and this has resulted in residential encroachment. The main impacts on residential housing and cities are noise, fresh water use, water pollution, NOx and SOx air pollution, and dust.

Noise is created by the forming machines. Operated by compressed air, they can produce noise levels of up to 106dBA. How this noise is carried into the local neighborhood depends heavily on the layout of the factory. Another factor in noise production is truck movements. A typical factory will process 600T of material a day. This means that some 600T of raw material has to come onto the site and the same off the site again as finished product.

Water is used to cool the furnace, compressor and unused molten glass. Water use in factories varies widely; it can be as little as one tonne water used per melted tonne of glass. Of the one tonne, roughly half is evaporated to provide cooling, the rest forms a wastewater stream.

Most factories use water containing an emulsified oil to cool and lubricate the gob cutting shear blades. This oil-laden water mixes with the water outflow stream, thus polluting it. Factories usually have some kind of water processing equipment that removes this emulsified oil to various degrees of effectiveness.

The oxides of nitrogen are a natural product of the burning of gas in air and are produced in large quantities by gas-fired furnaces. Some factories in cities with particular air pollution problems will mitigate this by using liquid oxygen, however the logic of this given the cost in carbon of (1) not using regenerators and (2) having to liquefy and transport oxygen is highly questionable. The oxides of sulfur are produced as a result of the glass melting process. Manipulating the batch formula can effect some limited mitigation of this; alternatively exhaust plume scrubbing can be used.

The raw materials for glass-making are all dusty material and are delivered either as a powder or as a fine-grained material. Systems for controlling dusty materials tend to be difficult to maintain, and given the large amounts of material moved each day, only a small amount has to escape for there to be a dust problem. Cullet is also moved about in a glass factory and tends to produce fine glass particles when shovelled or broken.

See also



This article uses material from the Wikipedia article "Glass production", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia

Industrial Markets

3D - 3D CAD - 3D Models - 3D Library - Mechanical Engineering - Maschinenbau , Architecture Engineering - Architektur - BIM, Electrical Engineering - Elektrotechnik, Mechatronic - Mechatronik, Plant Design - Anlagenbau, Marine - Offshore Onshore - Food Service - Interior Architecture Innenarchitektur - Furnitures Möbel - Automotive - IoT Internet Of Things Industry 4.0 Industrie 4.0 Digital Twin Manufacturing 2025 - Chemistry - Food Service - Landscape Architecture - Exterior Architecture