powered by CADENAS

Social Share

Amazon

Lexus IS (7324 views - Cars & Motorbikes & Trucks)

The Lexus IS (Japanese: レクサス・IS, Rekusasu IS) is a compact executive car sold by Lexus since 1999. The IS was originally sold under the Toyota Altezza nameplate in Japan from 1998 (the word Altezza is Italian for "highness"). The IS was introduced as an entry-level sport model positioned below the ES in the Lexus lineup. The Altezza name is still used at times to refer to chromed car taillights like those fitted to the first-generation model, known as "Altezza lights".The first-generation Altezza (codename XE10) was launched in Japan in October 1998, while the Lexus IS 200 (GXE10) made its debut in Europe in 1999 and in North America as the IS 300 (JCE10) in 2000. The first-generation, inline-6-powered IS featured sedan and wagon variants. The second-generation IS (codename XE20) was launched globally in 2005 with V6-powered IS 250 (GSE20) and IS 350 (GSE21) sedan models, followed by a high-performance V8 sedan version, the IS F, in 2007, and hardtop convertible versions, the IS 250 C and IS 350 C, in 2008. The third-generation Lexus IS premiered in January 2013 and includes the V6-powered IS 350 and IS 250, hybrid IS 300h and performance-tuned F Sport variants. The IS designation stands for Intelligent Sport.
Go to Article

Explanation by Hotspot Model

Youtube


    

Lexus IS

Lexus IS

Lexus IS
2014 Lexus IS 300h F Sport (AVE30, Germany)
Overview
ManufacturerLexus (Toyota)
Also calledToyota Altezza (Japan; 1998–2005)
ProductionOctober 1998 – present
Body and chassis
ClassCompact executive car (D)
LayoutFront-engine, rear-wheel-drive
Front-engine, all-wheel-drive

The Lexus IS (Japanese: レクサス・IS, Rekusasu IS) is a compact executive car sold by Lexus since 1999. The IS was originally sold under the Toyota Altezza nameplate in Japan from 1998 (the word Altezza is Italian for "highness"). The IS was introduced as an entry-level sport model positioned below the ES in the Lexus lineup. The Altezza name is still used at times to refer to chromed car taillights like those fitted to the first-generation model, known as "Altezza lights".[1]

The first-generation Altezza (codename XE10) was launched in Japan in October 1998, while the Lexus IS 200 (GXE10) made its debut in Europe in 1999 and in North America as the IS 300 (JCE10) in 2000. The first-generation, inline-6-powered IS featured sedan and wagon variants. The second-generation IS (codename XE20) was launched globally in 2005 with V6-powered IS 250 (GSE20) and IS 350 (GSE21) sedan models, followed by a high-performance V8 sedan version, the IS F, in 2007, and hardtop convertible versions, the IS 250 C and IS 350 C, in 2008. The third-generation Lexus IS premiered in January 2013 and includes the V6-powered IS 350 and IS 250, hybrid IS 300h and performance-tuned F Sport variants. The IS designation stands for Intelligent Sport.[2][3][4]

First generation (XE10; 1998–2005)

First generation (XE10)
Overview
ManufacturerKanto Auto Works[5]
Also calledToyota Altezza (Japan)
ProductionOctober 1998 – August 2005 (Toyota Altezza)[6]
January 1999 – August 2005 (Lexus IS)
AssemblyJapan: Kanegasaki, Iwate (KAW)[6]
DesignerTomoyasu Nishi (exterior: 1995)[7]
2003 refresh: Hiroyuki Tada (2002)
Body and chassis
Body style4-door sedan
5-door hatchback/station wagon
PlatformToyota N platform
Powertrain
Engine2.0 L 3S-GE I4 (RS200)
2.0 L 1G-FE I6 (AS200/IS 200)
3.0 L 2JZ-GE I6 (AS300/IS 300)
Transmission4-speed A47DE/A340H automatic
5-speed W55 manual
5-speed A650E automatic
6-speed J160 manual
Dimensions
Wheelbase2,670 mm (105.1 in)
LengthSedan: 4,400 mm (173.2 in)
SportCross: 4,415 mm (173.8 in)
WidthSedan: 1,720 mm (67.7 in)
SportCross: 1,725 mm (67.9 in)
Height1,410 mm (55.5 in)
1,440 mm (56.7 in)
Curb weightIS 200: 1,360 kg (2,998 lb)
IS 200 SportCross: 1,430 kg (3,153 lb)
IS 300 5-Speed: 1,476 kg (3,255 lb)[8]
IS 300 E-Shift: 1,490 kg (3,285 lb)[8]
IS 300 SportCross: 1,547 kg (3,410 lb)[8]

Produced as a direct competitor to the luxury sports sedans of the leading European luxury marques, the XE10 series Toyota Altezza and Lexus IS was designed with a greater performance emphasis than typically seen on prior Japanese luxury vehicles. The engineering work was led by Nobuaki Katayama from 1994 to 1998 under the 038T program code, who was responsible for the AE86 project. Design work by Tomoyasu Nishi was frozen in 1996 and filed under patent number 1030135 on December 5, 1996, at the Japan Patent Office. At its introduction to Japan, it was exclusive to Japanese dealerships called Toyota Netz Store, until Lexus was introduced to Japan in 2006. The Japan-sold AS200 Altezza sedan and AS300 Altezza Gita formed the basis for the Lexus IS 200 and IS 300 models respectively, sold in markets outside Japan, primarily North America, Australia, and Europe. The Altezza Gita was a hatchback-station wagon version sold in Japan and was known in the US and Europe as the Lexus IS SportCross. The AS300 Altezza Gita was the only Altezza with the 2JZ-GE engine, while in export markets, this engine was available in the sedan models as well, as the Lexus IS300 Sedan.

1998–2000

Introduced in 1998 with the AS200 (Chassis code GXE10) and RS200 (chassis code SXE10) sedans, the compact vehicle was produced using a shortened, front-engine, rear-wheel-drive midsize platform,[9] allowing Japanese buyers to take advantage of tax savings imposed by Japanese government regulations concerning vehicle exterior dimensions and engine displacement, and adapted parts from the larger second-generation Aristo/GS.[9] The 2.0-liter 1G-FE inline-six powered AS200 (GXE10, sedan) featured a five-speed manual transmission as standard, while a four-speed automatic was optional. The 2.0-liter 3S-GE inline-four-powered RS200 (SXE10, sedan) featured a six-speed manual transmission, while a five-speed automatic was optional. The different size engine choices gave Japanese buyers a choice of which annual road tax obligation they wanted to pay, and the larger engine offered more standard equipment as compensation.

1999–2005 Lexus IS 200 sedan (GXE10; Australia)

The design received critical acclaim at its 1998 launch and was awarded Japan's "Car of the Year" honor for 1998–1999. A few months later, Lexus began marketing the IS 200 equivalent models in Europe.[10] The IS 200 in Europe was listed as producing 153 bhp (114 kW), with a top speed of 216 km/h (134 mph), and 0 to 100 km/h (0–62 mph) acceleration in 9.3 seconds.[11] The styling cues of the rear light clusters on the first-generation models were copied by a number of after-market accessory manufacturers for applications on other vehicles.[1] This iconic style of one or more internal lamp units, covered with a clear (or tinted) perspex cover made popular by Lexus, became known in many circles as 'Lexus-style' or 'Altezza lights'.[1] The taillight style became so popular, that it influenced the development of clear-glass LED taillights. The XE10's chief engineer was Nobuaki Katayama, while the chief test driver and test engineer was Hiromu Naruse.

2000–2003

In July 2000, a hatchback/station wagon model, the AS300 (Chassis code JCE10), was introduced featuring a 3.0-liter 2JZ-GE inline-six engine. Equipped with rear- or all-wheel drive (JCE10, RWD Gita wagon; JCE15, 4WD Gita wagon), the AS300 was only available with an automatic gearbox; a five-speed automatic for the RWD Gita wagon and a four-speed automatic for the 4WD Gita wagon. The six-cylinder version (2JZ-GE) was only available in Japan on the Gita models. In the US, the IS 300 sedan debuted in 2000 as 2001 model and the wagon debuted in 2001 as a 2002 model with the same 3.0-liter six-cylinder engine (the 2.0-liter six-cylinder was not available), while in Europe, the IS 300 joined the IS 200 in the model lineup. All IS 300 models in the US were initially only available with the five-speed automatic transmission; this was also the case in Europe. However, a five-speed manual was made available in the US in 2001 for the 2002 model year (not available on the SportCross wagon). Visually the exterior of the European IS 200 Sport and 300 were almost identical, the only differences being the boot insignia and the larger-engined model initially having clear front indicators (later generalized to IS 200 range).

Interior

The first-generation IS interior featured unique elements not typically found in other Lexus models. These included a chrome metal ball shifter (USDM only, other markets received a leather-trimmed shifter), (optional) pop-up navigation screen, and chronograph-style instrument panel (with mini gauges for temperature, fuel economy, and volts). For the European and Australian markets, the IS 300 gained full leather seats rather than the leather/escaine of the 200, plus Auto-dimming rear view and side mirrors, and HID headlamps. In the US, the Environmental Protection Agency listed the IS 300 as a subcompact car; although it technically had enough overall volume to be called a compact, rear seat room exhibited subcompact dimensions.

The US National Highway Traffic Safety Administration (NHTSA) crash test results in 2001 gave the IS 300 the maximum five stars in the Side Driver and Side Rear Passenger categories, and four stars in the Frontal Driver and Frontal Passenger categories.[12] The Insurance Institute for Highway Safety (IIHS) rated the IS "Good" overall for frontal collisions and "Good" in all six measured front impact categories.[13]

For the first-generation IS in the US market, sales hit a high of 22,486 units in 2001; subsequent sales years were less than forecast, and below the 10,000-unit mark in 2004.[14][15] The IS 200 fared better relative to sales targets in Europe and Asia, while still well short of the sales volume achieved by the Mercedes-Benz C-Class and other, mostly German-made competitors. This trend was indicative of Lexus' smaller global status; while Lexus' range of cars was very successful in North America, the marque's sales lagged behind its German rivals in Europe.[16] In Europe, the lack of a manual gearbox option for the IS 300 may have limited sales in contrast to its rivals, the BMW 3 Series and the Mercedes C-Class.

In 2000, TTE had released a compressor kit for the IS 200 on the European market.[17] An Eaton supercharger at 0.3-bar pressure boosted the power to 153 kW (205 hp) without sacrificing fuel consumption (+3.3%). The kit was initially available as an aftermarket fitment, but could also be obtained as OEM Lexus accessory on new cars through the official Lexus dealer network and was fully covered by the standard warranty.[17] This model variant was discontinued when the IS 300 was released on the European market.

2003–2005

Toyota Altezza Gita (JCE10; Japan); exported as Lexus IS SportCross

In 2003 for the 2004 model year, the IS line received a minor facelift (designed by Hiroyuki Tada). On the exterior, was a new 11-spoke wheel design, new fog lights, and smoked surrounding trim for the headlights and taillights. On the interior, a new 2-position memory function was added for the driver seat, a maintenance indicator light, automatic drive-away door locking system, a new storage compartment on the dash (for models without the navigation system) and new trim highlights.[18]

An official concept model, the MillenWorks-built Lexus IS 430 was unveiled at the SEMA Show in Las Vegas, Nevada, in 2003.[19] The IS 430 prototype was an IS 300 fitted with a 4.3-liter V8 from the Lexus GS.[20] Lexus dubbed the IS 430 a one-off with no plans for production. In Europe, Toyota Team Europe (TTE) shoehorned a supercharged 4.3-liter V8 into an IS 300 bodyshell, the result was a 405 PS (298 kW) ECE sedan.

Powertrain and models

Engine Lexus Toyota
Engine Power/torque Model Chassis code Drivetrain and transmission Model Chassis code Drivetrain and transmission
2.0 L
inline-six
(1G-FE)
114 kW (153 hp);
195 N⋅m (144 lb⋅ft)
@ 4600 rpm
IS 200
(sedan)
GXE10 RWD
6-speed manual (J160)
4-speed automatic (A47DE)
Altezza AS200
(sedan)
GXE10 RWD
6-speed manual (J160)
4-speed automatic (A47DE)
IS 200 SportCross
(wagon)
GXE10 RWD
6-speed manual (J160)
4-speed automatic (A47DE)
Altezza Gita AS200
(wagon)
GXE10W RWD
6-speed manual (J160)
4-speed automatic (A47DE)
GXE15W 4WD
4-speed automatic (A340H)
2.0 L
inline-four
(3S-GE)
154 kW (207 hp);
216 N⋅m (159 lb⋅ft)
@ 6400 rpm
No equivalent Altezza RS200
(sedan)
SXE10 RWD
6-speed manual (J160)
5-speed automatic (A650E)
3.0 L
inline-six
(2JZ-GE)
162 kW (217 hp);
295 N⋅m (218 lb⋅ft)
@ 3800 rpm
IS 300
(sedan)
JCE10 RWD
5-speed manual (W55, US only)
5-speed automatic (A650E)
No equivalent
IS 300 SportCross
(wagon)
JCE10 RWD
5-speed automatic (A650E)
Altezza Gita AS300
(wagon)
JCE10W RWD
5-speed automatic (A650E)
JCE15W 4WD
4-speed automatic (A340H)

Second generation (XE20; 2005–2015)

Second generation (XE20)
Lexus IS 250 (GSE20, US)
Overview
ProductionSeptember 2005 – April 2013 (sedan)[21]
December 2007 – 2014 (IS F)[22]
April 2009 – 2015 (IS C)[21]
Model years2006–2013
AssemblyJapan: Tahara, Aichi (Tahara plant);[22] Miyawaka, Fukuoka (Miyata plant)[21]
DesignerKengo Matsumoto (2003)
Body and chassis
Body style4-door sedan
2-door convertible
PlatformToyota N platform[23]
Powertrain
Engine2.2 L 2AD-FHV I4 (diesel)
2.5 L 4GR-FSE V6
3.0 L 3GR-FE V6
3.5 L 2GR-FSE V6
5.0 L 2UR-GSE V8 (IS F)
Transmission6-speed manual
6-speed automatic
8-speed AA80E automatic (IS F)
Dimensions
Wheelbase2,730 mm (107.5 in)
Length4,575–4,590 mm (180.1–180.7 in)
Width1,800–1,816 mm (70.9–71.5 in)
Height1,410–1,425 mm (55.5–56.1 in)
Curb weight1,558–1,741 kg (3,435–3,838 lb)

2005–2008

The second-generation IS was introduced at the Geneva Motor Show in March 2005 as a pre-production model, with the production version debuting at the 2005 New York Auto Show that April. Sales of the sedan began worldwide in September and October 2005 as a 2006 model, with the Toyota Altezza name discontinued the introduction of the Lexus division in Japan, and the slow-selling SportCross station wagon version deleted from the lineup altogether.

Lexus IS 250 (GSE20, Australia)
Lexus IS 220d interior

The second-generation IS marked the next introduction of Lexus' new L-finesse design philosophy on a production vehicle, following the premiere of the 2006 Lexus GS performance sedan. The sedan's exterior design featured sleeker, coupe-like contours, a fastback profile, and a repeated arrowhead motif in the front fascia and side windows.[24] The IS sedans had a drag coefficient of Cd=0.28. The forward design was reminiscent of the earlier Lexus LF-C convertible coupe concept.[citation needed]

Production of the sedan commenced in September 2005 at the Miyata plant in Miyawaka, Fukuoka,[21] supplemented in October 2005 with the Tahara plant at Tahara, Aichi.[22] Production of the IS F started in December 2007 at Tahara.[22] The facility at Miyata began manufacture of the IS C in April 2009.[21]

In North America, IS models sold at launch included the IS 250 and IS 350 sedans; in parts of Europe, the IS models sold by Lexus included the IS 250 and IS 220d sedans. The IS 250 was also available in Australia, New Zealand, Thailand, Singapore, Hong Kong, Taiwan, Chile (automatic only), South Africa and South Korea.

All second-generation IS models offered a more typical Lexus interior compared to the previous generation with a focus on luxurious accoutrements. The interior featured memory leather seats, lightsaber-like electroluminescent instrument display lighting and LED interior lighting accents, the choice of faux-metallic or optional Bird's Eye Maple wood trim (aluminum composite on the IS F), and SmartAccess keyless entry with push-button start.[25] Options ranged from touchscreen navigation with backup camera to a Mark Levinson premium sound system and Dynamic Radar Cruise Control.

Lexus IS F (USE20; Australia)
Lexus IS F (USE20; Australia)

On 6 December 2006, Lexus officially confirmed the existence of a high-performance variant of the second-generation IS called the IS F.[26] The Lexus IS F sedan (USE20) premiered at the 2007 North American International Auto Show on 8 January 2007 as the launch product of Lexus' F marque lineup of performance-focused vehicles.[27] The IS F went on sale several months later in North America and Europe. The IS F was capable of 0–60 mph (0–97 km/h) in 4.6 seconds,[28] and had a top speed of 170 mph (274 km/h) (electronically limited).[29]

The introduction of the second-generation IS model marked a resurgence in sales for the IS line, with a 332% increase overall in 2006 compared to the previous year. In its first year of sales, the IS sold over 49,000 units, making it one of the ten best-selling luxury cars in the US.[30] The IS line later took a median position in the entry-luxury market; in 2008 it sold behind the variants of the BMW 3 Series, new Mercedes-Benz C-Class, and Cadillac CTS, and ahead of the Acura TL, Audi A4, and Infiniti G35 sedan.[31][32] Outside the US, the Lexus IS spearheaded Lexus' growing sales efforts in Europe, Australia, and South Africa, becoming the best-selling model in Lexus' lineup in many of the aforementioned markets. In the US, as of 2011, the Lexus IS was the third place best-selling vehicle from the marque after the Lexus RX and Lexus ES.[33]

2008–2010

In 2008, the IS line received a styling refresh, and the suspension and steering were retuned for improved stability and control. After three years with only one body style, the IS returned with a second body style, this time as a hardtop convertible, on 2 October 2008 when the IS 250 C debuted at the Paris Motor Show.[34] A more powerful IS 350 C also became available, with engine specifications analogous to those on the sedan models. The IS convertible went on sale in Europe in 2009, in North America in May 2009,[34] and an IS 300 C was also produced for certain regions. The mid-cycle refresh in 2008 saw slight styling revisions to the interior.

2010–2013

In 2010, coinciding with the second IS line refresh, the revised diesel IS 220d was detuned for improved fuel consumption figures but lowered power output by 27 bhp (20 kW; 27 PS).[35] Building on its "F Sport" line of parts and accessories for the IS 250/350,[36][37] Lexus added factory-produced F Sport IS models in 2010.[35] The second refresh also includes further interior updates for the IS line.

2013–2015

Changes to IS C include Intelligent Transport Systems and Dedicated Short Range Communication units become standard equipment. Change to US model of F SPORT Package includes revised silver metallic interior trim. Change to Japan F SPORT Package includes new dark rose interior color, medium silver ornament panel. F SPORT performance accessories include 19-inch forged wheels (set of four), with hardware; brake upgrades, front axle set, rear axle set, carbon fiber engine cover, carbon fiber leather shift knob, floor mats (four-piece set), lowering spring set, performance air intake, performance dual exhaust, shock set (set of four), sway bar set Japan models went on sale in 22 August 2013. Early models include IS 250C, IS 350C.[38] US models went on sale as 2014 model year vehicle. Early models include IS 250C, IS 350C.[39][40]

Changes to IS F include carbon rear spoiler, front LED fog lamp, all sports seats include embossed 'F' logo at head rests, Alcantara upholstery at door trim and center console, standard Intelligent Transport Systems and Dedicated Short Range Communication unit. IS F Dynamic Sport Tuning model (available in Japan) includes 7 PS (5.1 kW; 6.9 hp) engine power boost via low-friction piston and pump, strengthened body contact, exclusive carbon front spoiler/rear diffuser, 7 kg (15 lb) lower body weight via exclusive titanium muffler, exclusive orange colour brake caliper with LEXUS logo, exclusive orange accent engine head cover, exclusive carbon interior panel at centre console and door switch base with nameplate, choice of 7 body colours including exclusive starlight black glass flake.[41] Japan models went on sale in 5 September 2013.[42] US models went on sale as 2014 model year vehicle.[43][44]

Safety

Safety features on the IS models ranged from multiple airbags to stability control systems.[45] A Pre-Collision System (PCS) was the first offered in the entry-luxury performance sedan market segment. NHTSA crash test results rated the second-generation IS the maximum five stars in the Side Driver and Rollover categories, and four stars in the Frontal Driver, Frontal Passenger, and Side Rear Passenger categories;[46] Insurance Institute for Highway Safety scores were "Good" overall score for all fourteen measured categories in the front and side impact crash tests.[47][48]

Engines

Petrol and diesel engines
Calendar year(s) Model no(s). Chassis code(s) Engine type Engine code Transmission(s) Power Torque
2010–2012 IS 200d ALE20 2.2 L inline-4 2AD-FTV 6-speed MT 110 kW (148 hp) 360 N⋅m (266 lbf⋅ft) @2600 rpm
2005–2012 IS 220d ALE20 2.2 L inline-4 2AD-FHV 6-speed MT 130 kW (174 hp) 400 N⋅m (295 lbf⋅ft) @2600 rpm
2005–2013 IS 250 GSE20 2.5 L V6 4GR-FSE 6-speed AT/MT 153 kW (205 hp) 252 N⋅m (186 lbf⋅ft) @4800 rpm
IS 250 AWD GSE25 6-speed AT
2005–2013 IS 350 GSE21 3.5 L V6 2GR-FSE 6-speed AT 228 kW (306 hp) 375 N⋅m (277 lbf⋅ft) @4800 rpm
2007–2013 IS 300 GSE22 3.0 L V6 3GR-FE 6-speed AT 170 kW (228 hp) 300 N⋅m (221 lbf⋅ft) @4400 rpm
2007-2014 IS F USE20 5.0 L V8 2UR-GSE 8-speed AT 310 kW (416 hp) 503 N⋅m (371 lbf⋅ft) @5200 rpm
2009–2013 IS 250 C GSE20 2.5 L V6 4GR-FSE 6-speed AT/MT 153 kW (205 hp) 252 N⋅m (186 lbf⋅ft) @4800 rpm
2009-2015 IS 350 C GSE21 3.5 L V6 2GR-FSE 6-speed AT 228 kW (306 hp) 375 N⋅m (277 lbf⋅ft) @4800 rpm
2009-2015 IS 300 C GSE22 3.0 L V6 3GR-FE 6-speed AT 170 kW (228 hp) 300 N⋅m (221 lbf⋅ft) @4400 rpm
2010–2013 IS 350 AWD GSE26 3.5 L V6 2GR-FSE 6-speed AT 228 kW (306 hp) 375 N⋅m (277 lbf⋅ft) @4800 rpm

The IS 250, IS 350 and IS F feature a D-4 (IS250) or D-4S (IS350 and IS F) direct injection system with direct fuel injectors (D-4 and D-4S) and port fuel injectors (D-4S only). Certain Asian markets feature the IS 300 (GSE22) without direct injection.[49]

Third generation (XE30; 2013–present)

Third generation (XE30)
2014 Lexus IS 250 F Sport (GSE30, US)
Overview
ProductionApril 2013 – present
Model years2014–present
AssemblyJapan: Tahara, Aichi (Tahara plant); Miyawaka, Fukuoka (Miyata plant)[50]
DesignerMasanari Sakae (2010)[51]
Yuki Isogai (2011)
Body and chassis
Body style4-door sedan
PlatformToyota New N platform
RelatedLexus RC
Powertrain
Engine2.0 L 8AR-FTS I4-T
2.5 L 2AR-FSE I4 (hybrid)
2.5 L 4GR-FSE V6
3.5 L 2GR-FSE V6
3.5 L 2GR-FKS V6
Transmission6-speed automatic
8-speed AA81E automatic
Dimensions
Wheelbase2,800 mm (110.2 in)
Length4,665 mm (183.7 in)
Width1,810 mm (71.3 in)
Height1,430 mm (56.3 in)

Concept models

Lexus LF-CC concept

Several concept models preceded the launch of the third-generation IS. The first was the LF-LC (2012). It is a rear-wheel drive concept coupe with mesh pattern of the spindle grille in 3D sculpture form, daytime running lights shaped like an "L", vertical front fog lamps in fading dot matrix pattern, glass roof with cantilevered pillar with a glass-to-glass juncture inspired by modern architecture, rear fog lamps, twin 12.3-inch LCD screens provide information and navigation display, leather and suede interior upholstery with brushed metal trim and wood accents, race-inspired front seats are formed of multiple layers and repeat the interlacing curves that define the cabin interior, racing-style steering wheel upholstered in carbon fibre with integrated controls and start button. The vehicle was unveiled in 2012 North American International Auto Show.[52][53][54]

That concept was followed by the LF-LC Blue (2012), which is a rear-wheel drive concept coupe based on the LF-LC, with Opal Blue body color, Atkinson cycle combustion engine, battery pack, white and brown interior. The vehicle was unveiled in 2012 Australian International Motor Show,[55] and later in 2012 LA Auto Show.[56]

The LF-CC concept (2012) is a rear-wheel drive coupe incorporating designs from LF-LC concept and Lexus LFA. It included a 2.5-litre 4-cylinder Atkinson cycle petrol engine with D-4S direct injection technology, water-cooled permanent magnet electric motor, 3 LED-projector headlamp design, Daytime Running Lights (DRLs) are integrated into the upper bumper surface, rear spoiler integrated within the boot lid, L-shaped combination lamps with three-dimensional design, Fluid Titanium body colour, 2-zone dashboard, seats, door panels and instrument binnacle hood upholstered in amber leather. The vehicle was unveiled in 2012 Paris Motor Show,[57][58] followed by Auto Shanghai 2013.[59][60]

2013–2016

Lexus IS 300h (AVE30, Japan)

Exterior design work was done by Masanari Sakae[61] during 2010–2011 and Yuki Isogai (F-Sport) in 2011.[62][63]

The IS F Sport models include enhanced handling and performance, Adaptive Variable Suspension and Variable Gear Ratio Steering (IS 350). Not only does the F Sport handle differently, but its more aggressive styling certainly sets it apart from the basic production model. F-Sport styling includes an edition specific F-Sport pattern front grille, F-Sport logo badges, and five spoke split graphite wheels. Inside the cabin, you'll find bright, carbon fiber-like trim, extra bolstered performance seats, an all-black headliner, and an impressive moving vessel gauge cluster, inspired by the Lexus LFA, that displays navigation and audio information. The F-Sport models have an edition specific Ultra White exterior and vibrant, Rioja Red interior. The 2014 model year also served as the first year to offer all-wheel drive in the IS F Sport line up.

The new IS sedan was unveiled at the January 2013 North American International Auto Show,[64][65] followed by Auto Shanghai 2013,[66][67] Octagon Club in South Korea[68]

International models went on sale in mid-2013. Early models included the IS 250 RWD, IS 250 AWD, IS 300h and IS 350 RWD. The hybrid IS 300h will be sold in Europe, Japan, and select international markets.[69][70][71]

US models went on sale as 2014 model year vehicles on June 28, 2013.[72] Early models include IS 250 RWD, IS 250 AWD, IS 350 RWD, IS 350 AWD.[73][74][75] In 2015, for the 2016 model year, the IS 250 was discontinued and replaced by the rear wheel drive only IS 200t. The IS 300 is only offered with all-wheel drive, while the top of the line IS 350 can be ordered with either drivetrain.

Chinese models went on sale in 2013. Early models include IS 250, IS 250 F SPORT.[66][76]

Japanese models went on sale on 16 May 2013. Early models include IS 250, IS 250 AWD, IS 350, IS 300h.[77][78][79]

European models arrived at dealerships in 2013 June/July. Early models include IS 250, IS 300h.[80]

South Korean models went on sale on 27 June 2013. Early models include IS 250 Supreme, IS 250 Executive.[81]

Australian models went on sale in July 2013. Only RWD versions were on offer, the models included the IS 250, IS 300h and the IS 350. The IS 250 was dropped from the line-up in September 2015 replaced with the IS 200t.[82]

2016–present

In April 2016, Lexus teased an image of a revamped third generation model which includes new headlights, taillights, front fascia, and hood. It debuted at the April 2016 Beijing Auto Show with new interior technology improvements including 10.3 inch infotainment screen, new steering wheel, contrast stitching along the dash, and a lot more.[83]

Equipment

Toyota Racing Development F SPORT parts for Japanese Lexus IS sedan included front spoiler, side spoiler, rear spoiler, sport muffler and rear diffuser, diamond-like carbon shock absorber, 19-inch aluminium wheel set (19x8.5J front and 19x9J rear rims, 45 mm front and 50 mm rear insets, 245/35ZR19 front and 265/30ZR19 rear tires), member brace, performance damper.[84][85]

Variants

Model Calendar years
IS 200t (ASE30) 2015–2017
IS 250 (GSE30) 2013–2015
IS 250 AWD (GSE35) 2013–2015
IS 300 (ASE30) 2017-present
IS 300 AWD (GSE37) 2015–present
IS 350 (GSE31) 2013–present
IS 350 AWD (GSE36) 2013–present
IS 300h (AVE30) 2013–present

Engines

Petrol and hybrid engines
Model Calendar years Type/code Power at rpm Torque at rpm
PS kW hp kg·m N·m lb·ft
IS 300 / IS 200t (formerly called) 2015–2017 (200 t) / 2017–present (300) 1,998 cc (121.9 cu in) I4 (8AR-FTS) 244 179 241 4,800–5,600 35.73 350 258 1,650–4,800
IS 250 2013–2015 2,499 cc (152.5 cu in) V6 (4GR-FSE) 207 152 204 6,400 25.5 250 184 4,800
IS 250 (215PS, DBA-GSE30-AETLH) 2013–2015 2,499 cc (152.5 cu in) V6 (4GR-FSE) 215 158 212 6,400 26.5 260 192 3,800
IS 250 AWD 2013–2015 2,499 cc (152.5 cu in) V6 (4GR-FSE) 207 152 204 6,400 25.5 250 184 4,800
IS 250 AWD (215PS, DBA-GSE35-AETLH) 2013–2015 2,499 cc (152.5 cu in) V6 (4GR-FSE) 215 158 212 6,400 26.5 260 192 3,800
IS 300 AWD 2015– 3,456 cc (210.9 cu in) V6 (2GR-FSE) 259 190 255 6,400 32.6 320 236 2,000–4,800
IS 350 2013– 3,456 cc (210.9 cu in) V6 (2GR-FSE) 310 228 306 6,400 38.2 375 276 4,800
IS 350 (318PS, DBA-GSE31-AEZLH) 2013– 3,456 cc (210.9 cu in) V6 (2GR-FSE) 318 234 314 6,400 38.72 380 280 4,800
IS 350 AWD 2013– 3,456 cc (210.9 cu in) V6 (2GR-FSE) 310 228 306 6,400 38.2 375 276 4,800
IS 300h 2013– 2,494 cc (152.2 cu in) I4 (2AR-FSE) 177 130 175 6,000 21.9 215 158 4,400
electric motor 143 105 141 30.6 300 221
combined 220 162 217
IS 300h (178PS, DAA-AVE30-AEXLH) 2013– 2,494 cc (152.2 cu in) I4 (2AR-FSE) 178 131 176 6,000 22.5 221 163 4,200–4,800
electric motor 143 105 141 30.6 300 221
combined 220 162 217

Transmissions

Petrol engines
Model Calendar years Types
IS 200t 2015-2017 8-speed automatic (8-Speed Sport Direct Shift/ECT-i/SPDS) (AA81E)
IS 250 2013–2015 6-speed automatic (6 Super ECT/ECT-i) (A960)
IS 250 AWD 2013–2015 6-speed automatic (6 Super ECT) (A760H)
IS 300 2017— 8-speed automatic (8-Speed Sport Direct Shift/ECT-i/SPDS) (AA81E)
IS 300 AWD 2015— 6-speed automatic (6 Super ECT) (A760H)
IS 350 2013— 8-speed automatic (8-Speed Sport Direct Shift/ECT-i/SPDS) (AA81E)
IS 350 AWD 2013— 6-speed automatic (6 Super ECT) (A760H)
IS 300h 2013— electronic CVT

Motorsport

A race car based on the Lexus LF-CC entered the 2014 Super GT GT500 class, replacing the SC 430. Vehicle shakedown began at the Suzuka Circuit.[86][87]

Production

Production at Tahara plant in Japan began on 25 April 2013.[88]

As of June 2013, sales of Lexus IS has reached 1919 units.[89]

Between 16 May 2013 and 16 June 2013, the order of IS sedans reached approximately 7600 units, including 2100 IS 250 and IS 350, 5500 IS 300h.[90]

Marketing

As part of the 2014 Lexus IS sports sedan launch in the US, Lexus, and the Tony Hawk Foundation asked their fans and supporters to be part of a fan based decal to be featured on the Lexus IS F CCS-R race car competing in Pikes Peak International Hill Climb. Fans were able to enter their names via a Lexus Facebook post, Lexus Google+ post, comment on a Lexus YouTube IS F CCS-R video, or through Twitter and Instagram using #Lexus14K.[91]

As part of the 2014 Lexus IS sports sedan launch in the US, 2 new television ads (Crowd, Color Shift) were produced by Lexus' agency of record, Team One, with Original music from Devo's Mark Mothersbaugh, and directed by Jonas Åkerlund. The 'Crowd' ad emphasizes that things designed to draw a crowd are good, but leaving the crowd behind is more rewarding. The 'Color Shift' ad shows it's more fun and exciting to blend out than blend in. The[92] Two additional ads (This is Your Move, Intense) were created by Lexus' multicultural agency, Walton Isaacson, as part of the campaign. 'This is Your Move' was geared to the African-American audience, features Los Angeles Dodgers center fielder Matt Kemp as he searches for something that matches his ambitious and driven personality. 'Intense' is targeted to the Hispanic audience and follows a young couple as they experience the thrills of driving the redesigned IS 250.[93]

As part of the 2014 Lexus IS sports sedan launch in the US, Lexus outfitted respective editors of Motor Trend and ArrestedMotion.com with the first of Kogeto's 'Joey' panoramic cameras to showcase the "performance and stunning design" of the 2014 Lexus IS.[92]

As part of the 2014 Lexus IS sports sedan launch in the US, Lexus invited more than 200 followers on Instagram, along with their smartphones, to make a commercial of the 2014 Lexus IS using hundreds of their photos of the car strung together into a video.[94]

As part of the 2014 Lexus IS sport sedan launch in the US, Lexus created and hosted a MADE Fashion Week event in 2013-09-05 debuting a first-ever live holographic performance art experience titled 'Lexus Design Disrupted', featured supermodel Coco Rocha and a bold retrospective from the archives of designer Giles Deacon in a creative concept inspired by the IS and the brand's commitment to design and technology.[95]

As part of the 2014 Lexus IS sports sedan launch in the US, Lexus partnered with NBCUniversal for the 'It's Your Move After Dark' campaign. The ads took advantage of real-time marketing by allowing viewers to contribute ad concepts via social networks to influence the creative for the Lexus advertisements. The campaign featured a series of live, improvisational short comedy ads that will run in the commercial pods during NBC's Late Night with Jimmy Fallon. The ads were based on real-time viewer social media submissions each Thursday and performed by New York's comedy troupes including Fun Young Guys, Magnet Theater Touring Company, MB's Dream and Stone Cold Fox. Every Thursday night for four weeks beginning 19 September, as part of an early commercial break on NBC's Late Night with Jimmy Fallon, improv comedians asked viewers to suggest ad concepts with the #LexusIS hashtag via social media platforms, including Facebook, Instagram, Tumblr and Twitter. Submissions would influence the content of the ad and a live, on-air improve performance based on the viewer's ad suggestion will follow at the final commercial break. East and west coast live broadcasts of the commercials will be completely different each time based on their respective social media suggestions. Each Thursday's advertisement would be broadcast live from under the Brooklyn Bridge in New York City. In anticipation of the campaign launch, a 15-second promotional teaser was premiered on 18 September in NBC's late night programming commercial pods. Additionally, the selected comedic concepts and submissions were made be available for viewing and sharing on a custom page at NBC.com the day after each live broadcast. Fans can continue to engage in exclusive, behind-the-scenes content from the campaign on NBC.com.[96]

As part of the 2014 Lexus IS sports sedan launch in the US, Lexus partnered with DeviantART to start a campaign to challenge the design community to show their vision for the 2014 IS with custom exterior treatments and modifications. The ultimate IS sports sedan concept would be modified by VIP Auto Salon in 10 weeks to reflect the rendering, and be displayed at the Lexus space at SEMA.[97][98]

In November 2016, Lexus partnered with Huy Fong Foods to produce a Sriracha edition of the IS for the 2016 LA Auto Show. The car is painted red with chili-like flakes and has green accents that evoke a Sriracha bottle cap. In addition, the trunk is filled with 43 bottles of Sriracha sauce.[99]

Motorsport

The first-generation IS 200/300 and RS200 series was used by many racing teams, including TRD, to race in various touring car racing series across Asia. In Europe, the Lexus IS 200 was raced in the British Touring Car Championship (through organizations such as BTC Racing),[100] and the IS 300 was raced in the US via the Motorola Cup North American Street Stock Championship touring car series (with the manufacturer-sanctioned Team Lexus).

In 2001, Team Lexus entered three IS 300s in the third race of the 2001 Grand-Am Cup season at Phoenix, Arizona,[101] and won their first IS 300 victory that year at the Virginia International Raceway.[101] In 2002, Team Lexus raced the IS 300 in the Grand-Am Cup ST1 (Street Tuner) class, winning both the Drivers' and Team Championships,[102][103] as well as a sweep of the top three finishes at Circuit Mont-Tremblant in Quebec, Canada.[104]

In 2008, the second-generation IS 350 was entered in the Super GT race series in the GT300 class (cars with approximately 300 hp (224 kW)). The No. 19 Team Racing Project Bandoh IS 350 driven by Manabu Orido and Tsubasa Abe achieved its first victory in its fifth race at the Motegi GT300 race.[105] In 2009, The Project Bandoh WedsSport IS 350, driven by Manabu Orido and Tatsuya Kataoka, won both driver and team title in the GT300 class that season.[106]

In April 2009, a Lexus IS F entered by Gazoo Racing finished second to the team's Lexus LF-A in the SP8 class[107] in the ADAC-Westfalenfahrt VLN 4h endurance race. An IS F was also entered in the 2009 24 Hours Nürburgring race and finished third in the SP8 class.[108] In August 2009, an IS F entered by Gazoo Racing and driven by Peter Lyon, Hideshi Matsuda, and Kazunori Yamauchi won the SP8 class at the DMV Grenzlandrennen VLN race.[109][110] Kazunori Yamauchi is the developer of Gran Turismo series,[110] of which the IS line is playable in several versions, and the IS F racer carried test equipment for future game modes.[111] The 3 drivers, along with Owen Mildenhall, participated in the 2010 24 Hours Nürburgring and finished in 4th place in the SP8 class, behind the 1st place ranked Lexus LFA.[112]

In 2012, Japanese drift racer Daigo Saito entered an IS 250 C in the Formula Drift Asia series. The car, which was a victim of the 2011 Japan earthquake and tsunami and due to be scrapped, was purchased by Saito and heavily customized for drift racing use. The most notable modification was the swapping of the stock engine to a 2JZ-GTE from a Mark IV Toyota Supra. With 1,200 hp (895 kW) under the hood, Daigo obliterated the competition in that season, winning all the rounds and earning the championship in convincing fashion.[citation needed]

Sales and production

Sales data for Lexus IS generations are as follows, with chart numbers sourced from manufacturer yearly data.

Generation
(chassis code)
Model nos Calendar
year
Sales Total exports,
production
US Japan
GXE10, SXE10, JCE10
IS 200/300 2000 15,540[113] ? ?
2001 22,486[14] ? 30,475[114]
GXE10, SXE10, JCE10, JCE15
IS 200/300/
SportCross
2002 20,306[14] ? 23,749[115]
2003 13,559[116] ? 14,187[117]
2004 9,972[15] ? 11,114[118]
2005 15,789,[119] 3,911[120] 10,253[121]
GSE20, GSE21, GSE25
IS 250/350 2006 54,267,[119] 10,727[120] 109,720[120]
2007 54,933,[122] 9,514[123] 110,907[124]
GSE20, GSE21, GSE25, GSE26, USE20 IS 250/350/F 2008 49,432,[122] 10,110[125] 93,612[126]
IS 250/350/C/F 2009 38,077,[127] 5,278[128] 43,369[129]
IS 250/350/C/F 2010 34,129[130] ? ?
IS 250/350/C/F 2011 29,669[131] ? ?
IS 250/350/C/F 2012 27,708[132] ? ?
IS 250/350/C/F 2013 35,017[133] ? ?
GSE20, GSE21, USE20, GSE30, GSE31, GSE35, GSE36, GSE37 IS 250/350/C/F 2014 51,358[134] ? ?
2015 46,430[135]
2016 37,289[136]

Awards

  • J.D. Power and Associates named the second-generation IS 250/IS 350 sedans the best vehicles in the entry luxury class in its 2006 Initial Quality Survey.[137]
  • J.D. Power and Associates named the first-generation IS 300 sedan and IS 300 SportCross the best vehicles in the entry luxury class in its 2005 Initial Quality Survey.[138]
  • Ward's Auto bestowed the IS 350 V6 engine with one of its 10 Best Engines awards in 2006.[139] The IS 350 V6 engine was also named to Ward's 10 Best Engines list in 2007, 2008, and 2009.
  • The 2007 Lexus IS was the winner of the Intellichoice/AutoPacific Motorist Choice Award for Aspirational Luxury Cars, referring to the vehicle owners most desired in the luxury segment.[140]
  • The Lexus IS was named the winner of the 2007 IF product design award from the International Forum Design group in Hannover, Germany.[141]
  • The 2007 Lexus IS was the winner of the Golden Steering Wheel Award in the Luxury category, according to German newspaper, Bild am Sonntag. This award, selected by a jury panel of 25 automotive experts, was presented to Lexus in a Berlin ceremony.
  • British automotive magazine Top Gear named the second-generation Lexus IS as the Executive Car of the Year in 2006.
  • The Canadian Car of the Year Awards, selected by the Automobile Journalists Association of Canada, gave the IS 350 its Best New Technology award in 2006.[142]
  • The Lexus IS was a finalist for Wheels magazine's Car of the Year (COTY) awards and also the World Car of the Year (WCOTY) award in 2006.[143]
  • Kelley Blue Book gave the first-generation IS 300 its Best to Hold Value Award in 2001.[144]
  • The IS 250 was the winner in 2006 and 2007 of Best Prestige Car in the Australia's Best Cars awards – awarded by the conglomeration of all of Australia's respective State Automotive Associations.
  • The Lexus IS came second in the Top Gear Satisfaction Survey 2005, beaten only by the Honda S2000.
  • The Lexus IS came first in the 'J.D.Power' car satisfaction survey in 2011 and joint second in 2010.[145]
  1. ^ a b c Mayfield, Dan (2001-09-24). "Mass-market muscle". The Albuquerque Tribune. Retrieved 2013-07-12. "Altezza" style lights...the hottest-selling taillight kit
  2. ^ "IS Intelligent Sport". Australia: Lexus. Archived from the original on 2014-02-01. Retrieved 2013-07-12.
  3. ^ Alexis, Kristian. "Exotic rides: Lexus IS F". AskMen.com. Retrieved 2013-07-12.
  4. ^ Pornelos, Vince (2013-05-31). "Lexus launches the all new IS 350, IS 350 F Sport models". AutoIndustriya.com. Retrieved 2013-07-12.
  5. ^ "History of KANTO AUTO WORKS". Kanto-aw.co.jp. Archived from the original on 2011-07-27. Retrieved 2010-10-11.
  6. ^ a b "Affiliates (Toyota wholly-owned subsidiaries)-Toyota Motor East Japan, Inc". Toyota. 2012. Retrieved 2014-07-15.
  7. ^ "Archived copy". Archived from the original on 2015-11-28. Retrieved 2016-04-04.
  8. ^ a b c "Lexus Certified Pre-Owned – Model Library IS 300 5-Speed IS 300 E-Shift IS 300 SportCross 2002". lexus.com. Retrieved 2012-08-27.
  9. ^ a b "Altezza トヨタ アルテッツァ 中古車総合情報". Gtnet.co.jp. Retrieved 2010-10-11.
  10. ^ Allison, Wes. "Championship Contender IS 300". Eurotuner.
  11. ^ Simister, John (1999-08-20). "THE CAR COLUMN : High Thrills of the Lexus IS200". The New York Times. Archived from the original on 2013-06-15. Retrieved 2010-10-11.
  12. ^ "2002 Lexus IS 300 4-Dr w/ SAB". Safercar.gov. Retrieved 2009-05-21.[dead link]
  13. ^ "IIHS HLDI: Lexus IS 300". Iihs.org. 2005-10-05. Retrieved 2009-05-21.
  14. ^ a b c "Lexus production figures 2001–2002". Autochannel. 2003-01-03. Retrieved 2009-01-26.
  15. ^ a b "Lexus production figures 2003–2004". Autochannel. 2005-01-04. Retrieved 2009-01-26.
  16. ^ Welch, David (2005-02-28). "Is Lexus Sexy Enough To Seduce Europe?". Bloomberg BusinessWeek.
  17. ^ a b "Autonieuws – Lexus IS200 nu ook mét". Autoweek.nl. 2000-12-05. Retrieved 2011-02-03.
  18. ^ Jim Flammang. "2004 Lexus IS 300". cars.com. Archived from the original on 13 May 2016. Retrieved 10 December 2018.
  19. ^ "Lexus IS 430 Project". UltimateCarPage.
  20. ^ "Sport Compact Car – Factory Hot Rods: Lexus IS 430". Modified Magazine. Archived from the original on 2008-03-02.
  21. ^ a b c d e "Affiliates (Toyota wholly-owned subsidiaries)-Toyota Motor Kyushu, Inc". Toyota Motor Corporation. 2012. Retrieved 2014-02-14.
  22. ^ a b c d "Tahara Plant". Toyota Motor Corporation. 2012. Retrieved 2014-02-14.
  23. ^ Akita, Masahiro; Shiohara, Kunihiko (2012-06-11). "Observations on TNGA: How will Toyota's plans to make better cars affect suppliers". Credit Suisse. p. 4. Archived from the original (PDF) on 2014-06-17.
  24. ^ Morrison, Mac. Mountain Climber: Lexus unveils the next IS sport sedan. AutoWeek, 2005-03-21.
  25. ^ Conway, Gavin (2006). "Lexus IS environmentally friendly wood". 4Car. Archived from the original on 2007-02-10. Retrieved 2007-05-06.
  26. ^ "New Lexus Performance Vehicles to Make World Debut at 2007 North American International Auto Show".[permanent dead link]
  27. ^ Joseph, Noah (2007-01-08). "Detroit Motor Show Lexus IS F puts pedal to the floor". Autoblog.
  28. ^ "The Hottest Lexus Ever". Bloomberg BusinessWeek. Archived from the original on 2010-03-29. Retrieved 2011-07-16.
  29. ^ "IS F Detailed Specifications". Lexus. Archived from the original on 2009-07-17.
  30. ^ Lienert, Dan (2006-12-20). "Best-Selling Luxury Cars 2006". Forbes.
  31. ^ "Lexus 2008 sales figures". Autochannel. 2009-01-05. Retrieved 2009-02-20.
  32. ^ 2008 sales: C-Class 72,471, ES 64,135, CTS 57,029, TL 46,766, G35 44,969, A4 43,343
  33. ^ Zach Gale (2011-03-11). "2011 Lexus IS 250 F Sport First Test". Motor Trend. Retrieved 2012-04-23.
  34. ^ a b McCausland, Evan (2008-10-02). "AUTO SHOWS: 2010 Lexus IS 250C and IS 350C Convertibles". Automobile Magazine. Retrieved 2008-10-02.
  35. ^ a b "Lexus announces 'significant' updates for IS". Which.co.uk. 2010-08-29. Retrieved 2010-10-11.
  36. ^ "Lexus Debuts F Sport Performance Accessory Line at 2007 SEMA Show".[permanent dead link]
  37. ^ "Lexus F Sport". Lexus.com. Archived from the original on 2010-12-05. Retrieved 2010-10-11.
  38. ^ "LEXUS > プレスリリース > LEXUS、IS350C/IS250Cを一部改良". lexus.jp.
  39. ^ "Lexus". lexus.com.
  40. ^ "Lexus". lexus.com.
  41. ^ "LEXUS > プレスリリース > LEXUS、LS、IS Fを一部改良 - あわせてIS Fに、運転する楽しさを極限まで追求した特別仕様車を設定 -". lexus.jp.
  42. ^ "Special Edition 2014 Lexus IS F Now Available in Japan". lexusenthusiast.com.
  43. ^ "Lexus". lexus.com.
  44. ^ "Lexus". lexus.com.
  45. ^ "Lexus IS – Features & Pricing – Safety & Security". Lexus.com. Archived from the original on 2012-02-22. Retrieved 2009-05-21.
  46. ^ "2008 Lexus IS250/350 4-DR w/SAB". Safercar.gov. Retrieved 2009-05-21.[dead link]
  47. ^ "IIHS HLDI: Lexus IS 250/350". iihs.org. 2008-11-25. Retrieved 2009-05-21.
  48. ^ "IIHS HLDI: Lexus IS 250/350". iihs.org. 2008-11-25. Retrieved 2009-05-21.
  49. ^ "43.5–47.9 million Lexus IS 300 landing in China". Autohome.com.cn. Retrieved 2011-02-03.
  50. ^ "Japanese Production Sites" (Press release). Japan: Toyota. 2015-03-06. Archived from the original on 2015-03-18.
  51. ^ Gill, Brian; Knox, Doug (2010-08-03). "Changes Coming" (Press release). US: Lexus. Archived from the original on 2014-03-06. Retrieved 2014-03-02.[clarification needed]
  52. ^ Chris Shunk. "LF-LC concept proves Lexus can do sexy sports coupes". Autoblog.
  53. ^ Lexus Unveils Sleek Hybrid 2+2 Sport Coupe Design Concept at North American International Auto Show
  54. ^ "LEXUS、北米国際自動車ショーに「LF-LC」を出展 LEXUS、北米国際自動車ショーに「LF-LC」を出展". toyota.co.jp.
  55. ^ George Kennedy. "Lexus shows LF-LC Blue at Australian auto show". Autoblog.
  56. ^ Jeffrey N. Ross. "Lexus LF-LC Concept goes blue, remains happy". Autoblog.
  57. ^ Jonathon Ramsey. "Lexus LF-CC Concept is a tidy, welcome look into brand's future [w/video]". Autoblog.
  58. ^ "LEXUS、パリモーターショーに「LEXUS LF-CC」を出展". toyota.co.jp.
  59. ^ Lexus New Generation IS to Be Launched at Auto Shanghai 2013 Archived 2013-10-23 at the Wayback Machine.
  60. ^ LEXUS雷克萨斯全新一代IS将于2013上海车展登陆中国市场
  61. ^ "Home". Europa (web portal).
  62. ^ "Home". Europa (web portal).
  63. ^ "Home". Europa (web portal).
  64. ^ "北米国際自動車ショーに新型ISを出展" [IS the new exhibit in the North American International Auto Show] (Press release). Japan: Lexus. 2013-01-10. Retrieved 2013-04-10.
  65. ^ "Lexus Premieres New Lexus 'IS' Sports Sedan at Detroit Auto Show". toyota.co.jp.
  66. ^ a b New Generation Lexus IS 250 and IS 250 F SPORT Debut at Auto Shanghai 2013 Archived 2013-10-23 at the Wayback Machine.
  67. ^ LEXUS雷克萨斯全新一代IS 250和IS 250 F SPORT上海车展正式上市
  68. ^ "泛辑胶". lexus.co.kr.
  69. ^ Paukert, Chris (2013-01-15). "2014 Lexus IS brings boldest design yet to entry-level luxury". autoblog. Retrieved 2013-04-10.
  70. ^ Ramsey, Jonathon (2013-01-09). "Next-gen Lexus IS design revealed to be swoopiest yet". autoblog. Retrieved 2013-04-10.
  71. ^ "New Lexus 'IS' to Make World Premiere at Detroit Auto Show 2013" (Press release). Japan: Lexus. 2013-01-10. Retrieved 2013-04-10.
  72. ^ "Toyota Motor Sales Paces Ahead of the Industry in June" (Press release). US: Toyota. 2013-07-02. Retrieved 2015-06-06.
  73. ^ "Lexus" (Press release). US: Lexus.
  74. ^ "Lexus" (Press release). US: Lexus.
  75. ^ Bowman, Zach. "2014 Lexus IS priced at $35,950*". Autoblog.
  76. ^ "LEXUS雷克萨斯全新一代豪华运动•型车IS 250和IS 250 F SPORT" [A whole new generation LEXUS Lexus IS 250 luxury sport • car and IS 250 F SPORT] (Press release) (in Chinese). China: Lexus. Retrieved 2015-06-06.
  77. ^ "新型ISを発表 ―新たにハイブリッドモデル IS300hを追加―" [Announcing the new IS – Added a new hybrid model IS300h] (Press release). Japan: Lexus. 2013-01-15. Retrieved 2013-04-10.
  78. ^ "LEXUS > プレスリリース > LEXUS、ISをフルモデルチェンジ". lexus.jp.
  79. ^ "Lexus Launches New 'IS' Lineup in Japan". toyota.co.jp.
  80. ^ "News and Events – Lexus". lexus.eu. Archived from the original on 2013-10-23.
  81. ^ "泛辑胶". lexus.co.kr.
  82. ^ "Review: Lexus XE30 IS (2013–on)". AustralianCar.Reviews. Retrieved 2016-07-02.
  83. ^ Fink, Greg (2016-04-20). "Grille-ing Out: Lexus to Debut Refreshed IS Sedan in China". Car and Driver. Retrieved 2016-04-21.
  84. ^ Jonathon Ramsey. "2014 Lexus IS gets TRD bits". Autoblog.
  85. ^ "LEXUS IS F SPORT PARTS (TRD)". trdparts.jp.
  86. ^ Jeffrey N. Ross. "Lexus to race LF-CC in Japanese Super GT". Autoblog.
  87. ^ "Lexus to Compete in 2014 Japanese Super GT Series with New Vehicle". toyota.com.
  88. ^ Watts, Kevin (2013-04-25). "2014 Lexus IS Starts Production in Japan". Lexus Enthusiast. Retrieved 2014-05-30.
  89. ^ "Lexus Sales Increase For June 2013". Club Lexus. Retrieved 2014-05-30.
  90. ^ "IS 受注状況について" [IS order situation] (Press release) (in Japanese). Japan: Toyota. 2013-06-18. Retrieved 2014-05-30.
  91. ^ "Lexus". lexus.com.
  92. ^ a b "Lexus". lexus.com.
  93. ^ "Lexus". lexus.com.
  94. ^ Damon Lowney. "Lexus IS commercial made with Instagram photos". Autoblog.
  95. ^ "Lexus". lexus.com.
  96. ^ "NBCUniversal and Lexus Partner for First Ever Live, Real-Time Marketing Broadcast Commercials". toyota.com.
  97. ^ Jonathon Ramsey. "Lexus IS to get Deviant at SEMA". Autoblog.
  98. ^ "2014 Lexus IS Sport Sedan Designed to Deviate at 2013 Specialty Equipment Market Association (SEMA) Show". lexus.com.
  99. ^ Nudd, Tim (2016-11-17). "Lexus Just Made a Sriracha Car, and No This Isn't an April Fool's Joke". Adweek. US. Retrieved 2016-12-02.
  100. ^ "BTC look to the future". Crash.net. 2007-08-03.
  101. ^ a b "Lexus Virginia Festival of Speed race report". Motorsport.com. 2001-07-01. Archived from the original on 2018-01-23. Retrieved 2009-05-20.
  102. ^ "Team Lexus Stats". Team Lexus. 2006. Archived from the original on 2007-08-21. Retrieved 2007-05-06.
  103. ^ "Lawson to race Lexus". Crash.net. 2003-04-29. Retrieved 2009-05-20.
  104. ^ Siegle, Gabe (2002-09-13). "Grand-Am arrives at historic Mont-Tremblant". Motorsport.com. Retrieved 2009-05-20.[permanent dead link]
  105. ^ "Motegi, GT300 : Première victoire pour la Lexus IS350(Orido/Abe)" (in French). Endurance Info WebSite. 2008-09-17. Archived from the original on 2009-08-14. Retrieved 2009-07-26.
  106. ^ "SUPER GT top rankers awarded at JAF Awards presentation". SUPER GT.net. Retrieved 2010-01-04.[permanent dead link]
  107. ^ "BFGoodrich Langstreckenmeisterschaft Nürburgring – Chronologie 56. ADAC Westfalenfahrt". VLN. 2009-04-04. Archived from the original on 2010-12-22. Retrieved 2009-04-05.
  108. ^ "2009 24 Hours Nürburgring". Adac.24h-rennen.de. Archived from the original on 2011-06-04. Retrieved 2010-10-11.
  109. ^ "32. RCM DMV Grenzlandrennen Classes results". VLN. 2009-08-30. Archived from the original on 2009-09-27.
  110. ^ a b "Kazunori Yamauchi, Class Winner in the Nürburgring 4 Hour Race". Gran Turismo Official Website. 2009-09-21. Archived from the original on 2009-09-29.
  111. ^ "Race at the Track, Then Against Yourself Virtually in GT5". Wot.motortrend.com. Retrieved 2010-10-11.
  112. ^ "ADAC 24 Hours of Nürburgring results" (PDF).[dead link]
  113. ^ "Lexus sales figures 2000–2001". Autochannel. 2002-01-03. Retrieved 2009-01-28.
  114. ^ "Lexus.com 2001 IS Specifications" (PDF). Archived from the original (PDF) on 2011-06-17. Retrieved 2010-10-11.
  115. ^ "2002 IS Art" (PDF). Archived from the original (PDF) on 2011-06-17. Retrieved 2010-10-11.
  116. ^ "Lexus sales figures 2002–2003". Autochannel. 2004-01-05. Retrieved 2009-01-26.
  117. ^ "Lexus.com 2003 IS Specifications" (PDF). Retrieved 2010-10-11.
  118. ^ "Lexus.com 2004 IS Specifications" (PDF). Archived from the original (PDF) on 2011-06-17. Retrieved 2010-10-11.
  119. ^ a b "Lexus sales figures 2005–2006". Theautochannel.com. Retrieved 2010-10-11.
  120. ^ a b c "Number of Vehicles Produced in Japan by Model" (PDF) (Press release). Japan: Toyota. 2007. Archived from the original (PDF) on 2009-12-29.
  121. ^ "Lexus.com 2005 IS Specifications" (PDF). Retrieved 2010-10-11.
  122. ^ a b "Lexus sales figures 2007–2008". Theautochannel.com. Retrieved 2010-10-11.
  123. ^ "Number of Vehicles Registered in Japan" (PDF) (Press release). Archived from the original (PDF) on 2012-03-06.
  124. ^ "Number of Vehicles Produced in Japan by Model" (PDF) (Press release). Japan: Toyota. 2008. Archived from the original (PDF) on 2011-12-30.
  125. ^ "Number of Vehicles Registered in Japan" (PDF). Archived from the original (PDF) on 2009-06-12.
  126. ^ "Number of Vehicles Produced in Japan by Model" (PDF) (Press release). Japan: Toyota. 2009. Archived from the original (PDF) on 2010-07-12.
  127. ^ "Lexus sales figures 2009". Theautochannel.com. Retrieved 2010-10-11.
  128. ^ "Number of Vehicles Registered in Japan" (PDF) (Press release). Retrieved 2010-10-11.[dead link]
  129. ^ "Number of Vehicles Produced in Japan by Model" (PDF) (Press release). Japan: Toyota. 2010. Archived from the original (PDF) on 2010-07-09.
  130. ^ "Lexus sales figures 2010" (Press release). USA: Toyota. Archived from the original on 2011-02-03. Retrieved 2011-06-22.
  131. ^ "Lexus sales figures 2010" (Press release). USA: Toyota. Retrieved 2012-02-14.
  132. ^ "Lexus sales figures 2012" (Press release). USA: Toyota. Retrieved 2013-01-03.
  133. ^ "Lexus sales figuresfigures 2013" (Press release). USA: Toyota. Retrieved 2014-09-23.
  134. ^ "December 2014 and Year-End Sales Chart" (Press release). Toyota USA Newsroom. 2015-01-05. Retrieved 2015-01-06.
  135. ^ Cain, Timothy. "Lexus IS Sales Figures". GoodCarBadCar. Retrieved 2016-03-16.
  136. ^ "December 2016 and Year-End Sales Chart" (Press release). USA: Toyota. 2017-01-05. Retrieved 2017-01-05.
  137. ^ "Lexus and Toyota Together Capture 11 of 19 Initial Quality Model Awards" (Press release). J.D. Power. 2006-06-07.
  138. ^ "Toyota, GM Garner Most Awards in 2005 Initial Quality Study" (Press release). J.D. Power. 2005-05-18.
  139. ^ Visnic, Bill (4 January 2006). "Ward's 10 Best Engines 2006". WardsAuto. Archived from the original on 27 December 2010. Retrieved 10 December 2009.
  140. ^ "2007 Motorist's Choice Awards". autopacific.com. Archived from the original on 2011-07-07. Retrieved 2010-12-04.
  141. ^ "iF Design List of winners for the iF product design award 2007". Webserver.ifdesign.de. Retrieved 2010-10-11.[permanent dead link]
  142. ^ "2006 Best Car, Best Truck, Best Design, Best Technology awards revealed". Cartest.ca. Retrieved 2010-10-11.
  143. ^ "Lexus GS and IS Nominated for Wheels Car of the Year". Autoweb.drive.com.au. Archived from the original on 2012-07-01. Retrieved 2010-10-11.
  144. ^ "CARFAX – Kelley Blue Book-Models to Best Hold Its Value". Carfax.com. Archived from the original on 2003-11-25. Retrieved 2010-10-11.
  145. ^ "J.D.Power". Archived from the original on 2011-12-05.

2018 Monster Energy NASCAR Cup SeriesAlfa Romeo 4CAlfa Romeo GiuliaAlloy wheelAntique carApollo AutomobilArtillery wheelAston Martin DB5Aston Martin DBR1Aston Martin One-77Aston Martin VantageAudi A3Audi A5Audi A6Audi R8Audi RS 4Audi S and RS modelsAudi Sportback conceptAuto racingAutomobile safetyAutomotive designBentley ContinentalBentley Continental GTBentley Mulsanne (2010)BMW MBMW M1BMW M3BMW M4BMW M5BMW S1000RRBugatti ChironBugatti VeyronBuggy (automobile)Buick Gran SportBusCadillac V-16CampervanCarCar seatCaterpillar 797ChassisChevrolet CorvetteChevrolet Corvette (C2)Chevrolet Corvette C6.RChopper (motorcycle)Chrysler Hemi engineConcept carConfederate MotorsCosworth DFVCoupéCruiser (motorcycle)Custom carCustom motorcycleDaewoo MotorsDeLorean DMC-12Dodge ChallengerDodge CoronetDodge ViperDucati DiavelFacel VegaFacel Vega Facel IIFerrari 246 F1Ferrari 250 GTFerrari CaliforniaFerrari TestarossaFiat 500Fiat 500 (2007)Fire engineFlat engineFord CortinaFord GTFord MustangFormula One carFour-wheel driveFront-wheel driveG-PowerGrand tourerGreen vehicleHamann MotorsportHarley-DavidsonHighwayHonda NSX (second generation)Hot rodIndependent suspensionJeep Cherokee (XJ)Jeep CJJon OlssonKawasaki Ninja ZX-10RLamborghini AventadorLamborghini HuracánLamborghini MiuraLand Rover DefenderLand Rover SeriesLithium iron phosphate batteryLjubljana Marshes WheelLoader (equipment)Logging truckLotus 49Luxury vehicleMcLarenMcLaren 12CMcLaren 720SMcLaren MCL33McLaren P1Mercedes-AMGMercedes-Benz 190 SLMercedes-Benz 300 SLMercedes-Benz 300 SLRMercedes-Benz A-ClassMercedes-Benz G-ClassMercedes-Benz S-ClassMercedes-Benz SLK-ClassMercedes-Benz SLS AMGMercedes-Benz SSKMiniModel carMonster truckMopedMorgan 3-WheelerMotorsportMuscle carNissan GT-RNitro engineOff-roadingPagani HuayraPagani ZondaPendulum carPeugeot 207Pony carPorsche 356Porsche 550Porsche 911Production car speed recordPursuit SpecialRadio-controlled carRoadRoadster (automobile)Rolls-Royce Motor CarsSeat beltSequential manual transmissionShelby MustangSnow chainsSpark plugSpeedometerSports carSpyker C8Square wheelSteering wheelStirling MossStock car racingStreet name signSuperchargerSuspension (vehicle)Tata MotorsTeam LotusTireTouring carToyota Land Cruiser PradoTraffic collisionTraffic signTrailer (vehicle)TruckTweelV engineVanVespaViper engineVolvo TrucksWire wheelYamaha DragStar 650Yamaha YZF-R6Zastava 750ZIS-5 (truck)Compact executive carCompact carMid-engine designInternational Motor Show Germany

This article uses material from the Wikipedia article "Lexus IS", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia

Cars & Motorbikes & Trucks

Car, Truck,MotorBike, Bicycle, Engine, Racer