powered by CADENAS

Social Share

Amazon

Olympus OM-10 (2985 views - Consumer products)

The Olympus OM-10 is a 35mm single-lens reflex camera model that was launched by Olympus Corporation in June 1979. It is a part of the Olympus OM system.
Go to Article

Explanation by Hotspot Model

Youtube


    

Olympus OM-10

Olympus OM-10

Olympus OM-10
Olympus OM-10 with winder and manual adapter
Overview
MakerOlympus Optical Co., Ltd
TypeSLR
Lens
Lens mountOlympus OM mount
General
Dimensions136 x 83 x 50 mm
Weight430g (15.17 oz)

The Olympus OM-10 is a 35mm single-lens reflex camera model that was launched by Olympus Corporation in June 1979. It is a part of the Olympus OM system.

Specifications

  • Model: SLR camera automatic exposure control electronic shutter type 35mm focal-plane
  • Size: 136 x 83 x 50 mm
  • Screen size: 24 x 36 mm
  • Weight: 430g (15.17 oz)
  • Sensitivity range: ISO25-ISO1600
  • Mount: Olympus OM mount
  • Winding film: lever
  • Rewind film formula: crank
  • Shutter: Electronically controlled focal-plane
  • Shutter speed: B, 1-1/1000 seconds

Media related to Olympus OM-10 at Wikimedia Commons




This article uses material from the Wikipedia article "Olympus OM-10", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia

Consumer products

.max, Maya, Challenge, Competition, Rendering, 3D, Blender, Autodesk Maya, 3D Studio MAX (.3DS, .MAX), Maxwell, Animation, 3D Model, Autodesk Softimage, Cinema 4D, Rendering, Animation, 3Dartist, c4d, maxon, lowpoly, 3Dart, blender3D, 3D library