The Cosworth DFV engine as installed into an early-1968 spec Lotus 49
A Lotus 49B with the original, banned rear wing being demonstrated at the 2008 Goodwood Festival of Speed
Our 3D CAD supplier models have been moved to 3Dfindit.com, the new visual search engine for 3D CAD, CAE & BIM models.
You can log in there with your existing account of this site.
The content remains free of charge.
Licensed under Creative Commons Attribution-Share Alike 2.0 de (Lothar Spurzem).
This article needs additional citations for verification. Please help improve this article by adding citations to reliable sources. Unsourced material may be challenged and removed. (February 2009) (Learn how and when to remove this template message) |
Category | Formula One | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
Constructor | Lotus | ||||||||||
Designer(s) | Colin Chapman (Technical director) Maurice Philippe (Chief designer) | ||||||||||
Predecessor | Lotus 43 | ||||||||||
Successor | Lotus 63 / Lotus 72 | ||||||||||
Technical specifications[1][2] | |||||||||||
Chassis | Aluminium monocoque | ||||||||||
Axle track | 152.4 front and rear | ||||||||||
Wheelbase | 2,413 mm (95.0 in) | ||||||||||
Engine | Ford Cosworth DFV, 2,998 cc (183 cu in), V8, NA, mid-mounted | ||||||||||
Transmission | Hewland-Lotus 5-speed manual gearbox | ||||||||||
Weight | 501 kg (1,105 lb) | ||||||||||
Fuel | Esso (9 GP), Shell | ||||||||||
Tyres | Firestone, Dunlop | ||||||||||
Competition history | |||||||||||
Notable entrants | Gold Leaf Team Lotus Rob Walker Racing Team | ||||||||||
Notable drivers | Jim Clark Graham Hill Mario Andretti Jochen Rindt Jo Siffert Emerson Fittipaldi | ||||||||||
Debut | 1967 Dutch Grand Prix | ||||||||||
| |||||||||||
Constructors' Championships | 2 (1968, 1970^) | ||||||||||
Drivers' Championships | 2 (Graham Hill, 1968 / Jochen Rindt, 1970) |
The Lotus 49 was a Formula One racing car designed by Colin Chapman and Maurice Philippe for the 1967 F1 season. It was designed around the Cosworth DFV engine that would power most of the Formula One grid through the 1970s. It was one of the first F1 cars to use a stressed-member drivetrain to reduce weight, and the first to be widely copied by other teams.[3]
Jim Clark won on the car's debut, in 1967, and it would also provide him with the last win of his career, in 1968. Graham Hill went on to win that year's title and the car continued winning races until 1970.
After a difficult first year for Lotus in the three-litre formula, Chapman went back to the drawing board and came up with a design that was both back to basics, and forward-thinking. Taking inspiration from earlier designs, particularly the Lotus 43 and Lotus 38 Indycar, the 49 was the first F1 car to be powered by the Ford Cosworth DFV engine, after Chapman convinced Ford to build an F1 power-plant.
The 49 was an advanced design in Formula 1 because of its chassis configuration. The specially-designed engine became a stress-bearing structural member (seen earlier with the H16 engine in the Lotus 43 and BRM P83, and prior to that in the front-engined Lancia D50 of 1954),[4] bolted to the monocoque at one end and the suspension and gearbox at the other. Since then, virtually all Formula 1 cars have been built this way.
The 49 was a testbed for several new pieces of racecar technology and presentation. Lotus was the first team to use aerofoil wings, which were introduced at the 1968 Monaco Grand Prix. Originally these wings were bolted directly to the suspension and were supported by slender struts. The wings were mounted several feet above the chassis of the car for effective use in clean air, however after several breakages which led to dangerous accidents, the high wings were banned and Lotus was forced to mount the wings directly to the bodywork.
In testing, Graham Hill found the Lotus 49 easy to drive and responsive, but the power of the Ford engine difficult to handle at first. The V8 would give sudden bursts of power that Hill had reservations about. However, Jim Clark won its debut race at Zandvoort with ease and took another three wins during the season, but early unreliability with the DFV ended his championship hopes. It had problems in its first race for Hill, and it had spark plug trouble at the Belgian Grand Prix, held on the 8.76 mile (14.73 kilometer) Spa-Francorchamps. Clark and Hill fell victim to its reliability issues at the French Grand Prix, held at the Le Mans Bugatti Circuit (a smaller circuit using only part of the track used for the Le Mans 24 Hours), and lost to Jack Brabham. Clark then ran out of fuel at Monza during the Italian Grand Prix. Mechanical failures cost Lotus the championship that year, but it was felt that 1968 would be a better year after Cosworth and Lotus perfected their designs, which were clearly the way forward.
Clark won the first race of the 1968 season, the South African Grand Prix and the Tasman Series in Australia, but was killed in an F2 race at Hockenheim. Hill took over as team leader and won his second World Championship title, after clinching three Grand Prix wins - including the fourth of his five Monaco Grands Prix. Jo Siffert also drove a 49, owned by Rob Walker, to win the British Grand Prix at Brands Hatch that year, the last time a car entered by a genuine privateer won a championship Formula 1 race.[5] The 49 also took Jochen Rindt to his first victory, in 1969, at Watkins Glen, New York, before he drove the type to its last win, in the 1970 Monaco Grand Prix.
The 49 was intended to be replaced by the Lotus 63 midway through 1969, but when that car proved to be a failure, an improved version of the 49, the 49C, was pressed into service until a suitable car could be built.[6] The 49 took twelve wins and contributed to two drivers' and constructors' world championships, before it was replaced by the Lotus 72 during 1970. The final appearances of the 49C were in 1971, with Wilson Fittipaldi finishing ninth in the 1971 Argentine Grand Prix, and Tony Trimmer finishing sixth in the Spring Cup at Oulton Park.[6]
Of the twelve 49s built, seven remain. Chassis R3 (driven by Hill, then sold to privateer John Love) is the only example of the original 1967 cars still in existence, and is on display at the National Motor Museum in Hampshire.[7]
(key) (results in bold indicate pole position; results in italics indicate fastest lap)
From its introduction in 1967 works Lotus 49s were painted in Lotus's traditional British racing green with yellow centre-stripe. Over the following 16 months the design gained increasing numbers of sponsor patches and large driver name strips, while retaining the traditional base scheme. However, for the 1967-1968 Tasman Series races Team Lotus's 2.5 litre engined 49s were painted red, cream and gold — the colours of Gold Leaf cigarettes — after Chapman signed a lucrative sponsorship deal. This colour scheme was introduced for the 1968 World Championship at the second race of the season, the 1968 Spanish Grand Prix, making Lotus the first works team to paint their cars in the livery of their sponsors.[8]
Lotus 49s were also run by the privateer Rob Walker Racing Team, who painted their car in Walker's traditional dark blue with white nose band, and American Pete Lovely, whose car (chassis R11) was painted in the American national racing colours of white with a blue centre-stripe.
The Cosworth DFV engine as installed into an early-1968 spec Lotus 49
A Lotus 49B with the original, banned rear wing being demonstrated at the 2008 Goodwood Festival of Speed
^ Total points scored by all Lotus-Ford cars, including 45 points scored by drivers of Lotus 72 variants.
It used its drivetrain as a stressed member, being not the first F1 car to do so but the first to apply the technique so well that everyone copied it.
Wikimedia Commons has media related to Lotus 49. |
|
Type | 1950s | 1960s | 1970s | 1980s | 1990s | 2000s | 2010s | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 | |||
Sports racer | Mark VIII | Mark IX | Eleven | 15 | 17 | 19 | 23 | 30 | 40 | 47 | 62 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Mark VI | Seven | 340R | 2-Eleven | 3-Eleven | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Roadster | Elan | Elan M100 | Elise | Elise | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Coupé | Elite | Elan | Exige | Exige | Exige | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Eclat | Excel | Evora | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Grand tourer | Elan +2 | Elite | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Europa | Esprit | Europa S | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Saloon | Ford Cortina Lotus | Ford Cortina Lotus | Carlton/Omega | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Racing cars | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Related cars | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Concept cars | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Key figures | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Group Lotus |
Cars that competed in the 1967 Formula One season | |
---|---|
Cars that competed in the 1968 Formula One season | |
---|---|
Cars that competed in the 1969 Formula One season | |
---|---|
This article uses material from the Wikipedia article "Lotus 49", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia
Car, Truck,MotorBike, Bicycle, Engine, Racer