powered by CADENAS

Social Share

Walker (mobility) (2784 views - Consumer products)

A walker or walking frame is a tool for disabled or elderly people who need additional support to maintain balance or stability while walking. In the United Kingdom, a common equivalent term for a walker is Zimmer frame, a genericised trademark from Zimmer Holdings, a major manufacturer of such devices and joint replacement parts. Walkers started appearing in the early 1950s. The first US patent was awarded in 1953 to William Cribbes Robb, of Stretford, UK, for a device called "walking aid", which had been filed with the British patent office in August 1949. Two variants with wheels were both awarded US patents in May 1957, and the first non-wheeled design that was called a "walker" was patented in 1965 by Elmer F. Ries of Cincinnati, Ohio. The first walker to resemble modern walkers was patented in 1970 by Alfred A. Smith of Van Nuys, California.
Go to Article

Explanation by Hotspot Model

Youtube


    

Walker (mobility)

Walker (mobility)

Walker (mobility)

A walker or walking frame is a tool for disabled or elderly people who need additional support to maintain balance or stability while walking. In the United Kingdom, a common equivalent term for a walker is Zimmer frame, a genericised trademark from Zimmer Holdings, a major manufacturer of such devices and joint replacement parts.

Walkers started appearing in the early 1950s. The first US patent was awarded in 1953 to William Cribbes Robb, of Stretford, UK, for a device called "walking aid", which had been filed with the British patent office in August 1949.[1] Two variants with wheels were both awarded US patents in May 1957,[2][3] and the first non-wheeled design that was called a "walker" was patented in 1965 by Elmer F. Ries of Cincinnati, Ohio.[4] The first walker to resemble modern walkers was patented in 1970 by Alfred A. Smith of Van Nuys, California.[5]

Design

The basic design consists of a lightweight frame that is about waist high, approximately 12 inches (30 cm) deep and slightly wider than the user. Walkers are also available in other sizes such as pediatric (for children) or bariatric (for obese persons). Modern walkers are height adjustable and should be set at a height that is comfortable for the user, but will allow the user to maintain a slight bend in their arms. This bend is needed to allow for proper blood circulation through the arms as the walker is used. The front two legs of the walker may or may not have wheels attached, depending on the strength and abilities of the person using it. It is also common to see caster wheels or glides on the back legs of a walker with wheels on the front; additionally felt products adapted to glide with the legs such as adhesive feet, along with tennis balls with holes cut into them to place them onto the legs are also utilized on surfaces such as hardwood, epoxy and linoleum flooring common to institutions.

Use

The person walks with the frame surrounding their front and sides and their hands provide additional support by holding on to the top of the sides of the frame. Traditionally, a walker is picked up and placed a short distance ahead of the user. The user then walks to it and repeats the process. With the use of wheels and glides, the user may push the walker ahead as opposed to picking it up. This makes for easier use of the walker, as it does not require the user to use their arms to lift the walker. This is beneficial for those with little arm strength.

A walker is often used by those who are recuperating from leg or back injuries. It is also commonly used by persons having problems with walking or with mild balance problems.

Also related is a hemi-walker, a walker about half the size of a traditional walker which is intended for use by persons whose dexterity is limited or non-existent in one hand or arm. These walkers are more stable than a quad cane (a cane with four points that touch the ground, as opposed to one), but are not recommended as highly as a traditional walker for those who can use it.

Walker cane hybrid

A walker cane hybrid[6] was introduced in 2012 designed to bridge the gap between an assistive cane and a walker. The hybrid has two legs which provide lateral (side-to-side) support which a cane does not. It can be used with two hands in front of the user, similar to a walker, and provides an increased level of support compared with a cane. It can be adjusted for use with either one or two hands, at the front and at the side, as well as a stair climbing assistant. The hybrid is not designed to replace a walker which normally has four legs and provides 4-way support using both hands.

Rollators

A different approach to the walker is the rollator, also called wheeled walker, invented by the Swedish Aina Wifalk in 1978, herself a polio sufferer.[7][8] Although originally a brand name, "rollator" has become a genericized trademark for wheeled walkers in many countries, and is also the most common type of walker in several European countries.

The rollator consists of a frame with three or four large wheels, handlebars and a built-in seat, which allows the user to stop and rest when needed. Rollators are also often equipped with a shopping basket. Rollators are typically more sophisticated than conventional walkers with wheels. They are adjustable in height and are light-weight, yet sturdier than conventional walkers. The handlebars are equipped with hand brakes that can be lifted or pushed downward to instantly stop the rollator. The brakes can also be used in maneuvering the rollator; by braking one side while turning the rollator towards that side a much tighter turning radius can be achieved.

A recent study has found an increase in the use of rollators by young people "usually in their thirties who are setting a new standard for walking among young people". The researchers conclude that this might be helpful in alleviating the stigma that using a rollator currently carries.[9]

A recent Norwegian-made version of Wifalk's rollator won the Red Dot Design Award 2011 in the "Life science and medicine" class.[8] The European norm for walking aids EN ISO 11199-2:2005 applies to rollators and walking frames.

Disabled dog walker

This type of walker provides support and stability to the dogs, while allowing them to rely partly on their hind legs and continue using them. It is suitable for dogs with mobility problems with hind legs (or unstable). It also helps them to exercise their back legs and can help maintaining any partial mobility they may have left or, in some cases, help to improve it.

The Zimmers

In May 2007, a group of elderly people in the United Kingdom formed a rock group to highlight the plight and difficulties associated with old age. They called themselves The Zimmers in recognition of this generic term.

See also



This article uses material from the Wikipedia article "Walker (mobility)", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia

Consumer products

.max, Maya, Challenge, Competition, Rendering, 3D, Blender, Autodesk Maya, 3D Studio MAX (.3DS, .MAX), Maxwell, Animation, 3D Model, Autodesk Softimage, Cinema 4D, Rendering, Animation, 3Dartist, c4d, maxon, lowpoly, 3Dart, blender3D, 3D library