powered by CADENAS

Social Share

Amazon

Touring car (5013 views - Cars & Motorbikes & Trucks)

Touring car and tourer are both terms for open cars (i.e. cars without a fixed roof). "Touring car" is a style of open car built in the United States which seats four or more people. The style was popular from the early 1900s to the 1920s. The cars used for touring car racing in various series since the 1960s are unrelated to these early touring cars, despite sharing the same name. "Tourer" is used in British English for any open car. The term "all-weather tourer" was used to describe convertibles (vehicles that could be fully enclosed). A popular version of the tourer was the torpedo, with the hood/bonnet line at the car's waistline giving the car a straight line from front to back.
Go to Article

Explanation by Hotspot Model

Youtube


    

Touring car

Touring car

Touring car and tourer are both terms for open cars (i.e. cars without a fixed roof).

"Touring car" is a style of open car built in the United States which seats four or more people. The style was popular from the early 1900s to the 1920s. The cars used for touring car racing in various series since the 1960s are unrelated to these early touring cars, despite sharing the same name.

"Tourer" is used in British English for any open car. The term "all-weather tourer" was used to describe convertibles (vehicles that could be fully enclosed). A popular version of the tourer was the torpedo, with the hood/bonnet line at the car's waistline giving the car a straight line from front to back.

Touring car (U.S.)

Design

1920 Studebaker Big Six touring car with its top down. The folded top behind passengers was known as the "fan" when in the down position.
1924 Ford Model T touring car

"Touring car" was applied in the U.S. to open cars (cars without a fixed roof, for example convertibles) that seat four or more people and has direct entrance to the tonneau (rear passenger area),[1] although it has also been described as seating five or more people.[2] Touring cars may have two or four doors, and the drivetrain layouts of early touring cars was either front engined or mid-engined.

When the top was folded down, it formed a bulky mass known as the "fan" behind the back seat: "fan covers" were made to protect the top and its wooden ribs while in the down position. Some touring cars were available with side curtains to protect occupants from wind and weather by snapping or zipping them into place; otherwise, the occupants had minimal weather protection.

History

The touring car body style was popular in the early 20th century, being a larger alternative to the two-seat runabout and the roadster. By the mid-1910s, the touring car body had evolved into several types, including the four-door touring car which was equipped with a convertible top.[3][4]

Most of Model T's produced by Ford between 1908 and 1927 were four and then three-door models (with drivers sliding behind the wheel from passenger seat) touring cars, accounting for 6,519,643 cars sold out of the 15,000,000 estimated Model T's built. This accounted for 44% of all Model T's sold over the model's eighteen-plus year life span, making it the most popular body style.[citation needed]

The popularity of the touring car began to wane in the 1920s when cars with enclosed passenger compartments (i.e. fixed steel roofs) became more affordable, and began to consistently out-sell the open cars.[5]

Tourer in British English

Tourer is used for open cars.[6]

The belt lines of 1930s tourers were often lowered at the front doors to suggest a more sporting character.[7]

All-weather tourer (just as in the U.S.) are cars with high quality tops and wind-up side-windows;[8] they were later called convertibles.[9]

Torpedo body

The torpedo was a style of 4-seat or 5-seat tourers built from 1908 until the mid-1930s.[10] The design consists of a hood/bonnet line raised to be level with the car's waistline, resulting in a straight beltline from front to back.[11]

See also

  • Barchetta – an Italian style of roadster or spyder developed for racing cars after World War II
  • Phaeton body – similar to a touring car, but initially lighter and more sporting
  • Runabout – a light, open two-seat car, similar to a roadster but with emphasis on economy instead of performance.

2018 Monster Energy NASCAR Cup SeriesAlfa Romeo 4CAlfa Romeo GiuliaAston Martin DB5Aston Martin DBR1Aston Martin One-77Aston Martin VantageAudi A3Audi A5Audi A6Audi R8Audi RS 4Audi S and RS modelsAudi Sportback conceptAuto racingAutomotive designBentley Continental GTBentley Mulsanne (2010)BMW MBMW M1BMW M3BMW M4BMW M5BMW S1000RRBugatti ChironBugatti VeyronBuggy (automobile)Buick Gran SportCadillac V-16Chevrolet CorvetteChevrolet Corvette (C2)Chevrolet Corvette C6.RCoupéDaewoo MotorsDeLorean DMC-12Dodge ChallengerDodge CoronetDodge ViperDucati DiavelFacel VegaFacel Vega Facel IIFerrari 250 GTFerrari CaliforniaFerrari TestarossaFiat 500Fiat 500 (2007)Ford CortinaFord GTFord MustangFormula One carFront-wheel driveGrand tourerHot rodLamborghini AventadorLamborghini HuracánLamborghini MiuraLand Rover DefenderLand Rover SeriesMcLarenMcLaren 12CMcLaren 720SMcLaren MCL33McLaren P1Mercedes-AMGMercedes-Benz 190 SLMercedes-Benz 300 SLMercedes-Benz 300 SLRMercedes-Benz A-ClassMercedes-Benz G-ClassMercedes-Benz S-ClassMercedes-Benz SLK-ClassMercedes-Benz SLS AMGMercedes-Benz SSKMiniModel carMorgan 3-WheelerMotorsportMuscle carNissan GT-RPagani HuayraPagani ZondaPony carPorsche 356Porsche 550Porsche 911Production car speed recordRoadster (automobile)Rolls-Royce Motor CarsSports carSpyker C8Stirling MossStock car racingSuperchargerFerrari 246 F1Lexus ISCompact executive carCompact carSport compactNASCARRenault TwizyElectric carPlug-in electric vehicleQuadricycle (EU vehicle classification)MicrocarInternational Motor Show GermanyMcLaren AutomotiveFormula ThreeFormula racingOpen-wheel carAuto Union racing carGrand Prix motor racingRoad racingFormula TwoLada NivaBMW M6HoverboardHovercarShow carAuto showAutomobile roof

This article uses material from the Wikipedia article "Touring car", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia

Cars & Motorbikes & Trucks

Car, Truck,MotorBike, Bicycle, Engine, Racer