powered by CADENAS

Social Share

Amazon

Coupé (13931 views - Cars & Motorbikes & Trucks)

A coupé—also known as coupe—is a car with a fixed-roof body style usually with two doors. The term coupé was first applied to horse-drawn carriages for two passengers without rear-facing seats. The early coupé automobile's passenger compartment followed in general conception the design of horse-drawn coupés. The French variant for this word thus denoted a car with a small passenger compartment.Hemmings Classic Car describes a coupé as "any two-door other than a two-door sedan, smaller than a related four-door in the same model line" and that "all two-door two-seaters with a solid roof are coupes."Automobile manufacturers have begun to use the term loosely and include sporty variants of their sedan lineup that feature sloping rooflines.
Go to Article

Explanation by Hotspot Model

Youtube


    

Coupé

Coupé

A coupé—also known as coupe—is a car with a fixed-roof body style usually with two doors.

The term coupé was first applied to horse-drawn carriages for two passengers without rear-facing seats.[1] The early coupé automobile's passenger compartment followed in general conception the design of horse-drawn coupés.[2] The French variant for this word thus denoted a car with a small passenger compartment.[2]

Hemmings Classic Car describes a coupé as "any two-door other than a two-door sedan, smaller than a related four-door in the same model line" and that "all two-door two-seaters with a solid roof are coupes."[1]

Automobile manufacturers have begun to use the term loosely and include sporty variants of their sedan lineup that feature sloping rooflines.[3]

Etymology and pronunciation

The coupé name was derived from the French language verb couper, translating as cut.[4]

There are two common pronunciations in English:

History

Carriages

The origin of the coupé body style come from the berline horse-drawn carriage. In the 18th century, the coupé version of the berline was introduced, which was a shortened ("cut") version with no rear-facing seat.[1][7][8] Normally, a coupé had a fixed glass window in the front of the passenger compartment.[9]

The term "berline coupé" was later shortened to "coupé".[7] The coupé was considered to be an ideal vehicle for women to use to go shopping or to make social visits.[10]

Automobiles

The earliest coupé automobiles had the same form as the coupé carriage, with the driver in the open at the front and an enclosure behind him for two passengers on one bench seat.[11][12] By the 1910s, the term had evolved to denote a two-door car with the driver and up to two passengers in an enclosure with a single bench seat.[13][14] The coupé de ville, or coupé chauffeur, was an exception, retaining the open driver's section at front.[15]

In 1916, the Society of Automobile Engineers suggested nomenclature for car bodies that included the following:[14][16]

  • Coupe: An enclosed car operated from the inside with seats for two or three and sometimes a backward-facing fourth seat.
  • Coupelet: A small car seating two or three with a folding top and full height doors with fully retractable windows.
  • Convertible coupe: A roadster with a removable coupé roof.

During the 20th century, the term coupé was applied to various close-coupled cars (where the rear seat that is located further forward than usual and the front seat further back than usual).[17][18]

Since the 1960s the term coupé has generally referred to a two-door car with a fixed roof.[19]

Since 2005, several models with four doors have been marketed as "four-door coupés", however reactions are mixed about whether these models are actually sedans instead of coupés.[20][21][22] According to Edmunds, the American online resource for automotive information, "the four-door coupe category doesn't really exist."[23]

Definition

A coupé is often considered to be a two-door car (in contrast to a four-door sedan/saloon),[24][25][26][27] however several other definitions also exist.

In 1977, International Standard ISO 3833-1977 defined a coupé as having a closed body, usually with limited rear volume, a fixed roof of which a portion may be openable, at least two seats in at least one row, two side doors and possibly a rear opening, and at least two side windows.[28][29]

Today, coupé is sometimes used by manufacturers as a marketing term, rather than a technical description of a body style.[29] This is because coupés in general are seen as more streamlined and sportier overall lines than those of comparable four-door sedans.[30] One dictionary states that a coupé is shorter than a sedan/saloon of the same model.[31]

Variations

Manufacturers have used the term "coupé" with reference to several varieties, including:

Berlinetta
A Berlinetta is a lightweight sporty two-door car, typically with two-seats but also including 2+2 cars.[32]
Business coupe
A two-door car with no rear seat or with a removable rear seat intended for travelling salespeople and other vendors carrying their wares with them. American manufacturers developed this style of coupe in the late 1930s.[33]
Club coupe
A two-door car with a larger rear-seat passenger area,[1] compared with the smaller rear-seat area in a 2+2 body style.
Combi coupé
Saab uses the term combi coupé for a car body similar to the liftback.[34]
Four-door coupé
A four-door car with a coupé-like roofline at the rear. The low-roof design reduces back-seat passenger access and headroom.[35] The designation, first applied to a low-roof model of the Rover P5 from 1962 until 1973,[36] was revived with the 1985 Toyota Carina ED, the 1992 Infiniti J30 and most recently with the first model 2005 Mercedes-Benz CLS.
The term originated partly for marketing reasons. The German press accepted the concept of a four-door coupé and applied it to similar models from other manufacturers such as the 2009 Jaguar XJ.[37][38][39][40] Also, other manufacturers accepted it, producing recent competing models like Volkswagen Passat CC, BMW F06 and even a five-door coupé, the Audi A7.[41] The German automobile club ADAC on its website also adopted this concept.[42] In Germany, the definition of the coupé was finally divided[by whom?] into the classic coupé and 4-door coupé.[citation needed]
Opéra coupé
A two-door designed for driving to the opera with easy access to the rear seats. Features sometimes included a folding front seat next to the driver[43][44] or a compartment to store top hats.[45]
Often they would have solid rear-quarter panels, with small, circular windows, to enable the occupants to see out without being seen. These opera windows were revived on many U.S. automobiles during the 1970s and early 1980s.[46][need quotation to verify]
Quad coupé
A quad coupé is a car with one or two small rear doors and no B pillar.

Three window coupé

The three window coupé (commonly just "three-window") is a style of automobile characterized by two side windows and a backlight (rear window). Front windscreens don't count. The style was popular from the 1920s until the beginning of World War II. While many manufacturers produced three window coupés, the 1932 to 1936 Ford is a particular favorite of hot rodders. The three window coupé has a distinct difference from the five-window coupé, which has an additional window on each side.

Chopped top

One of the most popular modifications is a "chopped top". The trend began in the 1940s, and is not limited to three-windows by any means. It involves cutting the window pillars and removing a section to lower the roof height, to make the car look sleeker or 'racier'. The process may require new glass, relocation of door hinges, and raked (tilted back) A-pillars to meet the roof of the modified car structure.

Other modifications

Common modifications to include removing or changing fenders, hidden door hinges, removed ("shaved") door handles (to allow for solenoid-operated systems to unlatch the doors at the touch of a button), removed running boards, side-mounted exhaust systems ("Lake" pipes), exhaust diversions, or dual exhaust which incorporate one set of pipes under the car with mufflers to allow street approved performance and noise levels, and a cut-out in the main system for side pipes that have no mufflers and may incorporate "glasspacks" which is a tube filled with fibreglass that increases the volume and changes the pitch of the engine's roar.


Positioning in model range

Some coupés are "simply line-extenders two-door variants of family sedans", while others have significant differences to their four-door counterparts.[47] The AMC Matador coupé (1974-1978), had a distinct design and styling, sharing almost nothing with the 4-door versions.[48] Similarly, the Chrysler Sebring and Dodge Stratus coupés and sedans (late-1990 through 2000s), had little in common except their names, with the coupés engineered by Mitsubishi and built in Illinois, while the sedans were developed by Chrysler and built in Michigan.[49]

Coupés may also exist as model lines in their own right, either closely related to other models but named differently - such as the Alfa Romeo GT - or have little engineering in common with other vehicles from the manufacturer - such as the Toyota GT86.

See also


2018 Monster Energy NASCAR Cup SeriesAlfa Romeo 4CAlfa Romeo GiuliaAlloy wheelAntique carApollo AutomobilArtillery wheelAston Martin DB5Aston Martin DBR1Aston Martin One-77Aston Martin VantageAudi A3Audi A5Audi A6Audi R8Audi RS 4Audi S and RS modelsAudi Sportback conceptAuto racingAutomobile safetyAutomotive designBentley ContinentalBentley Continental GTBentley Mulsanne (2010)BMW MBMW M1BMW M3BMW M4BMW M5BMW S1000RRBugatti ChironBugatti VeyronBuggy (automobile)Buick Gran SportBusCadillac V-16CampervanCarCar seatCaterpillar 797ChassisChevrolet CorvetteChevrolet Corvette (C2)Chevrolet Corvette C6.RChopper (motorcycle)Chrysler Hemi engineConcept carConfederate MotorsCruiser (motorcycle)Custom carCustom motorcycleDaewoo MotorsDeLorean DMC-12Dodge ChallengerDodge CoronetDodge ViperDucati DiavelFacel VegaFacel Vega Facel IIFerrari 250 GTFerrari CaliforniaFerrari TestarossaFiat 500Fiat 500 (2007)Fire engineFlat engineFord CortinaFord GTFord MustangFormula One carFour-wheel driveFront-wheel driveG-PowerGrand tourerGreen vehicleHarley-DavidsonHonda NSX (second generation)Hot rodIndependent suspensionJeep Cherokee (XJ)Jeep CJJon OlssonKawasaki Ninja ZX-10RLamborghini AventadorLamborghini HuracánLamborghini MiuraLand Rover DefenderLand Rover SeriesLithium iron phosphate batteryLjubljana Marshes WheelLoader (equipment)Logging truckLuxury vehicleMcLarenMcLaren 12CMcLaren 720SMcLaren MCL33McLaren P1Mercedes-AMGMercedes-Benz 190 SLMercedes-Benz 300 SLMercedes-Benz 300 SLRMercedes-Benz A-ClassMercedes-Benz G-ClassMercedes-Benz S-ClassMercedes-Benz SLK-ClassMercedes-Benz SLS AMGMercedes-Benz SSKMiniModel carMonster truckMopedMorgan 3-WheelerMotorsportMuscle carNissan GT-RPagani HuayraPagani ZondaPendulum carPeugeot 207Pony carPorsche 356Porsche 550Porsche 911Production car speed recordPursuit SpecialRoadster (automobile)Rolls-Royce Motor CarsSeat beltSequential manual transmissionShelby MustangSnow chainsSpark plugSpeedometerSports carSpyker C8Square wheelSteering wheelStirling MossStock car racingSuperchargerSuspension (vehicle)Tata MotorsTireToyota Land Cruiser PradoTraffic collisionTrailer (vehicle)TruckTweelV engineVanVespaViper engineVolvo TrucksWire wheelYamaha DragStar 650Yamaha YZF-R6Zastava 750ZIS-5 (truck)Touring carTeam LotusFerrari 246 F1Lexus ISCompact executive carCompact carMid-engine design2002 Formula One World ChampionshipInternational Motor Show Germany

This article uses material from the Wikipedia article "Coupé", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia

Cars & Motorbikes & Trucks

Car, Truck,MotorBike, Bicycle, Engine, Racer