Our 3D CAD supplier models have been moved to 3Dfindit.com, the new visual search engine for 3D CAD, CAE & BIM models.
You can log in there with your existing account of this site.
The content remains free of charge.
Licensed under Creative Commons Attribution-Share Alike 3.0 (LSDSL).
Category | World Sportscar Championship |
---|---|
Constructor | Mercedes |
Designer(s) | Rudolf Uhlenhaut |
Technical specifications | |
Engine | Mercedes-Benz 2,981.70 Front mid |
Tyres | Continental |
Competition history | |
Notable entrants | Daimler Benz AG |
Notable drivers | Juan Manuel Fangio Stirling Moss Pierre Levegh |
Debut | 1955 Mille Miglia |
The Mercedes-Benz 300 SLR (W196S) was an iconic 2-seat sports racer that took sportscar racing by storm in 1955, winning that year's World Sportscar Championship before a catastrophic crash and fire at Le Mans ended its domination prematurely.
Designated "SL-R" (for Sport Leicht-Rennen, eng: Sport Light-Racing, later condensed to "SLR"), the 3-liter thoroughbred was derived from the company's Mercedes-Benz W196 Formula One racer. It shared most of its drivetrain and chassis with the 196's fuel-injected 2,496.87 cc straight 8 bored and stroked to 2,981.70 cc and boosted to 310 bhp (230 kW).
The W196s monoposto driving position was modified to standard two-abreast seating, headlights were added, and a few other changes made to adapt a strictly track competitor to a 24-hour road/track sports racer.
Two of the nine 300 SLR rolling chassis produced were converted into 300 SLR/300 SL hybrids. Effectively road legal racers, they had coupé styling, gull-wing doors, and a footprint midway between the two models.
When Mercedes canceled its racing program after the Le Mans disaster, the hybrid project was shelved. Company design chief Rudolf Uhlenhaut, architect of both the 300 SLR racer and the hybrids, appropriated one of the leftover mules as his personal driver. Capable of approaching 290 km/h (180 mph), the Uhlenhaut Coupé was far and away the fastest road car in the world in its day.
Stirling Moss
Hall of Fame Formula One driver and former Mercedes-Benz team 300 SLR race driver
In spite of its name and strong resemblance to both the streamlined 1952 W194 Le Mans racer, and the iconic 1954 300SL Gullwing road car it spawned, the 1955 300 SLR was not derived from either. Instead, it was based on the wildly successful 2.5-liter straight 8-powered 1954–1955 Mercedes-Benz W196 Formula One champion, with the engine enlarged to 3.0 liters for the sports car racing circuit and designated "SL-R" for Sport Leicht-Rennen (eng: Sport Light-Racing). All were the work of Mercedes design chief Rudolf Uhlenhaut.
The 300 SLR was front mid-engined, with its long longitudinally mounted engine placed just behind the front axles instead of over them to better balance front/rear weight distribution. A welded aluminum tube spaceframe chassis carried ultra-light Elektron magnesium-alloy bodywork (having a specific gravity of 1.8, less than a quarter of iron's 7.8), which contributed substantially to keeping dry weight to a remarkably low 880 kg (1,940 lb).
The W196's 2,496.87 cc (76.0 x 68.8 mm) straight-8 was bored and stroked to 2,981.70 cc (78.0 x 78.0 mm), boosting output from 290 bhp (220 kW) at 8,500 rpm to about 310 horsepower (230 kW) at 7,400 rpm, depending on intake manifold. Maximum torque was 318 N⋅m (235 lb⋅ft) at 5,950 rpm (193.9 psi (1,337 kPa) BMEP). Like the W196, the engine was canted to the right at 33-degrees to lower the car's profile, resulting in slicker aerodynamics and a distinctive bulge on the passenger side of the hood shared with the streamlined Type Monza Formula one car. To reduce crank flexing, power takeoff was from the center of the engine via a gear rather than at the end of the crankshaft. Other notable features were desmodromic valves, and mechanical direct fuel injection derived from the DB 601 high-performance V12 used on the Messerschmitt Bf 109E fighter during World War II.
Fuel was a high-octane mixture of 65 percent low-lead gasoline and 35 percent benzene; in some races, alcohol was also used to further boost performance. As a rule, the car left the starting line with 44 gallons and more than nine of oil on board, although Moss and Jenkinson began their assault on the 1955 Mille Miglia with as much as 70 gallons of fuel.[1][not in citation given]
To enhance stopping power extra wide diameter drum brakes too large to fit inside 16" wheel rims were used, mounted inboard with short half shafts and two universal joints per wheel. Suspension was four-wheel independent. Torsion bars fitted inside the frame's tubes were used in the double wishbone front. To prevent cornering forces from raising the car, as occurs with short swing axles, the rear used a low-roll center system featuring off-centered beams spanning from each hub to the opposite side of the chassis crossing one-another over the centerline. Nevertheless, snap-oversteer could be still a notable problem at speed.
At Le Mans in 1955, the 300 SLRs were also equipped with a large rear mounted "wind brake" that hinged up above the rear deck to slow the cars at the end of the fast straights. The idea came from director of motorsports Alfred Neubauer, who had been seeking to reduce wear on the huge drum brakes and tires during long-distance endurance races where cars repeatedly had to decelerate from 180 mph (290 km/h) to as little as 25 mph.[1][not in citation given] In tests the 0.7m² (7.5 ft²) light-alloy spoiler slowed the car dramatically and improved cornering, helping to compensate for the superior new disc brakes of the SLR's main rival Jaguar D-type.
The SLR had a second seat for a co-driver, mechanic or navigator, depending on the race. As it turned out, it was only needed during the Mille Miglia, after which the 1955 Carrera Panamericana was cancelled due to the Le Mans accident. On short circuits such as the Targa Florio the extra seat was covered and passenger windshield removed to improve aerodynamics.
A total of nine W196S chassis were built.
Mercedes team driver Stirling Moss won the 1955 Mille Miglia in a 300 SLR, setting the event record at an average of 157.650 km/h (97.96 mph) over 1,600 km (990 mi). He was assisted by co-driver Denis Jenkinson, a British motor-racing journalist, who informed him with previously taken notes, ancestors to the pacenotes used in modern rallying. Teammate Juan Manuel Fangio was second in a sister car.
The 300 SLRs later scored an additional 1-2-3 world championship win in the Tourist Trophy at Dundrod, Ireland, and a 1-2 at the Targa Florio in Sicily, earning Mercedes victory in the 1955 World Sportscar Championship. Further non-championship trophies were also scored at the Eifelrennen in Germany, and Swedish Grand Prix.[2]
However, these impressive victories became overshadowed at Le Mans when the once again leading 300 SLRs were withdrawn after a horrific accident involving a team car driven by Pierre Levegh. Even with the innovative wind-brake, the car's drum brakes had been unable to prevent Levegh from rear-ending an Austin-Healey, causing his car to become airborne. Upon impact, the ultra-lightweight Elektron bodywork's high magnesium content caused it to ignite and burn in the ensuing fuel fire. Compounding it, an uninformed race fire crew initially tried to extinguish it with water, only making it burn hotter. Eighty-four spectators and Levegh lost their lives in what remains the highest-fatality accident in the history of motorsport. Mercedes immediately withdrew from race competition, a ban which lasted three decades.
The road-legal 300 SLR racer known today as the Uhlenhaut Coupé was once the personal driver of its designer, Mercedes motorsport chief Rudolf Uhlenhaut.
Prior to the Le Mans accident he had ordered two of the nine W196 chassis built to be set aside for modification into an SLR/SL hybrid. The resulting coupé featured a slightly widened version of the SLR's chassis, with signature 'gull-wing' doors still needed to clear its spaceframe's high sill beams.
Before the project could be seen through, however, Mercedes announced a planned withdrawal from competitive motorsport at the end of 1955, in the works even before Le Mans. The hybrid program was abandoned, leaving Uhlenhaut to appropriate one of the leftover mules as a company car with only a large suitcase-sized muffler added to dampen its near-unsilenced exhaust pipes.
With a maximum speed approaching 290 km/h (180 mph),[2] the 300 SLR Uhlenhaut Coupé easily earned the reputation of being the era's fastest road car. A story circulates that, running late for a meeting, Uhlenhaut roared up the autobahn from Munich to Stuttgart in just over an hour, a 137 mile/220 km journey that today takes two-and-a-half.[3][not in citation given]
US auto enthusiast magazine Motor Trend road tested the car, as did two English journalists from Automobile Revue, who spent more than 2,000 miles (3,200 km) behind its wheel. After a high-speed session at four o'clock in the morning on an empty section of autobahn outside Munich the latter wrote: "We are driving a car which barely takes a second to overtake the rest of the traffic and for which 120 mph on a quiet motorway is little more than walking pace. With its unflappable handling through corners, it treats the laws of centrifugal force with apparent disdain."
Their only regret was that "we will never be able to buy [the car], which the average driver would never buy anyway.".[1][not in citation given]
The Uhlenhaut Coupé has been preserved by Mercedes and is displayed at its corporate museum in Sindelfingen near Stuttgart. Its sibling is preserved in one of Mercedes' eleven car vaults.
Inspired by the 300 SLR Uhlenhaut Coupé, the Mercedes-Benz SLR McLaren grand tourer made its debut in 2003. Jointly developed by Mercedes-Benz and McLaren Automotive it featured a hand-built 5.4-litre, supercharged 626 PS (460 kW; 617 hp) all-aluminium V8 engine.
The SLR McLaren was available in both coupé and roadster versions, as well as a number of other specialized variants. Production ran through early 2010.
This article uses material from the Wikipedia article "Mercedes-Benz 300 SLR", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia
Car, Truck,MotorBike, Bicycle, Engine, Racer