powered by CADENAS

Social Share

Amazon

Space exploration (8237 views - Astronomy & Astrology)

Space exploration is the discovery and exploration of celestial structures in outer space by means of evolving and growing space technology. While the study of space is carried out mainly by astronomers with telescopes, the physical exploration of space is conducted both by unmanned robotic space probes and human spaceflight. While the observation of objects in space, known as astronomy, predates reliable recorded history, it was the development of large and relatively efficient rockets during the mid-twentieth century that allowed physical space exploration to become a reality. Common rationales for exploring space include advancing scientific research, national prestige, uniting different nations, ensuring the future survival of humanity, and developing military and strategic advantages against other countries.Space exploration has often been used as a proxy competition for geopolitical rivalries such as the Cold War. The early era of space exploration was driven by a "Space Race" between the Soviet Union and the United States. The launch of the first human-made object to orbit Earth, the Soviet Union's Sputnik 1, on 4 October 1957, and the first Moon landing by the American Apollo 11 mission on 20 July 1969 are often taken as landmarks for this initial period. The Soviet Space Program achieved many of the first milestones, including the first living being in orbit in 1957, the first human spaceflight (Yuri Gagarin aboard Vostok 1) in 1961, the first spacewalk (by Aleksei Leonov) on 18 March 1965, the first automatic landing on another celestial body in 1966, and the launch of the first space station (Salyut 1) in 1971. After the first 20 years of exploration, focus shifted from one-off flights to renewable hardware, such as the Space Shuttle program, and from competition to cooperation as with the International Space Station (ISS). With the substantial completion of the ISS following STS-133 in March 2011, plans for space exploration by the U.S. remain in flux. Constellation, a Bush Administration program for a return to the Moon by 2020 was judged inadequately funded and unrealistic by an expert review panel reporting in 2009. The Obama Administration proposed a revision of Constellation in 2010 to focus on the development of the capability for crewed missions beyond low Earth orbit (LEO), envisioning extending the operation of the ISS beyond 2020, transferring the development of launch vehicles for human crews from NASA to the private sector, and developing technology to enable missions to beyond LEO, such as Earth–Moon L1, the Moon, Earth–Sun L2, near-Earth asteroids, and Phobos or Mars orbit.In the 2000s, the People's Republic of China initiated a successful manned spaceflight program, while the European Union, Japan, and India have also planned future crewed space missions. China, Russia, Japan, and India have advocated crewed missions to the Moon during the 21st century, while the European Union has advocated manned missions to both the Moon and Mars during the 20th and 21st century. From the 1990s onwards, private interests began promoting space tourism and then public space exploration of the Moon (see Google Lunar X Prize).
Go to Article

Explanation by Hotspot Model

Youtube


    

Space exploration

Space exploration

Space exploration

Space exploration is the discovery and exploration of celestial structures in outer space by means of evolving and growing space technology. While the study of space is carried out mainly by astronomers with telescopes, the physical exploration of space is conducted both by unmanned robotic space probes and human spaceflight.

While the observation of objects in space, known as astronomy, predates reliable recorded history, it was the development of large and relatively efficient rockets during the mid-twentieth century that allowed physical space exploration to become a reality. Common rationales for exploring space include advancing scientific research, national prestige, uniting different nations, ensuring the future survival of humanity, and developing military and strategic advantages against other countries.[1]

Space exploration has often been used as a proxy competition for geopolitical rivalries such as the Cold War. The early era of space exploration was driven by a "Space Race" between the Soviet Union and the United States. The launch of the first human-made object to orbit Earth, the Soviet Union's Sputnik 1, on 4 October 1957, and the first Moon landing by the American Apollo 11 mission on 20 July 1969 are often taken as landmarks for this initial period. The Soviet Space Program achieved many of the first milestones, including the first living being in orbit in 1957, the first human spaceflight (Yuri Gagarin aboard Vostok 1) in 1961, the first spacewalk (by Aleksei Leonov) on 18 March 1965, the first automatic landing on another celestial body in 1966, and the launch of the first space station (Salyut 1) in 1971. After the first 20 years of exploration, focus shifted from one-off flights to renewable hardware, such as the Space Shuttle program, and from competition to cooperation as with the International Space Station (ISS).

With the substantial completion of the ISS[2] following STS-133 in March 2011, plans for space exploration by the U.S. remain in flux. Constellation, a Bush Administration program for a return to the Moon by 2020[3] was judged inadequately funded and unrealistic by an expert review panel reporting in 2009.[4] The Obama Administration proposed a revision of Constellation in 2010 to focus on the development of the capability for crewed missions beyond low Earth orbit (LEO), envisioning extending the operation of the ISS beyond 2020, transferring the development of launch vehicles for human crews from NASA to the private sector, and developing technology to enable missions to beyond LEO, such as Earth–Moon L1, the Moon, Earth–Sun L2, near-Earth asteroids, and Phobos or Mars orbit.[5]

In the 2000s, the People's Republic of China initiated a successful manned spaceflight program, while the European Union, Japan, and India have also planned future crewed space missions. China, Russia, Japan, and India have advocated crewed missions to the Moon during the 21st century, while the European Union has advocated manned missions to both the Moon and Mars during the 20th and 21st century.

From the 1990s onwards, private interests began promoting space tourism and then public space exploration of the Moon (see Google Lunar X Prize).

History of exploration in the 20th century

Most orbital flight actually takes place in upper layers of the atmosphere, especially in the thermosphere (not to scale)

The highest known projectiles prior to the rockets of the 1940s were the shells of the Paris Gun, a type of German long-range siege gun, which reached at least 40 kilometers altitude during World War One.[6] Steps towards putting a human-made object into space were taken by German scientists during World War II while testing the V-2 rocket, which became the first human-made object in space on 3 October 1942 with the launching of the A-4. After the war, the U.S. used German scientists and their captured rockets in programs for both military and civilian research. The first scientific exploration from space was the cosmic radiation experiment launched by the U.S. on a V-2 rocket on 10 May 1946.[7] The first images of Earth taken from space followed the same year[8][9] while the first animal experiment saw fruit flies lifted into space in 1947, both also on modified V-2s launched by Americans. Starting in 1947, the Soviets, also with the help of German teams, launched sub-orbital V-2 rockets and their own variant, the R-1, including radiation and animal experiments on some flights. These suborbital experiments only allowed a very short time in space which limited their usefulness.

First orbital flights

The first successful orbital launch was of the Soviet uncrewed Sputnik 1 ("Satellite 1") mission on 4 October 1957. The satellite weighed about 83 kg (183 lb), and is believed to have orbited Earth at a height of about 250 km (160 mi). It had two radio transmitters (20 and 40 MHz), which emitted "beeps" that could be heard by radios around the globe. Analysis of the radio signals was used to gather information about the electron density of the ionosphere, while temperature and pressure data was encoded in the duration of radio beeps. The results indicated that the satellite was not punctured by a meteoroid. Sputnik 1 was launched by an R-7 rocket. It burned up upon re-entry on 3 January 1958.

The second one was Sputnik 2. Launched by the USSR on November 3, 1957, it carried the dog Laika, who became the first animal in orbit.

This success led to an escalation of the American space program, which unsuccessfully attempted to launch a Vanguard satellite into orbit two months later. On 31 January 1958, the U.S. successfully orbited Explorer 1 on a Juno rocket.

First human flights

The first successful human spaceflight was Vostok 1 ("East 1"), carrying 27-year-old Russian cosmonaut Yuri Gagarin on 12 April 1961. The spacecraft completed one orbit around the globe, lasting about 1 hour and 48 minutes. Gagarin's flight resonated around the world; it was a demonstration of the advanced Soviet space program and it opened an entirely new era in space exploration: human spaceflight.

The U.S. first launched a person into space within a month of Vostok 1 with Alan Shepard's suborbital flight on Freedom 7. Orbital flight was achieved by the United States when John Glenn's Friendship 7 orbited Earth on 20 February 1962.

Valentina Tereshkova, the first woman in space, orbited Earth 48 times aboard Vostok 6 on 16 June 1963.

China first launched a person into space 42 years after the launch of Vostok 1, on 15 October 2003, with the flight of Yang Liwei aboard the Shenzhou 5 (Divine Vessel 5) spacecraft.

First planetary explorations

The first artificial object to reach another celestial body was Luna 2 in 1959.[10] The first automatic landing on another celestial body was performed by Luna 9[11] in 1966. Luna 10 became the first artificial satellite of the Moon.[12]

The first crewed landing on another celestial body was performed by Apollo 11 on 20 July 1969.

The first successful interplanetary flyby was the 1962 Mariner 2 flyby of Venus (closest approach 34,773 kilometers). The other planets were first flown by in 1965 for Mars by Mariner 4, 1973 for Jupiter by Pioneer 10, 1974 for Mercury by Mariner 10, 1979 for Saturn by Pioneer 11, 1986 for Uranus by Voyager 2, 1989 for Neptune by Voyager 2. In 2015, the dwarf planets Ceres and Pluto were orbited by Dawn and passed by New Horizons, respectively.

The first interplanetary surface mission to return at least limited surface data from another planet was the 1970 landing of Venera 7 on Venus which returned data to Earth for 23 minutes. In 1975 the Venera 9 was the first to return images from the surface of another planet. In 1971 the Mars 3 mission achieved the first soft landing on Mars returning data for almost 20 seconds. Later much longer duration surface missions were achieved, including over six years of Mars surface operation by Viking 1 from 1975 to 1982 and over two hours of transmission from the surface of Venus by Venera 13 in 1982, the longest ever Soviet planetary surface mission.

Key people in early space exploration

The dream of stepping into the outer reaches of Earth's atmosphere was driven by the fiction of Peter Francis Geraci[13][14][15] and H. G. Wells,[16] and rocket technology was developed to try to realize this vision. The German V-2 was the first rocket to travel into space, overcoming the problems of thrust and material failure. During the final days of World War II this technology was obtained by both the Americans and Soviets as were its designers. The initial driving force for further development of the technology was a weapons race for intercontinental ballistic missiles (ICBMs) to be used as long-range carriers for fast nuclear weapon delivery, but in 1961 when the Soviet Union launched the first man into space, the United States declared itself to be in a "Space Race" with the Soviets.

Konstantin Tsiolkovsky, Robert Goddard, Hermann Oberth, and Reinhold Tiling laid the groundwork of rocketry in the early years of the 20th century.

Wernher von Braun was the lead rocket engineer for Nazi Germany's World War II V-2 rocket project. In the last days of the war he led a caravan of workers in the German rocket program to the American lines, where they surrendered and were brought to the United States to work on their rocket development ("Operation Paperclip"). He acquired American citizenship and led the team that developed and launched Explorer 1, the first American satellite. Von Braun later led the team at NASA's Marshall Space Flight Center which developed the Saturn V moon rocket.

Initially the race for space was often led by Sergei Korolev, whose legacy includes both the R7 and Soyuz—which remain in service to this day. Korolev was the mastermind behind the first satellite, first man (and first woman) in orbit and first spacewalk. Until his death his identity was a closely guarded state secret; not even his mother knew that he was responsible for creating the Soviet space program.

Kerim Kerimov was one of the founders of the Soviet space program and was one of the lead architects behind the first human spaceflight (Vostok 1) alongside Sergey Korolyov. After Korolyov's death in 1966, Kerimov became the lead scientist of the Soviet space program and was responsible for the launch of the first space stations from 1971 to 1991, including the Salyut and Mir series, and their precursors in 1967, the Cosmos 186 and Cosmos 188.[17][18]

Other key people

  • Valentin Glushko was Chief Engine Designer for the Soviet Union. Glushko designed many of the engines used on the early Soviet rockets, but was constantly at odds with Korolyov.
  • Vasily Mishin was Chief Designer working under Sergey Korolyov and one of the first Soviets to inspect the captured German V-2 design. Following the death of Sergei Korolev, Mishin was held responsible for the Soviet failure to be first country to place a man on the Moon.
  • Robert Gilruth was the NASA head of the Space Task Force and director of 25 crewed space flights. Gilruth was the person who suggested to John F. Kennedy that the Americans take the bold step of reaching the Moon in an attempt to reclaim space superiority from the Soviets.
  • Christopher C. Kraft, Jr. was NASA's first flight director, who oversaw development of Mission Control and associated technologies and procedures.
  • Maxime Faget was the designer of the Mercury capsule; he played a key role in designing the Gemini and Apollo spacecraft, and contributed to the design of the Space Shuttle.

Targets of exploration

The Sun

Although the Sun will probably not be physically explored at all, the study of the Sun has nevertheless been a major focus of space exploration. Being above the atmosphere in particular and Earth's magnetic field gives access to the solar wind and infrared and ultraviolet radiations that cannot reach Earth's surface. The Sun generates most space weather, which can affect power generation and transmission systems on Earth and interfere with, and even damage, satellites and space probes. Numerous spacecraft dedicated to observing the Sun, beginning with the Apollo Telescope Mount, have been launched and still others have had solar observation as a secondary objective. Parker Solar Probe, launched in 2018, will approach the Sun to within 1/8th the orbit of Mercury.

Mercury

MESSENGER image of Mercury (2013)

Mercury remains the least explored of the Terrestrial planets. As of May 2013, the Mariner 10 and MESSENGER missions have been the only missions that have made close observations of Mercury. MESSENGER entered orbit around Mercury in March 2011, to further investigate the observations made by Mariner 10 in 1975 (Munsell, 2006b).

A third mission to Mercury, scheduled to arrive in 2025, BepiColombo is to include two probes. BepiColombo is a joint mission between Japan and the European Space Agency. MESSENGER and BepiColombo are intended to gather complementary data to help scientists understand many of the mysteries discovered by Mariner 10's flybys.

Flights to other planets within the Solar System are accomplished at a cost in energy, which is described by the net change in velocity of the spacecraft, or delta-v. Due to the relatively high delta-v to reach Mercury and its proximity to the Sun, it is difficult to explore and orbits around it are rather unstable.

Venus

Mariner 10 image of Venus (1974)

Venus was the first target of interplanetary flyby and lander missions and, despite one of the most hostile surface environments in the Solar System, has had more landers sent to it (nearly all from the Soviet Union) than any other planet in the Solar System. The first successful Venus flyby was the American Mariner 2 spacecraft, which flew past Venus in 1962. Mariner 2 has been followed by several other flybys by multiple space agencies often as part of missions using a Venus flyby to provide a gravitational assist en route to other celestial bodies. In 1967 Venera 4 became the first probe to enter and directly examine the atmosphere of Venus. In 1970, Venera 7 became the first successful lander to reach the surface of Venus and by 1985 it had been followed by eight additional successful Soviet Venus landers which provided images and other direct surface data. Starting in 1975 with the Soviet orbiter Venera 9 some ten successful orbiter missions have been sent to Venus, including later missions which were able to map the surface of Venus using radar to pierce the obscuring atmosphere.

Earth

The Blue Marble Earth picture taken during Apollo 17 (1972)

Space exploration has been used as a tool to understand Earth as a celestial object in its own right. Orbital missions can provide data for Earth that can be difficult or impossible to obtain from a purely ground-based point of reference.

For example, the existence of the Van Allen radiation belts was unknown until their discovery by the United States' first artificial satellite, Explorer 1. These belts contain radiation trapped by Earth's magnetic fields, which currently renders construction of habitable space stations above 1000 km impractical. Following this early unexpected discovery, a large number of Earth observation satellites have been deployed specifically to explore Earth from a space based perspective. These satellites have significantly contributed to the understanding of a variety of Earth-based phenomena. For instance, the hole in the ozone layer was found by an artificial satellite that was exploring Earth's atmosphere, and satellites have allowed for the discovery of archeological sites or geological formations that were difficult or impossible to otherwise identify.

The Moon

The Moon (2010)

The Moon was the first celestial body to be the object of space exploration. It holds the distinctions of being the first remote celestial object to be flown by, orbited, and landed upon by spacecraft, and the only remote celestial object ever to be visited by humans.

In 1959 the Soviets obtained the first images of the far side of the Moon, never previously visible to humans. The U.S. exploration of the Moon began with the Ranger 4 impactor in 1962. Starting in 1966 the Soviets successfully deployed a number of landers to the Moon which were able to obtain data directly from the Moon's surface; just four months later, Surveyor 1 marked the debut of a successful series of U.S. landers. The Soviet uncrewed missions culminated in the Lunokhod program in the early 1970s, which included the first uncrewed rovers and also successfully brought lunar soil samples to Earth for study. This marked the first (and to date the only) automated return of extraterrestrial soil samples to Earth. Uncrewed exploration of the Moon continues with various nations periodically deploying lunar orbiters, and in 2008 the Indian Moon Impact Probe.

Crewed exploration of the Moon began in 1968 with the Apollo 8 mission that successfully orbited the Moon, the first time any extraterrestrial object was orbited by humans. In 1969, the Apollo 11 mission marked the first time humans set foot upon another world. Crewed exploration of the Moon did not continue for long, however. The Apollo 17 mission in 1972 marked the sixth landing and the most recent human visit there, and the next, Exploration Mission 2, is due to orbit the Moon in 2023. Robotic missions are still pursued vigorously.

Mars

Mars, as seen by the Hubble Space Telescope (2003)

The exploration of Mars has been an important part of the space exploration programs of the Soviet Union (later Russia), the United States, Europe, Japan and India. Dozens of robotic spacecraft, including orbiters, landers, and rovers, have been launched toward Mars since the 1960s. These missions were aimed at gathering data about current conditions and answering questions about the history of Mars. The questions raised by the scientific community are expected to not only give a better appreciation of the red planet but also yield further insight into the past, and possible future, of Earth.

The exploration of Mars has come at a considerable financial cost with roughly two-thirds of all spacecraft destined for Mars failing before completing their missions, with some failing before they even began. Such a high failure rate can be attributed to the complexity and large number of variables involved in an interplanetary journey, and has led researchers to jokingly speak of The Great Galactic Ghoul[19] which subsists on a diet of Mars probes. This phenomenon is also informally known as the "Mars Curse".[20] In contrast to overall high failure rates in the exploration of Mars, India has become the first country to achieve success of its maiden attempt. India's Mars Orbiter Mission (MOM)[21][22][23] is one of the least expensive interplanetary missions ever undertaken with an approximate total cost of 450 Crore (US$73 million).[24][25] The first mission to Mars by any Arab country has been taken up by the United Arab Emirates. Called the Emirates Mars Mission, it is scheduled for launch in 2020. The uncrewed exploratory probe has been named "Hope Probe" and will be sent to Mars to study its atmosphere in detail.[26]

Phobos

The Russian space mission Fobos-Grunt, which launched on 9 November 2011 experienced a failure leaving it stranded in low Earth orbit.[27] It was to begin exploration of the Phobos and Martian circumterrestrial orbit, and study whether the moons of Mars, or at least Phobos, could be a "trans-shipment point" for spaceships traveling to Mars.[28]

Jupiter

Jupiter, as seen by the Hubble Space Telescope (2014).

The exploration of Jupiter has consisted solely of a number of automated NASA spacecraft visiting the planet since 1973. A large majority of the missions have been "flybys", in which detailed observations are taken without the probe landing or entering orbit; such as in Pioneer and Voyager programs. The Galileo and Juno spacecraft are the only spacecraft to have entered the planet's orbit. As Jupiter is believed to have only a relatively small rocky core and no real solid surface, a landing mission is precluded.

Reaching Jupiter from Earth requires a delta-v of 9.2 km/s,[29] which is comparable to the 9.7 km/s delta-v needed to reach low Earth orbit.[30] Fortunately, gravity assists through planetary flybys can be used to reduce the energy required at launch to reach Jupiter, albeit at the cost of a significantly longer flight duration.[29]

Jupiter has 69 known moons, many of which have relatively little known information about them.

Saturn

A picture of Saturn taken by Cassini (2004)

Saturn has been explored only through uncrewed spacecraft launched by NASA, including one mission (Cassini–Huygens) planned and executed in cooperation with other space agencies. These missions consist of flybys in 1979 by Pioneer 11, in 1980 by Voyager 1, in 1982 by Voyager 2 and an orbital mission by the Cassini spacecraft, which lasted from 2004 until 2017.

Saturn has at least 62 known moons, although the exact number is debatable since Saturn's rings are made up of vast numbers of independently orbiting objects of varying sizes. The largest of the moons is Titan, which holds the distinction of being the only moon in the Solar System with an atmosphere denser and thicker than that of Earth. Titan holds the distinction of being the only object in the Outer Solar System that has been explored with a lander, the Huygens probe deployed by the Cassini spacecraft.

Uranus

Uranus as imaged by Voyager 2 (1986)

The exploration of Uranus has been entirely through the Voyager 2 spacecraft, with no other visits currently planned. Given its axial tilt of 97.77°, with its polar regions exposed to sunlight or darkness for long periods, scientists were not sure what to expect at Uranus. The closest approach to Uranus occurred on 24 January 1986. Voyager 2 studied the planet's unique atmosphere and magnetosphere. Voyager 2 also examined its ring system and the moons of Uranus including all five of the previously known moons, while discovering an additional ten previously unknown moons.

Images of Uranus proved to have a very uniform appearance, with no evidence of the dramatic storms or atmospheric banding evident on Jupiter and Saturn. Great effort was required to even identify a few clouds in the images of the planet. The magnetosphere of Uranus, however, proved to be unique, being profoundly affected by the planet's unusual axial tilt. In contrast to the bland appearance of Uranus itself, striking images were obtained of the Moons of Uranus, including evidence that Miranda had been unusually geologically active.

Neptune

A picture of Neptune taken by Voyager 2 (1989)

The exploration of Neptune began with the 25 August 1989 Voyager 2 flyby, the sole visit to the system as of 2014. The possibility of a Neptune Orbiter has been discussed, but no other missions have been given serious thought.

Although the extremely uniform appearance of Uranus during Voyager 2's visit in 1986 had led to expectations that Neptune would also have few visible atmospheric phenomena, the spacecraft found that Neptune had obvious banding, visible clouds, auroras, and even a conspicuous anticyclone storm system rivaled in size only by Jupiter's small Spot. Neptune also proved to have the fastest winds of any planet in the Solar System, measured as high as 2,100 km/h.[31] Voyager 2 also examined Neptune's ring and moon system. It discovered 900 complete rings and additional partial ring "arcs" around Neptune. In addition to examining Neptune's three previously known moons, Voyager 2 also discovered five previously unknown moons, one of which, Proteus, proved to be the last largest moon in the system. Data from Voyager 2 supported the view that Neptune's largest moon, Triton, is a captured Kuiper belt object.[32]

Other objects in the Solar System

New Horizons image of Pluto (2015)

The dwarf planet Pluto presents significant challenges for spacecraft because of its great distance from Earth (requiring high velocity for reasonable trip times) and small mass (making capture into orbit very difficult at present). Voyager 1 could have visited Pluto, but controllers opted instead for a close flyby of Saturn's moon Titan, resulting in a trajectory incompatible with a Pluto flyby. Voyager 2 never had a plausible trajectory for reaching Pluto.[33]

Pluto continues to be of great interest, despite its reclassification as the lead and nearest member of a new and growing class of distant icy bodies of intermediate size (and also the first member of the important subclass, defined by orbit and known as "plutinos"). After an intense political battle, a mission to Pluto dubbed New Horizons was granted funding from the United States government in 2003.[34] New Horizons was launched successfully on 19 January 2006. In early 2007 the craft made use of a gravity assist from Jupiter. Its closest approach to Pluto was on 14 July 2015; scientific observations of Pluto began five months prior to closest approach and continued for 16 days after the encounter.

Asteroids and comets

Comet 103P/Hartley (2010)

Until the advent of space travel, objects in the asteroid belt were merely pinpricks of light in even the largest telescopes, their shapes and terrain remaining a mystery. Several asteroids have now been visited by probes, the first of which was Galileo, which flew past two: 951 Gaspra in 1991, followed by 243 Ida in 1993. Both of these lay near enough to Galileo's planned trajectory to Jupiter that they could be visited at acceptable cost. The first landing on an asteroid was performed by the NEAR Shoemaker probe in 2000, following an orbital survey of the object. The dwarf planet Ceres and the asteroid 4 Vesta, two of the three largest asteroids, were visited by NASA's Dawn spacecraft, launched in 2007.

Although many comets have been studied from Earth sometimes with centuries-worth of observations, only a few comets have been closely visited. In 1985, the International Cometary Explorer conducted the first comet fly-by (21P/Giacobini-Zinner) before joining the Halley Armada studying the famous comet. The Deep Impact probe smashed into 9P/Tempel to learn more about its structure and composition and the Stardust mission returned samples of another comet's tail. The Philae lander successfully landed on Comet Churyumov–Gerasimenko in 2014 as part of the broader Rosetta mission.

Hayabusa was an unmanned spacecraft developed by the Japan Aerospace Exploration Agency to return a sample of material from the small near-Earth asteroid 25143 Itokawa to Earth for further analysis. Hayabusa was launched on 9 May 2003 and rendezvoused with Itokawa in mid-September 2005. After arriving at Itokawa, Hayabusa studied the asteroid's shape, spin, topography, color, composition, density, and history. In November 2005, it landed on the asteroid to collect samples. The spacecraft returned to Earth on 13 June 2010.

Deep space exploration

Deep space exploration is the branch of astronomy, astronautics and space technology that is involved with the exploration of distant regions of outer space.[35] Physical exploration of space is conducted both by human spaceflights (deep-space astronautics) and by robotic spacecraft.

Some of the best candidates for future deep space engine technologies include anti-matter, nuclear power and beamed propulsion.[36] The latter, beamed propulsion, appears to be the best candidate for deep space exploration presently available, since it uses known physics and known technology that is being developed for other purposes.[37]

Future of space exploration

In the 2000s, several plans for space exploration were announced; both government entities and the private sector have space exploration objectives. China has announced plans to have a 60-ton multi-module space station in orbit by 2020.

The NASA Authorization Act of 2010 provided a re-prioritized list of objectives for the American space program, as well as funding for the first priorities. NASA proposes to move forward with the development of the Space Launch System (SLS), which will be designed to carry the Orion Multi-Purpose Crew Vehicle, as well as important cargo, equipment, and science experiments to Earth's orbit and destinations beyond. Additionally, the SLS will serve as a back up for commercial and international partner transportation services to the International Space Station. The SLS rocket will incorporate technological investments from the Space Shuttle program and the Constellation program in order to take advantage of proven hardware and reduce development and operations costs. The first developmental flight is targeted for the end of 2017.[38]

High level automated systems

The idea of using high level automated systems for space missions has become a desirable goal to space agencies all around the world. Such systems are believed to yield benefits such as lower cost, less human oversight, and ability to explore deeper in space which is usually restricted by long communications with human controllers.[39]

Autonomous system

Autonomy is defined by three requirements:[39]

  1. Being able to sense the world and their state, make decisions, and carry them out on their own
  2. Can interpret the given goal as a list of actions to take
  3. Fail flexibly

Benefits

Autonomous technologies would be able to perform beyond predetermined actions. They would analyze all possible states and events happening around them and come up with a safe response. In addition, such technologies can reduce launch cost and ground involvement. Performance would increase as well. Autonomy would be able to quickly respond upon encountering an unforeseen event, especially in deep space exploration where communication back to Earth would take too long.[39]

NASA's Autonomous Science Experiment

NASA began its autonomous science experiment (ASE) on Earth Observing 1 (EO-1) which is NASA's first satellite in the new millennium program Earth-observing series launched on 21 November 2000. The autonomy of ASE is capable of on-board science analysis, replanning, robust execution, and later the addition of model-based diagnostic. Images obtained by the EO-1 are analyzed on-board and downlinked when a change or an interesting event occur. The ASE software has successfully provided over 10,000 science images.[39]

Asteroids in space exploration

An article in science magazine Nature suggested the use of asteroids as a gateway for space exploration, with the ultimate destination being Mars.[40] In order to make such an approach viable, three requirements need to be fulfilled: first, "a thorough asteroid survey to find thousands of nearby bodies suitable for astronauts to visit"; second, "extending flight duration and distance capability to ever-increasing ranges out to Mars"; and finally, "developing better robotic vehicles and tools to enable astronauts to explore an asteroid regardless of its size, shape or spin."[40] Furthermore, using asteroids would provide astronauts with protection from galactic cosmic rays, with mission crews being able to land on them in times of greater risk to radiation exposure.[41]

Rationales

The research that is conducted by national space exploration agencies, such as NASA and Roscosmos, is one of the reasons supporters cite to justify government expenses. Economic analyses of the NASA programs often showed ongoing economic benefits (such as NASA spin-offs), generating many times the revenue of the cost of the program.[42] It is also argued that space exploration would lead to the extraction of resources on other planets and especially asteroids, which contain billions of dollars worth of minerals and metals. Such expeditions could generate a lot of revenue.[43] As well, it has been argued that space exploration programs help inspire youth to study in science and engineering.[44]

Another claim is that space exploration is a necessity to mankind and that staying on Earth will lead to extinction. Some of the reasons are lack of natural resources, comets, nuclear war, and worldwide epidemic. Stephen Hawking, renowned British theoretical physicist, said that "I don't think the human race will survive the next thousand years, unless we spread into space. There are too many accidents that can befall life on a single planet. But I'm an optimist. We will reach out to the stars."[45]

NASA has produced a series of public service announcement videos supporting the concept of space exploration.[46]

Overall, the public remains largely supportive of both crewed and uncrewed space exploration. According to an Associated Press Poll conducted in July 2003, 71% of U.S. citizens agreed with the statement that the space program is "a good investment", compared to 21% who did not.[47]

Arthur C. Clarke (1950) presented a summary of motivations for the human exploration of space in his non-fiction semi-technical monograph Interplanetary Flight.[48] He argued that humanity's choice is essentially between expansion off Earth into space, versus cultural (and eventually biological) stagnation and death.

Topics

Spaceflight

Spaceflight is the use of space technology to achieve the flight of spacecraft into and through outer space.

Spaceflight is used in space exploration, and also in commercial activities like space tourism and satellite telecommunications. Additional non-commercial uses of spaceflight include space observatories, reconnaissance satellites and other Earth observation satellites.

A spaceflight typically begins with a rocket launch, which provides the initial thrust to overcome the force of gravity and propels the spacecraft from the surface of Earth. Once in space, the motion of a spacecraft—both when unpropelled and when under propulsion—is covered by the area of study called astrodynamics. Some spacecraft remain in space indefinitely, some disintegrate during atmospheric reentry, and others reach a planetary or lunar surface for landing or impact.

Satellites

Satellites are used for a large number of purposes. Common types include military (spy) and civilian Earth observation satellites, communication satellites, navigation satellites, weather satellites, and research satellites. Space stations and human spacecraft in orbit are also satellites.

Commercialization of space

Current examples of the commercial use of space include satellite navigation systems, satellite television and satellite radio. Space tourism is the recent phenomenon of space travel by individuals for the purpose of personal pleasure.

Private spaceflight companies such as SpaceX and Blue Origin, and commercial space stations such as the Axiom Space and the Bigelow Commercial Space Station have dramatically changed the landscape of space exploration, and will continue to do so in the near future.

Alien life

Astrobiology is the interdisciplinary study of life in the universe, combining aspects of astronomy, biology and geology.[49] It is focused primarily on the study of the origin, distribution and evolution of life. It is also known as exobiology (from Greek: έξω, exo, "outside").[50][51][52] The term "Xenobiology" has been used as well, but this is technically incorrect because its terminology means "biology of the foreigners".[53] Astrobiologists must also consider the possibility of life that is chemically entirely distinct from any life found on Earth.[54] In the Solar System some of the prime locations for current or past astrobiology are on Enceladus, Europa, Mars, and Titan.[55]

Living in space

Space colonization, also called space settlement and space humanization, would be the permanent autonomous (self-sufficient) human habitation of locations outside Earth, especially of natural satellites or planets such as the Moon or Mars, using significant amounts of in-situ resource utilization.

To date, the longest human occupation of space is the International Space Station which has been in continuous use for 18 years, 14 days. Valeri Polyakov's record single spaceflight of almost 438 days aboard the Mir space station has not been surpassed. Long-term stays in space reveal issues with bone and muscle loss in low gravity, immune system suppression, and radiation exposure.

Many past and current concepts for the continued exploration and colonization of space focus on a return to the Moon as a "stepping stone" to the other planets, especially Mars. At the end of 2006 NASA announced they were planning to build a permanent Moon base with continual presence by 2024.[56]

Beyond the technical factors that could make living in space more widespread, it has been suggested that the lack of private property, the inability or difficulty in establishing property rights in space, has been an impediment to the development of space for human habitation. Since the advent of space technology in the latter half of the twentieth century, the ownership of property in space has been murky, with strong arguments both for and against. In particular, the making of national territorial claims in outer space and on celestial bodies has been specifically proscribed by the Outer Space Treaty, which had been, as of 2012, ratified by all spacefaring nations.[57]

See also



This article uses material from the Wikipedia article "Space exploration", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia

Astronomy & Astrology

3d,planet,jupiter,erath,venus,astrology,astronomy,esoteric