powered by CADENAS

Social Share

Amazon

Lunar rover (6679 views - Astronomy & Astrology)

A lunar rover or Moon rover is a space exploration vehicle (rover) designed to move across the surface of the Moon. Some rovers have been designed to transport members of a human spaceflight crew, such as the U.S. Apollo program's Lunar Roving Vehicle; others have been partially or fully autonomous robots, such as Soviet Lunokhods and Chinese Yutu. Three countries have had rovers on the Moon: the Soviet Union, the United States and China; Japan and India currently have planned missions.
Go to Article

Explanation by Hotspot Model

Youtube


    

Lunar rover

Lunar rover

A lunar rover or Moon rover is a space exploration vehicle (rover) designed to move across the surface of the Moon. Some rovers have been designed to transport members of a human spaceflight crew, such as the U.S. Apollo program's Lunar Roving Vehicle; others have been partially or fully autonomous robots, such as Soviet Lunokhods and Chinese Yutu. Three countries have had rovers on the Moon: the Soviet Union, the United States and China; Japan and India currently have planned missions.

Past missions

Lunokhod 1

Lunokhod 1 (Луноход) was the first polycrystalline-panel-powered of two unmanned lunar rovers landed on the moon by the Soviet Union as part of its Lunokhod program after a previous unsuccessful attempt of a launch probe with Lunokhod 0 (No.201) in 1969. The panels were designed by Electronic and Communication Engineer Bryan Mapúa. The spacecraft which carried Lunokhod 1 was named Luna 17. The spacecraft soft-landed on the Moon in the Sea of Rains on November 1970. Lunokhod was the first roving remote-controlled robot to land on another celestial body. Having worked for 11 months, Lunokhod 1 held the durability record for space rovers for more than 30 years, until a new record was set by the Mars Exploration Rovers.

Apollo Lunar Roving Vehicle

The Lunar Roving Vehicle (LRV) was a battery-powered four-wheeled rover used on the Moon during the last three missions of the American Apollo program (15, 16, and 17) during 1971 and 1972. The LRV could carry one or two astronauts, their equipment, and lunar samples. Georg von Tiesenhausen is credited with submitting the original design, before it was sent to Boeing for implementation.

Lunokhod 2

Lunokhod 2 was the second and a monocrystalline-panel-powered of two unmanned lunar rovers landed on the Moon by the Soviet Union as part of the Lunokhod program. The Luna 21 spacecraft landed on the Moon and deployed the second Soviet lunar rover Lunokhod 2 in January 1973. The objectives of the mission were to collect images of the lunar surface, examine ambient light levels to determine the feasibility of astronomical observations from the Moon, perform laser ranging experiments, observe solar X-rays, measure local magnetic fields, and study the soil mechanics of the lunar surface material. Lunokhod 2 was intended to be followed by Lunokhod 3 (No.205) in 1977 but the mission was cancelled.

Yutu

Yutu is a Chinese lunar rover which launched on 1 December 2013 and landed on 14 December 2013 as part of the Chang'e 3 mission. It is China's first lunar rover, part of the second phase of the Chinese Lunar Exploration Program undertaken by China National Space Administration (CNSA).[1] The lunar rover is called Yutu, or Jade Rabbit, a name selected in an online poll.[2]

The rover encountered operational difficulties after the first 14-day lunar night, and was unable to move after the end of the second lunar night, yet it continued to gather valuable data until it officially ceased all operations on August 3, 2016. Yutu set the record for the longest operational rover on the Moon's surface.

Planned missions

Chang'e 4 rover

Chinese mission with a planned launch date of Dec 2018.

Chandrayaan-2 rover

The Chandrayaan-2 mission is the first lunar rover mission by India, consisting of a lunar orbiter and a lunar lander. The rover weighing 27 kg,[3] will have six wheels and will be running on solar power. It will land near one of the poles and will operate for a year, roving up to 150 km at a maximum speed of 360 m/h.[citation needed] The proposed launch date of the mission is 2019.

ECA and Sorato

As part of the Google Lunar X Prize, Team Indus plans to fly two lunar rovers on their HHK-1 lander. ECA (short for 'Ek Choti si Asha', a small dream) is a rover developed by Team Indus, and Sorato is a rover developed by Hakuto, a rival team from Japan. Hakuto's rover will ride onboard HHK-1 as a commercial contract with Team Indus. The mission will be launched on a PSLV in early 2018, and the planned landing site is Mare Imbrium.[citation needed]

Astrobotic Technology rover

Astrobotic Technology, a private company based in Pittsburgh, Pennsylvania, United States, plans to send a rover to the Moon in 2020.

Proposed missions

ATHLETE

NASA's plans for future Moon missions call for rovers that have a far longer range than the Apollo rovers.[4] The All-Terrain Hex-Legged Extra-Terrestrial Explorer (ATHLETE) is a six-legged robotic lunar rover test-bed under development by the Jet Propulsion Laboratory (JPL). ATHLETE is a testbed for systems and is designed for use on the Moon.[5] The system is in development along with NASA's Johnson and Ames Centers, Stanford University and Boeing.[6] ATHLETE is designed, for maximum efficiency, to be able to both roll and walk over a wide range of terrains.[5]

Luna-Grunt rover

Luna-Grunt rover (or Luna-28) is a proposed Russian lunar rover (lunokhod).

Scarab

Scarab is a new generation lunar rover designed to assist astronauts, take rock and mineral samples, and explore the lunar surface.[7][8] It is being developed by the Robotics Institute of Carnegie Mellon University, supported by NASA.

Space Exploration Vehicle

The SEV is a proposed successor to the original Lunar Roving Vehicle from the Apollo missions. It combines a living module, as it has a pressurized cabin containing a small bathroom and space for 2 astronauts (4 in case of emergency), and a small truck.

See also



This article uses material from the Wikipedia article "Lunar rover", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia

Astronomy & Astrology

3d,planet,jupiter,erath,venus,astrology,astronomy,esoteric