powered by CADENAS

Social Share

Amazon

Concrete masonry unit (13683 views - Architecure & BIM & MEP)

A concrete masonry unit (CMU) is a standard size rectangular block used in building construction. Those that use cinders (fly ash or bottom ash) are called cinder blocks in the United States, breeze blocks (breeze is a synonym of ash) in the United Kingdom, and hollow blocks in the Philippines. In New Zealand and Canada they are known as concrete blocks. In New Zealand, they are also known as construction blocks. In Australia they are also known as Besser blocks or Besser bricks, because the American-based Besser Company was a major supplier of concrete-block-making machinery. Clinker blocks use clinker as aggregate. In non-technical usage, the terms cinder block and breeze block are often generalized to cover all of these varieties.
Go to Article

Explanation by Hotspot Model

Youtube


    

Concrete masonry unit

Concrete masonry unit

A concrete masonry unit (CMU) is a standard size rectangular block used in building construction.

Those that use cinders (fly ash or bottom ash) are called cinder blocks in the United States, breeze blocks (breeze is a synonym of ash)[1] in the United Kingdom, and hollow blocks in the Philippines. In New Zealand and Canada they are known as concrete blocks. In New Zealand, they are also known as construction blocks. In Australia they are also known as Besser blocks or Besser bricks, because the American-based Besser Company was a major supplier of concrete-block-making machinery. Clinker blocks use clinker as aggregate. In non-technical usage, the terms cinder block and breeze block are often generalized to cover all of these varieties.

Composition

Concrete blocks are made from cast concrete (e.g. Portland cement and aggregate, usually sand and fine gravel, for high-density blocks). Lower density blocks may use industrial wastes, such as fly ash or bottom ash, as an aggregate.[2] Lightweight blocks can also be produced using autoclaved aerated concrete.

Sizes and structure

Concrete blocks may be produced with hollow centers (cores) to reduce weight or improve insulation. The use of blockwork allows structures to be built in the traditional masonry style with layers (or courses) of staggered blocks. Blocks come in many sizes. In the US, the most common nominal size is 16 in × 8 in × 8 in (410 mm × 200 mm × 200 mm); the block measures a ⅜ in shorter, allowing for mortar joints. In Ireland and the UK, blocks are usually 440 mm × 215 mm × 100 mm (17.3 in × 8.5 in × 3.9 in) excluding mortar joints. In Australia, New Zealand and Canada, blocks are usually 390 mm × 190 mm × 190 mm (15.4 in × 7.5 in × 7.5 in) excluding mortar joints.

Block cores are typically tapered so that the top surface of the block (as laid) has a greater surface on which to spread a mortar bed and for easier handling. Most CMU's have two cores, but three- and four-core units are also produced. A core also allows for the insertion of steel reinforcement, tying individual blocks together in the assembly, with the goal of greatly increased strength. To hold the reinforcement in proper position and to bond the block to the reinforcement, the cores must be filled with grout (concrete). Reinforcement is primarily used to impart greater tensile strength to the assembly, improving its ability to resist lateral forces such as wind load and seismic forces.[3]

A variety of specialized shapes exist to allow special construction features. U-shaped blocks or knockout blocks with notches to allow the construction of bond beams or lintel assemblies, using horizontal reinforcing grouted into place in the cavity. Blocks with a channel on the end, known as "jamb blocks", allow doors to be secured to wall assemblies. Blocks with grooved ends permit the construction of control joints, allowing a filler material to be anchored between the un-mortared block ends. Other features, such as radiused corners known as "bullnoses" may be incorporated. A wide variety of decorative profiles also exist.[4]

Concrete masonry units may be formulated with special aggregates to produce specific colors or textures for finish use. Special textures may be produced by splitting a ribbed or solid two-block unit; such factory-produced units are called "split-rib" or "split-face" blocks.[5] Blocks may be scored by grooves the width of a mortar joint to simulate different block modules. For example, an 8-by-16-inch (200 mm × 410 mm) block may be scored in the middle to simulate 8-by-8-inch (200 mm × 200 mm) masonry, with the grooves filled with mortar and struck to match the true joints.[6]

Gaza Green Cake

Rawan Abdullatif[7] and Majd Mashhrawi[8] (b. 1994) invented[9] a concrete building block made from recycled rubble[10] and ash.[11][12][13][12] The blocks are called “Green Cake”, because they divert ash from landfill and because of the air pockets in the finished block.[14] Mashharawi jointly[15] won the 2016 Japan Gaza Innovation Challenge,[16] and the block passed independent strength tests.[17][18][19][20]

“What she’s doing is absolutely fantastic,” … “Concrete is a material that can be made from" … "different recipes, and the recipes you need to use are dictated by what materials you have available, but also by what you want to achieve with the products,”[14]
- Dr Andrew Minson,[21] Executive Director, the Concrete Centre

United States

Uses

Concrete block, when built in tandem with concrete columns and tie beams and reinforced with rebar, is a very common building material for the load-bearing walls of buildings, in what is termed concrete block structure (CBS) construction. American suburban houses typically employ a concrete foundation and slab with a concrete block wall on the perimeter. Other common uses for concrete block wall is interior fire-rated partition walls, and exterior backup wall for attachment of building envelope systems and façades.

Structural properties

Concrete masonry can be used as a structural element in addition to being used as an architectural element. Walls may be ungrouted, partially grouted, and fully grouted. Reinforcement bars can be used both vertically and horizontally inside the CMU to strengthen the wall and results in better structural performance. The cells in which the rebar is placed must be grouted for the bars to bond to the wall. For this reason, high seismic zones typically only allow fully grouted walls in their building codes. The American design code that guides design engineers in using CMU as a structural system is the Masonry Standards Joint Committee's Building Code Requirements & Specification for Masonry Structures (TMS 402/ACI 530/ASCE 5). The compressive strength of concrete masonry units and masonry walls varies from approximately 1,000 psi (7 MPa) to 5,000 psi (34 MPa) based on the type of concrete used to manufacture the unit, stacking orientation, the type of mortar used to build the wall, and other factors.[22][23][24]

See also



This article uses material from the Wikipedia article "Concrete masonry unit", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia

Architecure & BIM & MEP

Autodesk Revit, Nemetschek ArchiCAD, Nemetschek Allplan, Vectorworks, Bentley AECOMSIM, Bentley Microstation, Trimble Tekla, Trimble Sketchup, EliteCAD, Ascon Renga, BricsCAD, Hexagon, Rhinoceros CAD, Sweet Home 3D, BIM Object, BIM component, BIM library, BIM family, BIM catalog, GIS, Advanced Steel, AutoCAD MEP, linear, MagiCAD, Relux, TGA, VDI 3805, Lod100, Lod200, Lod300, Lod350, Lod400, Lod500, Loi, IFC, BuildingSmart, BIM family creation, 3D, Download, MEP BIM product library