Our 3D CAD supplier models have been moved to 3Dfindit.com, the new visual search engine for 3D CAD, CAE & BIM models.
You can log in there with your existing account of this site.
The content remains free of charge.
This article needs attention from an expert in Physics. See the talk page for details. WikiProject Physics may be able to help recruit an expert. (July 2016) |
Stack effect or chimney effect is the movement of air into and out of buildings, chimneys, flue-gas stacks, or other containers, resulting from air buoyancy. Buoyancy occurs due to a difference in indoor-to-outdoor air density resulting from temperature and moisture differences. The result is either a positive or negative buoyancy force. The greater the thermal difference and the height of the structure, the greater the buoyancy force, and thus the stack effect. The stack effect helps drive natural ventilation, air infiltration, and fires (e.g. the Kaprun tunnel fire and King's Cross underground station fire).
Since buildings are not totally sealed (at the very minimum, there is always a ground level entrance), the stack effect will cause air infiltration. During the heating season, the warmer indoor air rises up through the building and escapes at the top either through open windows, ventilation openings, or unintentional holes in ceilings, like ceiling fans and recessed lights. The rising warm air reduces the pressure in the base of the building, drawing cold air in through either open doors, windows, or other openings and leakage. During the cooling season, the stack effect is reversed, but is typically weaker due to lower temperature differences.
In a modern high-rise building with a well-sealed envelope, the stack effect can create significant pressure differences that must be given design consideration and may need to be addressed with mechanical ventilation. Stairwells, shafts, elevators, and the like, tend to contribute to the stack effect, while interior partitions, floors, and fire separations can mitigate it. Especially in case of fire, the stack effect needs to be controlled to prevent the spread of smoke and fire, and to maintain tenable conditions for occupants and firefighters.[1]
The Grenfell Tower fire, as a result of which 71 people died[2], was in part exacerbated by the stack effect. A cavity between the outer aluminium cladding and the inner insulation formed a chimney and drew the fire upwards.[3][4]
The stack effect in industrial flue gas stacks is similar to that in buildings, except that it involves hot flue gases having large temperature differences with the ambient outside air. Furthermore, an industrial flue gas stack typically provides little obstruction for the flue gas along its length and is, in fact, normally optimized to enhance the stack effect to reduce fan energy requirements.
Large temperature differences between the outside air and the flue gases can create a strong stack effect in chimneys for buildings using a fireplace for heating. Fireplace chimneys can sometimes draw in more cold outside air than can be heated by the fireplace, resulting in a net heat loss.
Before the development of large volume fans, mines were ventilated using the stack effect. A downcast shaft allowed air into the mine. At the foot of the upcast shaft a furnace was kept continuously burning. The shaft (commonly several hundred yards deep) behaved like a chimney and air rose through it drawing fresh air down the downcast stack and around the mine.
There is a pressure difference between the outside air and the air inside the building caused by the difference in temperature between the outside air and the inside air. That pressure difference ( ΔP ) is the driving force for the stack effect and it can be calculated with the equations presented below.[5][6] The equations apply only to buildings where air is both inside and outside the buildings. For buildings with one or two floors, h is the height of the building. For multi-floor, high-rise buildings, h is the distance from the openings at the neutral pressure level (NPL) of the building to either the topmost openings or the lowest openings. Reference[5] explains how the NPL affects the stack effect in high-rise buildings.
For flue gas stacks and chimneys, where air is on the outside and combustion flue gases are on the inside, the equations will only provide an approximation and h is the height of the flue gas stack or chimney.
where: | |
ΔP | = available pressure difference, in Pa |
---|---|
C | = 0.0342, in K/m |
a | = atmospheric pressure, in Pa |
h | = height or distance, in m |
To | = absolute outside temperature, in K |
Ti | = absolute inside temperature, in K |
where: | |
ΔP | = available pressure difference, in psi |
---|---|
C | = 0.0188, in °R/ft |
a | = atmospheric pressure, in psi |
h | = height or distance, in ft |
To | = absolute outside temperature, in °R |
Ti | = absolute inside temperature, in °R |
The draft (draught in British English) flow rate induced by the stack effect can be calculated with the equation presented below.[5][6][7] The equation applies only to buildings where air is both inside and outside the buildings. For buildings with one or two floors, h is the height of the building and A is the flow area of the openings. For multi-floor, high-rise buildings, A is the flow area of the openings and h is the distance from the openings at the neutral pressure level (NPL) of the building to either the topmost openings or the lowest openings. Reference[5] explains how the NPL affects the stack effect in high-rise buildings.
For flue gas stacks or chimneys, where air is on the outside and combustion flue gases are on the inside, the equation will only provide an approximation. Also, A is the cross-sectional flow area and h is the height of the flue gas stack or chimney.
where: | |
Q | = stack effect draft (draught in British English) flow rate, m3/s |
---|---|
A | = flow area, m2 |
C | = discharge coefficient (usually taken to be from 0.65 to 0.70) |
g | = gravitational acceleration, 9.81 m/s2 |
h | = height or distance, m |
Ti | = average inside temperature, K |
To | = outside air temperature, K |
where: | |
Q | = stack effect draft flow rate, ft3/s |
---|---|
A | = area, ft2 |
C | = discharge coefficient (usually taken to be from 0.65 to 0.70) |
g | = gravitational acceleration, 32.17 ft/s2 |
h | = height or distance, ft |
Ti | = average inside temperature, °R |
To | = outside air temperature, °R |
This equation assumes that the resistance to the draft flow is similar to the resistance of flow through an orifice characterized by a discharge coefficient C.
This article uses material from the Wikipedia article "Stack effect", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia
Autodesk Revit, Nemetschek ArchiCAD, Nemetschek Allplan, Vectorworks, Bentley AECOMSIM, Bentley Microstation, Trimble Tekla, Trimble Sketchup, EliteCAD, Ascon Renga, BricsCAD, Hexagon, Rhinoceros CAD, Sweet Home 3D, BIM Object, BIM component, BIM library, BIM family, BIM catalog, GIS, Advanced Steel, AutoCAD MEP, linear, MagiCAD, Relux, TGA, VDI 3805, Lod100, Lod200, Lod300, Lod350, Lod400, Lod500, Loi, IFC, BuildingSmart, BIM family creation, 3D, Download, MEP BIM product library