powered by CADENAS

Social Share

Amazon

Space elevator (8793 views - Astronomy & Astrology)

A space elevator is a proposed type of planet-to-space transportation system. The main component would be a cable (also called a tether) anchored to the surface and extending into space. The design would permit vehicles to travel along the cable from a planetary surface, such as the Earth's, directly into space or orbit, without the use of large rockets. An Earth-based space elevator would consist of a cable with one end attached to the surface near the equator and the other end in space beyond geostationary orbit (35,786 km altitude). The competing forces of gravity, which is stronger at the lower end, and the outward/upward centrifugal force, which is stronger at the upper end, would result in the cable being held up, under tension, and stationary over a single position on Earth. With the tether deployed, climbers could repeatedly climb the tether to space by mechanical means, releasing their cargo to orbit. Climbers could also descend the tether to return cargo to the surface from orbit.The concept of a tower reaching geosynchronous orbit was first published in 1895 by Konstantin Tsiolkovsky. His proposal was for a free-standing tower reaching from the surface of Earth to the height of geostationary orbit. Like all buildings, Tsiolkovsky's structure would be under compression, supporting its weight from below. Since 1959, most ideas for space elevators have focused on purely tensile structures, with the weight of the system held up from above by centrifugal forces. In the tensile concepts, a space tether reaches from a large mass (the counterweight) beyond geostationary orbit to the ground. This structure is held in tension between Earth and the counterweight like an upside-down plumb bob. To construct a space elevator on Earth the cable material would need to be both stronger and lighter (have greater specific strength) than any known material. Development of new materials that meet the demanding specific strength requirement must happen before designs can progress beyond discussion stage. Carbon nanotubes (CNTs) have been identified as possibly being able to meet the specific strength requirements for an Earth space elevator. Other materials considered have been boron nitride nanotubes, and diamond nanothreads, which were first constructed in 2014.A prototype was launched in 2018 to tether to future stations as well as the International Space Station. It is a miniature version to be further examined before making the decision to build up a large structure in the coming years. The concept is applicable to other planets and celestial bodies. For locations in the solar system with weaker gravity than Earth's (such as the Moon or Mars), the strength-to-density requirements for tether materials are not as problematic. Currently available materials (such as Kevlar) are strong and light enough that they could be used as the tether material for elevators there.
Go to Article

Explanation by Hotspot Model

Youtube


    

Space elevator

Space elevator

A space elevator is a proposed type of planet-to-space transportation system.[1] The main component would be a cable (also called a tether) anchored to the surface and extending into space. The design would permit vehicles to travel along the cable from a planetary surface, such as the Earth's, directly into space or orbit, without the use of large rockets. An Earth-based space elevator would consist of a cable with one end attached to the surface near the equator and the other end in space beyond geostationary orbit (35,786 km altitude). The competing forces of gravity, which is stronger at the lower end, and the outward/upward centrifugal force, which is stronger at the upper end, would result in the cable being held up, under tension, and stationary over a single position on Earth. With the tether deployed, climbers could repeatedly climb the tether to space by mechanical means, releasing their cargo to orbit. Climbers could also descend the tether to return cargo to the surface from orbit.[2]

The concept of a tower reaching geosynchronous orbit was first published in 1895 by Konstantin Tsiolkovsky.[3] His proposal was for a free-standing tower reaching from the surface of Earth to the height of geostationary orbit. Like all buildings, Tsiolkovsky's structure would be under compression, supporting its weight from below. Since 1959, most ideas for space elevators have focused on purely tensile structures, with the weight of the system held up from above by centrifugal forces. In the tensile concepts, a space tether reaches from a large mass (the counterweight) beyond geostationary orbit to the ground. This structure is held in tension between Earth and the counterweight like an upside-down plumb bob.

To construct a space elevator on Earth the cable material would need to be both stronger and lighter (have greater specific strength) than any known material. Development of new materials that meet the demanding specific strength requirement must happen before designs can progress beyond discussion stage. Carbon nanotubes (CNTs) have been identified as possibly being able to meet the specific strength requirements for an Earth space elevator.[2][4] Other materials considered have been boron nitride nanotubes, and diamond nanothreads, which were first constructed in 2014.[5][6]

A prototype was launched in 2018 to tether to future stations as well as the International Space Station.[7] It is a miniature version to be further examined before making the decision to build up a large structure in the coming years.

The concept is applicable to other planets and celestial bodies. For locations in the solar system with weaker gravity than Earth's (such as the Moon or Mars), the strength-to-density requirements for tether materials are not as problematic. Currently available materials (such as Kevlar) are strong and light enough that they could be used as the tether material for elevators there.[8]

History

Early concepts

The key concept of the space elevator appeared in 1895 when Russian scientist Konstantin Tsiolkovsky was inspired by the Eiffel Tower in Paris. He considered a similar tower that reached all the way into space and was built from the ground up to the altitude of 35,786 kilometers, the height of geostationary orbit.[9] He noted that the top of such a tower would be circling Earth as in a geostationary orbit. Objects would attain horizontal velocity as they rode up the tower, and an object released at the tower's top would have enough horizontal velocity to remain there in geostationary orbit. Tsiolkovsky's conceptual tower was a compression structure, while modern concepts call for a tensile structure (or "tether").

20th century

Building a compression structure from the ground up proved an unrealistic task as there was no material in existence with enough compressive strength to support its own weight under such conditions.[10] In 1959 another Russian scientist, Yuri N. Artsutanov, suggested a more feasible proposal. Artsutanov suggested using a geostationary satellite as the base from which to deploy the structure downward. By using a counterweight, a cable would be lowered from geostationary orbit to the surface of Earth, while the counterweight was extended from the satellite away from Earth, keeping the cable constantly over the same spot on the surface of the Earth. Artsutanov's idea was introduced to the Russian-speaking public in an interview published in the Sunday supplement of Komsomolskaya Pravda in 1960,[11] but was not available in English until much later. He also proposed tapering the cable thickness so that the stress in the cable was constant. This gave a thinner cable at ground level that became thickest at the level of geostationary orbit.

Both the tower and cable ideas were proposed in the quasi-humorous Ariadne column in New Scientist, December 24, 1964.

In 1966, Isaacs, Vine, Bradner and Bachus, four American engineers, reinvented the concept, naming it a "Sky-Hook", and published their analysis in the journal Science.[12] They decided to determine what type of material would be required to build a space elevator, assuming it would be a straight cable with no variations in its cross section, and found that the strength required would be twice that of any then-existing material including graphite, quartz, and diamond.

In 1975 an American scientist, Jerome Pearson, reinvented the concept yet again, publishing his analysis in the journal Acta Astronautica. He designed[13] a tapered cross section that would be better suited to building the elevator. The completed cable would be thickest at the geostationary orbit, where the tension was greatest, and would be narrowest at the tips to reduce the amount of weight per unit area of cross section that any point on the cable would have to bear. He suggested using a counterweight that would be slowly extended out to 144,000 kilometers (89,000 miles), almost half the distance to the Moon as the lower section of the elevator was built. Without a large counterweight, the upper portion of the cable would have to be longer than the lower due to the way gravitational and centrifugal forces change with distance from Earth. His analysis included disturbances such as the gravitation of the Moon, wind and moving payloads up and down the cable. The weight of the material needed to build the elevator would have required thousands of Space Shuttle trips, although part of the material could be transported up the elevator when a minimum strength strand reached the ground or be manufactured in space from asteroidal or lunar ore.

After the development of carbon nanotubes in the 1990s, engineer David Smitherman of NASA/Marshall's Advanced Projects Office realized that the high strength of these materials might make the concept of a space elevator feasible, and put together a workshop at the Marshall Space Flight Center, inviting many scientists and engineers to discuss concepts and compile plans for an elevator to turn the concept into a reality.

In 2000, another American scientist, Bradley C. Edwards, suggested creating a 100,000 km (62,000 mi) long paper-thin ribbon using a carbon nanotube composite material.[14] He chose the wide-thin ribbon-like cross-section shape rather than earlier circular cross-section concepts because that shape would stand a greater chance of surviving impacts by meteoroids. The ribbon cross-section shape also provided large surface area for climbers to climb with simple rollers. Supported by the NASA Institute for Advanced Concepts, Edwards' work was expanded to cover the deployment scenario, climber design, power delivery system, orbital debris avoidance, anchor system, surviving atomic oxygen, avoiding lightning and hurricanes by locating the anchor in the western equatorial Pacific, construction costs, construction schedule, and environmental hazards.[2][15][16][17]

21st century

To speed space elevator development, proponents have organized several competitions, similar to the Ansari X Prize, for relevant technologies.[18][19] Among them are Elevator:2010, which organized annual competitions for climbers, ribbons and power-beaming systems from 2005 to 2009, the Robogames Space Elevator Ribbon Climbing competition,[20] as well as NASA's Centennial Challenges program, which, in March 2005, announced a partnership with the Spaceward Foundation (the operator of Elevator:2010), raising the total value of prizes to US$400,000.[21][22] The first European Space Elevator Challenge (EuSEC) to establish a climber structure took place in August 2011.[23]

In 2005, "the LiftPort Group of space elevator companies announced that it will be building a carbon nanotube manufacturing plant in Millville, New Jersey, to supply various glass, plastic and metal companies with these strong materials. Although LiftPort hopes to eventually use carbon nanotubes in the construction of a 100,000 km (62,000 mi) space elevator, this move will allow it to make money in the short term and conduct research and development into new production methods."[24] Their announced goal was a space elevator launch in 2010. On February 13, 2006 the LiftPort Group announced that, earlier the same month, they had tested a mile of "space-elevator tether" made of carbon-fiber composite strings and fiberglass tape measuring 5 cm (2.0 in) wide and 1 mm (approx. 13 sheets of paper) thick, lifted with balloons.[25]

In 2007, Elevator:2010 held the 2007 Space Elevator games, which featured US$500,000 awards for each of the two competitions, ($1,000,000 total) as well as an additional $4,000,000 to be awarded over the next five years for space elevator related technologies.[26] No teams won the competition, but a team from MIT entered the first 2-gram (0.07 oz), 100-percent carbon nanotube entry into the competition.[27] Japan held an international conference in November 2008 to draw up a timetable for building the elevator.[28]

In 2008 the book Leaving the Planet by Space Elevator by Dr. Brad Edwards and Philip Ragan was published in Japanese and entered the Japanese best-seller list.[29] [30] This led to Shuichi Ono, chairman of the Japan Space Elevator Association, unveiling a space-elevator plan, putting forth what observers considered an extremely low cost estimate of a trillion yen (£5 billion / $8 billion) to build one.[28]

In 2012, the Obayashi Corporation announced that in 38 years it could build a space elevator using carbon nanotube technology.[31] At 200 kilometers per hour, the design's 30-passenger climber would be able to reach the GEO level after a 7.5 day trip.[32] No cost estimates, finance plans, or other specifics were made. This, along with timing and other factors, hinted that the announcement was made largely to provide publicity for the opening of one of the company's other projects in Tokyo.[33]

In 2013, the International Academy of Astronautics published a technological feasibility assessment which concluded that the critical capability improvement needed was the tether material, which was projected to achieve the necessary strength-to-weight ratio within 20 years. The four-year long study looked into many facets of space elevator development including missions, development schedules, financial investments, revenue flow, and benefits. It was reported that it would be possible to operationally survive smaller impacts and avoid larger impacts, with meteors and space debris, and that the estimated cost of lifting a kilogram of payload to GEO and beyond would be $500.[34][35]

In 2014, Google X's Rapid Evaluation R&D team began the design of a Space Elevator, eventually finding that no one had yet manufactured a perfectly formed carbon nanotube strand longer than a meter. They thus decided to put the project in "deep freeze" and also keep tabs on any advances in the carbon nanotube field.[36]

In 2018, researchers at Japan's Shizuoka University launched a mini-elevator consisting of two cube stats and a tether.[37][38] The prototype was launched as a test bed for a larger structure.[39]

In fiction

In 1979, space elevators were introduced to a broader audience with the simultaneous publication of Arthur C. Clarke's novel, The Fountains of Paradise, in which engineers construct a space elevator on top of a mountain peak in the fictional island country of Taprobane (loosely based on Sri Lanka, albeit moved south to the Equator), and Charles Sheffield's first novel, The Web Between the Worlds, also featuring the building of a space elevator. Three years later, in Robert A. Heinlein's 1982 novel Friday the principal character makes use of the "Nairobi Beanstalk" in the course of her travels. In Kim Stanley Robinson's 1993 novel Red Mars, colonists build a space elevator on Mars that allows both for more colonists to arrive and also for natural resources mined there to be able to leave for Earth. In David Gerrold's 2000 novel, Jumping Off The Planet, a family excursion up the Ecuador "beanstalk" is actually a child-custody kidnapping. Gerrold's book also examines some of the industrial applications of a mature elevator technology. In a biological version, Joan Slonczewski's 2011 novel The Highest Frontier depicts a college student ascending a space elevator constructed of self-healing cables of anthrax bacilli. The engineered bacteria can regrow the cables when severed by space debris.

Physics

Apparent gravitational field

A space elevator cable rotates along with the rotation of the Earth. Therefore, objects attached to the cable would experience upward centrifugal force in the direction opposing the downward gravitational force. The higher up the cable the object is located, the less the gravitational pull of the Earth, and the stronger the upward centrifugal force due to the rotation, so that more centrifugal force opposes less gravity. The centrifugal force and the gravity are balanced at geosynchronous equatorial orbit (GEO). Above GEO, the centrifugal force is stronger than gravity, causing objects attached to the cable there to pull upward on it.

The net force for objects attached to the cable is called the apparent gravitational field. The apparent gravitational field for attached objects is the (downward) gravity minus the (upward) centrifugal force. The apparent gravity experienced by an object on the cable is zero at GEO, downward below GEO, and upward above GEO.

The apparent gravitational field can be represented this way:: Ref[40] Table 1

The downward force of actual gravity decreases with height:
The upward centrifugal force due to the planet's rotation increases with height:
Together, the apparent gravitational field is the sum of the two:

where

g is the acceleration of apparent gravity, pointing down (negative) or up (positive) along the vertical cable (m s−2),
gr is the gravitational acceleration due to Earth's pull, pointing down (negative)(m s−2),
a is the centrifugal acceleration, pointing up (positive) along the vertical cable (m s−2),
G is the gravitational constant (m3 s−2 kg−1)
M is the mass of the Earth (kg)
r is the distance from that point to Earth's center (m),
ω is Earth's rotation speed (radian/s).

At some point up the cable, the two terms (downward gravity and upward centrifugal force) are equal and opposite. Objects fixed to the cable at that point put no weight on the cable. This altitude (r1) depends on the mass of the planet and its rotation rate. Setting actual gravity equal to centrifugal acceleration gives:: Ref[40] page 126

On Earth, this distance is 35,786 km (22,236 mi) above the surface, the altitude of geostationary orbit.: Ref[40] Table 1

On the cable below geostationary orbit, downward gravity would be greater than the upward centrifugal force, so the apparent gravity would pull objects attached to the cable downward. Any object released from the cable below that level would initially accelerate downward along the cable. Then gradually it would deflect eastward from the cable. On the cable above the level of stationary orbit, upward centrifugal force would be greater than downward gravity, so the apparent gravity would pull objects attached to the cable upward. Any object released from the cable above the geosynchronous level would initially accelerate upward along the cable. Then gradually it would deflect westward from the cable.

Cable section

Historically, the main technical problem has been considered the ability of the cable to hold up, with tension, the weight of itself below any given point. The greatest tension on a space elevator cable is at the point of geostationary orbit, 35,786 km (22,236 mi) above the Earth's equator. This means that the cable material, combined with its design, must be strong enough to hold up its own weight from the surface up to 35,786 km (22,236 mi). A cable which is thicker in cross section at that height than at the surface could better hold up its own weight over a longer length. How the cross section area tapers from the maximum at 35,786 km (22,236 mi) to the minimum at the surface is therefore an important design factor for a space elevator cable.

To maximize the usable excess strength for a given amount of cable material, the cable's cross section area would need to be designed for the most part in such a way that the stress (i.e., the tension per unit of cross sectional area) is constant along the length of the cable.[40][41] The constant-stress criterion is a starting point in the design of the cable cross section as it changes with altitude. Other factors considered in more detailed designs include thickening at altitudes where more space junk is present, consideration of the point stresses imposed by climbers, and the use of varied materials.[42] To account for these and other factors, modern detailed cross section designs seek to achieve the largest safety margin possible, with as little variation over altitude and time as possible.[42] In simple starting-point designs, that equates to constant-stress.

In the constant-stress case, the cross-section follows this differential equation:

[40]

or

or

: Ref[40] equation 6

where

g is the acceleration along the radius (m·s−2),
S is the cross-section area of the cable at any given point r, (m2) and dS its variation (m2 as well),
ρ is the density of the material used for the cable (kg·m−3).
σ is the stress the cross-section area can bear without yielding (N·m−2=kg·m−1·s−2), its elastic limit.

The value of g is given by the first equation, which yields:

,

the variation being taken between r0 (ground) and r1 (geostationary).[40]

Between these two points, this quantity can be expressed as:

or

: Ref[40] equation 7

where is the ratio between the centrifugal force on the equator and the gravitational force.[40]

Cable material

To compare materials, the specific strength of the material for the space elevator can be expressed in terms of the characteristic length, or "free breaking length": the length of an un-tapered cylindrical cable at which it will break under its own weight under constant gravity. For a given material, that length is , where , and are as defined above.

The free breaking length needed is given by the equation

.

For a space elevator with a material with , the section at the synchronous orbit needs to be times as much as at ground level. For a space elevator with a material with , the section at the synchronous orbit needs to be times as much as at ground level.

Structure

There are a variety of space elevator designs. Almost every design includes a base station, a cable, climbers, and a counterweight. Earth's rotation creates upward centrifugal force on the counterweight. The counterweight is held down by the cable while the cable is held up and taut by the counterweight. The base station anchors the whole system to the surface of the Earth. Climbers climb up and down the cable with cargo.

Base station

Modern concepts for the base station/anchor are typically mobile stations, large oceangoing vessels or other mobile platforms. Mobile base stations would have the advantage over the earlier stationary concepts (with land-based anchors) by being able to maneuver to avoid high winds, storms, and space debris. Oceanic anchor points are also typically in international waters, simplifying and reducing cost of negotiating territory use for the base station.[2]

Stationary land based platforms would have simpler and less costly logistical access to the base. They also would have an advantage of being able to be at high altitude, such as on top of mountains. In an alternate concept, the base station could be a tower, forming a space elevator which comprises both a compression tower close to the surface, and a tether structure at higher altitudes.[10] Combining a compression structure with a tension structure would reduce loads from the atmosphere at the Earth end of the tether, and reduce the distance into the Earth's gravity field the cable needs to extend, and thus reduce the critical strength-to-density requirements for the cable material, all other design factors being equal.

Cable

A space elevator cable would need to carry its own weight as well as the additional weight of climbers. The required strength of the cable would vary along its length. This is because at various points it would have to carry the weight of the cable below, or provide a downward force to retain the cable and counterweight above. Maximum tension on a space elevator cable would be at geosynchronous altitude so the cable would have to be thickest there and taper carefully as it approaches Earth. Any potential cable design may be characterized by the taper factor – the ratio between the cable's radius at geosynchronous altitude and at the Earth's surface.[43]

The cable would need to be made of a material with a large tensile strength/density ratio. For example, the Edwards space elevator design assumes a cable material with a specific strength of at least 100,000 kN/(kg/m).[2] This value takes into consideration the entire weight of the space elevator. An untapered space elevator cable would need a material capable of sustaining a length of 4,960 kilometers (3,080 mi) of its own weight at sea level to reach a geostationary altitude of 35,786 km (22,236 mi) without yielding.[44] Therefore, a material with very high strength and lightness is needed.

For comparison, metals like titanium, steel or aluminium alloys have breaking lengths of only 20–30 km. Modern fibre materials such as kevlar, fibreglass and carbon/graphite fibre have breaking lengths of 100–400 km. Nanoengineered materials such as carbon nanotubes and, more recently discovered, graphene ribbons (perfect two-dimensional sheets of carbon) are expected to have breaking lengths of 5000–6000 km at sea level, and also are able to conduct electrical power.[citation needed]

For a space elevator on Earth, with its comparatively high gravity, the cable material would need to be stronger and lighter than currently available materials.[45] For this reason, there has been a focus on the development of new materials that meet the demanding specific strength requirement. For high specific strength, carbon has advantages because it is only the 6th element in the periodic table. Carbon has comparatively few of the protons and neutrons which contribute most of the dead weight of any material. Most of the interatomic bonding forces of any element are contributed by only the outer few electrons. For carbon, the strength and stability of those bonds is high compared to the mass of the atom. The challenge in using carbon nanotubes remains to extend to macroscopic sizes the production of such material that are still perfect on the microscopic scale (as microscopic defects are most responsible for material weakness).[45] [46] [47] As of 2014, carbon nanotube technology allowed growing tubes up to a few tenths of meters.[48]

In 2014, diamond nanothreads were first synthesized.[5] Since they have strength properties similar to carbon nanotubes, diamond nanothreads were quickly seen as candidate cable material as well.[6]

Climbers

A space elevator cannot be an elevator in the typical sense (with moving cables) due to the need for the cable to be significantly wider at the center than at the tips. While various designs employing moving cables have been proposed, most cable designs call for the "elevator" to climb up a stationary cable.

Climbers cover a wide range of designs. On elevator designs whose cables are planar ribbons, most propose to use pairs of rollers to hold the cable with friction.

Climbers would need to be paced at optimal timings so as to minimize cable stress and oscillations and to maximize throughput. Lighter climbers could be sent up more often, with several going up at the same time. This would increase throughput somewhat, but would lower the mass of each individual payload.[49]

The horizontal speed, i.e. due to orbital rotation, of each part of the cable increases with altitude, proportional to distance from the center of the Earth, reaching low orbital speed at a point approximately 66 percent of the height between the surface and geostationary orbit, or a height of about 23,400 km. A payload released at this point would go into a highly eccentric elliptical orbit, staying just barely clear from atmospheric reentry, with the periapsis at the same altitude as LEO and the apoapsis at the release height. With increasing release height the orbit would become less eccentric as both periapsis and apoapsis increase, becoming circular at geostationary level.[50][51] When the payload has reached GEO, the horizontal speed is exactly the speed of a circular orbit at that level, so that if released, it would remain adjacent to that point on the cable. The payload can also continue climbing further up the cable beyond GEO, allowing it to obtain higher speed at jettison. If released from 100,000 km, the payload would have enough speed to reach the asteroid belt.[42]

As a payload is lifted up a space elevator, it would gain not only altitude, but horizontal speed (angular momentum) as well. The angular momentum is taken from the Earth's rotation. As the climber ascends, it is initially moving slower than each successive part of cable it is moving on to. This is the Coriolis force: the climber "drags" (westward) on the cable, as it climbs, and slightly decreases the Earth's rotation speed. The opposite process would occur for descending payloads: the cable is tilted eastwards, thus slightly increasing Earth's rotation speed.

The overall effect of the centrifugal force acting on the cable would cause it to constantly try to return to the energetically favorable vertical orientation, so after an object has been lifted on the cable, the counterweight would swing back towards the vertical like an inverted pendulum.[49] Space elevators and their loads would be designed so that the center of mass is always well-enough above the level of geostationary orbit[52] to hold up the whole system. Lift and descent operations would need to be carefully planned so as to keep the pendulum-like motion of the counterweight around the tether point under control.[53]

Climber speed would be limited by the Coriolis force, available power, and by the need to ensure the climber's accelerating force does not break the cable. Climbers would also need to maintain a minimum average speed in order to move material up and down economically and expeditiously.[citation needed] At the speed of a very fast car or train of 300 km/h (190 mph) it will take about 5 days to climb to geosynchronous orbit.[54]

Powering climbers

Both power and energy are significant issues for climbers—the climbers would need to gain a large amount of potential energy as quickly as possible to clear the cable for the next payload.

Various methods have been proposed to get that energy to the climber:

  • Transfer the energy to the climber through wireless energy transfer while it is climbing.
  • Transfer the energy to the climber through some material structure while it is climbing.
  • Store the energy in the climber before it starts – requires an extremely high specific energy such as nuclear energy.
  • Solar power – After the first 40 km it is possible to use solar energy to power the climber[55]

Wireless energy transfer such as laser power beaming is currently considered the most likely method, using megawatt powered free electron or solid state lasers in combination with adaptive mirrors approximately 10 m (33 ft) wide and a photovoltaic array on the climber tuned to the laser frequency for efficiency.[2] For climber designs powered by power beaming, this efficiency is an important design goal. Unused energy would need to be re-radiated away with heat-dissipation systems, which add to weight.

Yoshio Aoki, a professor of precision machinery engineering at Nihon University and director of the Japan Space Elevator Association, suggested including a second cable and using the conductivity of carbon nanotubes to provide power.[28]

Counterweight

Several solutions have been proposed to act as a counterweight:

  • a heavy, captured asteroid;[9]
  • a space dock, space station or spaceport positioned past geostationary orbit
  • a further upward extension of the cable itself so that the net upward pull would be the same as an equivalent counterweight;
  • parked spent climbers that had been used to thicken the cable during construction, other junk, and material lifted up the cable for the purpose of increasing the counterweight.[42]

Extending the cable has the advantage of some simplicity of the task and the fact that a payload that went to the end of the counterweight-cable would acquire considerable velocity relative to the Earth, allowing it to be launched into interplanetary space. Its disadvantage is the need to produce greater amounts of cable material as opposed to using just anything available that has mass.

Launching into deep space

An object attached to a space elevator at a radius of approximately 53,100 km would be at escape velocity when released. Transfer orbits to the L1 and L2 Lagrangian points could be attained by release at 50,630 and 51,240 km, respectively, and transfer to lunar orbit from 50,960 km.[56]

At the end of Pearson's 144,000 km (89,000 mi) cable, the tangential velocity is 10.93 kilometers per second (6.79 mi/s). That is more than enough to escape Earth's gravitational field and send probes at least as far out as Jupiter. Once at Jupiter, a gravitational assist maneuver could permit solar escape velocity to be reached.[40]

Extraterrestrial elevators

A space elevator could also be constructed on other planets, asteroids and moons.

A Martian tether could be much shorter than one on Earth. Mars' surface gravity is 38 percent of Earth's, while it rotates around its axis in about the same time as Earth. Because of this, Martian stationary orbit is much closer to the surface, and hence the elevator could be much shorter. Current materials are already sufficiently strong to construct such an elevator.[57] Building a Martian elevator would be complicated by the Martian moon Phobos, which is in a low orbit and intersects the Equator regularly (twice every orbital period of 11 h 6 min).

On the near side of the Moon, the strength-to-density required of the tether of a lunar space elevator exists in currently available materials. A lunar space elevator would be about 50,000 kilometers (31,000 mi) long. Since the Moon does not rotate fast enough, there is no effective lunar-stationary orbit, but the Lagrangian points could be used. The near side would extend through the Earth-Moon L1 point from an anchor point near the center of the visible part of Earth's Moon.[58]

On the far side of the Moon, a lunar space elevator would need to be very long—more than twice the length of an Earth elevator—but due to the low gravity of the Moon, could also be made of existing engineering materials.[58]

Rapidly spinning asteroids or moons could use cables to eject materials to convenient points, such as Earth orbits;[59] or conversely, to eject materials to send a portion of the mass of the asteroid or moon to Earth orbit or a Lagrangian point. Freeman Dyson, a physicist and mathematician, has suggested[citation needed] using such smaller systems as power generators at points distant from the Sun where solar power is uneconomical.

A space elevator using presently available engineering materials could be constructed between mutually tidally locked worlds, such as Pluto and Charon or the components of binary asteroid 90 Antiope, with no terminus disconnect, according to Francis Graham of Kent State University.[60] However, spooled variable lengths of cable must be used due to ellipticity of the orbits.

Construction

The construction of a space elevator would need reduction of some technical risk. Some advances in engineering, manufacturing and physical technology are required.[2] Once a first space elevator is built, the second one and all others would have the use of the previous ones to assist in construction, making their costs considerably lower. Such follow-on space elevators would also benefit from the great reduction in technical risk achieved by the construction of the first space elevator.[2]

Prior to the work of Edwards in 2000[14] most concepts for constructing a space elevator had the cable manufactured in space. That was thought to be necessary for such a large and long object and for such a large counterweight. Manufacturing the cable in space would be done in principle by using an asteroid or Near-Earth object for source material.[61][62] These earlier concepts for construction require a large preexisting space-faring infrastructure to maneuver an asteroid into its needed orbit around Earth. They also required the development of technologies for manufacture in space of large quantities of exacting materials.[63]

Since 2001, most work has focused on simpler methods of construction requiring much smaller space infrastructures. They conceive the launch of a long cable on a large spool, followed by deployment of it in space.[2][14][63] The spool would be initially parked in a geostationary orbit above the planned anchor point. A long cable would be dropped "downward" (toward Earth) and would be balanced by a mass being dropped "upward" (away from Earth) for the whole system to remain on the geosynchronous orbit. Earlier designs imagined the balancing mass to be another cable (with counterweight) extending upward, with the main spool remaining at the original geosynchronous orbit level. Most current designs elevate the spool itself as the main cable is paid out, a simpler process. When the lower end of the cable is long enough to reach the surface of the Earth (at the equator), it would be anchored. Once anchored, the center of mass would be elevated more (by adding mass at the upper end or by paying out more cable). This would add more tension to the whole cable, which could then be used as an elevator cable.

One plan for construction uses conventional rockets to place a "minimum size" initial seed cable of only 19,800 kg.[2] This first very small ribbon would be adequate to support the first 619 kg climber. The first 207 climbers would carry up and attach more cable to the original, increasing its cross section area and widening the initial ribbon to about 160 mm wide at its widest point. The result would be a 750-ton cable with a lift capacity of 20 tons per climber.

Safety issues and construction challenges

For early systems, transit times from the surface to the level of geosynchronous orbit would be about five days. On these early systems, the time spent moving through the Van Allen radiation belts would be enough that passengers would need to be protected from radiation by shielding, which would add mass to the climber and decrease payload.[64]

A space elevator would present a navigational hazard, both to aircraft and spacecraft. Aircraft could be diverted by air-traffic control restrictions. All objects in stable orbits that have perigee below the maximum altitude of the cable that are not synchronous with the cable would impact the cable eventually, unless avoiding action is taken. One potential solution proposed by Edwards is to use a movable anchor (a sea anchor) to allow the tether to "dodge" any space debris large enough to track.[2]

Impacts by space objects such as meteoroids, micrometeorites and orbiting man-made debris pose another design constraint on the cable. A cable would need to be designed to maneuver out of the way of debris, or absorb impacts of small debris without breaking.

Economics

With a space elevator, materials might be sent into orbit at a fraction of the current cost. As of 2000, conventional rocket designs cost about US$25,000 per kilogram (US$11,000 per pound) for transfer to geostationary orbit.[65] Current space elevator proposals envision payload prices starting as low as $220 per kilogram ($100 per pound),[66] similar to the $5–$300/kg estimates of the Launch loop, but higher than the $310/ton to 500 km orbit quoted[67] to Dr. Jerry Pournelle for an orbital airship system.

Philip Ragan, co-author of the book Leaving the Planet by Space Elevator, states that "The first country to deploy a space elevator will have a 95 percent cost advantage and could potentially control all space activities."[68]

International Space Elevator Consortium (ISEC)

The International Space Elevator Consortium (ISEC) was formed to promote the development, construction, and operation of a space elevator as "a revolutionary and efficient way to space for all humanity".[69] It was formed after the Space Elevator Conference in Redmond, Washington in July 2008 and became an affiliate organization with the National Space Society[70] in August 2013.[69]

ISEC coordinates with the two other major societies focusing on space elevators: the Japanese Space Elevator Association[71] and EuroSpaceward.[72] ISEC supports symposia and presentations at the International Academy of Astronautics[73] and the International Astronautical Federation Congress[74] each year. The organization published two issues of a peer-reviewed journal on space elevators called "CLIMB".[69][75][76]

ISEC also conducts one-year studies focusing on individual topics. The process involves experts for one year of discussions on the topic of choice and culminates in a draft report that is presented and reviewed at the ISEC Space Elevator conference workshop. This review of the major conclusions allows input from space elevator enthusiasts as well as other experts. Topics that have concluded are: 2010 - Space Elevator Survivability, Space Debris Mitigation,[35] 2012 - Space Elevator Concept of Operations,[77] 2013 - Design Consideration for Tether Climbers,[78], 2014 - Space Elevator Architectures and Roadmaps.[79] 2015 - Design Characteristics of a Space Elevator Earth Port,[80] 2017 - Design Considerations for the Space Elevator Apex Anchor and GEO Node.[81]

Related concepts

The conventional current concept of a "Space Elevator" has evolved from a static compressive structure reaching to the level of GEO, to the modern baseline idea of a static tensile structure anchored to the ground and extending to well above the level of GEO. In the current usage by practitioners (and in this article), a "Space Elevator" means the Tsiolkovsky-Artsutanov-Pearson type as considered by the International Space Elevator Consortium. This conventional type is a static structure fixed to the ground and extending into space high enough that cargo can climb the structure up from the ground to a level where simple release will put the cargo into an orbit.[82]

Some concepts related to this modern baseline are not usually termed a "Space Elevator", but are similar in some way and are sometimes termed "Space Elevator" by their proponents. For example, Hans Moravec published an article in 1977 called "A Non-Synchronous Orbital Skyhook" describing a concept using a rotating cable.[83] The rotation speed would exactly match the orbital speed in such a way that the tip velocity at the lowest point was zero compared to the object to be "elevated". It would dynamically grapple and then "elevate" high flying objects to orbit or low orbiting objects to higher orbit.

The original concept envisioned by Tsiolkovsky was a compression structure, a concept similar to an aerial mast. While such structures might reach space (100 km, 62 mi), they are unlikely to reach geostationary orbit. The concept of a Tsiolkovsky tower combined with a classic space elevator cable (reaching above the level of GEO) has been suggested.[10] Other ideas use very tall compressive towers to reduce the demands on launch vehicles.[84] The vehicle is "elevated" up the tower, which may extend as high as above the atmosphere, and is launched from the top. Such a tall tower to access near-space altitudes of 20 km (12 mi) has been proposed by various researchers.[84][85][86]

Other concepts for non-rocket spacelaunch related to a space elevator (or parts of a space elevator) include an orbital ring, a pneumatic space tower,[87] a space fountain, a launch loop, a skyhook, a space tether, and a buoyant "SpaceShaft".[88]

  1. ^ "What is a Space Elevator?". The International Space Elevator Consortium. April 11, 2012.
  2. ^ a b c d e f g h i j k Edwards, Bradley Carl. "The NIAC Space Elevator Program". NASA Institute for Advanced Concepts
  3. ^ Hirschfeld, Bob (January 31, 2002). "Space Elevator Gets Lift". TechTV. Archived from the original on June 8, 2005. Retrieved September 13, 2007. The concept was first described in 1895 by Russian author K. E. Tsiolkovsky in his 'Speculations about Earth and Sky and on Vesta.'
  4. ^ Fleming, Nic (February 15, 2015). "Should We give up on the dream of space elevators?". BBC. Retrieved July 22, 2018.
  5. ^ a b Calderone, Julia (September 26, 2014). "Liquid Benzene Squeezed to Form Diamond Nanothreads". Scientific American. Retrieved July 22, 2018.
  6. ^ a b Anthony, Sebastian (September 23, 2014). "New diamond nanothreads could be the key material for building a space elevator". Extreme Tech. Zeff Davis, LLC. Retrieved July 22, 2018.
  7. ^ https://www.cnet.com/news/japan-to-conduct-first-test-as-part-of-space-elevator-project/
  8. ^ Moravec, Hans (1978). Non-Synchronous Orbital Skyhooks for the Moon and Mars with Conventional Materials. Carnegie Mellon University. frc.ri.cmu.edu
  9. ^ a b "The Audacious Space Elevator". NASA Science News. Archived from the original on September 19, 2008. Retrieved September 27, 2008.
  10. ^ a b c Landis, Geoffrey A. & Cafarelli, Craig (1999). Presented as paper IAF-95-V.4.07, 46th International Astronautics Federation Congress, Oslo Norway, October 2–6, 1995. "The Tsiolkovski Tower Reexamined". Journal of the British Interplanetary Society. 52: 175–180. Bibcode:1999JBIS...52..175L.
  11. ^ Artsutanov, Yu (1960). "To the Cosmos by Electric Train" (PDF). liftport.com. Young Person's Pravda. Archived from the original (PDF) on May 6, 2006. Retrieved March 5, 2006.
  12. ^ Isaacs, J. D.; A. C. Vine, H. Bradner and G. E. Bachus; Bradner; Bachus (1966). "Satellite Elongation into a True 'Sky-Hook'". Science. 151 (3711): 682. Bibcode:1966Sci...151..682I. doi:10.1126/science.151.3711.682. PMID 17813792.
  13. ^ Pearson, J. (1975). "The orbital tower: a spacecraft launcher using the Earth's rotational energy" (PDF). Acta Astronautica. 2 (9–10): 785–799. Bibcode:1975AcAau...2..785P. doi:10.1016/0094-5765(75)90021-1.
  14. ^ a b c Bradley C. Edwards, "The Space Elevator"
  15. ^ "Space Elevators: An Advanced Earth-Space Infrastructure for the New Millennium", NASA/CP-2000-210429, Marshall Space Flight Center, Huntsville, Alabama, 2000
  16. ^ Science @ NASA, "Audacious & Outrageous: Space Elevators" Archived September 19, 2008, at the Wayback Machine., September 2000
  17. ^ "Space Elevators: An Advanced Earth-Space Infrastructure for the New Millennium". affordablespaceflight.com. Archived from the original on February 21, 2007.
  18. ^ Boyle, Alan (August 27, 2004). "Space elevator contest proposed". MSNBC.
  19. ^ "The Space Elevator – Elevator:2010". Retrieved March 5, 2006.
  20. ^ "Space Elevator Ribbon Climbing Robot Competition Rules". Archived from the original on February 6, 2005. Retrieved March 5, 2006.
  21. ^ "NASA Announces First Centennial Challenges' Prizes". 2005. Retrieved March 5, 2006.
  22. ^ Britt, Robert Roy. "NASA Details Cash Prizes for Space Privatization". Space.com. Retrieved March 5, 2006.
  23. ^ "What's the European Space Elevator Challenge?". European Space Elevator Challenge. Retrieved April 21, 2011.
  24. ^ "Space Elevator Group to Manufacture Nanotubes". Universe Today. 2005. Retrieved March 5, 2006.
  25. ^ Groshong, Kimm (February 15, 2006). "Space-elevator tether climbs a mile high". NewScientist.com. New Scientist. Retrieved March 5, 2006.
  26. ^ Elevator:2010 – The Space Elevator Challenge. spaceward.org
  27. ^ Spaceward Games 2007. The Spaceward Foundation
  28. ^ a b c Lewis, Leo (September 22, 2008). "Japan hopes to turn sci-fi into reality with elevator to the stars". The Times. London. Retrieved May 23, 2010. Lewis, Leo; News International Group; accessed September 22, 2008.
  29. ^ "Leaving the Planet by Space Elevator". Edwards, Bradley C. and Westling, Eric A. and Ragan, Philip; Leasown Pty Ltd.; accessed September 26, 2008.
  30. ^ Space Elevator: Leaving the Planet by Space Elevator (in Japanese). 東京. 2008. ISBN 9784270003350.
  31. ^ "Going up: Japan builder eyes space elevator". PhysOrg.com. February 22, 2012.
  32. ^ "Space Elevator That Soars 60,000 Miles into Space May Become Reality by 2050". February 21, 2012.
  33. ^ Boucher, Marc (February 23, 2012). "Obayashi and the Space Elevator – A Story of Hype". The Space Elevator Reference. Archived from the original on June 21, 2012. Retrieved August 14, 2012.
  34. ^ Swan, Peter A.; Raitt, David I.; Swan, Cathy W.; Penny, Robert E.; Knapman, John M. (2013). Space Elevators: An Assessment of the Technological Feasibility and the Way Forward. Virginia, US: International Academy of Astronautics. pp. 10–11, 207–208. ISBN 9782917761311.
  35. ^ a b Swan, P., Penny, R. Swan, C. Space Elevator Survivability, Space Debris Mitigation, Lulu.com Publishers, 2011
  36. ^ Gayomali, Chris (15 April 2014). "Google X Confirms The Rumors: It Really Did Try To Design A Space Elevator". Fast Company. Retrieved 17 April 2014.
  37. ^ https://www.nbcnews.com/mach/science/colossal-elevator-space-could-be-going-sooner-you-ever-imagined-ncna915421
  38. ^ Barber, Meghan (September 12, 2018). "Japan is trying to build an elevator to space". Curbed.com. Retrieved September 18, 2018.
  39. ^ https://gizmodo.com/japan-testing-miniature-space-elevator-near-the-interna-1828800558
  40. ^ a b c d e f g h i j Aravind, P. K. (2007). "The physics of the space elevator" (PDF). American Journal of Physics. American Association of Physics Teachers. 45 (2): 125. Bibcode:2007AmJPh..75..125A. doi:10.1119/1.2404957.
  41. ^ Artuković, Ranko (2000). "The Space Elevator". zadar.net
  42. ^ a b c d Edwards BC, Westling EA. (2002) The Space Elevator: A Revolutionary Earth-to-Space Transportation System. San Francisco, USA: Spageo Inc. ISBN 0-9726045-0-2.
  43. ^ Globus, Al; et al. "NAS-97-029: NASA Applications of Molecular Nanotechnology" (PDF). NASA. Retrieved September 27, 2008.
  44. ^ This 4,960 km "escape length" (calculated by Arthur C. Clarke in 1979) is much shorter than the actual distance spanned because centrifugal forces increase (and gravity decreases) dramatically with height: Clarke, A.C. (1979). "The space elevator: 'thought experiment', or key to the universe?".
  45. ^ a b Scharr, Jillian (29 May 2013). "Space Elevators On Hold At Least Until Stronger Materials Are Available, Experts Say". Huffington Post.
  46. ^ Feltman, R. (7 March 2013). "Why Don't We Have Space Elevators?". Popular Mechanics.
  47. ^ Templeton, Graham (6 March 2014). "60,000 miles up: Space elevator could be built by 2035, says new study". Extreme Tech. Retrieved 2014-04-19.
  48. ^ Wang, X.; Li, Q.; Xie, J.; Jin, Z.; Wang, J.; Li, Y.; Jiang, K.; Fan, S. (2009). "Fabrication of Ultralong and Electrically Uniform Single-Walled Carbon Nanotubes on Clean Substrates" (PDF). Nano Letters. 9 (9): 3137–3141. Bibcode:2009NanoL...9.3137W. doi:10.1021/nl901260b. PMID 19650638. Archived from the original (PDF) on August 8, 2017.
  49. ^ a b Lang, David D. Space Elevator Dynamic Response to In-Transit Climbers.
  50. ^ Gassend, Blaise. "Falling Climbers". Retrieved December 16, 2013.
  51. ^ "Space elevator to low orbit?". Endless Skyway. Retrieved December 16, 2013.
  52. ^ "Why the Space Elevator's Center of Mass is not at GEO" by Blaise Gassend. Gassend.net. Retrieved on September 30, 2011.
  53. ^ Cohen, Stephen S.; Misra, Arun K. (2009). "The effect of climber transit on the space elevator dynamics". Acta Astronautica. 64 (5–6): 538–553. Bibcode:2009AcAau..64..538C. doi:10.1016/j.actaastro.2008.10.003.
  54. ^ Bill Fawcett, Michael Laine & Tom Nugent jr. (2006). LIFTPORT. Canada: Meisha Merlin Publishing, Inc. p. 103. ISBN 1-59222-109-2.
  55. ^ Swan, P. A.; Swan, C. W.; Penny, R. E.; Knapman, J. M.; Glaskowsy, P. M. "Design Consideration for Space Elevator Tether Climbers" (PDF). ISEC. Archived from the original (PDF) on January 16, 2017. During the last ten years, the assumption was that the only power available would come from the surface of the Earth, as it was inexpensive and technologically feasible. However, during the last ten years of discussions, conference papers, IAA Cosmic Studies, and interest around the globe, many discussions have led some individuals to the following conclusions: • Solar Array technology is improving rapidly and will enable sufficient energy for climbing • Tremendous advances are occurring in lightweight deployable structures
  56. ^ Engel, Kilian A. "IAC-04-IAA.3.8.3.04 Lunar transportation scenarios utilising the space elevator" (PDF). www.spaceelevator.com. Archived from the original (PDF) on April 24, 2012.
  57. ^ Forward, Robert L. and Moravec, Hans P. (March 22, 1980) Space Elevators. Carnegie Mellon University. "Interestingly enough, they are already more than strong enough for constructing skyhooks on the moon and Mars."
  58. ^ a b pearson, Jerome; Levin, Eugene; Oldson, John; Wykes, Harry (2005). "Lunar Space Elevators for Cislunar Space Development Phase I Final Technical Report" (PDF).
  59. ^ Ben Shelef, the Spaceward Foundation Asteroid Slingshot Express - Tether-based Sample Return
  60. ^ Graham FG (2009). "45th AIAA/ASME/SAE/ASEE Joint Propulsion Conference & Exhibit". doi:10.2514/6.2009-4906. ISBN 978-1-60086-972-3. |chapter= ignored (help)
  61. ^ D.V. Smitherman (Ed.), Space Elevators: An Advanced Earth-Space Infrastructure for the New Millennium, NASA/CP-2000-210429, Marshall Space Flight Center, Huntsville, Alabama, 2000
  62. ^ Hein, A.M., Producing a Space Elevator Tether Using a NEO: A Preliminary Assessment, International Astronautical Congress 2012, IAC-2012, Naples, Italy, 2012
  63. ^ a b Space Elevators: An Assessment of the Technological Feasibility and the Way Forward, Page 326, http://www.virginiaedition.com/media/spaceelevators.pdf
  64. ^ "Space elevators: 'First floor, deadly radiation!'". New Scientist. Reed Business Information Ltd. November 13, 2006. Retrieved January 2, 2010.
  65. ^ "Delayed countdown". Fultron Corporation. The Information Company Pvt Ltd. October 18, 2002. Retrieved June 3, 2009.
  66. ^ The Spaceward Foundation. "The Space Elevator FAQ". Mountain View, CA. Archived from the original on February 27, 2009. Retrieved June 3, 2009.
  67. ^ Pournelle, Jerry (April 23, 2003). "Friday's VIEW post from the 2004 Space Access Conference". Retrieved January 1, 2010.
  68. ^ Ramadge, Andrew; Schneider, Kate (November 17, 2008). "Race on to build world's first space elevator". news.com.au.
  69. ^ a b c "About us". ISEC. Archived from the original on July 7, 2012. Retrieved June 2, 2012.
  70. ^ "NSS Affiliates". www.nss.org. Retrieved 2015-08-30.
  71. ^ "Japan Space Elevator Association". 一般|JSEA 一般社団法人 宇宙エレベーター協会. Retrieved 2015-08-30.
  72. ^ "Eurospaceward". Eurospaceward. 2015-08-30. Retrieved 2015-08-30.
  73. ^ Akira, Tsuchida (2014-10-02). "Homepage of the Study Group 3.24, Road to Space Elevator Era". The International Academy of Astronautics (IAA). The International Academy of Astronautics (IAA). Retrieved 2015-08-30.
  74. ^ "IAC 2014 Meeting Schedule". International Astronautical Federation. Retrieved 2015-08-30.
  75. ^ Boucher, Marc (January 20, 2012). "First Issue of the Space Elevator Journal Released". The Space Elevator Reference. Archived from the original on May 13, 2012. Retrieved June 2, 2012.
  76. ^ http://www.isec.org/index.php/store/climb-the-space-elevator-journal
  77. ^ Swan, P., Penny, R. Swan, C. Space Elevator Concept of Operations Lulu.com Publishers, 2013
  78. ^ Swan, P., Penny, R. Swan, C. Design Considerations for Space Elevator Tether Climbers Lulu.com Publishers, 2014
  79. ^ Fitzgerald, M., Swan, P., Penny, R. Swan, C. Space Elevator Architectures and Roadmaps, Lulu.com Publishers 2015
  80. ^ Hall, V., Glaskowsky, P., Schaeffer, S. Design Characteristics of a Space Elevator Earth Port, Lulu.com Publishers 2015
  81. ^ Fitzgerald, M. et al. Design Considerations for the Space Elevator Apex Anchor and GEO Node, Lulu.com Publishers 2017
  82. ^ "CLIMB: The Journal of the International Space Elevator Consortium", Volume 1, Number 1, December 2011, This journal is cited as an example of what is generally considered to be under the term "Space Elevator" by the international community. [1]
  83. ^ Moravec, Hans P. (October–December 1977). "A Non-Synchronous Orbital Skyhook". Journal of the Astronautical Sciences. 25: 307–322. Bibcode:1977JAnSc..25..307M.
  84. ^ a b Quine, B.M.; Seth, R.K.; Zhu, Z.H. (2009). "A free-standing space elevator structure: A practical alternative to the space tether" (PDF). Acta Astronautica. 65 (3–4): 365. Bibcode:2009AcAau..65..365Q. doi:10.1016/j.actaastro.2009.02.018.
  85. ^ Landis, Geoffrey, "Compression Structures for Earth Launch," 7th Advanced Space Propulsion Workshop, Jet Propulsion Laboratory, April 9–11, 1996; also paper AIAA-98-3737, 24th AIAA/ASME/SAE/ASEE Joint Propulsion Conference, 1998.
  86. ^ Hjelmstad, Keith, "Structural Design of the Tall Tower", Hieroglyph, 11/30/2013. (retrieved 1 Sept 2015)
  87. ^ Scientists envision inflatable alternative to tethered space elevator, ZDNet, June 17, 2009. Retrieved February 2013.
  88. ^ Space Shaft: Or, the story that would have been a bit finer, if only one had known..., "Knight Science Journalism Tracker (MIT)", July 1, 2009

Further reading



This article uses material from the Wikipedia article "Space elevator", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia

Astronomy & Astrology

3d,planet,jupiter,erath,venus,astrology,astronomy,esoteric