powered by CADENAS

Social Share

Amazon

Wet sub (3443 views - Transportation - Air Water Earth)

A wet sub is a type of underwater vehicle, either a submarine or a submersible, that does not provide a dry environment for its occupants. Usually, scuba divers ride outside the device as one would ride a motorcycle or in a semi-enclosed opening like a kayak or bobsled, although it can be designed to fully enclose its occupant(s) to reduce drag. An enclosed vehicle may also provide a dry viewing chamber for the occupant(s). The sub is generally propelled by an electric motor and is battery powered. The depth and endurance is typically limited by the requirements of the divers, particularly water temperature and breathable air.
Go to Article

Explanation by Hotspot Model

Youtube


    

Wet sub

Wet sub

Wet sub

A wet sub is a type of underwater vehicle, either a submarine or a submersible, that does not provide a dry environment for its occupants. Usually, scuba divers ride outside the device as one would ride a motorcycle or in a semi-enclosed opening like a kayak or bobsled, although it can be designed to fully enclose its occupant(s) to reduce drag. An enclosed vehicle may also provide a dry viewing chamber for the occupant(s). The sub is generally propelled by an electric motor and is battery powered. The depth and endurance is typically limited by the requirements of the divers, particularly water temperature and breathable air.[1]

Military use

Wet subs have been used to transport and deploy special operations forces in waters too shallow for an ordinary submarine, lay mines (particularly for attaching limpet mines directly to a ship), firing torpedoes, or gathering intelligence in harbors. They have also been used to plant listening and recording devices on undersea cables in Operation Ivy Bells.[2] For military use, the operator will sometimes use a rebreather device so as not to leave a trail of bubbles. Military wet subs are deployed from a larger submarine or from a surface ship. The SEAL Delivery Vehicle (SDV) used by the United States Navy SEALs and British Special Boat Service is an example that is in use today. The SDV is used to insert Navy SEALs in shallow coastal waters or attack surface ships [3]

The Motorised Submersible Canoe, developed by the British Special Operations Executive during World War II, is another example.

Hobbyists

A wet sub is attractive to the amateur or small commercial builder since many of the problems associated with a dry sub are avoided as only the propulsion and power systems need to be waterproof and life support is much less of an issue than it is with a sealed occupant chamber. Complete submarines of this type are also available commercially.

Wet sub designs are often used for human-powered submarines because they are smaller and lighter than dry submarines.[4]

  1. ^ Sutton, H. I. (2016-05-05). Covert Shores: The Story of Naval Special Forces Missions and Minisubs (2nd ed.). CreateSpace Independent Publishing Platform. ISBN 9781533114877.
  2. ^ Introduction to Naval Special Warfare Archived 2008-01-16 at the Wayback Machine.
  3. ^ "SEAL Delivery Vehicles". National Navy UDT-SEAL Museum. Retrieved 4 September 2018.
  4. ^ Brueggeman, Peter (1997-12-31). "Scientific Bibliography on Human Powered Submarines, through 1997" (PDF). UC San Diego Bibliography.

See also



This article uses material from the Wikipedia article "Wet sub", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia

Transportation - Air Water Earth

3D,CAD,Model,Libary,Railway, Train, Ship, Marine, Submarine, Automotive, Locomotive, Bike, Car, Formula 1, Space, Aircraft, Aerospace, Satelite, Automobile, Yacht