Our 3D CAD supplier models have been moved to 3Dfindit.com, the new visual search engine for 3D CAD, CAE & BIM models.
You can log in there with your existing account of this site.
The content remains free of charge.
Licensed under Creative Commons Attribution-Share Alike 4.0 (Carnby).
This article has multiple issues. Please help improve it or discuss these issues on the talk page. (Learn how and when to remove these template messages)
(Learn how and when to remove this template message)
|
Artistic rendition of a large bird like a thunderbird | |
Grouping | Cryptid |
---|---|
Sub grouping | Flying animal |
Country | United States |
Thunderbird is a term used in cryptozoology to describe large, bird-like creatures, generally identified with the Thunderbird of Native American tradition. While the fossil record does show that giant birds (teratorns) with wingspans between 4 and 5 m (12 and 18 ft) were likely contemporary with early man, the creature is generally regarded as a myth.
This article deals with modern sightings (the last 200 years) of such a creature, reported as real, as opposed to mythological accounts, though believers in the phenomenon often use the Native American legends in attempts to support their claims.
On April 26, 1890 the Tombstone Epitaph carried a story about two ranchers having killed a "winged monster" said to resemble huge alligator ninety-two feet in length, with an eight foot long head, jaws "thickly set with strong, sharp teeth", a smooth hairless body with a maximum diameter of fifty inches, an immense pair of wings composed of a "thick and nearly transparent membrane" (with an estimated wingspan of 160 feet), two feet just ahead of the wings, and an elongated tail.[1]
According to Mark Hall, the Epitaph did indeed print a story about the capture of a large, unusual winged creature on April 26, 1890.[2] Beyond this single story, however, no one has made historic corroboration that this event ever occurred; it is usually considered an urban legend. Completely fictional tall tales were not an uncommon feature in newspapers during this era.[3]
No one has ever produced a copy of the "Thunderbird" photograph, though numerous people, Ivan T. Sanderson being one of the better known, have made claims to its existence. Sanderson claimed to have once owned a copy of the photo, which vanished after he loaned it to an acquaintance in the 1960s. The television program Freaky Links staged a similar photo, giving new life to the "Thunderbird Photograph" legend.[4]
Jerome Clark speculates that the description of the basic image in question (men standing alongside a winged creature nailed to a barn) is evocative enough to implant a sort of false memory, leading some people to vaguely "remember" seeing the photo at some distant, imprecise time.[5]
Cryptozoologist Loren Coleman wrote about a series of thunderbird sightings in the 1940s. On April 10, 1948, three individuals in Overland, Illinois, spotted what they originally thought to be a passing plane, but after seeing a large set of flapping wings, they realized this "plane" was something very different. A few weeks later, in Alton, Illinois, a man and his son saw what they described as an enormous bird-like creature with a body shaped like a naval torpedo. The creature was flying at at least 500 feet (152 m) and cast a shadow the same size as a small passenger airplane.[6]
Similar sightings around the same time in St. Louis, Missouri, prompted residents to write concerned letters to then St. Louis mayor Aloys P. Kaufmann demanding that the city do something about these reportedly huge birds. The mayor instructed an administrative assistant to set a trap to catch one of the creatures, but when blue heron tracks were discovered on an island in the Meramec River, the mystery was considered solved.[6]
There was a spike in Thunderbird sightings in the late twentieth century. On occasion, such reports were accompanied by large footprints or other purported evidence.
Among the most controversial reports is a July 25, 1977, account from Lawndale, Logan County, Illinois. About 9 p.m. a group of three boys were at play in a residential backyard. Two large birds approached and chased the boys. Two escaped unharmed, but the third boy, ten-year-old Marlon Lowe, wasn't so lucky. One of the birds reportedly clamped his shoulder with its claws, then lifted Lowe about 60 cm (2 ft) off the ground, carrying him some distance. Lowe fought against the bird, which released him.[citation needed]
Viewed by some as a tall tale, the descriptions given by the witnesses of these birds match that of an Andean condor: a large black bird with a white ringed neck and a wingspan up to 3 m (10 ft).[citation needed] However, an Andean condor's talons are not strong enough to lift heavy objects.[citation needed] Loren Coleman and his brother Jerry interviewed several witnesses after the reported event.
In 2002, a sighting of a large birdlike creature with an apparent wingspan of around 4 m (14 ft) was reported in Alaska.[7] The Anchorage Daily News reported witnesses describing the creature like something out of the movie Jurassic Park.[8] Scientists suggested the giant bird may have simply been a Steller's sea eagle, which have a wingspan of 180–240 cm (6–8 ft) and had been reported in the area previously.[7] The paranormal reality series Destination Truth traveled to Manokotak in 2009 to search for the creature.
As recently as 2007, sightings have been claimed in the area around San Antonio, Texas.[9]
Some cryptozoologists have theorized the ancient Thunderbird myth to be based on sightings of a real animal with a mistaken assessment of its apparent size. Cryptozoologists also posit that the Thunderbird was associated with storms because they followed the drafts to stay in flight, not unlike the way a modern eagle rides mountain up currents. John A. Keel claimed to have mapped several Thunderbird sightings and found that they corresponded chronologically and geographically with storms moving across the United States.[citation needed]
Angelo P. Capparella,[5] an ornithologist at Illinois State University, argues that the existence of such undiscovered large birds is highly unlikely, especially in North America. There is not enough food, Capparella says, in many areas where abnormally large birds are reported. Perhaps more important, according to Capparella, is the lack of sightings by "the legions of competent birdwatchers ... scanning the skies of the U.S. and Canada" who sometimes make "surprising observations" with cameras at the ready (see for example 20th-century sightings of the Eskimo curlew). Were there breeding populations of large, unknown birds, Capparella contends they could not remain unknown very long.
In Mysterious New Mexico, author Ben Radford published the results of his investigation of modern sightings of thunderbirds, ascribing many to sightings of birds such as condors.[10]
This article uses material from the Wikipedia article "Thunderbird (cryptozoology)", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia
3D,data,libary,model,catalog,rendering,skull,bone,animal,reptile,bird,insect,mammal,class,classification,order,family,species,genus