Our 3D CAD supplier models have been moved to 3Dfindit.com, the new visual search engine for 3D CAD, CAE & BIM models.
You can log in there with your existing account of this site.
The content remains free of charge.
Licensed under Creative Commons Attribution 2.0 (Daniel Thornton).
Ljubljana Marshes Wheel | |
---|---|
Having a radius of 70 centimetres (28 in), the wheel is made of ash and oak. The aperture for the 120 centimetres (47 in) long axle is square, which means that the wheel and the axle rotated together. (The depicted wheel is a replica.) | |
Material | Ash wood |
Created | Chalcolithic (approx. 5,150 BP) |
Discovered | 2002 in Ljubljana Marshes, Slovenia |
Present location | Ljubljana City Museum, Ljubljana |
The Ljubljana Marshes Wheel is a wooden wheel that was found in the Ljubljana Marshes some 20 kilometres (12 mi) south of Ljubljana, the capital of Slovenia, in 2002.[1] Radiocarbon dating, performed in the VERA laboratory (Vienna Environmental Research Accelerator) in Vienna, showed that it is approximately 5,150 years old, which makes it the oldest wooden wheel yet discovered. It was discovered by a team of Slovene archeologists from the Ljubljana Institute of Archaeology, a part of the Research Center at the Slovene Academy of Arts and Sciences, under the guidance of Anton Velušček.
Remains of pile dwellings were discovered in the Ljubljana Marshes as early as in 1875. Since 2011, the site has been protected as a UNESCO World Heritage Site as an example of prehistoric pile dwellings around the Alps, a special form of dwellings in areas with lakes and marshes. The archaeologists at the excavation site identified over one thousand piles in the bed of the Iška River, near Ig. They reconstructed the dwellings of 3.5 by 7 metres (11 ft × 23 ft) in size, separated by approximately 2 to 3 metres (6 ft 7 in to 9 ft 10 in). The analyses of the piles revealed that the dwellings were repaired each year and that a new house had to be built on the same place in as little as 10 to 20 years.
The oldest inhabitants settled in the region as early as 9,000 years ago; in the Mesolithic they built temporary residences on isolated rocks in the marsh and on the fringe and they lived by hunting and gathering. The permanent settlements were not built until the first farmers appeared approximately 6,000 years ago in the time of the Neolithic.
The wooden wheel belonged to a prehistoric two-wheel cart – a pushcart. Similar wheels have been found in the hilly regions of Switzerland and southwest Germany, but the Ljubljana Marshes one is bigger and older. It shows that wooden wheels appeared almost simultaneously in Mesopotamia and Europe.[1]
It has a radius of 72 centimetres (28 in) and is made of ash wood, and its 124-centimetre-long (49 in) axle is made of oak. The axle was attached to the wheels with oak wood wedges, which meant that the axle rotated together with the wheels. The wheel was made from a tree that grew in the vicinity of the pile dwellings and at the time of the wheel construction was approximately 80 years old.
This article uses material from the Wikipedia article "Ljubljana Marshes Wheel", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia
Car, Truck,MotorBike, Bicycle, Engine, Racer