powered by CADENAS

Social Share

Amazon

Marble (toy) (11171 views - Consumer products)

A marble is a small spherical toy often made from glass, clay, steel, plastic or agate. These balls vary in size. Most commonly, they are about 1 cm (1⁄2 in) in diameter, but they may range from less than 1 mm (1⁄30 in) to over 8 cm (3 in), while some art glass marbles for display purposes are over 30 cm (12 in) wide. Marbles can be used for a variety of games called marbles. They are often collected, both for nostalgia and for their aesthetic colors. In the North of England the objects and the game are called "taws", with larger taws being called bottle washers after the use of a marble in Codd-neck bottles, which were often collected for play.
Go to Article

Explanation by Hotspot Model

Marble (toy)

Marble (toy)

A marble is a small spherical toy often made from glass, clay, steel, plastic or agate. These balls vary in size. Most commonly, they are about 1 cm (12 in) in diameter, but they may range from less than 1 mm (130 in) to over 8 cm (3 in), while some art glass marbles for display purposes are over 30 cm (12 in) wide. Marbles can be used for a variety of games called marbles. They are often collected, both for nostalgia and for their aesthetic colors. In the North of England the objects and the game are called "taws", with larger taws being called bottle washers after the use of a marble in Codd-neck bottles, which were often collected for play.

History

In the early twentieth century, small balls of stone, identified by archaeologists as marbles, were found on excavation near Mohenjo-daro.[1]:553 Marbles are often mentioned in Roman literature, as in Ovid's poem Nux (which mentions playing the game with walnuts), and there are many examples of marbles from excavations of sites associated with Chaldeans of Mesopotamia and ancient Egypt. They were commonly made of clay, stone or glass. Marbles arrived in Britain, imported from the Low Countries, during the medieval era.[2]:19

In 1503 the town council of Nuremberg, Germany, limited the playing of marble games to a meadow outside the town.[3]

It is unknown where marbles were first manufactured[4], but the "original" marbles were designated "made in Germany".[5] The game has become popular throughout the US and other countries.[dead link][6] Ceramic marbles entered inexpensive mass production in the 1870s.[citation needed]

A German glassblower invented marble scissors, a device for making marbles, in 1846.[7]:148 The first mass-produced toy marbles (clay) made in the US were made in Akron, Ohio, by S. C. Dyke, in the early 1890s. Some of the first US-produced glass marbles were also made in Akron, by James Harvey Leighton. In 1903, Martin Frederick Christensen—also of Akron, Ohio—made the first machine-made glass marbles on his patented machine. His company, The M. F. Christensen & Son Co., manufactured millions of toy and industrial glass marbles until they ceased operations in 1917. The next US company to enter the glass marble market was Akro Agate. This company was started by Akronites in 1911, but located in Clarksburg, West Virginia. Today, there are only two American-based toy marble manufacturers: Jabo Vitro in Reno, Ohio, and Marble King, in Paden City, West Virginia.[8]

Marbles games

In Australia, games were played with marbles of different sizes. The smallest and most common was about 15 mm (58 in) in diameter. The two larger, more valuable sizes were referred to as semi-bowlers and tom-bowlers, being about 20 mm (34 in) and 25 mm (1 in) in diameter respectively. They were used in much the same way as ordinary marbles, although sometimes they would be declared invalid because of the advantage of their larger mass and inertia. Owners of large marbles were also afraid to use them lest they be lost to another player as "keepsies". They were usually of the clear "cat's eye" or milk glass type, just bigger.

"Firing" a marble meant that a player had to flick his/her marble from a stationary position of his hand. No part of the hand firing the marble was permitted to be in front of the position where the marble had been resting on the ground. Using that hand, (s)he would flick or fire the marble from his/her hand, usually with the knuckle on the back of his/her hand resting on the ground, and usually using the thumb of that hand to do so. All shots of the game were conducted in this manner throughout except the very initial pitch towards the bunny hole that started the game.

Once a player was able to land his/her marble within the hole, (s)he would immediately then fire his marble at his opponents' marbles. However, if any player hit another player's marble before his/her own marble had been to 'visit' the bunny hole, the act would be referred to as "a kiss"; the game would be over, and all or both players (in the case of two players only) would have to retreat back to the starting line to restart the game, without result. This, of course, could be quite annoying or frustrating if a player had already built up quite a few hits on another player's marble. So, most skilled players did not resort to this kind of tactic.

The overall aim was to hit a particular marble 3 times after getting into the hole, then you had to "run away", before the final contact shot was allowed to be played - which was called "the kill". Once a player made a kill on another marble, if the game was 'for keeps', (s)he would then get to keep the marble [bunny] (s)he had 'killed'. The format of playing this game was that each time you successfully hit another player's marble, you were to have another shot - even if it was not the marble you had originally intended to hit.

Of course, the ploy was to hit the particular opponent marble 3 times, and then 'run away' to the bunny hole, because once you rested the marble into the hole, you immediately had your shot again, thus leaving no opportunity at all for your opponent to retreat his/her marble before "the Kill" was made on it.

In India, there are many games with marbles. One simple game with marbles is called "Cara" in which every player puts one or more marbles in a long line of marbles with each marble being one centimeter or slightly more, apart from each other. After this, each player throws another marble as far as possible from the line, perpendicularly. In this game, the player whose marble is farthest from the line of marbles gets the first chance to hit the marble's line and subsequent players who get to hit the line have their distance from the line in decreasing order. Any player who hits and displaces a marble in the line of marbles gets to take that and all marbles to the right of it. Usually, marbles in the line are smaller marbles and the players have bigger marbles for hitting the line of smaller marbles.This game needs the playground to be flat and hard and with no loose soil for effecting games of "Cara". The distances of the marbles thrown determine order of players who get to hit the line are anywhere from 10 to 30 meters and may depend on player's desire to hit the marble line first and how much risk they will take so that they would be at some distance and yet be able to hit the line of marbles and get more than 2 marbles. Players have to roll their marbles from a distance to hit the line of marbles. Each player gets to hit the line of marbles only once assuming there are marbles left in the line and every player gets a turn in order. In a line of twenty marbles, its reasonable to get at least 5 to 20 marbles depending on how skillful somebody is at hitting the line of marbles. When all marbles are taken by players as above the game is restarted with players putting their marbles in the line and trying to win as many marbles as possible.If some marbles are left in the line after each player takes a chance, the players again throw their marbles perpendicularly to this line and start to roll their marble to hit the line according to the above rules. This process is repeated until all marbles are taken in the game.

In Uganda, a popular marbles game is called dool. It requires a small pit dug in the ground for two or more players, each with his own marble. To improvise, Ugandans also use the seeds of a candlenut tree, locally referred to as Kabakanjagala[9] (The King loves me). To start a game, a throwing line is drawn on the ground using chalk or a stick about a meter (or some feet) from the pit. Then the players roll their marbles close to the pit. The one whose marble falls in gets points equivalent to one game. If a second marble falls in and hits the first, a player gets more points than the previous player, but all have to return to the throwing line. When no marble falls in, the player whose marble rolls closest to the pit starts the firing session. When he misses, the next opponent fires. You can only fire 24 consecutive times per turn earning one point for each hit. But all that time, a player must make sure the gap between the marbles is bigger than two stretches of the hand. If an opponent realises that it isn't, then he can make a call, pick his marble and place it anywhere. When a player is targeting a marble placed near the hole, he must avoid knocking it into the hole or else give away an advantage. There are various rules for dool but the player with the most points wins. Favoured fingers include the middle finger for blasting strength and small finger for accurate long distance target.

World championship

The British and World Marbles Championship has been held at Tinsley Green, West Sussex, England, every year since 1932.[10][11][12] (Marbles has been played in Tinsley Green and the surrounding area for many centuries:[10][13] TIME magazine traces its origins to 1588.[14]) Traditionally, the marbles-playing season started on Ash Wednesday and lasted until midday on Good Friday: playing after that brought bad luck.[11] More than 20 teams from around the world take part in the championship, each Good Friday; German teams have been successful several times since 2000,[10][13][15] although local teams from Crawley, Copthorne and other Sussex and Surrey villages often take part as well;[10][14][16] the first championship in 1932 was won by Ellen Geary, a young girl from London.

Marble terminology

  • "Knuckle down": the position adopted at the start line at the beginning of a match. The player begins with his or her knuckle against the ground.
  • "Quitsies": allows any opponent to stop the game without consequence. Players can either have "quitsies" (able to quit) or "no quitsies".
  • "Keepsies" (or "for keeps"): the player keeps all the marbles he or she wins.
  • "Elephant stomps": when called, it allows a player to stomp his or her marble level with the ground surface, making it very difficult for other players to hit.
  • "Bombies": when called, it allows a player to take one or two steps while holding his or her marble and, while closing one eye, will line up over one of the opponent's marbles and drop the marble trying to hit the marble on the ground.
  • "Leaning tops": when called, a shooter leans in on his or her off hand for leverage over an indentation on any type of surface or obstacle.
  • A "taw" or "shooter" is generally a larger marble used to shoot with, and "ducks" are marbles to be shot at.
  • Various names refer to the marbles' size. Any marble larger than the majority may be termed a boulder, bonker, masher, plumper, popper, shooter, thumper, smasher, taw, bumbo, crock, bumboozer, bowler, tonk, tronk, godfather, tom bowler, fourer, giant, dobber, dobbert, hogger, biggie or toebreaker. A marble smaller than the majority is a peawee, peewee or mini. A "grandfather" is the largest marble, the size of a billiards ball or tennis ball.
  • Various names for different marble types (regional playground talk, Leicester, UK): Marleys (marbles), prit (white marble), Kong (large marble), King Kong (larger than a bosser), steely (metal bearing-ball). Names can be combined: e.g. prit-Kong (large white marble). There are many more such names, as discussed in the next section.

Types of marbles

There are various types of marbles, and names vary from locality to locality.[17]

  • Aggie - made of agate (aggie is short for agate) or glass resembling agate, with various patterns like in the alley
  • Alley or real - made of marble or alabaster (alley is short for alabaster), streaked with wavy or other patterns with exotic names like corkscrew, spiral, snake, ribbon, onyx, swirl, bumblebee, and butterfly
    • Ade - strands of opaque white and color, making lemon-ade, lime-ade, orange-ade, etc.
    • Cat's eye or catseye - central eye-shaped colored inserts or cores (injected inside the marble)
      • Beachball - three colors and six vanes
      • Devil's eye - red with yellow eye
  • Red devil's - same color scheme as a devil's eye but swirly.
    • Clambroth - equally spaced opaque lines on a milk-white opaque base. Rare clams can have blue or black base glass. Medium-high value for antique marbles; rare base color valued much higher.
    • Lutz - antique, handmade German swirl, containing bands of fine copper flakes that glitter like gold. Erroneously thought to have been invented by noted glassmaker Nicholas Lutz. Medium-high value for antique marbles, depending on specific sub-type of Lutz design.
    • Oilie or oily - opaque with a rainbow, iridescent finish
    • Onionskin - antique, handmade German swirl, with many closely packed surface streaks. Medium price range for antique marbles.
    • Opaque - a popular marble that comes in many colors
    • Oxblood - a streaky patch resembling blood
    • Pearls - opaque with single color with mother of pearl finish
    • Toothpaste - also known as plainsies in Canada. Wavy streaks usually with red, blue, black, white, orange.
    • Turtle - wavy streaks containing green and yellow
  • Bumblebee - modern, machine-made marble; mostly yellow with two black strips on each side
  • China - glazed porcelain, with various patterns similar to an alley marble. Geometric patterns have low value; flowers or other identifiable objects can command high prices.
    • Plaster - a form of china that is unglazed
  • Commie or common - made of clay; natural color or monochrome coloration. Made in huge quantities during nineteenth and early twentieth centuries.
    • Bennington - clay fired in a kiln with salt glaze—usually brown, often blue. Other colorations fairly scarce. Fairly low value.
    • Crock - made from crockery (earthenware) clay
  • Croton alley or jasper - glazed and unglazed china marbled with blue
  • Crystal or clearie or purie - any clear colored glass - including "opals," "glimmers," "bloods," "rubies," etc. These can have any number of descriptive names such as "deep blue sea", "blue moon", "green ghost", "brass bottle".
    • Princess - a tinted crystal
    • Galaxy - modern, machine-made marble; lots of dots inserted to look like a sky of stars
  • Indian - antique, handmade German marble; dark and opaque, usually black, with overlaid groups of color bands; usually white, and one or more other colors. Can also have many colors like blue, green and scarlet. Medium price range for antique marbles.
  • Mica - antique, handmade German marble; glassy to translucent with streaks or patches of mica, ranging from clear to misty. Value depends on glass color.
  • Steely - made of steel; a true steely (not just a bearing ball) was made from a flat piece of steel folded into a sphere and shows a cross where the corners all come together.
  • Sulphide - antique, handmade German marble; large (3 to 8 cm [1.25 to 3 in] or more) clear glass sphere with a small statuette or figure inside. Most common are domesticated animals such as dogs, cats, cows, etc.; then wild animals; human figures are scarce; inanimate objects such as a train or pocket watch are very rare and command high prices. The interior figures are made of white clay or kaolin, and appear a silvery color due to light refraction. A sulphide with a colored-glass sphere, or with a painted figure inside, is also very rare and brings a high price. Like other types of antique marbles, sulphides have been reproduced and faked in large quantities.
  • Swirly - is a common marble made out of glass with one swirly color.
  • Shooter- Any marble but in a bigger size.
  • Tiger- clear with orange-yellow stripes
  • Baby - white with colours visible on the outside
  • Tom Bowler - Large glass marble at least twice as big as a normal marble

Marble collecting

Some historic marbles

Marble players often grow to collect marbles after having outgrown the game. Marbles are categorized by many factors including condition, size, type, manufacturer/artisan, age, style, materials, scarcity, and the existence of original packaging (which is further rated in terms of condition). A marble's worth is primarily determined by type, size, condition and eye-appeal, coupled with the law of supply and demand. Ugly, but rare marbles may be valued as much as those of very fine quality. However, this is the exception, rather than the rule - "Condition is King" when it comes to marbles. Any surface damage (characterized by missing glass, such as chips or pits) typically cuts book value by 50% or more.

Due to the large market, there are many related side businesses that have sprung up such as numerous books and guides, web sites dedicated to live auctions of marbles only, and collector conventions. Additionally, many glass artisans produce art marbles for the collectors' market only, with some selling for thousands of dollars.[18]

Manufacturing

Marbles are made using many techniques. They can be categorized into two general types: hand-made and machine-made.

Marbles were originally made by hand. Stone or ivory marbles can be fashioned by grinding. Clay, pottery, ceramic, or porcelain marbles can be made by rolling the material into a ball, and then letting dry, or firing, and then can be left natural, painted, or glazed. Clay marbles, also known as crock marbles or commies (common), are made of slightly porous clay, traditionally from local clay or leftover earthenware ("crockery"), rolled into balls, then glazed and fired at low heat, creating an opaque imperfect sphere that is frequently sold as the poor boy's "old timey" marble. Glass marbles can be fashioned through the production of glass rods which are stacked together to form the desired pattern, cutting the rod into marble-sized pieces using marble scissors, and rounding the still-malleable glass.[19]

One mechanical technique is dropping globules of molten glass into a groove made by two interlocking parallel screws. As the screws rotate, the marble travels along them, gradually being shaped into a sphere as it cools. Colour is added to the main batch glass and/or to additional glass streams that are combined with the main stream in a variety of ways. For example, in the "cat's-eye" style, coloured glass veins are injected into a transparent main stream. Applying more expensive coloured glass to the surface of cheaper transparent or white glass is also a common technique.

Manufacturing locations

There were a lot of businesses that made marbles in Ohio.[20] One major marble manufacturing company is Marble King, located in Paden City, West Virginia, which was featured in the television shows Made in America, Some Assembly Required and The Colbert Report. Currently, the world's largest manufacturer of playing marbles is Vacor de Mexico. The company makes 90 percent of the world’s marbles. Over 12 million are produced daily.

Marbles are also made in China and may contain lead, arsenic, and/or cadmium due to the manufacturing process of old glass.[21]

Art marbles

Art marbles are high-quality collectible marbles arising out of the art glass movement. They are sometimes referred to as contemporary glass marbles to differentiate them from collectible antique marbles, and are spherical works of art glass.

Collectible contemporary marbles are made mostly in the United States by individual artists such as Josh Simpson.

Art marbles are usually around 50mm marble (a size also known as a "toe breaker"), but can vary, depending on the artist and the print.

Games

Video games

  • Enigma (2007)
  • Marble Blast Gold (2003), a "get to the finish" first person game for the PC and Xbox; a sequel, Marble Blast Ultra (2006), was released later for the Xbox 360.
  • Marble Drop (1997), a computer game wherein players place marbles in a complicated apparatus in an attempt to solve a puzzle.
  • Marble Madness (1984), an Atari game wherein players race each other to the finish line.
  • Oxyd (1991), a game for Amiga, Atari ST, and Macintosh.
  • Switchball (2007), a game for the PC and Xbox 360.
  • The World Ends with You, an action role-playing game that uses a marble-like system called "Tin Pin Slammer" as the basis for several plot events but requires the use of pins instead of marbles. The original Japanese name for this minigame is "Marble Slash".

Other

  • Abalone (board game), a board game in which white and black marbles try to knock each other into a gutter that lines the outside of the board
  • Aggravation (board game), a variation of Pachisi
  • B-Daman, a toy that fires marbles and can be played under several game rules
  • Bakugan Battle Brawlers, a game which uses magnetic spring loading marbles which open up to reveal creatures used to play the game
  • Chinese checkers, often called "Marble Checkers", a board game for two to six players using marbles as game pieces
  • Drag Strip, board game that uses marbles fired from one side of the track to push small cars down the 'Drag Strip'
  • Hungry Hungry Hippos, a tabletop game for two to four players involving marbles
  • Ker-Plunk, a game for two to four players involving marbles.
  • Marble Silde: also known as Rolling ball sculpture, Marble maze, marble run, marble rail, marble coaster. Used in such things as pinball machines and Rube Goldberg machines. A game of skill, involving building using; rails, tracks, cones, wheels, levers, and ramps.
  • Tock, also known as Tuck, is a cards/board game in which players race their four marbles (or tokens) around the board, with the objective being to be the first to take all of one's marbles "home".

See also



This article uses material from the Wikipedia article "Marble (toy)", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia

Consumer products

.max, Maya, Challenge, Competition, Rendering, 3D, Blender, Autodesk Maya, 3D Studio MAX (.3DS, .MAX), Maxwell, Animation, 3D Model, Autodesk Softimage, Cinema 4D, Rendering, Animation, 3Dartist, c4d, maxon, lowpoly, 3Dart, blender3D, 3D library