Licensed under Creative Commons Attribution-Share Alike 3.0 (Dave.Dunford).
Platerodrilus | |
---|---|
Scientific classification | |
Kingdom: | Animalia |
Phylum: | Arthropoda |
Subphylum: | Hexapoda |
Class: | Insecta |
Order: | Coleoptera |
Suborder: | Polyphaga |
Infraorder: | Elateriformia |
Superfamily: | Elateroidea |
Family: | Lycidae |
Genus: | Platerodrilus Pic, 1921 |
Species | |
see text | |
Synonyms | |
Duliticola Mjöberg, 1925 |
Platerodrilus is a genus of beetles of the family Lycidae. They commonly appear in the literature under the name Duliticola, which is an obsolete junior synonym.[1] The females stay in the larval form and are about 40–80 mm in length. They have a flat dark body with large scales over the head, resembling trilobites, hence the informal names Trilobite beetle, Trilobite larva or "Sumatran Trilobite larva". The males are much smaller, 8–9 mm, with a beetle-like appearance. Most are found in tropical rainforests, notably in India and South-east Asia.
This Lycidae-related article is a stub. You can help Wikipedia by expanding it. |
This article uses material from the Wikipedia article "Platerodrilus", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia
3D,data,libary,model,catalog,rendering,skull,bone,animal,reptile,bird,insect,mammal,class,classification,order,family,species,genus