powered by CADENAS

Social Share

Amazon

Director's chair (6004 views - Architecure & BIM & MEP)

A director's chair is a lightweight chair that folds side-to-side with a scissors action. The seat and back are made of canvas or a similar strong fabric which bears the user's full weight and can be folded; the frame is made of wood, or sometimes metal or plastic. The seat and scissors members work together to support and distribute the sitter's weight so that the seat is comfortably taut. The back is usually low and the chair usually has armrests. The stereotypical image of a movie director on location includes one of these chairs, hence the name. Victor Papanek describes this chair as an excellent design in his book Design for the Real World as it is simple and ideally suited to its function. The design goes back to coffer-makers' chairs of the 15th century and eventually to the Roman curule chair. The modern American style director's chairs were introduced by the Gold Medal Camp Furniture company. In 1892, the Gold Medal Classic design won an award for excellence in casual furniture design in the lead-up to the 1893 World's Fair Columbian Exposition in Chicago. Gold Medal Directors Chairs are now manufactured in Tennessee by The Lord's Table, Inc.
Go to Article

Explanation by Hotspot Model

Youtube


    

Director's chair

Director's chair

A director's chair[1][2] is a lightweight chair that folds side-to-side with a scissors action. The seat and back are made of canvas or a similar strong fabric which bears the user's full weight and can be folded; the frame is made of wood, or sometimes metal or plastic. The seat and scissors members work together to support and distribute the sitter's weight so that the seat is comfortably taut. The back is usually low and the chair usually has armrests. The stereotypical image of a movie director on location includes one of these chairs, hence the name. Victor Papanek describes this chair as an excellent design in his book Design for the Real World as it is simple and ideally suited to its function. The design goes back to coffer-makers' chairs of the 15th century and eventually to the Roman curule chair.

The modern American style director's chairs were introduced by the Gold Medal Camp Furniture company. In 1892, the Gold Medal Classic design won an award for excellence in casual furniture design in the lead-up to the 1893 World's Fair Columbian Exposition in Chicago.[3] Gold Medal Directors Chairs are now manufactured in Tennessee by The Lord's Table, Inc.[4]

See also



This article uses material from the Wikipedia article "Director's chair", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia

Architecure & BIM & MEP

Autodesk Revit, Nemetschek ArchiCAD, Nemetschek Allplan, Vectorworks, Bentley AECOMSIM, Bentley Microstation, Trimble Tekla, Trimble Sketchup, EliteCAD, Ascon Renga, BricsCAD, Hexagon, Rhinoceros CAD, Sweet Home 3D, BIM Object, BIM component, BIM library, BIM family, BIM catalog, GIS, Advanced Steel, AutoCAD MEP, linear, MagiCAD, Relux, TGA, VDI 3805, Lod100, Lod200, Lod300, Lod350, Lod400, Lod500, Loi, IFC, BuildingSmart, BIM family creation, 3D, Download, MEP BIM product library