powered by CADENAS

Social Share

Amazon

2018 FIFA World Cup Final (5773 views - Sports List)

The 2018 FIFA World Cup Final was the final match of the 2018 FIFA World Cup. It was the 21st final of the FIFA World Cup, a quadrennial association football tournament contested by the men's national teams of the member associations of FIFA. The match was contested by France and Croatia and held at the Luzhniki Stadium in Moscow, Russia, on 15 July 2018. Before 2018, France's only World Cup victory was in 1998 – though they had also reached the final in 2006 – while Croatia were playing in their first World Cup final. Both teams had defeated former World Cup champions on their way to the final: France defeated 1930 and 1950 winners Uruguay, Croatia defeated 1966 winners England and both teams defeated 1978 and 1986 winners Argentina. Croatia became the third Eastern European nation to reach the World Cup final, and the first since Czechoslovakia lost the final in 1962 to Brazil. France won the match 4–2, having taken a 2–1 lead during the first half on an own goal and penalty awarded by the video assistant referee in the system's first use at a World Cup final. It was also the first time that an own goal had been scored in a World Cup final. France also became the second team in the 32-team World Cup to win all their knockout matches without any extra time or penalty shoot-out after Brazil in 2002. As winners, France earned the right to compete for the 2021 FIFA Confederations Cup.
Go to Article

Explanation by Hotspot Model

2018 FIFA World Cup Final

2018 FIFA World Cup Final

2018 FIFA World Cup Final

2018 FIFA World Cup Final
The France team holds the World Cup trophy
Event 2018 FIFA World Cup
Date 15 July 2018 (2018-07-15)
Venue Luzhniki Stadium, Moscow
Man of the Match Antoine Griezmann (France)[1]
Referee Néstor Pitana (Argentina)[2]
Attendance 78,011[3]
Weather Partly cloudy
27 °C (81 °F)
51% humidity[4]
2014
2022

The 2018 FIFA World Cup Final was the final match of the 2018 FIFA World Cup. It was the 21st final of the FIFA World Cup, a quadrennial association football tournament contested by the men's national teams of the member associations of FIFA. The match was contested by France and Croatia and held at the Luzhniki Stadium in Moscow, Russia, on 15 July 2018.

Before 2018, France's only World Cup victory was in 1998 – though they had also reached the final in 2006 – while Croatia were playing in their first World Cup final. Both teams had defeated former World Cup champions on their way to the final: France defeated 1930 and 1950 winners Uruguay, Croatia defeated 1966 winners England and both teams defeated 1978 and 1986 winners Argentina. Croatia became the third Eastern European nation to reach the World Cup final, and the first since Czechoslovakia lost the final in 1962 to Brazil.

France won the match 4–2, having taken a 2–1 lead during the first half on an own goal and penalty awarded by the video assistant referee in the system's first use at a World Cup final. It was also the first time that an own goal had been scored in a World Cup final. France also became the second team in the 32-team World Cup to win all their knockout matches without any extra time or penalty shoot-out after Brazil in 2002. As winners, France earned the right to compete for the 2021 FIFA Confederations Cup.

Venue

The final was played at the Luzhniki Stadium in Moscow, located in the Khamovniki District of the Central Administrative Okrug. An expanded version of the stadium was named as the provisional final venue in Russia's World Cup bid, which was selected by FIFA on 2 December 2010.[5] Luzhniki Stadium was confirmed as the final venue on 14 December 2012, following a meeting of the FIFA Executive Committee held in Tokyo, Japan.[6] The stadium also hosted six other matches, including the opening match on 14 June, three group stage matches, a round of 16 match, and the second semi-final match.[7][8]

The exterior of the Luzhniki Stadium at night with Moscow State University in the background.

The Luzhniki Stadium, previously known as the Grand Arena of the Central Lenin Stadium until 1992, originally opened in 1956 as part of the Luzhniki Olympic Complex to host the USSR Summer Spartakiade.[9][10] The stadium has served as the national stadium of the country, hosting many matches for the Russia national team and its predecessor, the Soviet Union national team.[7][11] In the past, the stadium has been used as the home ground at various times for CSKA Moscow, Torpedo Moscow, and Spartak Moscow. However, there are currently no clubs based at the stadium.[11][12]

The stadium has hosted numerous international sporting events. The stadium was the main venue for the 1980 Summer Olympics, hosting the opening and closing ceremonies, athletics, football (four matches, including the gold medal match), and the Individual Jumping Grand Prix.[10][13] The stadium hosted the 1999 UEFA Cup Final, as well as the 2008 UEFA Champions League Final.[14] Other events staged include the Spartakiad, the final game of the 1957 Ice Hockey World Championships, the 1973 Summer Universiade, the Friendship Games in 1984, the 1986 Goodwill Games, and the 1998 World Youth Games.[15][16] In 2013, the Rugby World Cup Sevens and World Athletics Championships were held at the ground in front of sparse crowds.[17] The stadium has also served as a venue for many concerts, including Western artists after the fall of the Soviet Union,[13] as well as political rallies.[18]

Rated as a category 4 stadium by UEFA, the Luzhniki Stadium is the largest in Russia and at the 2018 World Cup; it usually has a maximum capacity of 81,006, but was reduced to 78,011 for the World Cup.[11][19] This also makes the stadium the largest in Eastern Europe,[20] and the eighth-largest overall in Europe.[21][unreliable source?] To prepare for the World Cup, the stadium was closed for extensive renovations in August 2013.[22] The spectator stands were moved closer to the pitch, which was converted from artificial turf to natural grass, after the removal of the athletic track. The historic facade of the stadium was preserved due to its architectural value, while the roof was upgraded using a new polycarbonate skin with exterior lighting.[23][24] The Luzhniki did not host any matches at the 2017 FIFA Confederations Cup due to the ongoing project.[25] The renovation project cost €341 million,[26] and the stadium officially reopened with an international friendly between Russia and Argentina on 11 November 2017.[27]

Background

After Uruguay and Brazil were eliminated in the quarter-finals, a European side was ensured to win the World Cup for a fourth consecutive tournament.[28] The match was also the ninth all-European World Cup final, which most recently occurred in 2006 and 2010.[29][30]

The match was the third World Cup final for France, first appearing in the 1998 final as hosts, winning 3–0 against reigning champions Brazil. France also contested the 2006 final, where they lost to Italy in a penalty shoot-out following a 1–1 draw.[31][32] Only Germany (eight) and Italy (six) have reached more finals among European nations.[33] Didier Deschamps became the fourth person to reach a World Cup final as both a player and as a manager, after Franz Beckenbauer, Rudi Völler, and Mário Zagallo.[34]

The match was the first World Cup final for Croatia in their fifth World Cup appearance. They are the 10th European country and 13th overall to reach a World Cup final, and the first new finalist since Spain in 2010.[35][36] With a population of 4.17 million, Croatia is the second smallest country (by population) to play in a World Cup final, behind Uruguay (victors in 1930 and 1950).[37] Croatia's previous best performance was as World Cup debutants in 1998, when they finished in third place,[38] losing 2–1 to hosts France in the semi-finals before beating the Netherlands 2–1 in the third place play-off.[39][40]

The final was the sixth meeting between France and Croatia, with France undefeated in the previous fixtures with three wins and two draws.[41] The two sides first met in the 1998 World Cup semi-final, with hosts France winning 2–1.[42] Their only other competitive meeting was during the group stage of Euro 2004, which finished as a 2–2 draw. Their next, and most recent, meeting was in a March 2011 friendly match, which finished as a 0–0 draw.[43]

Route to the final

France Round Croatia
Opponents Result Group stage Opponents Result
 Australia 2–1 Match 1  Nigeria 2–0
 Peru 1–0 Match 2  Argentina 3–0
 Denmark 0–0 Match 3  Iceland 2–1
Group C winners
Pos Team Pld Pts
1  France 3 7
2  Denmark 3 5
3  Peru 3 3
4  Australia 3 1
Source: FIFA
Final standings Group D winners
Pos Team Pld Pts
1  Croatia 3 9
2  Argentina 3 4
3  Nigeria 3 3
4  Iceland 3 1
Source: FIFA
Opponents Result Knockout stage Opponents Result
 Argentina 4–3 Round of 16  Denmark 1–1 (a.e.t.) (3–2 p)
 Uruguay 2–0 Quarter-finals  Russia 2–2 (a.e.t.) (4–3 p)
 Belgium 1–0 Semi-finals  England 2–1 (a.e.t.)

France

France entered the 2018 World Cup as one of the favourites to win the tournament, particularly for their strong squad featuring several youth talents.[44] The team finished as runners-up to Portugal at Euro 2016, which the country hosted.[44] The team qualified for the World Cup proper after finishing first in their qualification group, ahead of Sweden and the Netherlands.[44]

At the World Cup, France were drawn into Group C alongside Australia, Denmark, and Peru. The team defeated Australia 2–1 in its opening match in Kazan, with a penalty called by the video assistant referee and scored by Antoine Griezmann followed by an own goal deflected by Australian defender Aziz Behich.[45] In its second match, France won 1–0 over Peru on a goal scored by 19-year-old Kylian Mbappé, who became France's youngest goalscorer at a major tournament.[46][47] The victory over Peru qualified France for the knockout stage, allowing manager Didier Deschamps to rest several starting players for the final group stage match against Denmark. The match at the Luzhniki Stadium in Moscow finished in a scoreless draw marked by misplaced passes and goalkeeping mistakes.[48] The team's group stage performance was characterised as lacking cohesion and failing to use its star players effectively.[49]

Finishing as winners of Group C, France were matched in the round of 16 with Group D runners-up Argentina. France won 4–3 on two goals scored by Mbappé, who also won a penalty in the opening minutes.[50] Mbappé's performance drew comparisons to Brazilian stars Ronaldo and Pelé, who in 1958 was the most recent teenager to score twice in a World Cup match.[51][52] In the quarter-finals, France defeated Uruguay 2–0 on a goal and assist by Griezmann.[53] The team advanced to a semi-final match against Belgium in St. Petersburg, which ended in a 1–0 win for the French with a corner kick headed into the goal by defender Samuel Umtiti.[54] The French team, particularly Mbappé, were criticised for timewasting and other unsportsmanlike conduct in the semi-finals after taking the lead in the second half.[55]

Croatia

Croatia entered the 2018 World Cup as potential contenders, with their golden generation led by forward Mario Mandžukić and midfielders Marcelo Brozović, Mateo Kovačić, Luka Modrić, Ivan Perišić, and Ivan Rakitić.[56][57] The team had been eliminated in the group stage at the 2014 tournament,[58] but reached the round of 16 at Euro 2016.[59] In their qualification group, Croatia scored 15 goals and finished second to Iceland after appointing manager Zlatko Dalić amid a series of poor away results.[60][61] However, Croatia managed to advance past Greece in the qualifying play-offs, winning the first leg 4–1 and drawing 0–0 in the second.[62]

Croatia were drawn into Group D with Argentina, Iceland, and Nigeria, considered a difficult draw due to Argentina's talent and Nigeria's historic performances.[60][63] In their opening match, the team earned a 2–0 victory over Nigeria, with an own goal by Oghenekaro Etebo caused by Mandžukić and a penalty scored by Modrić.[64] Striker Nikola Kalinić refused to enter the match as a substitute and was expelled from the team by Dalić, leaving Croatia with only 22 players for the rest of the tournament.[65] Croatia went on to upset Argentina with a 3–0 win, thanks to an effective game plan that used the "height and strength of their players to dominate the game in aerial duels", playing a "pressing game, counter-attacking, and more direct play in possession" to counter Lionel Messi, scoring all their goals in the second half. https://spielverlagerung.com/2018/06/23/how-did-croatia-beat-argentina-30/ Croatia finished atop the group with a 2–1 win over Iceland, resting several starting players in the final group match.[66][67][68]

In the round of 16, Croatia played Denmark and earned a 1–1 draw after the two teams exchanged goals in the opening five minutes and a missed penalty from Modrić in extra time. Croatia won the subsequent penalty shootout 3–2, with three saves by goalkeeper Danijel Subašić and two saves by Danish goalkeeper Kasper Schmeichel.[69][70] The team advanced to a quarter-final fixture with hosts Russia, who had defeated Spain in the round of 16, in Sochi. The Russians scored their first in the 31st minute, but Andrej Kramarić equalised for Croatia eight minutes later and kept the score at 1–1 through the end of regular time. Croatia took a 2–1 lead in extra time with a header by Domagoj Vida, but Russian defender Mário Fernandes equalised in stoppage time to trigger a penalty shootout. The shootout was won 4–3 by Croatia after two misses by Russia and a shot by Modrić that rebounded off the post and into the goal.[71][72] Croatia became the second team in World Cup to win two shootouts in a tournament, after Argentina in 1990.[73] After the match, a video of Vida saying "Glory to Ukraine" prompted controversy among Russians and a warning from FIFA's disciplinary committee, which enforces a ban on political slogans.[74] Croatia's semi-final match against England at the Luzhniki began with a free kick goal by English defender Kieran Trippier in the fifth minute. Croatia resisted several attempts by England to score a second goal and earned an equalising goal of their own through a shot by Perišić in the 68th minute. The match was won 2–1 by Croatia after a 109th minute goal by Mandžukić.[75][76]

Pre-match

Match ball

The official match ball for the final was the Telstar Mechta (Russian: Мечта; dream or ambition), a red-coloured variant of the Adidas Telstar 18 introduced for the knockout stage.[77][78] The Telstar family, an homage to the original 1970 Telstar, was designed similarly to 2014's Brazuca, but with longer seams and additional panels.[79]

Officials

Argentine referee Néstor Pitana was selected to lead the officiating team for the final, which was announced on 12 July 2018 by the FIFA Referees Committee. The final is Pitana's fifth match as referee during the tournament, becoming only the second referee to officiate the opening match and the final.[80] Pitana officiated an additional group stage match, along with two knockout stage matches in the round of 16 and quarter-finals. Pitana has been a FIFA referee since 2010, and officiated four matches at the 2014 FIFA World Cup. His compatriots Hernán Maidana and Juan Pablo Belatti were chosen as assistant referees. Björn Kuipers of the Netherlands was chosen as the fourth official, with his fellow countryman Erwin Zeinstra as the reserve assistant.[2] Italian Massimiliano Irrati was named the video assistant referee, presiding over the first use of the technology at a World Cup final. Argentine Mauro Vigliano was chosen as the assistant video assistant referee, while Carlos Astroza of Chile was appointed as the second assistant and Danny Makkelie of the Netherlands as the third assistant.[81]

Closing ceremony

The tournament's closing ceremony was held prior to the start of the match, featuring a performance of "Live It Up", the official song of the tournament, by Will Smith, Nicky Jam, and Era Istrefi. Jam also performed "X (Equis)", wearing a shirt honoring J Balvin.[82] Opera singer Aida Garifullina sang Russian folk song Kalinka, accompanied by a children's choir and percussion section that featured a cameo by Brazilian star Ronaldinho.[83]

Match

Summary

Antoine Griezmann, named the Man of the Match after scoring one goal and assisting another

Croatia kicked off the final at 18:00 local time (15:00 UTC), with the ground temperature reported at 27 °C (81 °F).[4] The match was played through a minor thunderstorm, which produced several visible lightning strikes.[84] An audience of 78,011 spectators at the Luzhniki Stadium watched the match, including ten heads of state, among them Russian president Vladimir Putin, French president Emmanuel Macron, and Croatian president Kolinda Grabar-Kitarović.[85] The starting lineups for both teams were identical to those fielded in the semi-finals.[86]

Croatia had the majority of possession and chances early in the first half, with the ball staying mostly in France's half.[87][88] An attack by French midfielder Antoine Griezmann was stopped by a challenge from Marcelo Brozović, which was called as a foul despite claims that Griezmann dived. In the incident, Griezmann began falling before Brozović made contact.[89][90][91] Griezmann took the ensuing 30-yard (27 m) free kick, which was diverted by the head of Mario Mandžukić into the left corner of his own net to give France the lead in the 18th minute.[92] It was the first own goal to be scored in a World Cup final and the 12th of the tournament, the most of any World Cup.[93]

Ten minutes later, Croatia equalised with a left-footed strike by Ivan Perišić to the right corner of the net, assisted by Domagoj Vida after a free kick by Luka Modrić on the right. In the 34th minute, a penalty was awarded against Croatia after Perišić's handball in the box from a corner on the right was reviewed by the video assistant referee.[92] Griezmann scored the penalty in the 38th minute with a low finish to the left, giving France a 2–1 lead at half-time; the first half's three goals were the most of any World Cup final since 1974.[94] France led at half-time despite having only one shot on goal and with only 34 percent of possession.[93]

A Croatian counter-attack was stopped early in the second half after several pitch invaders were chased onto the field by security officers; Russian feminist rock band and protest group Pussy Riot claimed responsibility for the interruption.[95] In the 59th minute, France extended their lead to 3–1 with a left-foot strike to the left of the net from the edge of the penalty area by Paul Pogba after his initial shot had been blocked. Six minutes later, Kylian Mbappé scored France's fourth goal, with a low right-foot shot from outside the box to the left of the net; Mbappé became the first teenager to score in a World Cup final since Pelé in 1958.[88] Croatia scored their second goal in the 69th minute, as from a back-pass, France goalkeeper Hugo Lloris failed to dribble around Mandžukić, who poked the loose ball into the unguarded net with his right leg. Despite a late push by Croatia, the match finished as a 4–2 victory for France and the highest-scoring World Cup final since 1966.[87][94]

Details

France  4–2  Croatia
Report
Attendance: 78,011[3]
France[96]
Croatia[96]
GK 1 Hugo Lloris (c)
RB 2 Benjamin Pavard
CB 4 Raphaël Varane
CB 5 Samuel Umtiti
LB 21 Lucas Hernández  41'
CM 6 Paul Pogba
CM 13 N'Golo Kanté  27'  55'
RW 10 Kylian Mbappé
AM 7 Antoine Griezmann
LW 14 Blaise Matuidi  73'
CF 9 Olivier Giroud  81'
Substitutions:
MF 15 Steven Nzonzi  55'
MF 12 Corentin Tolisso  73'
FW 18 Nabil Fekir  81'
Manager:
Didier Deschamps
GK 23 Danijel Subašić
RB 2 Šime Vrsaljko  90+2'
CB 6 Dejan Lovren
CB 21 Domagoj Vida
LB 3 Ivan Strinić  81'
CM 7 Ivan Rakitić
CM 11 Marcelo Brozović
RW 18 Ante Rebić  71'
AM 10 Luka Modrić (c)
LW 4 Ivan Perišić
CF 17 Mario Mandžukić
Substitutions:
FW 9 Andrej Kramarić  71'
FW 20 Marko Pjaca  81'
Manager:
Zlatko Dalić

Man of the Match:
Antoine Griezmann (France)[1]

Assistant referees:[96]
Hernán Maidana (Argentina)
Juan Pablo Belatti (Argentina)
Fourth official:
Björn Kuipers (Netherlands)
Reserve assistant referee:
Erwin Zeinstra (Netherlands)
Video assistant referee:
Massimiliano Irrati (Italy)
Assistant video assistant referees:
Mauro Vigliano (Argentina)
Carlos Astroza (Chile)
Danny Makkelie (Netherlands)

Match rules[97]

  • 90 minutes
  • 30 minutes of extra time if necessary
  • Penalty shoot-out if scores still level
  • Maximum of twelve named substitutes
  • Maximum of three substitutions, with a fourth allowed in extra time

Statistics

Post-match

Fan celebrations on the streets of Paris (left) and at the Arc de Triomphe (right) after the match.

France became the sixth country to win the World Cup more than once and qualified for the 2021 FIFA Confederations Cup with their win.[99] Didier Deschamps became the third person to have won the World Cup as both a player and manager, after Franz Beckenbauer and Mário Zagallo.[34] The final was the highest scoring since 1966, and the highest score in regular time since 1958.[85][94] The trophy and winner's medals were presented to the French team by presidents Putin, Macron, and Grabar-Kitarović amid a heavy rainstorm.[100]

Luka Modrić of Croatia won the Golden Ball as best player of the tournament.[101] France's Antoine Griezmann, the final man of the match,[102] also won the Bronze Ball and the Silver Boot award with four goals and two assists. Kylian Mbappé won the Best Young Player award for the tournament.[103]

Large crowds, including 90,000 people at the Eiffel Tower fanzone and an estimated one million on the Champs-Élysées, celebrated the victory in Paris.[104][105] The celebrations were marred by instances of rioting that were broken up by police, as well as the deaths of at least two people during celebrations elsewhere in the country (one man died after diving into a shallow canal and another died after crashing his car into a tree)[106][107] RATP, operator of the Paris Metro system, temporarily renamed several stations in honour of the team and its World Cup victory.[108] On 16 July, more than 550,000 fans welcomed the Croatian team home in Zagreb in a single largest public gathering in Croatia's history, where a six-hour-long bus tour brought them from Zagreb Airport to Ban Jelačić Square.[109]

See also



This article uses material from the Wikipedia article "2018 FIFA World Cup Final", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia

Sports List

Air sports
• Aerobatics
• Air racing
• Cluster ballooning
• Hopper ballooning

Wingsuit flying
• Gliding
• Hang gliding
• Powered hang glider
• Human powered aircraft
• Model aircraft
• Parachuting
• Banzai skydiving
• BASE jumping
• Skydiving
• Skysurfing
• Wingsuit flying
• Paragliding
• Powered paragliding
• Paramotoring
• Ultralight aviation

Archery
• Field archery
• Flight archery
• Gungdo
• Indoor archery
• Kyūdō
• Popinjay
• Target archery

Ball-over-net games
• Badminton
• Ball badminton
• Biribol
• Bossaball
• Fistball
• Footbag net
• Football tennis
• Footvolley
• Hooverball
• Jianzi
• Padel
• Peteca
• Pickleball
• Platform tennis
• Sepak takraw
• Sipa
• Throwball
• Volleyball
• Beach volleyball
• Water volleyball
• Paralympic volleyball
• Wallyball
• Ringo


Basketball family
• Basketball
• Beach basketball
• Deaf basketball
• Streetball
• Water basketball
• Wheelchair basketball
• Cestoball
• Korfball
• Netball
• Fastnet
• Indoor netball
• Ringball
• Slamball

Bat-and-ball (safe haven)
• Baseball
• Softball
• Slow pitch
• Fast-pitch softball
• 16-inch softball
• Bat and trap
• British baseball – four posts
• Brännboll – four bases
• Corkball – four bases (no base-running)
• Cricket – two creases
• Indoor cricket
• Limited overs cricket
• One Day International
• Test cricket
• Twenty20
• Danish longball
• Kickball
• Kilikiti
• Lapta – two salos (bases)
• The Massachusetts Game – four bases
• Matball
• Oina
• Old cat – variable
• Over-the-line – qv
• Palant
• Pesäpallo – four bases
• Punchball
• Rounders – four bases or posts
• Scrub baseball – four bases (not a team game per se)
• Stickball – variable
• Stool ball – two stools
• Tee-ball
• Town ball – variable
• Vigoro – two wickets
• Wireball
• Wiffleball

Baton twirling
• Baton twirling

Acro sports
• Ballet
• Dancing
• Cheerleading
• Gymnastics

Performance sports
• Drum corps
• Marching band

Board sports

• Skateboarding
• Scootering
• Casterboarding
• Freeboard (skateboard)
• Longboarding
• Streetboarding
• Skysurfing
• Streetluge
• Snowboarding
• Mountainboarding
• Sandboarding
• Snowkiting
• Surfing
• Wakesurfing
• Bodyboarding
• Riverboarding
• Skimboarding
• Windsurfing
• Wakeboarding
• Kneeboarding
• Paddleboarding

Catch games
• Dodgeball
• Ga-ga
• Keep away
• Kin-Ball
• Newcomb ball
• Quidditch
• Rundown (a.k.a. Pickle)
• Yukigassen

Climbing

• Abseiling
• Aid climbing
• Ice climbing
• Mixed climbing
• Mountaineering
• Rock climbing
• Bouldering
• Deep-water soloing
• Sport climbing
• Traditional climbing
• Other
• Canyoning (Canyoneering)
• Coasteering
• Hiking
• Rope climbing
• Pole climbing

Cycling

• Artistic cycling
• BMX
• Cyclo-cross
• Cross-country mountain biking
• Cycle polo
• Cycle speedway
• Downhill mountain biking
• Dirt jumping
• Enduro mountain biking
• Freestyle BMX
• Hardcourt Bike Polo
• Road bicycle racing
• Track cycling
• Underwater cycling

Skibob
• Skibobbing

Unicycle

• Mountain unicycling
• Unicycling
• Unicycle basketball
• Unicycle hockey
• Unicycle trials
Combat sports: wrestling and martial arts
• Aiki-jūjutsu
• Aikido
• Jujutsu
• Judo
• Brazilian jiu-jitsu
• Sambo (martial art)
• Sumo
• Wrestling
• Amateur wrestling
• Greco-Roman wrestling
• Freestyle wrestling
• Folk wrestling
• Boli Khela
• Collar-and-elbow
• Cornish wrestling
• Dumog
• Glima
• Gouren
• Kurash
• Lancashire wrestling
• Catch wrestling
• Malla-yuddha
• Mongolian wrestling
• Pehlwani
• Professional wrestling
• Schwingen
• Shuai jiao
• Ssireum
• Varzesh-e Pahlavani
• Yağlı Güreş
• Greek wrestling

Striking

• Choi Kwang-Do
• Cockfighting
• Boxing
• Bokator
• Capoeira
• Fujian White Crane
• Karate
• Kenpō
• Kickboxing
• Lethwei
• Muay Thai
• Pradal serey
• Sanshou
• Savate
• Shaolin Kung Fu
• Sikaran
• Silat
• Subak
• Taekkyeon
• Taekwondo
• Taidō
• Tang Soo Do
• Wing Chun
• Zui quan

Mixed or hybrid
• Baguazhang
• Bando
• Bartitsu
• Bujinkan
• Hapkido
• Hwa Rang Do
• Jeet Kune Do
• Kajukenbo
• Kalaripayattu
• Krav Maga
• Kuk Sool Won
• Marine Corps Martial Arts Program
• Mixed martial arts
• Northern Praying Mantis
• Ninjutsu
• Pankration
• Pencak Silat
• Sanshou
• Shidōkan Karate
• Shōrin-ryū Shidōkan
• Shoot boxing
• Shootfighting
• Shorinji Kempo
• Systema
• T'ai chi ch'uan
• Vajra-mushti
• Vale tudo
• Vovinam
• Xing Yi Quan
• Zen Bu Kan Kempo

Weapons
• Axe throwing
• Battōjutsu
• Boffer fighting
• Eskrima
• Egyptian stick fencing
• Fencing
• Gatka
• Hojōjutsu
• Iaidō
• Iaijutsu
• Jōdō
• Jogo do pau
• Jūkendō
• Jittejutsu
• Kendo
• Kenjutsu
• Krabi–krabong
• Kung fu
• Kyūdō
• Kyūjutsu
• Modern Arnis
• Naginatajutsu
• Nguni stick-fighting
• Okinawan kobudō
• Shurikenjutsu
• Silambam
• Sōjutsu
• Sword fighting
• Wushu
• Kumdo
• Wing Chun


Skirmish
• Airsoft
• Laser tag
• Paintball


Cue sports
• Carom billiards
• Three-cushion
• Five-pins
• Balkline and straight rail
• Cushion caroms
• Four-ball (yotsudama)
• Artistic billiards
• Novuss (and cued forms of carrom)
• Pocket billiards (pool)
• Eight-ball
• Blackball (a.k.a. British eight-ball pool)
• Nine-ball
• Straight pool (14.1 continuous)
• One-pocket
• Three-ball
• Seven-ball
• Ten-ball
• Rotation
• Baseball pocket billiards
• Cribbage (pool)
• Bank pool
• Artistic pool
• Trick shot competition
• Speed pool
• Bowlliards
• Chicago
• Kelly pool
• Cutthroat
• Killer
• Russian pyramid
• Snooker
• Sinuca brasileira
• Six-red snooker
• Snooker plus
• Hybrid carom–pocket games
• English billiards
• Bottle pool
• Cowboy
• Obstacle variations
• Bagatelle
• Bar billiards
• Bumper pool
• Table Sports
• Foosball


Equine sports
• Buzkashi
• Barrel racing
• Campdrafting
• Cirit
• Charreada
• Chilean rodeo
• Cross country
• Cutting
• Dressage
• Endurance riding
• English pleasure
• Equitation
• Eventing
• Equestrian vaulting
• Gymkhana
• Harness racing
• Horse racing
• Horseball
• Hunter
• Hunter-jumpers
• Jousting
• Pato
• Reining
• Rodeo
• Show jumping
• Steeplechase
• Team penning
• Tent pegging
• Western pleasure


Fishing
• Angling
• Big-game fishing
• Casting
• Noodling
• Spearfishing
• Sport fishing
• Surf fishing
• Rock fishing
• Fly fishing
• Ice fishing

Flying disc sports

• Beach ultimate
• Disc dog
• Disc golf
• Disc golf (urban)
• Dodge disc
• Double disc court
• Flutterguts
• Freestyle
• Freestyle competition
• Goaltimate
• Guts
• Hot box
• Ultimate

Football

• Ancient games
• Chinlone
• Cuju
• Episkyros
• Harpastum
• Kemari
• Ki-o-rahi
• Marn Grook
• Woggabaliri
• Yubi lakpi
• Medieval football
• Ba game
• Caid
• Calcio Fiorentino
• Camping (game)
• Chester-le-Street
• Cnapan
• Cornish hurling
• Haxey Hood
• Knattleikr
• La soule
• Lelo burti
• Mob football
• Royal Shrovetide Football
• Uppies and Downies
• Association football
• Jorkyball
• Paralympic football
• Powerchair Football
• Reduced variants
• Five-a-side football
• Beach soccer
• Futebol de Salão
• Futsal
• Papi fut
• Indoor soccer
• Masters Football
• Street football
• Freestyle football
• Keepie uppie
• Swamp football
• Three sided football
• Australian football
• Nine-a-side footy
• Rec footy
• Metro footy
• English school games
• Eton College
• Field game
• Wall game
• Harrow football
• Gaelic football
• Ladies' Gaelic football
• Gridiron football
• American football
• Eight-man football
• Flag football
• Indoor football
• Arena football
• Nine-man football
• Six-man football
• Sprint football
• Touch football
• Canadian football
• Street football (American)
• Rugby football
• Beach rugby
• Rugby league
• Masters Rugby League
• Mod league
• Rugby league nines
• Rugby league sevens
• Tag rugby
• Touch football
• Wheelchair rugby league
• Rugby union
• American flag rugby
• Mini rugby
• Rugby sevens
• Tag rugby
• Touch rugby
• Rugby tens
• Snow rugby
• Hybrid codes
• Austus
• Eton wall game
• International rules football
• Samoa rules
• Speedball
• Universal football
• Volata


Golf

• Miniature golf
• Match play
• Skins game
• Speed golf
• Stroke play
• Team play
• Shotgun start

Gymnastics

• Acrobatic gymnastics
• Aerobic gymnastics
• Artistic gymnastics
• Balance beam
• Floor
• High bar
• Parallel bars
• Pommel horse
• Still rings
• Uneven bars
• Vault
• Juggling
• Rhythmic gymnastics
• Ball
• Club
• Hoop
• Ribbon
• Rope
• Rope jumping
• Slacklining
• Trampolining
• Trapeze
• Flying trapeze
• Static trapeze
• Tumbling

Handball family
• Goalball
• Hitbal
• Tchoukball
• Team handball
• Beach handball
• Czech handball
• Field handball
• Torball
• Water polo

Hunting

• Beagling
• Big game hunting
• Deer hunting
• Fox hunting
• Hare coursing
• Wolf hunting

Ice sports
• Bandy
• Rink bandy
• Broomball
• Curling
• Ice hockey
• Ringette
• Ice yachting
• Figure skating


Kite sports
• Kite buggy
• Kite fighting
• Kite landboarding
• Kitesurfing
• Parasailing
• Snow kiting
• Sport kite (Stunt kite)

Mixed discipline
• Adventure racing
• Biathlon
• Duathlon
• Decathlon
• Heptathlon
• Icosathlon
• Modern pentathlon
• Pentathlon
• Tetrathlon
• Triathlon

Orienteering family
• Geocaching
• Orienteering
• Rogaining
• Letterboxing
• Waymarking

Pilota family
• American handball
• Australian handball
• Basque pelota
• Jai alai
• Fives
• Eton Fives
• Rugby Fives
• Frisian handball
• Four square
• Gaelic handball
• Jeu de paume
• Palla
• Patball
• Valencian pilota

Racquet (or racket) sports
• Badminton
• Ball badminton
• Basque pelota
• Frontenis
• Xare
• Beach tennis
• Fives
• Matkot
• Padel
• Paleta Frontón
• Pelota mixteca
• Pickleball
• Platform tennis
• Qianball
• Racketlon
• Racquetball
• Racquets
• Real tennis
• Soft tennis
• Speed-ball
• Speedminton
• Squash
• Hardball squash
• Squash tennis
• Stické
• Table tennis
• Tennis
Remote control
• Model aerobatics
• RC racing
• Robot combat
• Slot car racing

Rodeo-originated
• Bullriding
• Barrel Racing
• Bronc Riding
• Saddle Bronc Riding
• Roping
• Calf Roping
• Team Roping
• Steer Wrestling
• Goat Tying

Running
• Endurance
• 5K run
• 10K run
• Cross-country running
• Half marathon
• Marathon
• Road running
• Tower running
• Ultramarathon
• Sprint
• Hurdles

Sailing / Windsurfing
• Ice yachting
• Land sailing
• Land windsurfing
• Sailing
• Windsurfing
• Kiteboarding
• Dinghy sailing

Snow sports
• Alpine skiing
• Freestyle skiing
• Nordic combined
• Nordic skiing
• Cross-country skiing
• Telemark skiing
• Ski jumping
• Ski touring
• Skijoring
• Speed skiing

Sled sports

• Bobsleigh
• Luge
• Skibobbing
• Skeleton
• Toboggan

Shooting sports
• Clay pigeon shooting
• Skeet shooting
• Trap shooting
• Sporting clays
• Target shooting
• Field target
• Fullbore target rifle
• High power rifle
• Benchrest shooting
• Metallic silhouette
• Practical shooting
• Cowboy action shooting
• Metallic silhouette shooting
Stacking
• Card stacking
• Dice stacking
• Sport stacking

Stick and ball games
• Hornussen

Hockey
• Hockey
• Ball hockey
• Bando
• Bandy
• Rink bandy
• Broomball
• Moscow broomball
• Field hockey
• Indoor field hockey
• Floorball
• Ice hockey

Ice hockey 
 • Pond hockey
• Power hockey
• Ringette
• Sledge hockey
• Underwater ice hockey
• Roller hockey
• Inline hockey
• Roller hockey (Quad)
• Skater hockey
• Rossall Hockey
• Spongee
• Street hockey
• Underwater hockey
• Unicycle hockey

Hurling and shinty
• Cammag
• Hurling
• Camogie
• Shinty
• Composite rules shinty-hurling

Lacrosse
• Lacrosse
• Box lacrosse
• Field lacrosse
• Women's lacrosse
• Intercrosse


Polo
• Polo
 • Bicycle polo
• Canoe polo
• Cowboy polo
• Elephant polo
• Horse polo
• Segway polo
• Yak polo

Street sports
• Free running
• Freestyle footbag
• Freestyle football
• Powerbocking
• Parkour
• Scootering
• Street workout

Tag games

• British bulldogs (American Eagle)
• Capture the flag
• Hana Ichi Monme
• Hide and seek
• Jugger
• Kabaddi
• Kho kho
• Kick the can
• Oztag
• Red rover
• Tag

Walking
• Hiking
• Backpacking (wilderness)
• Racewalking
• Bushwhacking
• Walking

Wall-and-ball
• American handball
• Australian handball
• Basque pelota
• Butts Up
• Chinese handball
• Fives
• Gaelic handball
• International fronton
• Jorkyball
• Racquetball
• Squash
• Squash tennis
• Suicide (game)
• Valencian frontó
• Wallball
• Wallyball

Aquatic & paddle sports
• Creeking
• Flyak
• Freeboating
• Sea kayaking
• Squirt boating
• Surf kayaking
• Whitewater kayaking

Rafting
• Rafting
• White water rafting

Rowing
• Rowing (sport)
• Gig racing
• Coastal and ocean rowing
• Surfboat
• Single scull
Other paddling sports
• Dragon boat racing
• Stand up paddle boarding
• Water polo
• Canoe polo
• Waboba

Underwater
• Underwater football
• Underwater rugby
• Underwater hockey

Competitive swimming
• Backstroke
• Breaststroke
• Butterfly stroke
• Freestyle swimming
• Individual medley
• Synchronized swimming
• Medley relay

Kindred activities
• Bifins (finswimming)
• Surface finswimming

Subsurface and recreational
• Apnoea finswimming
• Aquathlon (underwater wrestling)
• Freediving
• Immersion finswimming
• Scuba diving
• Spearfishing
• Snorkelling
• Sport diving (sport)
• Underwater hockey
• Underwater orienteering
• Underwater photography (sport)
• Underwater target shooting
Diving
• Cliff diving
• Diving

Weightlifting
• Basque traditional weightlifting
• Bodybuilding
• Highland games
• Olympic weightlifting
• Powerlifting
• Strength athletics (strongman)
• Steinstossen

Motorized sports
• Autocross (a.k.a. Slalom)
• Autograss
• Banger racing
• Board track racing
• Demolition derby
• Desert racing
• Dirt track racing
• Drag racing
• Drifting
• Folkrace
• Formula racing
• Formula Libre
• Formula Student
• Hillclimbing
• Ice racing
• Kart racing
• Land speed records
• Legends car racing
• Midget car racing
• Monster truck
• Mud bogging
• Off-road racing
• Pickup truck racing
• Production car racing
• Race of Champions
• Rally raid
• Rallycross
• Rallying
• Regularity rally
• Road racing
• Short track motor racing
• Snowmobile racing
• Sports car racing
• Sprint car racing
• Street racing
• Stock car racing
• Time attack
• Tractor pulling
• Touring car racing
• Truck racing
• Vintage racing
• Wheelstand competition

Motorboat racing
• Drag boat racing
• F1 powerboat racing
• Hydroplane racing
• Jet sprint boat racing
• Offshore powerboat racing
• Personal water craft

Motorcycle racing
• Auto Race
• Board track racing
• Cross-country rally
• Endurance racing
• Enduro
• Freestyle motocross
• Grand Prix motorcycle racing
• Grasstrack
• Hillclimbing
• Ice racing
• Ice speedway
• Indoor enduro
• Motocross
• Motorcycle drag racing
• Motorcycle speedway
• Off-roading
• Rally raid
• Road racing
• Superbike racing
• Supercross
• Supermoto
• Supersport racing
• Superside
• Track racing
• Trial
• TT racing
• Free-style moto

Marker sports
• Airsoft
• Archery
• Paintball
• Darts

Musical sports
• Color guard
• Drum corps
• Indoor percussion
• Marching band

Fantasy sports
• Quidditch
• Hunger Games(Gladiating)
• Pod Racing
• Mortal Kombat(MMA)

Other
• Stihl Timbersports Series
• Woodsman

Overlapping sports
• Tennis
• Polocrosse
• Badminton
• Polo

Skating sports
• Aggressive inline skating
• Artistic roller skating
• Figure skating
• Freestyle slalom skating
• Ice dancing
• Ice skating
• Inline speed skating
• Rinkball
• Rink hockey
• Roller derby
• Roller skating
• Short track speed skating
• Skater hockey
• Speed skating
• Synchronized skating

Freestyle skiing
• Snowboarding
• Ski flying
• Skibob
• Snowshoeing
• Skiboarding