powered by CADENAS

Social Share

Lake Garda (2351 views - 3D Maps & GIS)

Lake Garda (Italian: Lago di Garda [ˈlaːɡo di ˈɡarda] or Lago Bènaco, Latin: Benacus; Lombard: Lach de Garda; Venetian: Łago de Garda) is the largest lake in Italy. It is a popular holiday location and is located in northern Italy, about halfway between Brescia and Verona, and between Venice and Milan. Glaciers formed this alpine region at the end of the last Ice Age. The lake and its shoreline are divided between the provinces of Verona (to the south-east), Brescia (south-west), and Trentino (north). The name Garda, which the lake has been seen referred to in documents dating to the eighth century, comes from the town of the same name. It is the evolution of the Germanic word warda, meaning "place of guard" or "place of observation."
Go to Article

Explanation by Hotspot Model

Youtube


    

Lake Garda

Lake Garda

Lake Garda

Licensed under Creative Commons Attribution-Share Alike 3.0 (No machine-readable author provided. Ampfinger assumed (based on copyright claims).).

Lago di Garda
Lake Garda
Nago–Torbole and the northern part of the lake
Location Northern Italy
Coordinates 45°38′N 10°40′E / 45.633°N 10.667°E / 45.633; 10.667Coordinates: 45°38′N 10°40′E / 45.633°N 10.667°E / 45.633; 10.667
Primary inflows Sarca
Primary outflows Mincio
Catchment area 2,350 km2 (910 sq mi)
Basin countries Italy
Max. length 51.6 km (32.1 mi)
Max. width 16.7 km (10.4 mi)
Surface area 369.98 km2 (142.85 sq mi)
Average depth 136 m (446 ft)
Max. depth 346 m (1,135 ft)
Water volume 50.35 km3 (40,820,000 acre·ft)
Residence time 26.8 years
Shore length1 158.4 km (98.4 mi)
Surface elevation 65 m (213 ft)
Islands 5 (Isola del Garda, Isola San Biagio)
Settlements see article
1 Shore length is not a well-defined measure.

Lake Garda (Italian: Lago di Garda [ˈlaːɡo di ˈɡarda] or Lago Bènaco, Latin: Benacus; Lombard: Lach de Garda; Venetian: Łago de Garda) is the largest lake in Italy. It is a popular holiday location and is located in northern Italy, about halfway between Brescia and Verona, and between Venice and Milan. Glaciers formed this alpine region at the end of the last Ice Age. The lake and its shoreline are divided between the provinces of Verona (to the south-east), Brescia (south-west), and Trentino (north). The name Garda, which the lake has been seen referred to in documents dating to the eighth century, comes from the town of the same name. It is the evolution of the Germanic word warda, meaning "place of guard" or "place of observation."

Geography

Lake Garda and the mountains above Malcesine.

The northern part of the lake is narrower, surrounded by mountains, the majority of which belong to the Gruppo del Baldo. The shape is typical of a moraine valley, probably having been formed under the action of a Paleolithic glacier. Although traces of the glacier's actions are evident today, in more recent years it has been hypothesised that the glacier occupied a previously existing depression, created by stream erosion 5 to 6 million years ago.

The lake has numerous small islands and five main ones, the largest being Isola del Garda where in 1220 St. Francis of Assisi founded a monastery, in its place now stands a nineteenth-century building in the Venetian Gothic style. Nearby to the south is Isola San Biagio, also known as the Isola dei Conigli ("Island of the Rabbits"). Both are offshore of San Felice del Benaco, on the lake's western side. The three other main islands are Isola dell'Olivo, Isola di Sogno, and Isola di Trimelone, all farther north near the eastern side. The main tributary is the Sarca River, others include the Ponale River (fed by Lago di Ledro), the Varone/Magnone River (via the Cascate del Varone) and various streams from both mountain sides, while the only outlet is the Mincio River (79 metres (259 ft), at Bardolino). The subdivision is created by the presence of a fault submerged between Sirmione and Punta San Vigilio which is almost a natural barrier that hampers the homogenization between the water of the two zones.

If the water level of the Adige river is too high, excess water is diverted to the lake through the Mori-Torbole tunnel.

Climate

The particularly mild climate favours the growth of some Mediterranean plants, including the olive tree. Citrus (lemon) trees can also be found, which are extremely rare at this latitude (46° North).[1] This greatly favoured the development of tourism since the end of the second world war. In ancient times, poets like Catullus wrote about "Lacus Benacus" with its mild climate vivified by the winds. The lake is oriented from north to south towards the Po Valley, so many winds typical of the lake are the result of a difference between lower and higher altitude temperatures. Due to this, winds are generated that descend from the mountains to the plains in the morning and go back to the mountains in the afternoon. The bottleneck formed by the lake basin affects the timing of the winds, many of which happen on a regular daily basis. The winds are all named, most in regional Italian dialect so a single wind may have different names.

Biology

Salmo carpio, also known as the carpione (carpione del Garda[2][3] or Lake Garda carpione[4]) is a rare salmonid fish endemic to Lake Garda. It has been introduced to a number of other lakes in Italy and elsewhere but unsuccessfully in all cases.[2] The population in Lake Garda has been strongly declining, and is considered critically endangered (IUCN 3.1).[3][4] The main threats are due to overfishing, pollution and possibly competition from introduced species such as Coregonus and other Salmonidae.[5]

Adult lake trout outside the mating season are silvery with very few black spots on the body and almost none on the head. During the mating season males develop some a dark mottled body coloration. Garda lake trout reach a length of up to 50 centimeters. They live primarily in depths of 100 to 200 metres (330 to 660 feet). They feed on zooplankton and bottom-dwelling crustaceans in summer. Males and females reach sexual maturity at two or three years. The mating takes place every one to two years. The spawning takes place in 50 to 300 metres (160 to 980 feet) depth in the vicinity of underwater springs. The maximum age is five years.[6]

History

Towns and villages on the lake

The ancient fortified town of Sirmione, located on the south of the lake, is one particularly popular destination, home to the Virgilio & Catullo Spa Complexes, as well as numerous restaurants, bars, hotels, fashion stores and a market. The picturesque Scaliger castle dates from the 13th century. The Roman poet Catullus had a villa here, and visitors can see a ruined Roman spa named the Grotte di Catullo (Grottoes of Catullus) although there is no evidence linking him to this particular building. The sulfur springs at the tip of the peninsula have a reputation for healing catarrhal conditions, particularly those involving the ear. Another popular town is the town of Garda. Garda is approximately 30 kilometres (19 mi) from the more popular town of Verona. Garda's economy is based off tourism.[7] Nearby, there is Gardaland, one of the most famous theme parks in Italy. At the northern end of the lake, the towns of Riva and Torbole are famous for winds that attract people who sail, windsurf & kiteboard.

The Communes of Lake Garda
Trentino-Alto Adige/Südtirol
Veneto
Lombardy
Trentino
(clockwise: west to east)
Province of Verona
(clockwise: north to south)
Province of Brescia
(clockwise: south to north)


A view from the town of Torbole, looking south, over the lake.

Transport

Ferry

Infrequent ferry services connect major towns on the eastern and western shores of Lake Garda. The services run in a zig-zag manner from Desenzano del Garda to Riva del Garda, via Peschiera del Garda, Salò, Garda and Malcesine. One express ferry, on which bicycles are not allowed, operates per day: journey time from Riva del Garda to Peschiera takes 2 hours.

Rail

Railway stations with direct bus links include Rovereto (to Riva del Garda), Verona (to Garda), Peschiera del Garda (to Garda) and Desenzano del Garda (to Salò).

Buses

Buses are faster alternatives to ferry services. On Lake Garda's eastern coast (provinces of Verona and Trentino), ATV (Verona Transport Company) provides at least five daily bus routes between Verona and Garda, with one route extending beyond Garda to Riva del Garda. Trentino Transporti provides daily bus routes between Riva del Garda and Rovereto or Trento.

  • 162: Verona – Garda (via Bussolegno)
  • 163: Verona – Garda (via Lasize)
  • 164: Verona – Verona-Villafranca Airport (summer only) – Peschiera del Garda – Gardaland – Garda
  • 165: Verona – Garda (via Calmasino)
  • 183: Peschiera – Garda – Gardaland – Malcesine (May to October)
  • 184: Garda – Malcesine – Riva del Garda
  • 205: Verona – Garda EXPRESS (summer only)
  • X05: Verona – Garda EXPRESS (limited service)

On Lake Garda's western coast (Brescia province), SAIA (Brescia Mobilità) provides regular bus services between Desenzano and Salò.

  • S202: Brescia – Salò – Campione – Limone sul Garda – Riva del Garda
  • LN006: Salò – Desenzano del Garda (via Cunettone)
  • LN007: Salò – Desenzano del Garda (via Raffa)
  • LN027: Salò – Desenzano del Garda (via Moniga)

Panoramas

Panoramic view from Monte Baldo of Lake Garda and the communes of Riva Del Garda and Nago-Torbole at the far right
Panoramic view of Lake Garda from Cima Comer
  1. ^ Catherine Richards Lake Como, Lake Lugano, Lake Maggiore, Lake Garda – The Italian Lakes, p. 91, at Google Books
  2. ^ a b Froese, Rainer and Pauly, Daniel, eds. (2006). "Salmo carpio" in FishBase. April 2006 version.
  3. ^ a b Crivelli, A.J. 2006. Salmo carpio In: IUCN Red List of Threatened Species. Version 2010.1. Downloaded on 2 April 2010
  4. ^ a b S. Melotto, G. Alessio (2006) Biology of carpione, Salmo carpio L., an endemic species of Lake Garda (Italy) Journal of Fish Biology 37, 687–698.
  5. ^ "salmon-likes up to 10 kg >> Salmo carpio". Retrieved 28 November 2016. 
  6. ^ "Salmo carpio summary page". Retrieved 28 November 2016. 
  7. ^ "Lake Garda Resorts". www.lakegardaholidays.co.uk. Retrieved 28 September 2016. 




This article uses material from the Wikipedia article "Lake Garda", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia

3D Maps & GIS

3D,Landscape,Maps,Terrain,Profile,LIDAR,Earth,360 Grad,Panorama,GIS,generator,reality,online,Scenes,cartography,topology,Geo,ESRI