powered by CADENAS

Social Share

Amazon

Crowbar (tool) (9674 views - Tooling)

A crowbar, also called a wrecking bar, pry bar or prybar, pinch-bar, or occasionally a prise bar or prisebar, colloquially, in Britain and Australia sometimes called a jimmy (also called jimmy bar or jemmy), gooseneck, or pig foot, is a tool consisting of a metal bar with a single curved end and flattened points, often with a small fissure on one or both ends for removing nails. It is also a class 1 lever. In Britain, Ireland, New Zealand, and Australia, due to the influence of American media "crowbar" may occasionally be used loosely for this tool, but it is still mainly used to mean a larger straighter tool, its original English meaning (see digging bar). The term jammy or jimmy most often refers to the tool when used for burglary. It is used as a lever either to force apart two objects or to remove nails. Crowbars are commonly used to open nailed wooden crates, remove nails, or pry apart boards. Crowbars can be used as any of the three lever classes but the curved end is usually used as a first-class lever, and the flat end as a second class lever. In mining, crowbars are used to break and remove rock, but not as much in modern mining.
Go to Article

Explanation by Hotspot Model

Youtube


    

Crowbar (tool)

Crowbar (tool)

A crowbar, also called a wrecking bar, pry bar or prybar, pinch-bar, or occasionally a prise bar or prisebar, colloquially, in Britain and Australia sometimes called a jimmy (also called jimmy bar or jemmy),[1] gooseneck, or pig foot, is a tool consisting of a metal bar with a single curved end and flattened points, often with a small fissure on one or both ends for removing nails. It is also a class 1 lever. In Britain, Ireland, New Zealand, and Australia, due to the influence of American media "crowbar" may occasionally be used loosely for this tool, but it is still mainly used to mean a larger straighter tool, its original English meaning (see digging bar). The term jammy or jimmy most often refers to the tool when used for burglary.[citation needed]

It is used as a lever either to force apart two objects or to remove nails. Crowbars are commonly used to open nailed wooden crates, remove nails, or pry apart boards. Crowbars can be used as any of the three lever classes but the curved end is usually used as a first-class lever, and the flat end as a second class lever. In mining, crowbars are used to break and remove rock, but not as much in modern mining.

Materials and construction

A straight crowbar

Normally made of medium-carbon steel, they can alternatively be made from titanium, which has the advantages of being lighter and nonmagnetic.

The least expensive, most common crowbars are forged from hexagonal or sometimes cylindrical stock. More expensive designs may be forged with an I-shaped cross-section shaft.

Etymology

The accepted etymology[2][3] identifies the first component of the word crowbar with the bird-name "crow", perhaps due to the crowbar's resemblance to the feet or beak of a crow. The first attestation of the word is dated back to circa 1400.[4] They also were called simply crows, or iron crows; William Shakespeare used the term iron crow in many places,[5] including his play Romeo and Juliet, Act 5, Scene 2: "Get me an iron crow and bring it straight unto my cell."

In Daniel Defoe's 1719 novel Robinson Crusoe, the protagonist uses crowbars as pickaxes but refers to these tools as iron crows: "As for the pickaxe, I made use of the iron crows, which were proper enough, though heavy."

  1. ^ Oxford English Dictionary. Oxford University Press. 1989. pp. jimmy 1, jemmy n. 6. ISBN 978-0-19-861186-8. 
  2. ^ OED: crow-bar; crow, sense 5a
  3. ^ AHD: crow
  4. ^ Snopes: [1]
  5. ^ Romeo and Juliet, Act 5, Scene 2; "crow" appears here on line 22


This article uses material from the Wikipedia article "Crowbar (tool)", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia

Tooling

tooling,tool,drill,cam,manufacturing