Our 3D CAD supplier models have been moved to 3Dfindit.com, the new visual search engine for 3D CAD, CAE & BIM models.
You can log in there with your existing account of this site.
The content remains free of charge.
Licensed under Creative Commons Attribution 2.5 (Cabe6403 at English Wikipedia).
A wine bottle is a bottle, generally made of glass, that used for holding wine. Some wines are fermented in the bottle, others are bottled only after fermentation. Recently the bottle has become a standard unit of volume to describe sales in the wine industry, measuring 750 millilitres (26.40 imp fl oz; 25.36 US fl oz). Wine bottles are produced, however, in a variety of volumes and shapes.[1]
Wine bottles are traditionally sealed with a cork, but screw-top caps are becoming popular, and there are several other methods used to seal a bottle.[2][3][4]
This section needs additional citations for verification. Relevant discussion may be found on the talk page. Please help improve this article by adding citations to reliable sources. Unsourced material may be challenged and removed. (April 2014) (Learn how and when to remove this template message) |
Many traditional wine bottle sizes are named for Biblical kings and historical figures.[5] The chart below[6] lists the sizes of various wine bottles in multiples relating to a standard bottle of wine, which is 0.75 litres (0.20 US gal; 0.16 imp gal) (six 125 ml servings). The "wineglassful"—an official unit of the apothecaries' system of weights—is much smaller at 2.5 imp fl oz (71 ml).
Most champagne houses are unable to carry out secondary fermentation in bottles larger than a magnum due to the difficulty in riddling large, heavy bottles. After the secondary fermentation completes, the champagne must be transferred from the magnums into larger bottles, which results in a loss of pressure. Some believe this re-bottling exposes the champagne to greater oxidation and therefore results in an inferior product compared to champagne which remains in the bottle in which it was fermented.[7]
Volume (litres) | Ratio | Name | Notes | Champagne | Bordeaux | Burgundy |
---|---|---|---|---|---|---|
0.1875 | 0.25 | Piccolo | "Small" in Italian. Also known as a quarter bottle, pony, snipe or split. | Yes | ||
0.2 | 0.2667 | Quarter | Used for Champagne | Yes[8] | ||
0.25 | 0.33 | Chopine | Traditional French unit of volume | Yes | ||
0.375 | 0.5 | Demi | "Half" in French. Also known as a half bottle. | Yes "Half"[8] | Yes | Yes |
0.378 | 0.505 | Tenth | One tenth of a US gallon* | |||
0.5 | 0.67 | Also known as a 50 cl bottle. Used for Tokaj, Sauternes, Jerez, as well as several other types of sweet wines, also common for cheaper wines in Switzerland. | Yes "Demie" or "Pinte"[8] | |||
0.620 | 0.83 | Clavelin | Primarily used for vin jaune. | |||
0.750 | 1 | Standard | Yes[8] | Yes | Yes | |
0.757 | 1.01 | Fifth | One-fifth of a US gallon* (before 1979) | |||
1.0 | 1.33 | Litre | Popular size for Austrian wines. | |||
1.5 | 2 | Magnum | Yes[8] | Yes | Yes | |
2.25 | 3 | Marie Jeanne | Also known as a Tregnum or Tappit Hen in the port wine trade. | Yes | ||
3.0 | 4 | Jeroboam | Biblical, first king of Northern Kingdom. "Jeroboam" has different meanings (that is, indicates different sizes) for different regions in France.[9] | Yes[8] | Yes | Yes |
4.5 | 6 | Yes | ||||
4.5 | 6 | Rehoboam | Biblical, First king of separate Judea | Yes[8] | Yes | |
5.0 | 6.67 | McKenzie | Uncommon, primarily found in France | Yes | ||
6.0 | 8 | Imperial | one Imperial gallon | Yes | ||
6.0 | 8 | Methuselah | Biblical, Oldest Man | Yes[8] | Yes | |
9.0 | 12 | Salmanazar | Biblical, Assyrian King | Yes[8] | Yes | Yes |
12.0 | 16 | Balthazar or Belshazzar [10] | Balthazar—one of three Wise Men to present gifts at Jesus' nativity; Belshazzar can also denote the co-regent of Babylon during the madness of Nebuchadnezzar, for whom the next-larger bottle size is named. | Yes[8] | Yes | Yes |
15.0 | 20 | Nebuchadnezzar[11] | Biblical, King of Babylon | Yes[8] | Yes | Yes |
18.0 | 24 | Melchior | One of three Wise Men to present gifts at Jesus' nativity | Yes | Yes | Yes |
18.0 | 24 | Solomon | Biblical, King of Israel, Son of David | Yes[8] | ||
26.25 | 35 | Sovereign | Reportedly created by Taittinger in 1988 for the launch of the then world's largest cruise liner Sovereign of the Seas[12] | Yes[8] | ||
27.0 | 36 | Primat or Goliath | "Primat" likely from the Late Latin prīmās (chief, noble); Goliath—Biblical, killed by David | Yes[8] | Yes | |
30.0 | 40 | Melchizedek or Midas | Melchizedek—Biblical, King of Salem; Midas may refer to the mythical king of Phrygia in Greek mythology | Yes[8] |
* For many years, the US standard (non-metric) wine and liquor bottle was the "fifth", meaning one-fifth of a US gallon, or 25.6 US fluid ounces (757 ml; 26.6 imp fl oz). Some beverages also came in tenth-gallon, half-gallon and one-gallon sizes. In 1979, the US adopted the metric system for wine bottles, with the basic bottle becoming 750 ml, as in Europe.[citation needed]
This section needs additional citations for verification. Please help improve this article by adding citations to reliable sources. Unsourced material may be challenged and removed. (June 2017) (Learn how and when to remove this template message) |
Wine producers in Portugal, Italy, Spain, France and Germany follow the tradition of their local areas in choosing the shape of bottle most appropriate for their wine.
Many North and South American, South African, and Australasian wine producers select the bottle shape with which they wish to associate their wines. For instance, a producer who believes his wine is similar to Burgundy may choose to bottle his wine in Burgundy-style bottles.[citation needed]
Other producers (both in and out of Europe) have chosen idiosyncratic bottle styles for marketing purposes. Pere-Anselme markets its Châteauneuf-du-Pape in bottles that appear half-melted. The Moselland company of Bernkastel-Kues in Germany has a Riesling with a bottle in the shape of a stylized cat.[14]
The home wine maker may use any bottle, as the shape of the bottle does not affect the taste of the finished product. The sole exception is in producing sparkling wine, where thicker-walled bottles should be used to handle the excess pressure.
Most wine bottles standards have a bore (inner neck) diameter of 18.5 mm at the mouth of the bottle and increase to 21 mm before expanding into the full bottle.
A basic 750 ml bottle in the Bordeaux style of Pinot noir rosé wine
Bocksbeutel shaped wine bottle
This section does not cite any sources. Please help improve this section by adding citations to reliable sources. Unsourced material may be challenged and removed. (November 2010) (Learn how and when to remove this template message) |
The traditional colors used for wine bottles are:
Clear colorless bottles have recently become popular with white wine producers in many countries, including Greece, Canada and New Zealand. Dark-colored bottles are most commonly used for red wines, but many white wines also still come in dark green bottles. The main reason for using colored or tinted glass is that natural sunlight can break down desirable antioxidants such as vitamin c and tannins in a wine over time, which affects storability and can cause a wine to prematurely oxidise. Dark glass can prevent oxidation and increase storage life. It is therefore mostly ready-to-drink white wines with a short anticipated storage lifespan which are bottled in clear colorless bottles.
Commercial corked wine bottles typically have a protective sleeve called a foil (commonly referred to as a "capsule") covering the top of the bottle, the purpose of which is to protect the cork from being gnawed away by rodents or infested with the cork weevil and to serve as collar to catch small drips when pouring. The foil also serves as a decorative element of the bottle's label. Foils were historically made of lead; however, because of research showing that trace amounts of toxic lead could remain on the lip of the bottle and mix with the poured wine,[15] lead foil bottleneck wrapping was slowly phased out, and by the 1990s,[16] most foils were made of tin, heat-shrink plastic (polyethylene or PVC), or aluminium or polylaminate aluminium.
Sealing wax is sometimes used, or the foil can be omitted entirely.[17] In the US, the FDA officially banned lead foils on domestic and imported wine bottles as of 1996.[18]
Some bottles of wine have a paper strip beneath the foil, as a seal of authenticity, which must be broken before the bottle can be uncorked. Bottles of high-end Rioja wine may have a covering of gold wire netting, Spaniard Camilo Hurtado de Amézaga, Marqués de Riscal founded a winery in Rioja, in 1858, naming it after his own noble title, which had been created in 1708 by Philip V.[citation needed] He produced award-winning wines which became the preferred wines of King Alfonso XII. Camilo Hurtado de Amézaga invented a wire netting that covered his bottle, thereby preventing counterfeiters from substituting the wine, since it was impossible to remove the netting without breaking it. Modern day bottles of Rioja carry a much finer wire netting as a decoration.[19]
A punt, also known as a kick-up, is the dimple at the bottom of a wine bottle. There is no consensus explanation for its purpose[citation needed]. The more commonly cited explanations include:[2]
Glass retains its color on recycling, and the United Kingdom has a large surplus of green glass because it imports a large quantity of wine but produces very little. 1.4 million tons are sent to landfill annually.[23]
Glass is a relatively heavy packing material and wine bottles use quite thick glass, so the tare weight of a full wine bottle is a relatively high proportion of its gross weight. The average weight of an empty 750 ml wine bottle is 500 g (and can range from 300 to 900 g), which makes the glass 40% of the total weight of the full bottle.[24] This has led to suggestions that wine should be exported in bulk from producer regions and bottled close to the market. This would reduce the cost of transportation and its carbon footprint, and provide a local market for recycled green glass.[25][26]
Less radically, box wine is sold in large-size light cardboard and foil containers, though its use has been restricted to cheaper products in the past and as such retains a stigma. Following declining sales of wine boxes in the UK, in 2009 the Office for National Statistics removed them from its Consumer Price Index measure of inflation.[27] Some wine producers are exploring more alternative packagings such as plastic bottles and tetra packs.[28]
This article uses material from the Wikipedia article "Wine bottle", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia
food,liquor,alcohol,drink,beverage,coke