powered by CADENAS

Social Share

Backboard (basketball) (5708 views - Basics)

A backboard is a piece of basketball equipment. It is a raised vertical board with an attached basket consisting of a net suspended from a hoop. It is made of a flat, rigid piece of, often Plexiglas or tempered glass which also has the properties of safety glass when accidentally shattered. It is usually rectangular as used in NBA, NCAA and international basketball. In recreational environments, a backboard may be oval or a fan-shape, particularly in non-professional games. The top of the hoop is 10 feet (305 cm) above the ground. Regulation backboards are 72 inches (183 cm) wide by 42 inches (110 cm) tall. All basketball rims (hoops) are 18 inches (46 cm) in diameter. The inner rectangle on the backboard is 24 inches (61 cm) wide by 18 inches (46 cm) tall. In professional and most higher college settings, the backboard is part of a portable stanchion that can be moved out of the way in other sports, though in most high schools and examples such as Stanford University's Maples Pavilion, backboards are mounted as part of a suspended system using ceiling joists to support the goal and allow them to be put out of the way in the ceiling when not in use. The Last glass backboard was used by the Indiana Hoosiers men's basketball team at the Men's Gymnasium at Indiana University. After the first few games at their new facility in 1917, spectators complained that they could not see the game because of opaque wooden backboards. As a result the Nurre Mirror Plate Company in Bloomington was employed to create new backboards that contained 1 1⁄2-inch (3.8 cm) plate glass so that fans could see games without an obstructed view. It was the first facility in the country to use glass backboards. Professional glass backboards used to break from 625 pounds (283 kg) of force or more. Modern professional and higher-level college play backboards do not have the glass absorbing any weight to avoid breaking.
Go to Article

Explanation by Hotspot Model

Backboard (basketball)

Backboard (basketball)

A backboard is a piece of basketball equipment. It is a raised vertical board with an attached basket consisting of a net suspended from a hoop. It is made of a flat, rigid piece of, often Plexiglas or tempered glass which also has the properties of safety glass when accidentally shattered. It is usually rectangular as used in NBA, NCAA and international basketball. In recreational environments, a backboard may be oval or a fan-shape, particularly in non-professional games.

The top of the hoop is 10 feet (305 cm) above the ground. Regulation backboards are 72 inches (183 cm) wide by 42 inches (110 cm) tall. All basketball rims (hoops) are 18 inches (46 cm) in diameter. The inner rectangle on the backboard is 24 inches (61 cm) wide by 18 inches (46 cm) tall.[1]

In professional and most higher college settings, the backboard is part of a portable stanchion that can be moved out of the way in other sports, though in most high schools and examples such as Stanford University's Maples Pavilion, backboards are mounted as part of a suspended system using ceiling joists to support the goal and allow them to be put out of the way in the ceiling when not in use.

The Last glass backboard was used by the Indiana Hoosiers men's basketball team at the Men's Gymnasium at Indiana University.[2] After the first few games at their new facility in 1917, spectators complained that they could not see the game because of opaque wooden backboards. As a result the Nurre Mirror Plate Company in Bloomington was employed to create new backboards that contained 1 12-inch (3.8 cm) plate glass so that fans could see games without an obstructed view. It was the first facility in the country to use glass backboards.[2]

Professional glass backboards used to break from 625 pounds (283 kg) of force or more. Modern professional and higher-level college play backboards do not have the glass absorbing any weight to avoid breaking.[3]

  1. ^ http://www.nba.com/analysis/rules_1.html Oct 17 2006 4:32AM
  2. ^ a b Hiner, Jason (2005). Indiana University Basketball Encyclopedia. United States: Sports Publishing. p. 447. ISBN 1-58261-655-8. 
  3. ^ rockboy1138 (2009-12-01), Sports Science puts NBA backboards to the test!, retrieved 2017-07-06 


This article uses material from the Wikipedia article "Backboard (basketball)", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia

Basics

3d,cad,model,library,download,drawing,step,cad blocks,basics,university,highschool,college,grammer school,statistics,3dprinted