powered by CADENAS

Social Share

Dragon's Egg (3271 views - Science Fiction - Fantasy - Cartoon)

Dragon's Egg is a 1980 hard science fiction novel by Robert L. Forward. In the story, Dragon's Egg is a neutron star with a surface gravity 67 billion times that of Earth, and inhabited by cheela, intelligent creatures the size of a sesame seed who live, think and develop a million times faster than humans. Most of the novel, from May to June 2050, chronicles the cheela civilization beginning with its discovery of agriculture to advanced technology and its first face-to-face contact with humans, who are observing the hyper-rapid evolution of the cheela civilization from orbit around Dragon's Egg. The novel is regarded as a landmark in hard science fiction. As is typical of the genre, Dragon's Egg attempts to communicate unfamiliar ideas and imaginative scenes while giving adequate attention to the known scientific principles involved.
Go to Article

Dragon's Egg

Dragon's Egg

Dragon's Egg

Dragon's Egg
First edition cover
Author Robert L. Forward
Cover artist Darrell K. Sweet
Country United States
Language English
Series Cheela
Genre Science fiction
Publisher Del Rey
Publication date
1980
Media type Print (hardback & paperback)
Pages 345 pp.
ISBN 0-345-28646-4
OCLC 5410747
813/.5/4
LC Class PS3556.O754 D7 1980
Followed by Starquake

Dragon's Egg is a 1980 hard science fiction novel by Robert L. Forward. In the story, Dragon's Egg is a neutron star with a surface gravity 67 billion times that of Earth, and inhabited by cheela, intelligent creatures the size of a sesame seed who live, think and develop a million times faster than humans. Most of the novel, from May to June 2050, chronicles the cheela civilization beginning with its discovery of agriculture to advanced technology and its first face-to-face contact with humans, who are observing the hyper-rapid evolution of the cheela civilization from orbit around Dragon's Egg.

The novel is regarded as a landmark in hard science fiction. As is typical of the genre, Dragon's Egg attempts to communicate unfamiliar ideas and imaginative scenes while giving adequate attention to the known scientific principles involved.

Plot summary

The neutron star

Half a million years ago and 50 light-years from Earth, a star in the constellation Draco turns supernova, and the star's remnant becomes a neutron star. The radiation from the explosion causes mutations in many Earth organisms, including a group of hominina that become the ancestors of Homo sapiens. The star's short-lived plasma jets are lop-sided because of anomalies in its magnetic field, and set it on a course passing within 250 astronomical units of the Sun. In 2020 AD, human astronomers detect the neutron star, call it "Dragon's Egg", and in 2050 they send an expedition to explore it.

The star contains about half of a solar mass of matter, compressed into a diameter of about 20 kilometers (12 miles), making its surface gravity 67 billion times that of Earth. Its outer crust, compressed to about 7,000 kg per cubic centimeter, is mainly iron nuclei with a high concentration of neutrons,[1] overlaid with about 1 millimeter (0.039 inches) of white dwarf star material.[2] The atmosphere, mostly iron vapor, is about 5 centimeters (2.0 inches) thick. The star shrinks slightly as it cools, causes the crust to crack and produce mountains 5 to 100 millimeters (0.20 to 3.94 inches) high. Large volcanos, formed by liquid material oozing from deep cracks, can be many centimeters high and hundred meters in diameters, and will eventually collapse, causing starquakes.[1]

Around 3000 BC Dragon's Egg cools enough to allow a stable equivalent of "chemistry", in which "compounds" are constructed of nuclei bound by the strong force, rather than of Earth's atoms bound by the electromagnetic force. As the star's chemical processes are about one million times faster than Earth's, self-replicating "molecules" appear shortly and life begins on the star. As the star continues to cool, more complex life evolves, until plant-like organisms appear around 1000 BC. One lineage of these later became the first "animals", the earliest of these stealing seedpods from sessile organisms and some later lineages becoming predators.[3]

The adults of the star's most intelligent species, called cheela (no flexion for gender or number), have about the same mass as an adult human. However, the extreme gravity of Dragon's Egg compresses the cheela to the volume of a sesame seed,[2] but with a flattened shape about 0.5 millimeters (0.020 inches) high and about 5 millimeters (0.20 inches) in diameter. Their eyes are 0.1 millimeters (0.0039 inches) wide. Such minute eyes can see clearly only in ultraviolet and, in good light, the longest wavelengths of the X-ray band.[3]

Growth of civilization

Timeline
Time Event
3000 BC Life appears
1000 BC "Plants"
  Animals
2032 First weapon
22 May 2050, 14:44:01 Invention of agriculture
Volcano emerges
Clan invents new foraging techniques
22 May 2050, 16:45:24 Volcano forces clan to find new territory
Invention of mathematics
Self-sacrifice of the aged saves the clan
Organized religion among cheela
14 June 2050, 22:12:30 Cheela develop writing
20 June 2050, 06:48:48 Cheela build religious arena
Humans send first message to cheela
Cheela recognize "digital" pictures of humans
20 June 2050, 07:58:24 First successful cheela transmission to humans
20 June 2050, 11:16:03 Cheela realized both races were created by same supernova
20 June 2050, 20:29:59 Cheela's first experiments in gravity manipulation
20 June 2050, 22:30:10 Cheela expedition to human spacecraft
21 June 2050, 06:13:54 Final communication between cheela and humans

In 2032, a cheela develops the race's first weapon and tactics while overcoming a dangerous predator. In November 2049 a human expedition to Dragon's Egg starts building orbital facilities. The rest of the story, including almost the whole history of cheela civilization, spans from 22 May 2050 to 21 June 2050. By humans' standards, a "day" on Dragon's Egg is about 0.2 seconds, and a typical cheela's lifetime is about 40 minutes.[4]

One clan organizes the first cheela agriculture, which brings predictable food supply but provokes grumbling about the repetitive work. Shortly after, a volcano emerges in the area, and the clan invents the first sledge to carry food from more distant sources. However, within a few generations the volcano pollutes the soil. One clan leads its population on a long, arduous journey to new territory that is fertile and uninhabited. Although one genius invents mathematics to calculate and measure the band's food supply, the situation is desperate and the clan's survival depends on the self-sacrifice of the oldest members.

Over the course of generations, the cheela come to worship the humans' spacecraft as a god, and their records of its satellites' movements cause them to develop writing. Several generations later, the cheela build an arena to accommodate thousands of worshippers. The humans notice this novel and very regular feature, conclude that intelligent beings inhabit the star, and use a laser to send simple messages. Cheela astronomers gradually realize that these are diagrams of the spaceships, its satellites and its crew – impossibly spindly creatures, who communicate with frustrating slowness, and are apparently almost 10% as long as the cheela's great arena. A cheela engineer proposes to send messages to the humans. As her attempts to transmit from the civilization's territory are ineffective, she travels to a mountain range to transmit directly under the spacecraft – conquering the fear of heights that is instinctive for flattened creatures living in 67 billion g. The humans recognize her message and realize that the cheela live a million times faster than humans.

Since real time conversations are impossible, the humans send sections of the expedition's library. After reading an astronomy article, a cheela realizes that the supernova half a million human years ago created both their races. Many cheela generations later, but only a few hours for humans, cheelas develop gravity manipulation. A few generations later, a cheela spacecraft visits the human one. Although they still need extreme gravity fields to survive, the cheela can now control them precisely enough for both races to see each other face-to-face in safety. The cheela have decided that transferring their technologies, now far advanced of humans', would stunt humanity's development. However the cheela leave clues in several challenging locations, before going their separate ways.

Plot introduction

In Dragon's Egg, Forward describes the history and development of a life form (the Cheela) that evolves on the surface of a neutron star (a highly dense collapsed star, about 20 km in diameter). This is the "dragon's egg" of the title, so named because from Earth it is observed to be near the tail of the constellation Draco ("the dragon"). The Cheela develop sentience and intelligence, despite their relative small size (an individual Cheela has approximately the volume of a sesame seed, but the weight of a human) and an intense gravity field that restricts their movement in the third dimension. Much of the book concerns the biologic and social development of the Cheela; a subplot is the arrival of a human vessel nearby the neutron star, and the eventual contact that is made between the humans and the Cheela. A major problem in this contact is that the Cheela live a million times more quickly than humans do; a Cheela year goes by in about 30 human seconds.

The humans arrive when the Cheela are a savage, backward species, fighting rival clans in a subsistence-level society. Within a few human days, the equivalent of a few thousand Cheela years, the Cheela surpass the humans in technology, and the humans are affectionately called "the Slow Ones".

Forward wrote a sequel to Dragon's Egg, called Starquake, which deals with the consequences of the Cheela developing space travel, and of a seismic disturbance that kills most of the Cheela on the surface of the neutron star.

Development history

Writer Robert L. Forward described being inspired by astronomer Frank Drake's suggestion in 1973 that intelligent life could inhabit neutron stars.[5][6] Physical models in 1973 implied that Drake's creatures would be microscopic. By the time Forward was outlining the book, newer models indicated that the cheela would be about the size of sesame seeds.[2] Later Forward found an earlier letter in which he discussed the idea of high-gravity life in the Sun with science fiction novelist Hal Clement.[2]

Forward was the scientist and Larry Niven the author in a tutorial on science fiction writing, and later that evening Forward and Niven agreed to collaborate on a novel on aliens on a neutron star. However, Niven soon found himself too busy with Lucifer's Hammer, on which he was already co-writing with Jerry Pournelle. Forward wrote the first draft himself, but several publishers suggested the story should be rewritten by Niven or Pournelle – who were still busy. Finally editor Lester del Rey provided comments that guided Forward through two rewrites, and del Rey then bought the novel.[7] Forward described the work as "a textbook on neutron star physics disguised as a novel".[8]

Publication history

In English:

Date Publisher Format ISBN
1980 Ballantine Books Hardback 0345286464
1980 Ballantine Books Paperback 034528349X
1988 New English Library Ltd. Paperback 0450051978
1995 Ballantine Books Paperback 0345316665
2000 Del Rey Impact Paperback 034543529X

In other languages:[9]

Language Title Date Publisher ISBN
Czech Dračí vejce 1999 Polaris 0671721534[10]
Finnish Lohikäärmeen muna 1987 Tähtitieteellinen yhdistys Ursa 951926938X[11]
French L'œuf du dragon 1980, 1990 LGF 225304931X[12]
German Das Drachenei 1990 Luebbe Verlagsgruppe 3404241304[13]
Spanish El Huevo del Dragón 1988 Ediciones B 8477359334[14]

Literary significance and reception

Quotes from the cover pages:[15]

Science fiction critic John Clute wrote that the novel "generates a sense of wonder that is positively joyous", saying it was "a romance of science".[16] Chris Aylott described it as "a minor classic of science fiction – one that shows off both the best and worst elements of hard SF. ... the ideas definitely come first." He found the writing of the human cast dull, but appreciated Forward's ability to share his fascination with the cheela and to create communications between races that lived at vastly different speeds.[5]

Lambourne, Shallis, and Shortland consider that the research and detailed construction of the scenario make Dragon's Egg an excellent example of hard science fiction.[17] Scientist Seth Shostak described the book's science as "fanciful but impossible to dismiss".[18]

John Pierce also regarded Dragon's Egg as hard science fiction at its best, while Forward's later novel Martian Rainbow (1991) was the genre at its worst. Both novels have cardboard human characters, but this does not matter in Dragon's Egg, where the focus is on the deeper personalities of the cheela characters. The novel even makes readers care about the fate of an unsympathetic cheela ruler, whose rejuvenation treatment fails catastrophically. Pierce wrote that the best works of this genre create a literary experience, but one of an unusual kind. Instead of offering a metaphor for a reality the reader already recognizes, they create new realities in which the reader is caught up.[19]

Robert Lambourne regards Forward, especially in Dragon's Egg, as the successor of Hal Clement, whose Mission of Gravity exemplifies the most strongly science-based science fiction. In Lambourne's opinion hard science fiction authors like Clement, Forward and their successors have been relatively few but have strongly influenced both the genre's evolution and the public's perception of the genre.[20]

The premise of the novel was later explored in the 2000 Star Trek: Voyager episode Blink of an Eye and the 2017 season finale episode "Mad Idolatry" of The Orville, with some changes to the story (for instance, the fast living organisms have been turned into a humanoid species).

Awards and nominations

Dragon's Egg won the 1981 Locus Award for First Novel and placed 14th in Locus' SF Novel category.[21]

Sequel

In 1985, Forward published Starquake, a sequel to Dragon's Egg.[22][23] Lambourne, Shallis and Shortland consider Starquake’s scientific background as rigorous as Dragon's Egg's.[17] In this novel, a starquake disrupts cheela civilization, while humans aboard the spacecraft Dragon Slayer deal with their own problems.

  1. ^ a b Forward: Dragon's Egg (technical), pp. 287-289
  2. ^ a b c d e Aylott, C. (28 March 2000). "'Dragon's Egg': Robert Forward Remembers". SPACE.com. Imaginova Corp. Archived from the original on October 12, 2008. Retrieved 2009-10-30. 
  3. ^ a b Forward: Cheela physiology, pp. 292-296
  4. ^ Forward: Cheela time scales, pp. 298-299
  5. ^ a b Aylott, C. (30 March 2000). "The Humans Were Flat but the Cheela Were Charming in 'Dragon's Egg'". SPACE.com. Imaginova Corp. Archived from the original on June 11, 2008. Retrieved 2009-10-30. 
  6. ^ Drake, F.D. (December 1973). "Life on a Neutron Star: An Interview with Frank Drake". Astronomy: 5–8. 
  7. ^ Aylott, C. (28 March 2000). "Robert Forward: From Dragon's Eggs to Space Tethers". Space.com. Archived from the original on July 6, 2008. Retrieved 24 November 2009. 
  8. ^ David, L. (23 September 2002). "Robert Forward, Space Futurist, Dies At 70". Space.com. Archived from the original on February 18, 2006. Retrieved 24 November 2009. 
  9. ^ "Details: Dragon's Egg by Robert L. Forward". LibraryThing. Retrieved 2009-10-30. 
  10. ^ Macek, P. "Dračí vejce: Robert Lull Forward" (in Czech). Archived from the original on December 15, 2007. Retrieved 2009-10-31. 
  11. ^ "Abilita library: Lohikäärmeen muna". Retrieved 2009-10-31. 
  12. ^ "L'oeuf du dragon (Mass Market Paperback) by Robert L. Forward". Retrieved 2009-10-31. 
  13. ^ "Das Drachenei. Science Fiction Roman". Retrieved 2009-10-31. 
  14. ^ "Huevo del Dragón" (PDF). Archived from the original (PDF) on 2011-07-13. Retrieved 2009-10-31. 
  15. ^ Forward, R.L. (1980). Dragon's Egg. New York: Ballantine Books. pp. cover pages. ISBN 0-345-28349-X. 
  16. ^ Clute, J. (27 September 2002). "Robert L. Forward: Physicist and science-fiction writer". The Independent. London. Retrieved 30 Oct 2009. 
  17. ^ a b Lambourne, R.; Shallis, M.; Shortland, M. "The Science in Science Fiction". Close encounters?: science and science fiction. 1990: CRC Press. pp. 41–42. ISBN 0-85274-141-3. Retrieved 15 Nov 2009. 
  18. ^ Itzkoff, D. (March 11, 2007). "Trying to Meet the Neighbors". The New York Times. Retrieved 24 November 2009. 
  19. ^ Pierce, J.J. (July 1993). "The Literary Experience of Hard Science Fiction". Science Fiction Studies. Indiana: SF-TH Inc. 20 (2): 176–183. Retrieved 30 Oct 2009. 
  20. ^ Lambourne, R. (1999). "Science fiction and the communication of science". In Scanlon, E.; Whitelegg, E.; Yates, S. Communicating science, Volume 2. Open University Reader Series. Routledge. pp. 154–155. ISBN 0-415-19753-8. Retrieved 31 Oct 2009. 
  21. ^ Kelly, M.R. "The Locus Index to SF Awards: Locus Awards Winners By Year". Locus Publications. Archived from the original on 2009-05-01. Retrieved 2009-10-30. 
  22. ^ Dick, S.J. (2001). "The aliens comes of age: Clarke to E.T. and beyond". Life on other worlds: the 20th-century extraterrestrial life debate. Cambridge University Press. p. 132. ISBN 0-521-79912-0. Retrieved 15 Nov 2009. 
  23. ^ Stableford, B.M. (2006). "Forward, Robert Lull". Science fact and science fiction: an encyclopedia. CRC Press. p. 191. ISBN 0-415-97460-7. Retrieved 15 Nov 2009. 

Bibliography

Forward, R.L. (1980). "Technical Appendix". Dragon's Egg. New York: Ballantine Books. pp. 286–308. ISBN 0-345-28349-X. 



This article uses material from the Wikipedia article "Dragon's Egg", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia

Science Fiction - Fantasy - Cartoon

3d,starwars,startreck,odysee 2000,science fiction,future,movie, superman,batman,south gate,superhero,harry potter,knight rider,cartoon,comic