The Flash | |
---|---|
Characters who have associated with the eponymous name: Barry Allen at the center, and from left to right are Iris West II, Bart Allen, Jesse Chambers, Wally West, Jay Garrick, and Max Mercury. Art by Ethan Van Sciver. | |
Publisher | DC Comics |
First appearance | Flash Comics #1 (January 1940) |
Created by |
Gardner Fox Harry Lampert |
Characters |
Jay Garrick Barry Allen Wally West Bart Allen |
The Flash (or simply Flash) is the name of several superheroes appearing in comic books published by DC Comics. Created by writer Gardner Fox and artist Harry Lampert, the original Flash first appeared in Flash Comics #1 (cover date January 1940/release month November 1939).[1] Nicknamed the "Scarlet Speedster", all incarnations of the Flash possess "super speed", which includes the ability to run, move, and think extremely fast, use superhuman reflexes, and seemingly violate certain laws of physics.
Thus far, at least four different characters—each of whom somehow gained the power of "the speed force"—have assumed the mantle of the Flash in DC's history: college athlete Jay Garrick (1940–1951, 1961–2011, 2017–present), forensic scientist Barry Allen (1956–1985, 2008–present), Barry's nephew Wally West (1986–2011, 2016–present), and Barry's grandson Bart Allen (2006–2007). Each incarnation of the Flash has been a key member of at least one of DC's premier teams: the Justice Society of America, the Justice League, and the Teen Titans.
The Flash is one of DC Comics' most popular characters and has been integral to the publisher's many reality-changing "crisis" storylines over the years. The original meeting of the Golden Age Flash Jay Garrick and Silver Age Flash Barry Allen in "Flash of Two Worlds" (1961) introduced the Multiverse storytelling concept to DC readers, which would become the basis for many DC stories in the years to come.
Like his Justice League colleagues Wonder Woman, Superman and Batman, the Flash has a distinctive cast of adversaries, including the various Rogues (unique among DC supervillains for their code of honor) and the various psychopathic "speedsters" who go by the names Reverse-Flash or Zoom. Other supporting characters in Flash stories include Barry's wife Iris West, Wally's wife Linda Park, Bart's girlfriend Valerie Perez, friendly fellow speedster Max Mercury, and Central City police department members David Singh and Patty Spivot.
A staple of the comic book DC Universe, the Flash has been adapted to numerous DC films, video games, animated series, and live-action television shows. In live action, Barry Allen has been portrayed by Rod Haase for the 1979 television special Legends of the Superheroes, John Wesley Shipp and Grant Gustin in the 1990 The Flash series and the 2014 The Flash series, respectively, as well as by Ezra Miller in the DC Extended Universe series of films, beginning with Batman v Superman: Dawn of Justice (2016). Shipp also portrays a version of Jay Garrick in the 2014 The Flash series. The various incarnations of the Flash also feature in animated series such as Superman: The Animated Series, Justice League, Batman: The Brave and the Bold and Young Justice, as well as the DC Universe Animated Original Movies series.
The Flash first appeared in the Golden Age Flash Comics #1 (January 1940), from All-American Publications, one of three companies that would eventually merge to form DC Comics. Created by writer Gardner Fox and artist Harry Lampert, this Flash was Jay Garrick, a college student who gained his speed through the inhalation of hard water vapors. When re-introduced in the 1960s Garrick's origin was modified slightly, gaining his powers through exposure to heavy water.
Jay Garrick was a popular character in the 1940s, supporting both Flash Comics and All-Flash Quarterly (later published bi-monthly as simply All-Flash); co-starring in Comic Cavalcade; and being a charter member of the Justice Society of America, the first superhero team, whose adventures ran in All Star Comics. With superheroes' post-war decline in popularity, Flash Comics was canceled with issue #104 (1949) which featured an Evil version of the Flash called the Rival. The Justice Society's final Golden Age story ran in All Star Comics #57 (1951; the title itself continued, as All Star Western).
In 1956, DC Comics successfully revived superheroes, ushering in what became known as the Silver Age of comic books. Rather than bringing back the same Golden Age heroes, DC rethought them as new characters for the modern age. The Flash was the first revival, in the aptly named tryout comic book Showcase #4 (Oct. 1956).
This new Flash was (Barry Allen), a police scientist who gained super-speed when bathed by chemicals after a shelf of them was struck by lightning. He adopted the name The Scarlet Speedster after reading a comic book featuring the Golden Age Flash.[1] After several more appearances in Showcase, Allen's character was given his own title, The Flash, the first issue of which was #105 (resuming where Flash Comics had left off). Barry Allen and the new Flash were created by writers Robert Kanigher and John Broome and cartoonist Carmine Infantino.
The Silver Age Flash proved popular enough that several other Golden Age heroes were revived in new incarnations (see: Green Lantern). A new superhero team, the Justice League of America, was also created, with the Flash as a main, charter member.
Barry Allen's title also introduced a much-imitated plot device into superhero comics when it was revealed that Garrick and Allen existed on fictional parallel worlds. Their powers allowed them to cross the dimensional boundary between worlds, and the men became good friends. Flash of Two Worlds (The Flash (vol. 1) #123) was the first crossover in which a Golden Age character met a Silver Age character. Soon, there were crossovers between the entire Justice League and the Justice Society; their respective teams began an annual get-together which endured from the early 1960s until the mid-1980s.
Allen's adventures continued in his own title until the event of Crisis on Infinite Earths. The Flash ended as a series with issue #350. Allen's life had become considerably confused in the early 1980s, and DC elected to end his adventures and pass the mantle on to another character. Allen died heroically in Crisis on Infinite Earths #8 (1985). Thanks to his ability to travel through time, he would continue to appear occasionally in the years to come.
The third Flash was Wally West, introduced in The Flash (vol. 1) #110 (Dec. 1959) as Kid Flash. West, Allen's nephew by marriage, gained the Flash's powers through an accident identical to Allen's. Adopting the identity of Kid Flash, he maintained membership in the Teen Titans for years. Following Allen's death, West adopted the Flash identity in Crisis on Infinite Earths #12 and was given his own series, beginning with The Flash (vol. 2) #1 in 1987.[1] Many issues began with the catchphrase: "My name is Wally West. I'm the fastest man alive."
Due to the Infinite Crisis miniseries and the "One Year Later" jump in time in the DC Universe, DC canceled The Flash (vol. 2) in January 2006 at #230. A new series, The Flash: The Fastest Man Alive, began on June 21, 2006. The initial story arc of this series, written by Danny Bilson and Paul De Meo with art by Ken Lashley, focused on Bart Allen's acceptance of the role of the Flash.
Flash: Fastest Man Alive was canceled with issue #13. In its place The Flash (vol. 2) was revived with issue #231, with Mark Waid as the initial writer. Waid also wrote All-Flash #1, which acted as the bridge between the two series.[2] DC had solicited Flash: Fastest Man Alive through issue #15. All Flash #1 replaced issue #14 and The Flash (vol. 2) #231 replaced issue #15 in title and interior creative team only. The covers and cover artists were as solicited by DC, and the information text released was devoid of any plot information.[3][4]
In 2009, Barry Allen made a full-fledged return to the DCU-proper in The Flash: Rebirth, a six-issue miniseries by Geoff Johns and Ethan Van Sciver.[5]
While several other individuals have used the name Flash, these have lived either on other parallel worlds, or in the future. Jay Garrick, Barry Allen, and Wally West are the best-known exemplars of the identity. The signature wingdings are never absent.
Jay Garrick was a college student in 1938 who accidentally inhaled heavy water vapors after taking a smoke break inside his laboratory where he had been working.[6] As a result, he found that he could run at superhuman speed and had similarly fast reflexes. After a brief career as a college football star, he donned a red shirt with a lightning bolt and a stylized metal helmet with wings (based on images of the Greek deity Hermes), and began to fight crime as the Flash. His first case involved battling the "Faultless Four", a group of blackmailers. Garrick kept his identity secret for years without a mask by continually vibrating his body while in public so that any photograph of his face would be blurred. Although originally from Earth-Two, he was incorporated into the history of New Earth following the Crisis on Infinite Earths and is still active as the Flash operating out of Keystone City. He is a member of the Justice Society.
Barry Allen is an assistant scientist from the Criminal and Forensic Science Division of Central City Police Department. Barry had a reputation for being very slow, deliberate, and frequently late, which frustrated his fiancée, Iris West. One night, as he was preparing to leave work, a freak lightning bolt struck a nearby shelf in his lab and doused him with a cocktail of unnamed chemicals. As a result, Barry found that he could run extremely fast and had matching reflexes. He donned a set of red tights sporting a lightning bolt (reminiscent of the original Fawcett Comics Captain Marvel), dubbed himself the Flash (after his childhood hero, Jay Garrick), and became a crimefighter active in Central City. In his civilian identity, he stores the costume compressed in a special ring via the use of a special gas that could compress cloth fibers to a very small fraction of their normal size.
Barry sacrificed his life for the universe in the 1985 maxi-series Crisis on Infinite Earths, and remained dead for over twenty years after that story's publication. With the 2008 series Final Crisis, Barry returned to the DC Universe and returned to full prominence as the Flash in the 2009 series The Flash: Rebirth, which was soon after followed by a new volume of The Flash ongoing series, where Barry's adventures as the Scarlet Speedster are currently published.[7][8]
Wallace Rudolph "Wally" West is the nephew of both Iris West and Barry Allen, by marriage, and was introduced in The Flash (vol. 1) #110 (1959). When West was about ten years old, he was visiting his uncle's police laboratory, and the freak accident that gave Allen his powers repeated itself, bathing West in electrically-charged chemicals. Now possessing the same powers as his uncle, West donned a copy of his uncle's outfit and became the young, crime fighter, Kid Flash. After the events of Crisis on Infinite Earths where Barry Allen was killed, Wally took over as the fastest man alive. Following the events of Infinite Crisis, Wally, his wife Linda, and their twins left Earth for an unknown dimension.
Wally, his wife and twins were pulled back from the Speed Force by the Legion of Super-Heroes at the conclusion of The Lightning Saga.[9] This set the stage for Wally West's return as the Flash after the events of The Flash: Fastest Man Alive #13 (see Bart Allen), in All Flash #1, and with The Flash (vol. 2) series, which resumed with issue #231 in August 2007. It subsequently ends with issue #247, and West, along with all the other Flash characters, play a large role in 2009's The Flash: Rebirth. [7] He briefly appears in the Blackest Night story arc but shortly after the New 52 was launched and the character was nowhere to be seen. He is back as the Flash in DC Rebirth and joined the Titans.
Bartholomew Henry "Bart" Allen II is the grandson of Barry Allen and his wife Iris. Bart suffered from accelerated aging and, as a result, was raised in a virtual reality machine until Iris took him back in time to get help from the then-current Flash, Wally West. With Wally's help, Bart's aging slowed, and he took the name Impulse. After he was shot in the knee by Deathstroke, Bart changed both his attitude and his costume, taking the mantle of Kid Flash. During the events of Infinite Crisis, the Speed Force vanished, taking with it all the speedsters save Jay Garrick. Bart returned, four years older, and for a year claimed that he was depowered from the event. However, the Speed Force had not disappeared completely, but had been absorbed into Bart's body; essentially, he now contained all of the Speed Force.
Bart's costume as the Flash was a clone of his grandfather's, similarly stylized to Wally West's. Not long after taking the mantle of the Flash, Bart was killed by the Rogues in the thirteenth (and final) issue of The Flash: The Fastest Man Alive. However, he was later resurrected in the 31st century in Final Crisis: Legion of 3 Worlds #3 by Brainiac 5 to combat Superboy-Prime and the Legion of Super-Villains. Bart returned to the past and played a large role in The Flash: Rebirth.[10]
Dark Flash is a Doppelganger of The Flash from Earth-X. His true identity has not yet been revealed. The Dark Flash is scheduled to be a villain for the crossover event between The Flash, Supergirl, Green Arrow and The Legends. He isn't a Flash from the future that becomes the good Flash, He is just a version.
Daughter of the speedster Johnny Quick, Jesse Chambers becomes a speeding superhero like her father. She later meets Wally West, the Flash, who asks her to be his replacement if something were to happen to him (as part of an elaborate plan on his part, trying to force Bart Allen to take his role in the legacy of the Flash more seriously). She briefly assumes the mantle of the Flash, after Wally enters the Speed Force.[11]
John Fox was a historian for the National Academy of Science in Central City in the 27th Century. He was sent back in time to get the help of one or more of the three Flashes (Garrick, Allen, West), in order to defeat the radioactive villain Mota back in Fox's own time period. (Each Flash had individually fought Mota over the course of several years in the 20th century.) Fox's mission was a failure, but during his return trip, the tachyon radiation that sent him through the time stream gave him superspeed. He defeated Mota as a new iteration of the Flash and operated as his century's Flash for a time. Shortly after, he moved to the 853rd century and joined "Justice Legion A" (also known as Justice Legion Alpha) as seen in the DC One Million series of books. The name "John Fox" is combined from the names of seminal comic book writers John Broome, who co-created the Barry Allen and Wally West Flashes, and Gardner Fox, who co-created the Jay Garrick Flash.
The father of Sela Allen, his wife and daughter were captured by Cobalt Blue. He is forced to watch his wife die and his daughter become crippled. As he and Max Mercury kill Cobalt Blue, a child takes Cobalt Blue's power gem and kills Allen. This Flash is one of the two destined Flashes to be killed by Cobalt Blue.
Sela Allen is an ordinary human in the 23rd century until Cobalt Blue steals electrical impulses away from her, causing her to become as slow to the world as the world is to the Flash. Hoping to restore her, her father takes her into the Speed Force. When her father is killed, she appears as a living manifestation of the Speed Force, able to lend speed to various people and objects, but unable to physically interact with the world.[1]
Blaine Allen and his son live on the colony world of Petrus in the 28th century. In an attempt to end the Allen blood line, Cobalt Blue injects Allen's son Jace with a virus. Lacking super speed, Jace was unable to shake off the virus. In despair, Blaine takes his son to the Speed Force in the hopes that it would accept him. It takes Blaine instead and grants super speed to Jace so that he can shake off the sickness.[12]
Jace Allen gains super speed when his father brings him into the Speed Force to attempt to cure him of a virus injected into his body by Cobalt Blue in an attempt to end the Allen bloodline.[12] In memory of his father, Jace assumes the mantle of the Flash and continues the feud against Cobalt Blue.[13]
After an alien creature invades Earth, a history buff named Kriyad travels back in time from the 98th century to acquire a Green Lantern power ring. He fails, so he tries to capture the Flash's speed instead. After being beaten by Barry Allen (The Flash (vol. 1) #309, May 1982), he travels back further in time and uses the chemicals from the clothes Barry Allen was wearing when he gained his powers to give himself super speed. Kryiad later sacrifices his life to defeat the alien creature.
Bizarro-Flash was created when Bizarro cloned Flash. He had a costume the reverse colors of Flash's, however he had a mallet symbol because Flash was holding one when he was cloned. The modern version of Bizarro Flash has the symbol of a thunderbolt-shaped mustard stain. He has the powers of the Flash but he is completely intangible.
All incarnations of the Flash can move, think, and react at light speeds as well as having superhuman endurance that allows them to run incredible distances. Some, notably later versions, can vibrate so fast that they can pass through walls in a process called quantum tunneling,[14] travel through time and can also lend and borrow speed. Speedsters can also heal more rapidly than an average human. In addition, most incarnations have an invisible aura around their respective bodies that protects them from air friction and the kinetic effects of their powers.
On several occasions, the Flash has raced against Superman, either to determine who is faster or as part of a mutual effort to thwart some type of threat; these races, however, often resulted in ties because of outside circumstances. Writer Jim Shooter and artist Curt Swan crafted the story "Superman's Race With the Flash!" in Superman #199 (Aug. 1967) which featured the first race between the Flash and Superman.[15] Writer E. Nelson Bridwell and artist Ross Andru produced "The Race to the End of the Universe", a follow-up story four months later in The Flash #175 (Dec. 1967).[16] However, after the DC Universe revision after Crisis on Infinite Earths, the Flash does successfully beat Superman in a race in Adventures of Superman #463 with the explanation that Superman is not accustomed to running at high speed for extended periods of time since flying is more versatile and less strenuous, which means the far more practiced Flash has the advantage. After Final Crisis in Flash: Rebirth #3 the Flash is shown as being significantly faster than Superman, able to outrun him as Superman struggles to keep up with him. He reveals that all the close races between them before had been "for charity". In the Smallville episode "Run", Flash is not only able to run faster than a pre-Superman Clark Kent but can match Clark's top speed while running backwards.
While various incarnations of the Flash have proven their ability to run at light speed, the ability to steal speed from other objects allows respective Flashes to even significantly surpass this velocity. In Flash: The Human Race[17] Wally is shown absorbing kinetic energy to an extent enabling him to move faster than teleportation and run from the end of the universe back to earth in less than a Planck instant (Planck time).
Speedsters may at times use the ability to speed-read at incredible rates and in doing so, process vast amounts of information. Whatever knowledge they acquire in this manner is usually temporary. Their ability to think fast also allows them some immunity to telepathy, as their thoughts operate at a rate too rapid for telepaths such as Martian Manhunter or Gorilla Grodd to read or influence their minds.
Flashes and other super-speedsters also have the ability to speak to one another at a highly accelerated rate. This is often done to have private conversations in front of non-fast people (as when Flash speaks to Superman about his ability to serve both the Titans and the JLA in The Titans #2). Speed-talking is also sometimes used for comedic effect where Flash becomes so excited that he begins talking faster and faster until his words become a jumble of noise. He also has the ability to change the vibration of his vocal cords making it so he can change how his voice sounds to others.
While not having the physical strength of many of his comrades and enemies, Flash has shown to be able to use his speed to exert incredible momentum into physical attacks. In Injustice: Gods Among Us, Flash uses these kinds of attacks as many of his special moves.
The Flash has also claimed that he can process thoughts in less than an attosecond. At times he is able to throw lightning created by his super speed and make speed vortexes.
Some flashes also have the ability to create speed avatars (i.e. duplicates) and these avatars have sometimes been sent to different timelines to complete a particular mission. (Barry Allen exhibits this ability in the live action series "The Flash").
He can also be seen negating the effects of the anti-life equation, when he freed Iris-West from its control (probably due to his connection with the speed force).
It is said that Wally West has reached the velocity of 23,759,449,000,000,000,000,000,000,000,000,000,000,000,000 (about 24 tredecillion) × c (the speed of light) and he could only do this with the help of every human being on earth moving so the speed force was joined through everyone.[citation needed] With that speed he was able to not only run from planet to planet but different galaxies and universes at what would be considered a blink of an eye.
In the final issue of 52, a new Multiverse is revealed, originally consisting of 52 identical realities. Among the parallel realities shown is one designated "Earth-2". As a result of Mister Mind "eating" aspects of this reality, it takes on visual aspects similar to the pre-Crisis Earth-2, including the Flash among other Justice Society of America characters. The names of the characters and the team are not mentioned in the panel in which they appear, but the Flash is visually similar to the Jay Garrick Flash.[18] Based on comments by Grant Morrison, this alternate universe is not the pre-Crisis Earth-2.[19]
A variant of the Flash—a superfast college student named Mary Maxwell—was seen in the Elseworld book Just Imagine Stan Lee Creating The Flash.
The Flash of Earth-D, Rei was a Japanese man who idolized Barry Allen, whose stories only existed in comic books on this world. Rei was inspired by Allen to become the Flash, much like Allen was inspired to become the Flash by his idol, Jay Garrick. Allen and Rei met during the "Crisis on Infinite Earths" when Barry was coming back from the 30th century and arrived in the wrong universe. As Earth-D was under attack by the shadow demons, Barry called on the Justice League and Tanaka called on the Justice Alliance, his world's version of the Justice League. They built a cosmic treadmill and were able to evacuate much of Earth-D's population. The Justice League left, but 39 seconds later, Earth-D perished.
Rei made his only appearance in Legends of the DC Universe: Crisis on Infinite Earths (February 1999). The story was written by Marv Wolfman, with art by Paul Ryan (pencils) and Bob McLeod (ink).
The young, female Flash of the Tangent Universe is not a speedster, but instead "the first child born in space" and a being made up of and able to control light. As a side effect, she can move at the speed of light, which actually makes her faster than most of the other Post-Crisis Flashes, as only Wally West has ever survived a light-speed run without becoming trapped in the Speed Force.[20] She recently reappeared in Justice League of America #16, somehow summoned out of the paper 'green lantern' of her universe—an artifact that survived the Crisis that erased the Tangent Universe from existence.[21] Lia Nelson also appeared in Countdown: Arena battling two versions of the Flash from other Earths within the Multiverse.[22] In the 52-Earth Multiverse, the Tangent Universe is designated Earth-9.
In Superman & Batman: Generations 2, three different Flashes appear: Wally West as Kid Flash in 1964, Wally's cousin Carrie as Kid Flash in 1986, and Jay West, the son of Wally and his wife Magda as the fifth Flash in 2008. Barry Allen makes a cameo appearance out of costume in 1964.
Ali Rayner-West, aka Green Lightning, is a descendant of both Kyle Rayner and Wally West. She has both a power ring and superspeed, as seen in Green Lantern: Circle of Fire. She was a living construct created by Kyle Rayner's subconscious, who later re-fused into his mind.[23]
A teenage version of Jesse Chambers appears as the Flash of the Ame-Comi universe. As with most of the other characters of that Earth, she sports an Anime-inspired costume.[24]
The 1980s series Captain Carrot and His Amazing Zoo Crew! presented the parallel Earth of "Earth-C-Minus", a world populated by funny animal superheroes that paralleled the mainstream DC Universe. Earth-C-Minus was the home of the Crash, a turtle with super-speed powers similar to those of Barry Allen's, and a member of his world's superhero team, the Just'a Lotta Animals. The Crash as a youth had read comics about Earth-C's Terrific Whatzit, similar to how Barry Allen enjoyed comics about Earth-Two's Jay Garrick.[25]
An African-American teenager named Danica Williams appears as the Flash in the Justice League Beyond series, acting as Wally West's successor during the 2040s (following the events of Batman Beyond). She is employed at the Flash Museum in Central City, and like Barry Allen, is chronically late.[26] She later enters into a relationship with Billy Batson, who is the secret identity of the superhero, Captain Marvel.
The following writers have been involved in the ongoing The Flash and Flash Comics series:
Writer | Issues written | Years |
---|---|---|
Gardner Fox | Flash Comics #1–80, The Flash #117, 123, 129, 137–138, 140, 143–146, 149–152, 154, 157–159, 162, 164, 166–167, 170–171, 177 | 1940–1947, 1960–1968 |
Robert Kanigher | Flash Comics #84–91, 93, 96–97, 103–104, The Flash #160–161, 192, 195, 197–204, 206, 208, 214 | 1947–1949, 1966, 1969–1972 |
John Broome | Flash Comics #91–104, The Flash #105–128, 130–142, 146–149, 152–156, 158–161, 163–166, 168–169, 172–174, 176, 178, 182, 187–194, | 1948–1949, 1959–1970 |
E. Nelson Bridwell | #175 | 1967 |
Cary Bates | #179, 209–212, 216, 218–305, 307–312, 314–350 | 1968, 1971–1985 |
Frank Robbins | #180–181, 183–185 | 1968–1969 |
Mike Friedrich | #186, 195, 197–198, 207 | 1969–1971 |
Steve Skeates | #202, 204, 207, 209–211, 216 | 1970–1972 |
Len Wein | #208, 212, 215, 217 | 1971–1973 |
Dennis O'Neil | #217–224, 226–228, 230–231, 233–234, 237–238, 240–243, 245–246 | 1972–1977 |
Gerry Conway | #289–299, 301–304 (Firestorm backup stories) | 1980–1981 |
Dan Mishkin | #306 | 1982 |
Gary Cohn | #306 | 1982 |
Martin Pasko | #306–313 (Doctor Fate backup stories) | 1982 |
Steve Gerber | #310–313 (Doctor Fate backup stories) | 1982 |
Mike W. Barr | #313 | 1982 |
Mike Baron | Vol. 2 #1–14, Annual Vol. 2 #1 | 1986–1987 |
William Messner-Loebs | Vol. 2 #15–28, 30–61, 80-Page Giant #2, Annual Vol 2 #2–3, Special #1 | 1987–1992 |
Len Strazewski | Vol. 2 #29, Special #1 | 1989 |
Mark Waid | Vol. 2 #0, 62–129, 142–159, 231–236, 1000000, 80-Page Giant #1, Annual Vol. 2 #4–6, 8, Special #1, Flash Plus Nightwing #1, The Flash Secret Files and Origins #1–2, The Flash TV Special #1, The Flash/Green Lantern: Faster Friends #1, The Flash & Green Lantern: The Brave and the Bold #1–6 | 1992–1997, 1998–2000, 2007–2008 |
Mark Wheatley and Allan Gross | Annual Vol. 2 #7 | 1994 |
Mark Millar | Vol. 2 #130–141, 80-Page Giant #1 | 1997–1998 |
Grant Morrison | Vol. 2 #130–138 | 1997–1998 |
Brian Augustyn | Vol. 2 #142–143, 148–149, 160, 162, 80-Page Giant #1–2 Annual Vol. 2 #10–12, Flash Plus Nightwing #1, The Flash Secret Files and Origins #1–2 | 1996–2000 |
Pat McGreal | Vol. 2 #161, 163 | 2000 |
Chuck Dixon | Annual Vol. 2 #13 | 2000 |
Geoff Johns | Vol. 2 #1/2, 164–225, The Flash Secret Files and Origins #3 Iron Heights, The Flash: Our Worlds at War #1, Vol. 3 #1–12, The Flash Secret Files and Origins 2010, The Flash Rebirth #1–6 | 2000–2005, 2009–2011 |
Stuart Immonen | Vol. 2 #226 | 2005 |
Joey Cavalieri | #330–331, Vol. 2 #227–230 | 1984, 2005–2006 |
John Rogers | Vol. 2 #233–236 | 2007–2008 |
Keith Champagne | Vol. 2 #237 | 2008 |
Tom Peyer | Vol. 2 #238–243, The Flash 80-Page Giant #2, Annual Vol. 2 #8, The Flash Secret Files and Origins #2 | 1995, 1999, 2008–2009 |
Alan Burnett | Vol. 2 #244–247 | 2009 |
Francis Manapul | Vol. 4 #1–25, 0, 23.2: Reverse-Flash #1, Annual Vol. 4 #1 | 2011–2013 |
Christos Gage | Vol. 4 #26 | 2013 |
Brian Buccellato | Vol. 4 #1–25, 27–29, 0, 23.1: Grodd #1, 23.2: Reverse-Flash #1, 23.3: The Rogues #1, Annual Vol. 4 #1–2 | 2011–2014 |
Robert Venditti | Vol. 4 #30–49, Futures End #1, Annual Vol. 4 #3 | 2014–2016 |
Van Jensen | Vol. 4 #30–52, Futures End #1, Annual Vol. 4 #3–4 | 2014–2016 |
Josh Williamson | Vol. 5 Rebirth #1, #1– | 2016– |
The comics and characters have been nominated for and won several awards over the years, including:
This section needs additional citations for verification. Please help improve this article by adding citations to reliable sources. Unsourced material may be challenged and removed. (December 2010) (Learn how and when to remove this template message) |
Throughout his 70-year history, the Flash has appeared in numerous media. The Flash has been included in multiple animated features, such as Superfriends and Justice League, as well as his own live action television series and some guest star appearances on Smallville (as the Bart Allen/Impulse version.) There are numerous videos that feature the character.
This article appears to contain trivial, minor, or unrelated references to popular culture. Please reorganize this content to explain the subject's impact on popular culture rather than simply listing appearances; add references to reliable sources if possible. Unsourced material may be challenged and removed. (June 2017) |
Numerous references to the Flash are presented on the television show The Big Bang Theory. A particular reference is main character Sheldon Cooper's Flash t-shirt, which has become a staple of merchandise clothing. In the season 1 episode The Middle-Earth Paradigm, the four main male characters on the show all independently dress up for a Halloween party as the Flash before deciding that they can't all be the Flash so no one gets to. In the season 10 episode The Birthday Synchronicity, Sheldon bought a Flash onesie for Howard & Bernadette's newborn.
In season 3 of Lost, in the episode "Catch-22", Charlie and Hurley debate over who would win a footrace between The Flash and Superman.
The false name Barry Allen is used by character of con artist Frank Abagnale, Jr.(posing as a Secret Service Agent), in the movie Catch Me If You Can. When a coffee shop waiter notices the notes of FBI agent Carl Hanratty, he reveals that Barry Allen is the Flash, giving Carl a vital clue to his unknown subject's identity.
In 2006, a near-pristine copy of Flash Comics #1 was sold in a Heritage Auction for $273,125. The same book was then sold privately for $450,000 in 2010.[29]
Renan Kanbay wears a Flash costume while playing Carrie, the manager of a comic book store, in Joe Lipari's Dream Job (2011).[30]
The band Jim's Big Ego wrote the song "The Ballad of Barry Allen" detailing the hardship having to watch time moving so slowly from the perspective of Allen. The frontman of the band, Jim Infantino is the nephew of Flash artist Carmine Infantino.
In the film Daddy Day Care, one of the day care kids named Tony wore a Flash costume for the majority of the film.
In the My Little Pony: Friendship Is Magic episode "Power Ponies", Pinkie Pie becomes a superhero based on the Flash called Fili-Second.
In an episode of The Simpsons, Comic Book Guy dresses as The Flash while running in a marathon. He says "No one can outrun the Flash" but ends up falling in a pothole and gets stuck.
Like Batman, Superman, and Green Lantern, the Flash has a reputation for having fought a distinctive and memorable rogues gallery of supervillains. In the Flash's case, some of these villains have adopted the term "Flash's Rogues Gallery" as an official title, and insist on being called "Rogues" rather than "supervillains" or similar names. At times, various combinations of the Rogues have banded together to commit crimes or take revenge on the Flash, usually under the leadership of Captain Cold.
The Rogues are known for their communal style relationship, socializing together and operating under a strict moral code, sometimes brutally enforced by Captain Cold. Such "rules" include "no drugs" and, except in very dire situations or on unique occasions, "no killing".
Since the dawn of comics' Silver Age, readers have asked 'Who's faster: Superman or the Flash?' Writer Jim Shooter and artist Curt Swan tried answering that question when the Man of Steel and the Fastest Man Alive agreed to the U.N.'s request to race each other for charity.CS1 maint: Extra text: authors list (link)
This section includes a list of references, but its sources remain unclear because it has insufficient inline citations. Please help to improve this section by introducing more precise citations. (November 2009) (Learn how and when to remove this template message) |
Creators |
| ||||||
---|---|---|---|---|---|---|---|
The Flash Family |
| ||||||
Supporting characters | |||||||
Enemies |
| ||||||
Publications | |||||||
Locations | |||||||
In other media |
| ||||||
Related articles |
DC Comics | |
---|---|
EC Comics | |
Warren Publications | |
Other publishers | |
Related pages |
This article uses material from the Wikipedia article "Flash (comics)", which is released under the Creative Commons Attribution-Share-Alike License 3.0. There is a list of all authors in Wikipedia
Movie, Animation, Cartoon